1 /* ---------------------------------------------------------------------------- */
2 /* ATMEL Microcontroller Software Support - ROUSSET - */
3 /* ---------------------------------------------------------------------------- */
4 /* The software is delivered "AS IS" without warranty or condition of any */
5 /* kind, either express, implied or statutory. This includes without */
6 /* limitation any warranty or condition with respect to merchantability or */
7 /* fitness for any particular purpose, or against the infringements of */
8 /* intellectual property rights of others. */
9 /* ---------------------------------------------------------------------------- */
10 /* File Name : at91rm9200_i2c.h */
11 /* Object : AT91RM9200 / TWI definitions */
12 /* Generated : AT91 SW Application Group 12/03/2002 (10:48:02) */
13 /* */
14 /* ---------------------------------------------------------------------------- */
16 #ifndef AT91RM9200_TWI_H
17 #define AT91RM9200_TWI_H
19 /* ******************************************************************************/
20 /* SOFTWARE API DEFINITION FOR Two-wire Interface */
21 /* ******************************************************************************/
22 #ifndef __ASSEMBLY__
24 typedef struct _AT91S_TWI {
25 AT91_REG TWI_CR; /* Control Register */
26 AT91_REG TWI_MMR; /* Master Mode Register */
27 AT91_REG TWI_SMR; /* Slave Mode Register */
28 AT91_REG TWI_IADR; /* Internal Address Register */
29 AT91_REG TWI_CWGR; /* Clock Waveform Generator Register */
30 AT91_REG Reserved0[3];
31 AT91_REG TWI_SR; /* Status Register */
32 AT91_REG TWI_IER; /* Interrupt Enable Register */
33 AT91_REG TWI_IDR; /* Interrupt Disable Register */
34 AT91_REG TWI_IMR; /* Interrupt Mask Register */
35 AT91_REG TWI_RHR; /* Receive Holding Register */
36 AT91_REG TWI_THR; /* Transmit Holding Register */
37 AT91_REG Reserved1[50];
38 AT91_REG TWI_RPR; /* Receive Pointer Register */
39 AT91_REG TWI_RCR; /* Receive Counter Register */
40 AT91_REG TWI_TPR; /* Transmit Pointer Register */
41 AT91_REG TWI_TCR; /* Transmit Counter Register */
42 AT91_REG TWI_RNPR; /* Receive Next Pointer Register */
43 AT91_REG TWI_RNCR; /* Receive Next Counter Register */
44 AT91_REG TWI_TNPR; /* Transmit Next Pointer Register */
45 AT91_REG TWI_TNCR; /* Transmit Next Counter Register */
46 AT91_REG TWI_PTCR; /* PDC Transfer Control Register */
47 AT91_REG TWI_PTSR; /* PDC Transfer Status Register */
48 } AT91S_TWI, *AT91PS_TWI;
50 #endif
52 /* -------- TWI_CR : (TWI Offset: 0x0) TWI Control Register -------- */
53 #define AT91C_TWI_START (0x1 << 0) /* (TWI) Send a START Condition */
54 #define AT91C_TWI_STOP (0x1 << 1) /* (TWI) Send a STOP Condition */
55 #define AT91C_TWI_MSEN (0x1 << 2) /* (TWI) TWI Master Transfer Enabled */
56 #define AT91C_TWI_MSDIS (0x1 << 3) /* (TWI) TWI Master Transfer Disabled */
57 #define AT91C_TWI_SVEN (0x1 << 4) /* (TWI) TWI Slave Transfer Enabled */
58 #define AT91C_TWI_SVDIS (0x1 << 5) /* (TWI) TWI Slave Transfer Disabled */
59 #define AT91C_TWI_SWRST (0x1 << 7) /* (TWI) Software Reset */
60 /* -------- TWI_MMR : (TWI Offset: 0x4) TWI Master Mode Register -------- */
61 #define AT91C_TWI_IADRSZ (0x3 << 8) /* (TWI) Internal Device Address Size */
62 #define AT91C_TWI_IADRSZ_NO (0x0 << 8) /* (TWI) No internal device address */
63 #define AT91C_TWI_IADRSZ_1_BYTE (0x1 << 8) /* (TWI) One-byte internal device address */
64 #define AT91C_TWI_IADRSZ_2_BYTE (0x2 << 8) /* (TWI) Two-byte internal device address */
65 #define AT91C_TWI_IADRSZ_3_BYTE (0x3 << 8) /* (TWI) Three-byte internal device address */
66 #define AT91C_TWI_MREAD (0x1 << 12) /* (TWI) Master Read Direction */
67 #define AT91C_TWI_DADR (0x7F << 6) /* (TWI) Device Address */
68 /* -------- TWI_SMR : (TWI Offset: 0x8) TWI Slave Mode Register -------- */
69 #define AT91C_TWI_SADR (0x7F << 16) /* (TWI) Slave Device Address */
70 /* -------- TWI_CWGR : (TWI Offset: 0x10) TWI Clock Waveform Generator Register -------- */
71 #define AT91C_TWI_CLDIV (0xFF << 0) /* (TWI) Clock Low Divider */
72 #define AT91C_TWI_CHDIV (0xFF << 8) /* (TWI) Clock High Divider */
73 #define AT91C_TWI_CKDIV (0x7 << 16) /* (TWI) Clock Divider */
74 /* -------- TWI_SR : (TWI Offset: 0x20) TWI Status Register -------- */
75 #define AT91C_TWI_TXCOMP (0x1 << 0) /* (TWI) Transmission Completed */
76 #define AT91C_TWI_RXRDY (0x1 << 1) /* (TWI) Receive holding register ReaDY */
77 #define AT91C_TWI_TXRDY (0x1 << 2) /* (TWI) Transmit holding register ReaDY*/
78 #define AT91C_TWI_SVREAD (0x1 << 3) /* (TWI) Slave Read */
79 #define AT91C_TWI_SVACC (0x1 << 4) /* (TWI) Slave Access */
80 #define AT91C_TWI_GCACC (0x1 << 5) /* (TWI) General Call Access */
81 #define AT91C_TWI_OVRE (0x1 << 6) /* (TWI) Overrun Error */
82 #define AT91C_TWI_UNRE (0x1 << 7) /* (TWI) Underrun Error */
83 #define AT91C_TWI_NACK (0x1 << 8) /* (TWI) Not Acknowledged */
84 #define AT91C_TWI_ARBLST (0x1 << 9) /* (TWI) Arbitration Lost */
85 /* -------- TWI_IER : (TWI Offset: 0x24) TWI Interrupt Enable Register -------- */
86 /* -------- TWI_IDR : (TWI Offset: 0x28) TWI Interrupt Disable Register ------- */
87 /* -------- TWI_IMR : (TWI Offset: 0x2c) TWI Interrupt Mask Register -------- */
89 /*
90 i2c Support for Atmel's AT91RM9200 Two-Wire Interface
92 (c) Rick Bronson
94 This program is free software; you can redistribute it and/or modify
95 it under the terms of the GNU General Public License as published by
96 the Free Software Foundation; either version 2 of the License, or
97 (at your option) any later version.
99 This program is distributed in the hope that it will be useful,
100 but WITHOUT ANY WARRANTY; without even the implied warranty of
101 MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
102 GNU General Public License for more details.
104 You should have received a copy of the GNU General Public License
105 along with this program; if not, write to the Free Software
106 Foundation, Inc., 675 Mass Ave, Cambridge, MA 02139, USA.
107 */
109 #ifndef AT91_I2C_H
110 #define AT91_I2C_H
112 #define AT91C_TWI_CLOCK 100000
113 #define AT91C_TWI_SCLOCK (10 * AT91C_MASTER_CLOCK / AT91C_TWI_CLOCK)
114 #define AT91C_TWI_CKDIV1 (2 << 16) /* TWI clock divider. NOTE: see Errata #22 */
116 #if (AT91C_TWI_SCLOCK % 10) >= 5
117 #define AT91C_TWI_CLDIV2 ((AT91C_TWI_SCLOCK / 10) - 5)
118 #else
119 #define AT91C_TWI_CLDIV2 ((AT91C_TWI_SCLOCK / 10) - 6)
120 #endif
121 #define AT91C_TWI_CLDIV3 ((AT91C_TWI_CLDIV2 + (4 - AT91C_TWI_CLDIV2 % 4)) >> 2)
123 #define AT91C_EEPROM_I2C_ADDRESS (0x50 << 16)
125 #endif /* __ASSEMBLY__ */
126 #endif /* AT91RM9200_TWI_H */