1 /*
2 * Keep all the ugly #ifdef for system stuff here
3 */
5 #ifndef __COMPILER_H__
6 #define __COMPILER_H__
8 #include <stddef.h>
10 #ifdef USE_HOSTCC
12 #if defined(__BEOS__) || \
13 defined(__NetBSD__) || \
14 defined(__FreeBSD__) || \
15 defined(__sun__) || \
16 defined(__APPLE__)
17 # include <inttypes.h>
18 #elif defined(__linux__) || defined(__WIN32__) || defined(__MINGW32__)
19 # include <stdint.h>
20 #endif
22 #include <errno.h>
23 #include <stdlib.h>
24 #include <stdint.h>
25 #include <stdio.h>
26 #include <string.h>
28 #if !defined(__WIN32__) && !defined(__MINGW32__)
29 # include <sys/mman.h>
30 #endif
32 /* Not all systems (like Windows) has this define, and yes
33 * we do replace/emulate mmap() on those systems ...
34 */
35 #ifndef MAP_FAILED
36 # define MAP_FAILED ((void *)-1)
37 #endif
39 #include <fcntl.h>
40 #ifndef O_BINARY /* should be define'd on __WIN32__ */
41 #define O_BINARY 0
42 #endif
44 #ifdef __linux__
45 # include <endian.h>
46 # include <byteswap.h>
47 #elif defined(__MACH__) || defined(__FreeBSD__)
48 # include <machine/endian.h>
49 typedef unsigned long ulong;
50 #endif
52 typedef uint8_t __u8;
53 typedef uint16_t __u16;
54 typedef uint32_t __u32;
55 typedef unsigned int uint;
57 #define uswap_16(x) \
58 ((((x) & 0xff00) >> 8) | \
59 (((x) & 0x00ff) << 8))
60 #define uswap_32(x) \
61 ((((x) & 0xff000000) >> 24) | \
62 (((x) & 0x00ff0000) >> 8) | \
63 (((x) & 0x0000ff00) << 8) | \
64 (((x) & 0x000000ff) << 24))
65 #define _uswap_64(x, sfx) \
66 ((((x) & 0xff00000000000000##sfx) >> 56) | \
67 (((x) & 0x00ff000000000000##sfx) >> 40) | \
68 (((x) & 0x0000ff0000000000##sfx) >> 24) | \
69 (((x) & 0x000000ff00000000##sfx) >> 8) | \
70 (((x) & 0x00000000ff000000##sfx) << 8) | \
71 (((x) & 0x0000000000ff0000##sfx) << 24) | \
72 (((x) & 0x000000000000ff00##sfx) << 40) | \
73 (((x) & 0x00000000000000ff##sfx) << 56))
74 #if defined(__GNUC__)
75 # define uswap_64(x) _uswap_64(x, ull)
76 #else
77 # define uswap_64(x) _uswap_64(x, )
78 #endif
80 #if __BYTE_ORDER == __LITTLE_ENDIAN
81 # define cpu_to_le16(x) (x)
82 # define cpu_to_le32(x) (x)
83 # define cpu_to_le64(x) (x)
84 # define le16_to_cpu(x) (x)
85 # define le32_to_cpu(x) (x)
86 # define le64_to_cpu(x) (x)
87 # define cpu_to_be16(x) uswap_16(x)
88 # define cpu_to_be32(x) uswap_32(x)
89 # define cpu_to_be64(x) uswap_64(x)
90 # define be16_to_cpu(x) uswap_16(x)
91 # define be32_to_cpu(x) uswap_32(x)
92 # define be64_to_cpu(x) uswap_64(x)
93 #else
94 # define cpu_to_le16(x) uswap_16(x)
95 # define cpu_to_le32(x) uswap_32(x)
96 # define cpu_to_le64(x) uswap_64(x)
97 # define le16_to_cpu(x) uswap_16(x)
98 # define le32_to_cpu(x) uswap_32(x)
99 # define le64_to_cpu(x) uswap_64(x)
100 # define cpu_to_be16(x) (x)
101 # define cpu_to_be32(x) (x)
102 # define cpu_to_be64(x) (x)
103 # define be16_to_cpu(x) (x)
104 # define be32_to_cpu(x) (x)
105 # define be64_to_cpu(x) (x)
106 #endif
108 #else /* !USE_HOSTCC */
110 #include <linux/string.h>
111 #include <linux/types.h>
112 #include <asm/byteorder.h>
114 #if __SIZEOF_LONG__ == 8
115 # define __WORDSIZE 64
116 #elif __SIZEOF_LONG__ == 4
117 # define __WORDSIZE 32
118 #else
119 /*
120 * Assume 32-bit for now - only newer toolchains support this feature and
121 * this is only required for sandbox support at present.
122 */
123 #define __WORDSIZE 32
124 #endif
126 /* Type for `void *' pointers. */
127 typedef unsigned long int uintptr_t;
129 #endif /* USE_HOSTCC */
131 /* compiler options */
132 #define uninitialized_var(x) x = x
134 #define likely(x) __builtin_expect(!!(x), 1)
135 #define unlikely(x) __builtin_expect(!!(x), 0)
137 #endif