]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/configs/IVMS8.h
Merge remote-tracking branch 'u-boot-atmel/master'
[glsdk/glsdk-u-boot.git] / include / configs / IVMS8.h
1 /*
2  * (C) Copyright 2000
3  * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4  *
5  * See file CREDITS for list of people who contributed to this
6  * project.
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License as
10  * published by the Free Software Foundation; either version 2 of
11  * the License, or (at your option) any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21  * MA 02111-1307 USA
22  */
24 /*
25  * board/config.h - configuration options, board specific
26  */
28 #ifndef __CONFIG_H
29 #define __CONFIG_H
31 /*
32  * High Level Configuration Options
33  * (easy to change)
34  */
36 #define CONFIG_MPC860           1       /* This is a MPC860 CPU         */
37 #define CONFIG_IVMS8            1       /* ...on a IVMS8 board          */
39 #define CONFIG_SYS_TEXT_BASE    0xFF000000
41 #if defined (CONFIG_IVMS8_16M)
42 # define CONFIG_IDENT_STRING     " IVMS8"
43 #elif defined (CONFIG_IVMS8_32M)
44 # define CONFIG_IDENT_STRING     " IVMS8_128"
45 #elif defined (CONFIG_IVMS8_64M)
46 # define CONFIG_IDENT_STRING     " IVMS8_256"
47 #endif
49 #define CONFIG_8xx_CONS_SMC1    1       /* Console is on SMC1           */
50 #undef  CONFIG_8xx_CONS_SMC2
51 #undef  CONFIG_8xx_CONS_NONE
52 #define CONFIG_BAUDRATE         115200
54 #define CONFIG_RESET_PHY_R      1       /* Call reset_phy()             */
56 #define CONFIG_CLOCKS_IN_MHZ    1       /* clocks passsed to Linux in MHz */
57 #define CONFIG_8xx_GCLK_FREQ    50331648
59 #define CONFIG_SHOW_BOOT_PROGRESS 1     /* Show boot progress on LEDs   */
61 #if 0
62 #define CONFIG_BOOTDELAY        -1      /* autoboot disabled            */
63 #else
64 #define CONFIG_BOOTDELAY        5       /* autoboot after 5 seconds     */
65 #endif
66 #define CONFIG_BOOTCOMMAND      "bootp" /* autoboot command             */
68 #define CONFIG_BOOTARGS         "root=/dev/nfs rw "                     \
69                                 "nfsroot=10.0.0.2:/opt/eldk/ppc_8xx "   \
70                                 "nfsaddrs=10.0.0.99:10.0.0.2"
72 #define CONFIG_LOADS_ECHO       1       /* echo on for serial download  */
73 #undef  CONFIG_SYS_LOADS_BAUD_CHANGE            /* don't allow baudrate change  */
75 #undef  CONFIG_WATCHDOG                 /* watchdog disabled            */
77 #define CONFIG_STATUS_LED       1       /* Status LED enabled           */
79 /*
80  * Command line configuration.
81  */
82 #include <config_cmd_default.h>
84 #define CONFIG_CMD_IDE
87 #define CONFIG_MAC_PARTITION
88 #define CONFIG_DOS_PARTITION
90 /*
91  * BOOTP options
92  */
93 #define CONFIG_BOOTP_SUBNETMASK
94 #define CONFIG_BOOTP_HOSTNAME
95 #define CONFIG_BOOTP_BOOTPATH
96 #define CONFIG_BOOTP_BOOTFILESIZE
99 /*
100  * Miscellaneous configurable options
101  */
102 #define CONFIG_SYS_LONGHELP                     /* undef to save memory         */
103 #define CONFIG_SYS_PROMPT       "=> "           /* Monitor Command Prompt       */
104 #if defined(CONFIG_CMD_KGDB)
105 #define CONFIG_SYS_CBSIZE       1024            /* Console I/O Buffer Size      */
106 #else
107 #define CONFIG_SYS_CBSIZE       256             /* Console I/O Buffer Size      */
108 #endif
109 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16) /* Print Buffer Size */
110 #define CONFIG_SYS_MAXARGS      16              /* max number of command args   */
111 #define CONFIG_SYS_BARGSIZE     CONFIG_SYS_CBSIZE       /* Boot Argument Buffer Size    */
113 #define CONFIG_SYS_MEMTEST_START        0x00100000      /* memtest works on     */
114 #define CONFIG_SYS_MEMTEST_END          0x00F00000      /* 1 ... 15MB in DRAM   */
116 #define CONFIG_SYS_LOAD_ADDR            0x00100000      /* default load address */
118 #define CONFIG_SYS_PIO_MODE             0       /* IDE interface in PIO Mode 0  */
120 #define CONFIG_SYS_PB_SDRAM_CLKE        0x00008000              /* PB 16        */
121 #define CONFIG_SYS_PB_ETH_POWERDOWN     0x00010000              /* PB 15        */
122 #define CONFIG_SYS_PB_IDE_MOTOR 0x00020000              /* PB 14        */
124 #define CONFIG_SYS_PC_ETH_RESET ((ushort)0x0010)        /* PC 11        */
125 #define CONFIG_SYS_PC_IDE_RESET ((ushort)0x0020)        /* PC 10        */
127 #define CONFIG_SYS_HZ           1000            /* decrementer freq: 1 ms ticks */
129 /*
130  * Low Level Configuration Settings
131  * (address mappings, register initial values, etc.)
132  * You should know what you are doing if you make changes here.
133  */
134 /*-----------------------------------------------------------------------
135  * Internal Memory Mapped Register
136  */
137 #define CONFIG_SYS_IMMR         0xFFF00000 /* was: 0xFF000000 */
139 /*-----------------------------------------------------------------------
140  * Definitions for initial stack pointer and data area (in DPRAM)
141  */
142 #define CONFIG_SYS_INIT_RAM_ADDR        CONFIG_SYS_IMMR
143 #if defined (CONFIG_IVMS8_16M)
144 # define        CONFIG_SYS_INIT_RAM_SIZE        0x2F00  /* Size of used area in DPRAM   */
145 #elif defined (CONFIG_IVMS8_32M)
146 # define        CONFIG_SYS_INIT_RAM_SIZE        0x3000  /* Size of used area in DPRAM   */
147 #elif defined (CONFIG_IVMS8_64M)
148 # define        CONFIG_SYS_INIT_RAM_SIZE        0x3000  /* Size of used area in DPRAM   */
149 #endif
151 #define CONFIG_SYS_GBL_DATA_OFFSET      (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
152 #define CONFIG_SYS_INIT_SP_OFFSET       CONFIG_SYS_GBL_DATA_OFFSET
154 /*-----------------------------------------------------------------------
155  * Start addresses for the final memory configuration
156  * (Set up by the startup code)
157  * Please note that CONFIG_SYS_SDRAM_BASE _must_ start at 0
158  */
159 #define CONFIG_SYS_SDRAM_BASE           0x00000000
160 #define CONFIG_SYS_FLASH_BASE           0xFF000000
161 #ifdef  DEBUG
162 #define CONFIG_SYS_MONITOR_LEN          (256 << 10)     /* Reserve 256 kB for Monitor   */
163 #else
164 #define CONFIG_SYS_MONITOR_LEN          (192 << 10)     /* Reserve 192 kB for Monitor   */
165 #endif
166 #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_FLASH_BASE
167 #define CONFIG_SYS_MALLOC_LEN           (128 << 10)     /* Reserve 128 kB for malloc()  */
169 /*
170  * For booting Linux, the board info and command line data
171  * have to be in the first 8 MB of memory, since this is
172  * the maximum mapped by the Linux kernel during initialization.
173  */
174 #define CONFIG_SYS_BOOTMAPSZ            (8 << 20)       /* Initial Memory map for Linux */
175 /*-----------------------------------------------------------------------
176  * FLASH organization
177  */
178 #define CONFIG_SYS_MAX_FLASH_BANKS      1       /* max number of memory banks           */
179 #define CONFIG_SYS_MAX_FLASH_SECT       256     /* max number of sectors on one chip    */
181 #define CONFIG_SYS_FLASH_ERASE_TOUT     120000  /* Timeout for Flash Erase (in ms)      */
182 #define CONFIG_SYS_FLASH_WRITE_TOUT     500     /* Timeout for Flash Write (in ms)      */
184 #define CONFIG_ENV_IS_IN_FLASH  1
185 #define CONFIG_ENV_OFFSET               0x7A000 /*   Offset   of Environment Sector     */
186 #define CONFIG_ENV_SIZE         0x2000  /* Total Size of Environment Sector     */
187 /*-----------------------------------------------------------------------
188  * Cache Configuration
189  */
190 #define CONFIG_SYS_CACHELINE_SIZE       16      /* For all MPC8xx CPUs                  */
191 #if defined(CONFIG_CMD_KGDB)
192 #define CONFIG_SYS_CACHELINE_SHIFT      4       /* log base 2 of the above value        */
193 #endif
195 /*-----------------------------------------------------------------------
196  * SYPCR - System Protection Control                            11-9
197  * SYPCR can only be written once after reset!
198  *-----------------------------------------------------------------------
199  * Software & Bus Monitor Timer max, Bus Monitor enable, SW Watchdog freeze
200  */
201 #if defined(CONFIG_WATCHDOG)
202 # if defined (CONFIG_IVMS8_16M)
203 #   define CONFIG_SYS_SYPCR     (SYPCR_SWTC | SYPCR_BMT | SYPCR_BME | SYPCR_SWF | \
204                          SYPCR_SWE  | SYPCR_SWRI| SYPCR_SWP)
205 #  elif defined (CONFIG_IVMS8_32M)
206 #   define CONFIG_SYS_SYPCR     (SYPCR_SWTC | SYPCR_BMT | SYPCR_BME | SYPCR_SWF | \
207                          SYPCR_SWE  | SYPCR_SWP)
208 #  elif defined (CONFIG_IVMS8_64M)
209 #   define CONFIG_SYS_SYPCR     (SYPCR_SWTC | SYPCR_BMT | SYPCR_BME | SYPCR_SWF | \
210                          SYPCR_SWE  | SYPCR_SWP)
211 #  endif
212 #else
213 # define CONFIG_SYS_SYPCR       (SYPCR_SWTC | SYPCR_BMT | SYPCR_BME | SYPCR_SWF | SYPCR_SWP)
214 #endif
216 /*-----------------------------------------------------------------------
217  * SIUMCR - SIU Module Configuration                            11-6
218  *-----------------------------------------------------------------------
219  * PCMCIA config., multi-function pin tri-state
220  */
221 /* EARB, DBGC and DBPC are initialised by the HCW */
222 /* => 0x000000C0 */
223 #define CONFIG_SYS_SIUMCR       (SIUMCR_BSC | SIUMCR_GB5E)
225 /*-----------------------------------------------------------------------
226  * TBSCR - Time Base Status and Control                         11-26
227  *-----------------------------------------------------------------------
228  * Clear Reference Interrupt Status, Timebase freezing enabled
229  */
230 #define CONFIG_SYS_TBSCR        (TBSCR_REFA | TBSCR_REFB | TBSCR_TBF)
232 /*-----------------------------------------------------------------------
233  * PISCR - Periodic Interrupt Status and Control                11-31
234  *-----------------------------------------------------------------------
235  * Clear Periodic Interrupt Status, Interrupt Timer freezing enabled
236  */
237 #define CONFIG_SYS_PISCR        (PISCR_PS | PISCR_PITF)
239 /*-----------------------------------------------------------------------
240  * PLPRCR - PLL, Low-Power, and Reset Control Register          15-30
241  *-----------------------------------------------------------------------
242  * Reset PLL lock status sticky bit, timer expired status bit and timer
243  * interrupt status bit, set PLL multiplication factor !
244  */
245 /* 0x00B0C0C0 */
246 #define CONFIG_SYS_PLPRCR                                                       \
247                 (       (11 << PLPRCR_MF_SHIFT) |                       \
248                         PLPRCR_SPLSS | PLPRCR_TEXPS | /*PLPRCR_TMIST|*/ \
249                         /*PLPRCR_CSRC|*/ PLPRCR_LPM_NORMAL |            \
250                         PLPRCR_CSR   | PLPRCR_LOLRE /*|PLPRCR_FIOPD*/   \
251                 )
253 /*-----------------------------------------------------------------------
254  * SCCR - System Clock and reset Control Register               15-27
255  *-----------------------------------------------------------------------
256  * Set clock output, timebase and RTC source and divider,
257  * power management and some other internal clocks
258  */
259 #define SCCR_MASK       SCCR_EBDF11
260 /* 0x01800014 */
261 #define CONFIG_SYS_SCCR (SCCR_COM01     | /*SCCR_TBS|*/         \
262                          SCCR_RTDIV     |   SCCR_RTSEL    |     \
263                          /*SCCR_CRQEN|*/  /*SCCR_PRQEN|*/       \
264                          SCCR_EBDF00    |   SCCR_DFSYNC00 |     \
265                          SCCR_DFBRG00   |   SCCR_DFNL000  |     \
266                          SCCR_DFNH000   |   SCCR_DFLCD101 |     \
267                          SCCR_DFALCD00)
269 /*-----------------------------------------------------------------------
270  * RTCSC - Real-Time Clock Status and Control Register          11-27
271  *-----------------------------------------------------------------------
272  */
273 /* 0x00C3 */
274 #define CONFIG_SYS_RTCSC        (RTCSC_SEC | RTCSC_ALR | RTCSC_RTF| RTCSC_RTE)
277 /*-----------------------------------------------------------------------
278  * RCCR - RISC Controller Configuration Register                19-4
279  *-----------------------------------------------------------------------
280  */
281 /* TIMEP=2 */
282 #define CONFIG_SYS_RCCR 0x0200
284 /*-----------------------------------------------------------------------
285  * RMDS - RISC Microcode Development Support Control Register
286  *-----------------------------------------------------------------------
287  */
288 #define CONFIG_SYS_RMDS 0
290 /*-----------------------------------------------------------------------
291  *
292  * Interrupt Levels
293  *-----------------------------------------------------------------------
294  */
295 #define CONFIG_SYS_CPM_INTERRUPT        13      /* SIU_LEVEL6   */
297 /*-----------------------------------------------------------------------
298  * PCMCIA stuff
299  *-----------------------------------------------------------------------
300  *
301  */
302 #define CONFIG_SYS_PCMCIA_MEM_ADDR      (0xE0000000)
303 #define CONFIG_SYS_PCMCIA_MEM_SIZE      ( 64 << 20 )
304 #define CONFIG_SYS_PCMCIA_DMA_ADDR      (0xE4000000)
305 #define CONFIG_SYS_PCMCIA_DMA_SIZE      ( 64 << 20 )
306 #define CONFIG_SYS_PCMCIA_ATTRB_ADDR    (0xE8000000)
307 #define CONFIG_SYS_PCMCIA_ATTRB_SIZE    ( 64 << 20 )
308 #define CONFIG_SYS_PCMCIA_IO_ADDR       (0xEC000000)
309 #define CONFIG_SYS_PCMCIA_IO_SIZE       ( 64 << 20 )
311 /*-----------------------------------------------------------------------
312  * IDE/ATA stuff
313  *-----------------------------------------------------------------------
314  */
315 #define CONFIG_IDE_PREINIT      1       /* Use preinit IDE hook */
316 #define CONFIG_IDE_INIT_POSTRESET       1       /* Use postreset IDE hook */
317 #define CONFIG_IDE_8xx_DIRECT   1       /* PCMCIA interface required    */
318 #define CONFIG_IDE_RESET        1       /* reset for ide supported      */
320 #define CONFIG_SYS_IDE_MAXBUS           1       /* The IVMS8 has only 1 IDE bus */
321 #define CONFIG_SYS_IDE_MAXDEVICE        1       /*    ... and only 1 IDE device */
323 #define CONFIG_SYS_ATA_BASE_ADDR        0xFE100000
324 #define CONFIG_SYS_ATA_IDE0_OFFSET      0x0000
325 #undef  CONFIG_SYS_ATA_IDE1_OFFSET              /* only one IDE bus available   */
327 #define CONFIG_SYS_ATA_DATA_OFFSET      0x0000  /* Offset for data I/O                  */
328 #define CONFIG_SYS_ATA_REG_OFFSET       0x0080  /* Offset for normal register accesses  */
329 #define CONFIG_SYS_ATA_ALT_OFFSET       0x0100  /* Offset for alternate registers       */
331 /*-----------------------------------------------------------------------
332  *
333  *-----------------------------------------------------------------------
334  *
335  */
336 #define CONFIG_SYS_DER  0
338 /*
339  * Init Memory Controller:
340  *
341  * BR0 and OR0 (FLASH)
342  */
344 #define FLASH_BASE0_PRELIM      0xFF000000      /* FLASH bank #0        */
346 /* used to re-map FLASH both when starting from SRAM or FLASH:
347  * restrict access enough to keep SRAM working (if any)
348  * but not too much to meddle with FLASH accesses
349  */
350 /* EPROMs are 512kb */
351 #define CONFIG_SYS_REMAP_OR_AM          0xFFF80000      /* OR addr mask */
352 #define CONFIG_SYS_PRELIM_OR_AM 0xFFF80000      /* OR addr mask */
354 /* FLASH timing: ACS = 11, TRLX = 0, CSNT = 1, SCY = 5, EHTR = 1        */
355 #define CONFIG_SYS_OR_TIMING_FLASH      (/* OR_CSNT_SAM | */ OR_ACS_DIV4 | OR_BI | \
356                                  OR_SCY_5_CLK | OR_EHTR)
358 #define CONFIG_SYS_OR0_REMAP    (CONFIG_SYS_REMAP_OR_AM  | CONFIG_SYS_OR_TIMING_FLASH)
359 #define CONFIG_SYS_OR0_PRELIM   (CONFIG_SYS_PRELIM_OR_AM | CONFIG_SYS_OR_TIMING_FLASH)
360 /* 16 bit, bank valid */
361 #define CONFIG_SYS_BR0_PRELIM   ((FLASH_BASE0_PRELIM & BR_BA_MSK) | BR_PS_16 | BR_V )
363 /*
364  * BR1/OR1 - ELIC SACCO bank  @ 0xFE000000
365  *
366  * AM=0xFFFF8 ATM=0 CSNT/SAM=1 ACS/G5LA/G5LS=3 BIH=1 SCY=2 SETA=0 TRLX=1 EHTR=1
367  */
368 #define ELIC_SACCO_BASE         0xFE000000
369 #define ELIC_SACCO_OR_AM        0xFFFF8000
370 #define ELIC_SACCO_TIMING       0x00000F26
372 #define CONFIG_SYS_OR1  (ELIC_SACCO_OR_AM | ELIC_SACCO_TIMING)
373 #define CONFIG_SYS_BR1  ((ELIC_SACCO_BASE & BR_BA_MSK) | BR_PS_8 | BR_V )
375 /*
376  * BR2/OR2 - ELIC EPIC bank   @ 0xFE008000
377  *
378  * AM=0xFFFF8 ATM=0 CSNT/SAM=1 ACS/G5LA/G5LS=3 BIH=1 SCY=2 SETA=0 TRLX=1 EHTR=1
379  */
380 #define ELIC_EPIC_BASE          0xFE008000
381 #define ELIC_EPIC_OR_AM         0xFFFF8000
382 #define ELIC_EPIC_TIMING        0x00000F26
384 #define CONFIG_SYS_OR2 (ELIC_EPIC_OR_AM | ELIC_EPIC_TIMING)
385 #define CONFIG_SYS_BR2  ((ELIC_EPIC_BASE & BR_BA_MSK) | BR_PS_8 | BR_V )
387 /*
388  * BR3/OR3: SDRAM
389  *
390  * Multiplexed addresses, GPL5 output to GPL5_A (don't care)
391  */
392 #define SDRAM_BASE3_PRELIM      0x00000000      /* SDRAM bank */
393 #define SDRAM_PRELIM_OR_AM      0xF8000000      /* map max. 128 MB */
394 #define SDRAM_TIMING            0x00000A00      /* SDRAM-Timing */
396 #define SDRAM_MAX_SIZE          0x04000000      /* max 64 MB SDRAM */
398 #define CONFIG_SYS_OR3_PRELIM   (SDRAM_PRELIM_OR_AM | SDRAM_TIMING )
399 #define CONFIG_SYS_BR3_PRELIM   ((SDRAM_BASE3_PRELIM & BR_BA_MSK) | BR_MS_UPMB | BR_V )
401 /*
402  * BR4/OR4: not used
403  */
405 /*
406  * BR5/OR5: SHARC ADSP-2165L
407  *
408  * AM=0xFFC00 ATM=0 CSNT/SAM=0 ACS/G5LA/G5LS=3 BIH=1 SCY=0 SETA=0 TRLX=0 EHTR=0
409  */
410 #define SHARC_BASE              0xFE400000
411 #define SHARC_OR_AM             0xFFC00000
412 #define SHARC_TIMING            0x00000700
414 #define CONFIG_SYS_OR5  (SHARC_OR_AM | SHARC_TIMING )
415 #define CONFIG_SYS_BR5  ((SHARC_BASE & BR_BA_MSK) | BR_PS_32 | BR_MS_UPMA | BR_V )
417 /*
418  * Memory Periodic Timer Prescaler
419  */
421 /* periodic timer for refresh */
422 #define CONFIG_SYS_MBMR_PTB     204
424 /* refresh rate 15.6 us (= 64 ms / 4K = 62.4 / quad bursts) for <= 128 MBit     */
425 #define CONFIG_SYS_MPTPR_2BK_4K MPTPR_PTP_DIV16         /* setting for 2 banks  */
426 #define CONFIG_SYS_MPTPR_1BK_4K MPTPR_PTP_DIV32         /* setting for 1 bank   */
428 /* refresh rate 7.8 us (= 64 ms / 8K = 31.2 / quad bursts) for 256 MBit         */
429 #define CONFIG_SYS_MPTPR_2BK_8K MPTPR_PTP_DIV8          /* setting for 2 banks  */
430 #if defined (CONFIG_IVMS8_16M)
431  #define CONFIG_SYS_MPTPR_1BK_8K        MPTPR_PTP_DIV16         /* setting for 1 bank   */
432 #elif defined (CONFIG_IVMS8_32M)
433 #define CONFIG_SYS_MPTPR_1BK_8K MPTPR_PTP_DIV16         /* setting for 1 bank   */
434 #elif defined (CONFIG_IVMS8_64M)
435 #define CONFIG_SYS_MPTPR_1BK_8K MPTPR_PTP_DIV8          /* setting for 1 bank   */
436 #endif
439 /*
440  * MBMR settings for SDRAM
441  */
443 #if defined (CONFIG_IVMS8_16M)
444  /* 8 column SDRAM */
445 # define CONFIG_SYS_MBMR_8COL   ((CONFIG_SYS_MBMR_PTB << MBMR_PTB_SHIFT)  | \
446                          MBMR_AMB_TYPE_0 | MBMR_DSB_1_CYCL | MBMR_G0CLB_A11 |   \
447                          MBMR_RLFB_1X    | MBMR_WLFB_1X    | MBMR_TLFB_4X)
448 #elif defined (CONFIG_IVMS8_32M)
449 /* 128 MBit SDRAM */
450 #define CONFIG_SYS_MBMR_8COL    ((CONFIG_SYS_MBMR_PTB << MBMR_PTB_SHIFT)  | \
451                          MBMR_AMB_TYPE_1 | MBMR_DSB_1_CYCL | MBMR_G0CLB_A10 |   \
452                          MBMR_RLFB_1X    | MBMR_WLFB_1X    | MBMR_TLFB_4X)
453 #elif defined (CONFIG_IVMS8_64M)
454 /* 128 MBit SDRAM */
455 #define CONFIG_SYS_MBMR_8COL    ((CONFIG_SYS_MBMR_PTB << MBMR_PTB_SHIFT)  | \
456                          MBMR_AMB_TYPE_1 | MBMR_DSB_1_CYCL | MBMR_G0CLB_A10 |   \
457                          MBMR_RLFB_1X    | MBMR_WLFB_1X    | MBMR_TLFB_4X)
459 #endif
460 #endif  /* __CONFIG_H */