1 /*
2 * Configuation settings for the Freescale MCF5208EVBe.
3 *
4 * Copyright (C) 2004-2008 Freescale Semiconductor, Inc.
5 * TsiChung Liew (Tsi-Chung.Liew@freescale.com)
6 *
7 * See file CREDITS for list of people who contributed to this
8 * project.
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 *
15 * This program is distributed in the hope that it will be useful,
16 * but WITHOUT ANY WARRANTY; without even the implied warranty of
17 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
18 * GNU General Public License for more details.
19 *
20 * You should have received a copy of the GNU General Public License
21 * along with this program; if not, write to the Free Software
22 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23 * MA 02111-1307 USA
24 */
26 #ifndef _M5208EVBE_H
27 #define _M5208EVBE_H
29 /*
30 * High Level Configuration Options
31 * (easy to change)
32 */
33 #define CONFIG_MCF520x /* define processor family */
34 #define CONFIG_M5208 /* define processor type */
36 #define CONFIG_MCFUART
37 #define CONFIG_SYS_UART_PORT (0)
38 #define CONFIG_BAUDRATE 115200
40 #undef CONFIG_WATCHDOG
41 #define CONFIG_WATCHDOG_TIMEOUT 5000
43 /* Command line configuration */
44 #include <config_cmd_default.h>
46 #define CONFIG_CMD_CACHE
47 #define CONFIG_CMD_ELF
48 #define CONFIG_CMD_FLASH
49 #undef CONFIG_CMD_I2C
50 #define CONFIG_CMD_MEMORY
51 #define CONFIG_CMD_MISC
52 #define CONFIG_CMD_MII
53 #define CONFIG_CMD_NET
54 #define CONFIG_CMD_PING
55 #define CONFIG_CMD_REGINFO
57 #define CONFIG_MCFFEC
58 #ifdef CONFIG_MCFFEC
59 # define CONFIG_MII 1
60 # define CONFIG_MII_INIT 1
61 # define CONFIG_SYS_DISCOVER_PHY
62 # define CONFIG_SYS_RX_ETH_BUFFER 8
63 # define CONFIG_SYS_FAULT_ECHO_LINK_DOWN
64 # define CONFIG_HAS_ETH1
66 # define CONFIG_SYS_FEC0_PINMUX 0
67 # define CONFIG_SYS_FEC0_MIIBASE CONFIG_SYS_FEC0_IOBASE
68 # define MCFFEC_TOUT_LOOP 50000
69 /* If CONFIG_SYS_DISCOVER_PHY is not defined - hardcoded */
70 # ifndef CONFIG_SYS_DISCOVER_PHY
71 # define FECDUPLEX FULL
72 # define FECSPEED _100BASET
73 # else
74 # ifndef CONFIG_SYS_FAULT_ECHO_LINK_DOWN
75 # define CONFIG_SYS_FAULT_ECHO_LINK_DOWN
76 # endif
77 # endif /* CONFIG_SYS_DISCOVER_PHY */
78 #endif
80 /* Timer */
81 #define CONFIG_MCFTMR
82 #undef CONFIG_MCFPIT
84 /* I2C */
85 #define CONFIG_FSL_I2C
86 #define CONFIG_HARD_I2C /* I2C with hw support */
87 #undef CONFIG_SOFT_I2C /* I2C bit-banged */
88 #define CONFIG_SYS_I2C_SPEED 80000
89 #define CONFIG_SYS_I2C_SLAVE 0x7F
90 #define CONFIG_SYS_I2C_OFFSET 0x58000
91 #define CONFIG_SYS_IMMR CONFIG_SYS_MBAR
93 #define CONFIG_BOOTDELAY 1 /* autoboot after 5 seconds */
94 #define CONFIG_UDP_CHECKSUM
96 #ifdef CONFIG_MCFFEC
97 # define CONFIG_ETHADDR 00:e0:0c:bc:e5:60
98 # define CONFIG_IPADDR 192.162.1.2
99 # define CONFIG_NETMASK 255.255.255.0
100 # define CONFIG_SERVERIP 192.162.1.1
101 # define CONFIG_GATEWAYIP 192.162.1.1
102 # define CONFIG_OVERWRITE_ETHADDR_ONCE
103 #endif /* CONFIG_MCFFEC */
105 #define CONFIG_HOSTNAME M5208EVBe
106 #define CONFIG_EXTRA_ENV_SETTINGS \
107 "netdev=eth0\0" \
108 "loadaddr=40010000\0" \
109 "u-boot=u-boot.bin\0" \
110 "load=tftp ${loadaddr) ${u-boot}\0" \
111 "upd=run load; run prog\0" \
112 "prog=prot off 0 3ffff;" \
113 "era 0 3ffff;" \
114 "cp.b ${loadaddr} 0 ${filesize};" \
115 "save\0" \
116 ""
118 #define CONFIG_PRAM 512 /* 512 KB */
119 #define CONFIG_SYS_PROMPT "-> "
120 #define CONFIG_SYS_LONGHELP /* undef to save memory */
122 #ifdef CONFIG_CMD_KGDB
123 # define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */
124 #else
125 # define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
126 #endif
128 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16) /* Print Buffer Size */
129 #define CONFIG_SYS_MAXARGS 16 /* max number of cmd args */
130 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Arg Buf Sz */
131 #define CONFIG_SYS_LOAD_ADDR 0x40010000
133 #define CONFIG_SYS_HZ 1000
134 #define CONFIG_SYS_CLK 166666666 /* CPU Core Clock */
135 #define CONFIG_SYS_PLL_ODR 0x36
136 #define CONFIG_SYS_PLL_FDR 0x7D
138 #define CONFIG_SYS_MBAR 0xFC000000
140 /*
141 * Low Level Configuration Settings
142 * (address mappings, register initial values, etc.)
143 * You should know what you are doing if you make changes here.
144 */
145 /* Definitions for initial stack pointer and data area (in DPRAM) */
146 #define CONFIG_SYS_INIT_RAM_ADDR 0x80000000
147 #define CONFIG_SYS_INIT_RAM_SIZE 0x4000 /* Size of used area in internal SRAM */
148 #define CONFIG_SYS_INIT_RAM_CTRL 0x221
149 #define CONFIG_SYS_GBL_DATA_OFFSET ((CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE) - 0x10)
150 #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET
152 /*
153 * Start addresses for the final memory configuration
154 * (Set up by the startup code)
155 * Please note that CONFIG_SYS_SDRAM_BASE _must_ start at 0
156 */
157 #define CONFIG_SYS_SDRAM_BASE 0x40000000
158 #define CONFIG_SYS_SDRAM_SIZE 32 /* SDRAM size in MB */
159 #define CONFIG_SYS_SDRAM_CFG1 0x43711630
160 #define CONFIG_SYS_SDRAM_CFG2 0x56670000
161 #define CONFIG_SYS_SDRAM_CTRL 0xE1002000
162 #define CONFIG_SYS_SDRAM_EMOD 0x80010000
163 #define CONFIG_SYS_SDRAM_MODE 0x00CD0000
165 #define CONFIG_SYS_MEMTEST_START CONFIG_SYS_SDRAM_BASE + 0x400
166 #define CONFIG_SYS_MEMTEST_END ((CONFIG_SYS_SDRAM_SIZE - 3) << 20)
168 #define CONFIG_SYS_MONITOR_BASE (CONFIG_SYS_FLASH_BASE + 0x400)
169 #define CONFIG_SYS_MONITOR_LEN (256 << 10) /* Reserve 256 kB for Monitor */
171 #define CONFIG_SYS_BOOTPARAMS_LEN 64*1024
172 #define CONFIG_SYS_MALLOC_LEN (128 << 10) /* Reserve 128 kB for malloc() */
174 /*
175 * For booting Linux, the board info and command line data
176 * have to be in the first 8 MB of memory, since this is
177 * the maximum mapped by the Linux kernel during initialization ??
178 */
179 #define CONFIG_SYS_BOOTMAPSZ (CONFIG_SYS_SDRAM_BASE + (CONFIG_SYS_SDRAM_SIZE << 20))
180 #define CONFIG_SYS_BOOTM_LEN (CONFIG_SYS_SDRAM_SIZE << 20)
182 /* FLASH organization */
183 #define CONFIG_SYS_FLASH_CFI
184 #ifdef CONFIG_SYS_FLASH_CFI
185 # define CONFIG_FLASH_CFI_DRIVER 1
186 # define CONFIG_SYS_FLASH_SIZE 0x800000 /* Max size that the board might have */
187 # define CONFIG_SYS_FLASH_CFI_WIDTH FLASH_CFI_16BIT
188 # define CONFIG_SYS_MAX_FLASH_BANKS 1 /* max number of memory banks */
189 # define CONFIG_SYS_MAX_FLASH_SECT 254 /* max number of sectors on one chip */
190 # define CONFIG_SYS_FLASH_PROTECTION /* "Real" (hardware) sectors protection */
191 #endif
193 #define CONFIG_SYS_FLASH_BASE CONFIG_SYS_CS0_BASE
195 /*
196 * Configuration for environment
197 * Environment is embedded in u-boot in the second sector of the flash
198 */
199 #define CONFIG_ENV_OFFSET 0x2000
200 #define CONFIG_ENV_SIZE 0x1000
201 #define CONFIG_ENV_SECT_SIZE 0x2000
202 #define CONFIG_ENV_IS_IN_FLASH 1
204 /* Cache Configuration */
205 #define CONFIG_SYS_CACHELINE_SIZE 16
207 #define ICACHE_STATUS (CONFIG_SYS_INIT_RAM_ADDR + \
208 CONFIG_SYS_INIT_RAM_SIZE - 8)
209 #define DCACHE_STATUS (CONFIG_SYS_INIT_RAM_ADDR + \
210 CONFIG_SYS_INIT_RAM_SIZE - 4)
211 #define CONFIG_SYS_ICACHE_INV (CF_CACR_CINV | CF_CACR_INVI)
212 #define CONFIG_SYS_CACHE_ACR0 (CONFIG_SYS_SDRAM_BASE | \
213 CF_ADDRMASK(CONFIG_SYS_SDRAM_SIZE) | \
214 CF_ACR_EN | CF_ACR_SM_ALL)
215 #define CONFIG_SYS_CACHE_ICACR (CF_CACR_CENB | CF_CACR_CINV | \
216 CF_CACR_DISD | CF_CACR_INVI | \
217 CF_CACR_CEIB | CF_CACR_DCM | \
218 CF_CACR_EUSP)
220 /* Chipselect bank definitions */
221 /*
222 * CS0 - NOR Flash
223 * CS1 - Available
224 * CS2 - Available
225 * CS3 - Available
226 * CS4 - Available
227 * CS5 - Available
228 */
229 #define CONFIG_SYS_CS0_BASE 0
230 #define CONFIG_SYS_CS0_MASK 0x007F0001
231 #define CONFIG_SYS_CS0_CTRL 0x00001FA0
233 #endif /* _M5208EVBE_H */