1 /*
2 * Configuation settings for the Freescale MCF54418 TWR board.
3 *
4 * Copyright 2010-2012 Freescale Semiconductor, Inc.
5 * TsiChung Liew (Tsi-Chung.Liew@freescale.com)
6 *
7 * See file CREDITS for list of people who contributed to this
8 * project.
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 *
15 * This program is distributed in the hope that it will be useful,
16 * but WITHOUT ANY WARRANTY; without even the implied warranty of
17 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
18 * GNU General Public License for more details.
19 *
20 * You should have received a copy of the GNU General Public License
21 * along with this program; if not, write to the Free Software
22 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23 * MA 02111-1307 USA
24 */
26 /*
27 * board/config.h - configuration options, board specific
28 */
30 #ifndef _M54418TWR_H
31 #define _M54418TWR_H
33 /*
34 * High Level Configuration Options
35 * (easy to change)
36 */
37 #define CONFIG_MCF5441x /* define processor family */
38 #define CONFIG_M54418 /* define processor type */
39 #define CONFIG_M54418TWR /* M54418TWR board */
41 #define CONFIG_MCFUART
42 #define CONFIG_SYS_UART_PORT (0)
43 #define CONFIG_BAUDRATE 115200
44 #define CONFIG_SYS_BAUDRATE_TABLE { 9600 , 19200 , 38400 , 57600, 115200 }
46 #undef CONFIG_WATCHDOG
48 #define CONFIG_TIMESTAMP /* Print image info with timestamp */
50 /*
51 * BOOTP options
52 */
53 #define CONFIG_BOOTP_BOOTFILESIZE
54 #define CONFIG_BOOTP_BOOTPATH
55 #define CONFIG_BOOTP_GATEWAY
56 #define CONFIG_BOOTP_HOSTNAME
58 /* Command line configuration */
59 #include <config_cmd_default.h>
61 #define CONFIG_CMD_BOOTD
62 #define CONFIG_CMD_CACHE
63 #undef CONFIG_CMD_DATE
64 #define CONFIG_CMD_DHCP
65 #define CONFIG_CMD_ELF
66 #undef CONFIG_CMD_FLASH
67 #undef CONFIG_CMD_I2C
68 #undef CONFIG_CMD_JFFS2
69 #undef CONFIG_CMD_UBI
70 #define CONFIG_CMD_MEMORY
71 #define CONFIG_CMD_MISC
72 #define CONFIG_CMD_MII
73 #undef CONFIG_CMD_NAND
74 #undef CONFIG_CMD_NAND_YAFFS
75 #define CONFIG_CMD_NET
76 #define CONFIG_CMD_NFS
77 #define CONFIG_CMD_PING
78 #define CONFIG_CMD_REGINFO
79 #define CONFIG_CMD_SPI
80 #define CONFIG_CMD_SF
81 #undef CONFIG_CMD_IMLS
83 #undef CONFIG_CMD_LOADB
84 #undef CONFIG_CMD_LOADS
86 /*
87 * NAND FLASH
88 */
89 #ifdef CONFIG_CMD_NAND
90 #define CONFIG_JFFS2_NAND
91 #define CONFIG_NAND_FSL_NFC
92 #define CONFIG_SYS_NAND_BASE 0xFC0FC000
93 #define CONFIG_SYS_MAX_NAND_DEVICE 1
94 #define NAND_MAX_CHIPS CONFIG_SYS_MAX_NAND_DEVICE
95 #define CONFIG_SYS_NAND_SELECT_DEVICE
96 #define CONFIG_SYS_64BIT_VSPRINTF /* needed for nand_util.c */
97 #endif
99 /* Network configuration */
100 #define CONFIG_MCFFEC
101 #ifdef CONFIG_MCFFEC
102 #define CONFIG_NET_MULTI 1
103 #define CONFIG_MII 1
104 #define CONFIG_MII_INIT 1
105 #define CONFIG_SYS_DISCOVER_PHY
106 #define CONFIG_SYS_RX_ETH_BUFFER 2
107 #define CONFIG_SYS_FAULT_ECCONFIG_SYS_NO_FLASHHO_LINK_DOWN
108 #define CONFIG_SYS_TX_ETH_BUFFER 2
109 #define CONFIG_HAS_ETH1
111 #define CONFIG_SYS_FEC0_PINMUX 0
112 #define CONFIG_SYS_FEC0_MIIBASE CONFIG_SYS_FEC0_IOBASE
113 #define CONFIG_SYS_FEC1_PINMUX 0
114 #define CONFIG_SYS_FEC1_MIIBASE CONFIG_SYS_FEC0_MIIBASE
115 #define MCFFEC_TOUT_LOOP 50000
116 #define CONFIG_SYS_FEC0_PHYADDR 0
117 #define CONFIG_SYS_FEC1_PHYADDR 1
119 #define CONFIG_BOOTDELAY 2 /* autoboot after 5 seconds */
121 #ifdef CONFIG_SYS_NAND_BOOT
122 #define CONFIG_BOOTARGS "root=/dev/mtdblock2 rw rootfstype=jffs2 " \
123 "mtdparts=NAND:1M(u-boot)ro,7M(kernel)ro," \
124 "-(jffs2) console=ttyS0,115200"
125 #else
126 #define CONFIG_BOOTARGS "root=/dev/nfs rw nfsroot=" \
127 __stringify(CONFIG_SERVERIP) ":/tftpboot/" \
128 __stringify(CONFIG_IPADDR) " ip=" \
129 __stringify(CONFIG_IPADDR) ":" \
130 __stringify(CONFIG_SERVERIP)":" \
131 __stringify(CONFIG_GATEWAYIP)": " \
132 __stringify(CONFIG_NETMASK) \
133 "::eth0:off:rw console=ttyS0,115200"
134 #endif
136 #define CONFIG_ETHADDR 00:e0:0c:bc:e5:60
137 #define CONFIG_ETH1ADDR 00:e0:0c:bc:e5:61
138 #define CONFIG_ETHPRIME "FEC0"
139 #define CONFIG_IPADDR 192.168.1.2
140 #define CONFIG_NETMASK 255.255.255.0
141 #define CONFIG_SERVERIP 192.168.1.1
142 #define CONFIG_GATEWAYIP 192.168.1.1
144 #define CONFIG_OVERWRITE_ETHADDR_ONCE
145 #define CONFIG_SYS_FEC_BUF_USE_SRAM
146 /* If CONFIG_SYS_DISCOVER_PHY is not defined - hardcoded */
147 #ifndef CONFIG_SYS_DISCOVER_PHY
148 #define FECDUPLEX FULL
149 #define FECSPEED _100BASET
150 #define LINKSTATUS 1
151 #else
152 #define LINKSTATUS 0
153 #ifndef CONFIG_SYS_FAULT_ECHO_LINK_DOWN
154 #define CONFIG_SYS_FAULT_ECHO_LINK_DOWN
155 #endif
156 #endif /* CONFIG_SYS_DISCOVER_PHY */
157 #endif
159 #define CONFIG_HOSTNAME M54418TWR
161 #if defined(CONFIG_CF_SBF)
162 /* ST Micro serial flash */
163 #define CONFIG_SYS_LOAD_ADDR2 0x40010007
164 #define CONFIG_EXTRA_ENV_SETTINGS \
165 "netdev=eth0\0" \
166 "inpclk=" __stringify(CONFIG_SYS_INPUT_CLKSRC) "\0" \
167 "loadaddr=0x40010000\0" \
168 "sbfhdr=sbfhdr.bin\0" \
169 "uboot=u-boot.bin\0" \
170 "load=tftp ${loadaddr} ${sbfhdr};" \
171 "tftp " __stringify(CONFIG_SYS_LOAD_ADDR2) " ${uboot} \0" \
172 "upd=run load; run prog\0" \
173 "prog=sf probe 0:1 1000000 3;" \
174 "sf erase 0 40000;" \
175 "sf write ${loadaddr} 0 40000;" \
176 "save\0" \
177 ""
178 #elif defined(CONFIG_SYS_NAND_BOOT)
179 #define CONFIG_EXTRA_ENV_SETTINGS \
180 "netdev=eth0\0" \
181 "inpclk=" __stringify(CONFIG_SYS_INPUT_CLKSRC) "\0" \
182 "loadaddr=0x40010000\0" \
183 "u-boot=u-boot.bin\0" \
184 "load=tftp ${loadaddr} ${u-boot};\0" \
185 "upd=run load; run prog\0" \
186 "prog=nand device 0;" \
187 "nand erase 0 40000;" \
188 "nb_update ${loadaddr} ${filesize};" \
189 "save\0" \
190 ""
191 #else
192 #define CONFIG_SYS_UBOOT_END 0x3FFFF
193 #define CONFIG_EXTRA_ENV_SETTINGS \
194 "netdev=eth0\0" \
195 "inpclk=" __stringify(CONFIG_SYS_INPUT_CLKSRC) "\0" \
196 "loadaddr=40010000\0" \
197 "u-boot=u-boot.bin\0" \
198 "load=tftp ${loadaddr) ${u-boot}\0" \
199 "upd=run load; run prog\0" \
200 "prog=prot off mram" " ;" \
201 "cp.b ${loadaddr} 0 ${filesize};" \
202 "save\0" \
203 ""
204 #endif
206 /* Realtime clock */
207 #undef CONFIG_MCFRTC
208 #define CONFIG_RTC_MCFRRTC
209 #define CONFIG_SYS_MCFRRTC_BASE 0xFC0A8000
211 /* Timer */
212 #define CONFIG_MCFTMR
213 #undef CONFIG_MCFPIT
215 /* I2c */
216 #undef CONFIG_FSL_I2C
217 #undef CONFIG_HARD_I2C /* I2C with hardware support */
218 #undef CONFIG_SOFT_I2C /* I2C bit-banged */
219 /* I2C speed and slave address */
220 #define CONFIG_SYS_I2C_SPEED 80000
221 #define CONFIG_SYS_I2C_SLAVE 0x7F
222 #define CONFIG_SYS_I2C_OFFSET 0x58000
223 #define CONFIG_SYS_IMMR CONFIG_SYS_MBAR
225 /* DSPI and Serial Flash */
226 #define CONFIG_CF_SPI
227 #define CONFIG_CF_DSPI
228 #define CONFIG_SERIAL_FLASH
229 #define CONFIG_HARD_SPI
230 #define CONFIG_SYS_SBFHDR_SIZE 0x7
231 #ifdef CONFIG_CMD_SPI
232 # define CONFIG_SPI_FLASH
233 # define CONFIG_SPI_FLASH_ATMEL
235 # define CONFIG_SYS_DSPI_CTAR0 (DSPI_CTAR_TRSZ(7) | \
236 DSPI_CTAR_PCSSCK_1CLK | \
237 DSPI_CTAR_PASC(0) | \
238 DSPI_CTAR_PDT(0) | \
239 DSPI_CTAR_CSSCK(0) | \
240 DSPI_CTAR_ASC(0) | \
241 DSPI_CTAR_DT(1))
242 # define CONFIG_SYS_DSPI_CTAR1 (CONFIG_SYS_DSPI_CTAR0)
243 # define CONFIG_SYS_DSPI_CTAR2 (CONFIG_SYS_DSPI_CTAR0)
244 #endif
246 /* Input, PCI, Flexbus, and VCO */
247 #define CONFIG_EXTRA_CLOCK
249 #define CONFIG_PRAM 2048 /* 2048 KB */
251 /* HUSH */
252 #define CONFIG_SYS_HUSH_PARSER 1
253 #define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
255 #define CONFIG_SYS_PROMPT "-> "
256 #define CONFIG_SYS_LONGHELP /* undef to save memory */
258 #if defined(CONFIG_CMD_KGDB)
259 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */
260 #else
261 #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
262 #endif
263 /* Print Buffer Size */
264 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + \
265 sizeof(CONFIG_SYS_PROMPT) + 16)
266 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
267 /* Boot Argument Buffer Size */
268 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
270 #define CONFIG_SYS_LOAD_ADDR (CONFIG_SYS_SDRAM_BASE + 0x10000)
272 #define CONFIG_SYS_HZ 1000
274 #define CONFIG_SYS_MBAR 0xFC000000
276 /*
277 * Low Level Configuration Settings
278 * (address mappings, register initial values, etc.)
279 * You should know what you are doing if you make changes here.
280 */
282 /*-----------------------------------------------------------------------
283 * Definitions for initial stack pointer and data area (in DPRAM)
284 */
285 #define CONFIG_SYS_INIT_RAM_ADDR 0x80000000
286 /* End of used area in internal SRAM */
287 #define CONFIG_SYS_INIT_RAM_SIZE 0x10000
288 #define CONFIG_SYS_INIT_RAM_CTRL 0x221
289 /* size in bytes reserved for initial data */
290 #define CONFIG_SYS_GBL_DATA_SIZE 256
291 #define CONFIG_SYS_GBL_DATA_OFFSET ((CONFIG_SYS_INIT_RAM_SIZE - \
292 CONFIG_SYS_GBL_DATA_SIZE) - 32)
293 #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET
294 #define CONFIG_SYS_SBFHDR_DATA_OFFSET (CONFIG_SYS_INIT_RAM_SIZE - 32)
296 /*-----------------------------------------------------------------------
297 * Start addresses for the final memory configuration
298 * (Set up by the startup code)
299 * Please note that CONFIG_SYS_SDRAM_BASE _must_ start at 0
300 */
301 #define CONFIG_SYS_SDRAM_BASE 0x40000000
302 #define CONFIG_SYS_SDRAM_SIZE 128 /* SDRAM size in MB */
304 #define CONFIG_SYS_MEMTEST_START (CONFIG_SYS_SDRAM_BASE + 0x400)
305 #define CONFIG_SYS_MEMTEST_END ((CONFIG_SYS_SDRAM_SIZE - 3) << 20)
306 #define CONFIG_SYS_DRAM_TEST
308 #if defined(CONFIG_CF_SBF) || defined(CONFIG_SYS_NAND_BOOT)
309 #define CONFIG_SERIAL_BOOT
310 #endif
312 #if defined(CONFIG_SERIAL_BOOT)
313 #define CONFIG_SYS_MONITOR_BASE (TEXT_BASE + 0x400)
314 #else
315 #define CONFIG_SYS_MONITOR_BASE (CONFIG_SYS_FLASH_BASE + 0x400)
316 #endif
318 #define CONFIG_SYS_BOOTPARAMS_LEN (64 * 1024)
319 /* Reserve 256 kB for Monitor */
320 #define CONFIG_SYS_MONITOR_LEN (256 << 10)
321 /* Reserve 256 kB for malloc() */
322 #define CONFIG_SYS_MALLOC_LEN (256 << 10)
324 /*
325 * For booting Linux, the board info and command line data
326 * have to be in the first 8 MB of memory, since this is
327 * the maximum mapped by the Linux kernel during initialization ??
328 */
329 /* Initial Memory map for Linux */
330 #define CONFIG_SYS_BOOTMAPSZ (CONFIG_SYS_SDRAM_BASE + \
331 (CONFIG_SYS_SDRAM_SIZE << 20))
333 /* Configuration for environment
334 * Environment is embedded in u-boot in the second sector of the flash
335 */
336 #if !defined(CONFIG_SERIAL_BOOT) /*MRAM boot*/
337 #define CONFIG_SYS_NO_FLASH
338 #define CONFIG_ENV_IS_IN_MRAM 1
339 #define CONFIG_ENV_ADDR (0x40000 - 0x1000) /*MRAM size 40000*/
340 #define CONFIG_ENV_SIZE 0x1000
341 #endif
343 #if defined(CONFIG_CF_SBF)
344 #define CONFIG_SYS_NO_FLASH
345 #define CONFIG_ENV_IS_IN_SPI_FLASH 1
346 #define CONFIG_ENV_SPI_CS 1
347 #define CONFIG_ENV_OFFSET 0x40000
348 #define CONFIG_ENV_SIZE 0x2000
349 #define CONFIG_ENV_SECT_SIZE 0x10000
350 #endif
351 #if defined(CONFIG_SYS_NAND_BOOT)
352 #define CONFIG_SYS_NO_FLASH
353 #define CONFIG_ENV_IS_IN_NAND 1
354 #define CONFIG_ENV_OFFSET 0x80000
355 #define CONFIG_ENV_SIZE 0x20000
356 #define CONFIG_ENV_SECT_SIZE 0x20000
357 #endif
358 #undef CONFIG_ENV_OVERWRITE
360 /* FLASH organization */
361 #define CONFIG_SYS_FLASH_BASE CONFIG_SYS_CS0_BASE
363 #undef CONFIG_SYS_FLASH_CFI
364 #ifdef CONFIG_SYS_FLASH_CFI
366 #define CONFIG_FLASH_CFI_DRIVER 1
367 /* Max size that the board might have */
368 #define CONFIG_SYS_FLASH_SIZE 0x1000000
369 #define CONFIG_SYS_FLASH_CFI_WIDTH FLASH_CFI_16BIT
370 /* max number of memory banks */
371 #define CONFIG_SYS_MAX_FLASH_BANKS 1
372 /* max number of sectors on one chip */
373 #define CONFIG_SYS_MAX_FLASH_SECT 270
374 /* "Real" (hardware) sectors protection */
375 #define CONFIG_SYS_FLASH_PROTECTION
376 #define CONFIG_SYS_FLASH_CHECKSUM
377 #define CONFIG_SYS_FLASH_BANKS_LIST { CONFIG_SYS_CS0_BASE }
378 #else
379 /* max number of sectors on one chip */
380 #define CONFIG_SYS_MAX_FLASH_SECT 270
381 /* max number of sectors on one chip */
382 #define CONFIG_SYS_MAX_FLASH_BANKS 0
383 #endif
385 /*
386 * This is setting for JFFS2 support in u-boot.
387 * NOTE: Enable CONFIG_CMD_JFFS2 for JFFS2 support.
388 */
389 #ifdef CONFIG_CMD_JFFS2
390 #define CONFIG_JFFS2_DEV "nand0"
391 #define CONFIG_JFFS2_PART_OFFSET (0x800000)
392 #define CONFIG_CMD_MTDPARTS
393 #define CONFIG_MTD_DEVICE
394 #define MTDIDS_DEFAULT "nand0=m54418twr.nand"
396 #define MTDPARTS_DEFAULT "mtdparts=m54418twr.nand:1m(data)," \
397 "7m(kernel)," \
398 "-(rootfs)"
400 #endif
402 #ifdef CONFIG_CMD_UBI
403 #define CONFIG_CMD_MTDPARTS
404 #define CONFIG_MTD_DEVICE /* needed for mtdparts command */
405 #define CONFIG_MTD_PARTITIONS /* mtdparts and UBI support */
406 #define CONFIG_RBTREE
407 #define MTDIDS_DEFAULT "nand0=NAND"
408 #define MTDPARTS_DEFAULT "mtdparts=NAND:1m(u-boot)," \
409 "-(ubi)"
410 #endif
411 /* Cache Configuration */
412 #define CONFIG_SYS_CACHELINE_SIZE 16
413 #define ICACHE_STATUS (CONFIG_SYS_INIT_RAM_ADDR + \
414 CONFIG_SYS_INIT_RAM_SIZE - 8)
415 #define DCACHE_STATUS (CONFIG_SYS_INIT_RAM_ADDR + \
416 CONFIG_SYS_INIT_RAM_SIZE - 4)
417 #define CONFIG_SYS_ICACHE_INV (CF_CACR_BCINVA + CF_CACR_ICINVA)
418 #define CONFIG_SYS_DCACHE_INV (CF_CACR_DCINVA)
419 #define CONFIG_SYS_CACHE_ACR2 (CONFIG_SYS_SDRAM_BASE | \
420 CF_ADDRMASK(CONFIG_SYS_SDRAM_SIZE) | \
421 CF_ACR_EN | CF_ACR_SM_ALL)
422 #define CONFIG_SYS_CACHE_ICACR (CF_CACR_BEC | CF_CACR_IEC | \
423 CF_CACR_ICINVA | CF_CACR_EUSP)
424 #define CONFIG_SYS_CACHE_DCACR ((CONFIG_SYS_CACHE_ICACR | \
425 CF_CACR_DEC | CF_CACR_DDCM_P | \
426 CF_CACR_DCINVA) & ~CF_CACR_ICINVA)
428 #define CACR_STATUS (CONFIG_SYS_INIT_RAM_ADDR + \
429 CONFIG_SYS_INIT_RAM_SIZE - 12)
431 /*-----------------------------------------------------------------------
432 * Memory bank definitions
433 */
434 /*
435 * CS0 - NOR Flash 16MB
436 * CS1 - Available
437 * CS2 - Available
438 * CS3 - Available
439 * CS4 - Available
440 * CS5 - Available
441 */
443 /* Flash */
444 #define CONFIG_SYS_CS0_BASE 0x00000000
445 #define CONFIG_SYS_CS0_MASK 0x000F0101
446 #define CONFIG_SYS_CS0_CTRL 0x00001D60
448 #endif /* _M54418TWR_H */