1 /*
2 * Copyright 2007-2012 Freescale Semiconductor, Inc.
3 *
4 * See file CREDITS for list of people who contributed to this
5 * project.
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License as
9 * published by the Free Software Foundation; either version 2 of
10 * the License, or (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20 * MA 02111-1307 USA
21 */
23 /*
24 * p2020ds board configuration file
25 *
26 */
27 #ifndef __CONFIG_H
28 #define __CONFIG_H
30 #include "../board/freescale/common/ics307_clk.h"
32 #ifdef CONFIG_36BIT
33 #define CONFIG_PHYS_64BIT
34 #endif
36 #ifdef CONFIG_SDCARD
37 #define CONFIG_SYS_RAMBOOT
38 #define CONFIG_SYS_EXTRA_ENV_RELOC
39 #define CONFIG_SYS_TEXT_BASE 0xf8f80000
40 #define CONFIG_RESET_VECTOR_ADDRESS 0xf8fffffc
41 #endif
43 #ifdef CONFIG_SPIFLASH
44 #define CONFIG_SYS_RAMBOOT
45 #define CONFIG_SYS_EXTRA_ENV_RELOC
46 #define CONFIG_SYS_TEXT_BASE 0xf8f80000
47 #define CONFIG_RESET_VECTOR_ADDRESS 0xf8fffffc
48 #endif
50 /* High Level Configuration Options */
51 #define CONFIG_BOOKE 1 /* BOOKE */
52 #define CONFIG_E500 1 /* BOOKE e500 family */
53 #define CONFIG_MPC85xx 1 /* MPC8540/60/55/41/48 */
54 #define CONFIG_P2020 1
55 #define CONFIG_P2020DS 1
56 #define CONFIG_MP 1 /* support multiple processors */
58 #ifndef CONFIG_SYS_TEXT_BASE
59 #define CONFIG_SYS_TEXT_BASE 0xeff80000
60 #endif
62 #ifndef CONFIG_RESET_VECTOR_ADDRESS
63 #define CONFIG_RESET_VECTOR_ADDRESS 0xeffffffc
64 #endif
66 #define CONFIG_SYS_SRIO
67 #define CONFIG_SRIO1 /* SRIO port 1 */
68 #define CONFIG_SRIO2 /* SRIO port 2 */
70 #define CONFIG_FSL_ELBC 1 /* Has Enhanced localbus controller */
71 #define CONFIG_PCI 1 /* Enable PCI/PCIE */
72 #define CONFIG_PCIE1 1 /* PCIE controler 1 (slot 1) */
73 #define CONFIG_PCIE2 1 /* PCIE controler 2 (slot 2) */
74 #define CONFIG_PCIE3 1 /* PCIE controler 3 (ULI bridge) */
75 #define CONFIG_FSL_PCI_INIT 1 /* Use common FSL init code */
76 #define CONFIG_FSL_PCIE_RESET 1 /* need PCIe reset errata */
77 #define CONFIG_SYS_PCI_64BIT 1 /* enable 64-bit PCI resources */
79 #define CONFIG_FSL_LAW 1 /* Use common FSL init code */
80 #define CONFIG_E1000 1 /* Defind e1000 pci Ethernet card*/
82 #define CONFIG_TSEC_ENET /* tsec ethernet support */
83 #define CONFIG_ENV_OVERWRITE
85 #define CONFIG_SYS_CLK_FREQ get_board_sys_clk() /* sysclk for MPC85xx */
86 #define CONFIG_DDR_CLK_FREQ get_board_ddr_clk() /* ddrclk for MPC85xx */
87 #define CONFIG_ICS307_REFCLK_HZ 33333000 /* ICS307 clock chip ref freq */
89 /*
90 * These can be toggled for performance analysis, otherwise use default.
91 */
92 #define CONFIG_L2_CACHE /* toggle L2 cache */
93 #define CONFIG_BTB /* toggle branch predition */
95 #define CONFIG_BOARD_EARLY_INIT_F /* Call board_pre_init */
97 #define CONFIG_ENABLE_36BIT_PHYS 1
99 #ifdef CONFIG_PHYS_64BIT
100 #define CONFIG_ADDR_MAP 1
101 #define CONFIG_SYS_NUM_ADDR_MAP 16 /* number of TLB1 entries */
102 #endif
104 #define CONFIG_POST CONFIG_SYS_POST_MEMORY /* test POST memory test */
105 #define CONFIG_SYS_MEMTEST_START 0x00200000 /* memtest works on */
106 #define CONFIG_SYS_MEMTEST_END 0x00400000
107 #define CONFIG_PANIC_HANG /* do not reset board on panic */
109 /*
110 * Config the L2 Cache
111 */
112 #define CONFIG_SYS_INIT_L2_ADDR 0xf8f80000
113 #ifdef CONFIG_PHYS_64BIT
114 #define CONFIG_SYS_INIT_L2_ADDR_PHYS 0xff8f80000ull
115 #else
116 #define CONFIG_SYS_INIT_L2_ADDR_PHYS CONFIG_SYS_INIT_L2_ADDR
117 #endif
118 #define CONFIG_SYS_L2_SIZE (512 << 10)
119 #define CONFIG_SYS_INIT_L2_END (CONFIG_SYS_INIT_L2_ADDR + CONFIG_SYS_L2_SIZE)
121 #define CONFIG_SYS_CCSRBAR 0xffe00000
122 #define CONFIG_SYS_CCSRBAR_PHYS_LOW CONFIG_SYS_CCSRBAR
124 /* DDR Setup */
125 #define CONFIG_VERY_BIG_RAM
126 #ifdef CONFIG_DDR2
127 #define CONFIG_FSL_DDR2
128 #else
129 #define CONFIG_FSL_DDR3 1
130 #endif
132 /* ECC will be enabled based on perf_mode environment variable */
133 /* #define CONFIG_DDR_ECC */
135 #define CONFIG_ECC_INIT_VIA_DDRCONTROLLER
136 #define CONFIG_MEM_INIT_VALUE 0xDeadBeef
138 #define CONFIG_SYS_DDR_SDRAM_BASE 0x00000000
139 #define CONFIG_SYS_SDRAM_BASE CONFIG_SYS_DDR_SDRAM_BASE
141 #define CONFIG_NUM_DDR_CONTROLLERS 1
142 #define CONFIG_DIMM_SLOTS_PER_CTLR 1
143 #define CONFIG_CHIP_SELECTS_PER_CTRL 2
145 /* I2C addresses of SPD EEPROMs */
146 #define CONFIG_DDR_SPD
147 #define CONFIG_SYS_SPD_BUS_NUM 0 /* SPD EEPROM located on I2C bus 0 */
148 #define SPD_EEPROM_ADDRESS 0x51 /* CTLR 0 DIMM 0 */
150 /* These are used when DDR doesn't use SPD. */
151 #define CONFIG_SYS_SDRAM_SIZE 1024 /* DDR is 1GB */
153 /* Default settings for "stable" mode */
154 #define CONFIG_SYS_DDR_CS0_BNDS 0x0000003F
155 #define CONFIG_SYS_DDR_CS1_BNDS 0x00000000
156 #define CONFIG_SYS_DDR_CS0_CONFIG 0x80014202
157 #define CONFIG_SYS_DDR_CS1_CONFIG 0x00000000
158 #define CONFIG_SYS_DDR_TIMING_3 0x00020000
159 #define CONFIG_SYS_DDR_TIMING_0 0x00330804
160 #define CONFIG_SYS_DDR_TIMING_1 0x6f6b4846
161 #define CONFIG_SYS_DDR_TIMING_2 0x0fa890d4
162 #define CONFIG_SYS_DDR_MODE_1 0x00421422
163 #define CONFIG_SYS_DDR_MODE_2 0x00000000
164 #define CONFIG_SYS_DDR_MODE_CTRL 0x00000000
165 #define CONFIG_SYS_DDR_INTERVAL 0x61800100
166 #define CONFIG_SYS_DDR_DATA_INIT 0xdeadbeef
167 #define CONFIG_SYS_DDR_CLK_CTRL 0x02000000
168 #define CONFIG_SYS_DDR_TIMING_4 0x00220001
169 #define CONFIG_SYS_DDR_TIMING_5 0x03402400
170 #define CONFIG_SYS_DDR_ZQ_CNTL 0x89080600
171 #define CONFIG_SYS_DDR_WRLVL_CNTL 0x8655A608
172 #define CONFIG_SYS_DDR_CONTROL 0xE7000000 /* Type = DDR3: ECC enabled, No Interleaving */
173 #define CONFIG_SYS_DDR_CONTROL2 0x24400011
174 #define CONFIG_SYS_DDR_CDR1 0x00040000
175 #define CONFIG_SYS_DDR_CDR2 0x00000000
177 #define CONFIG_SYS_DDR_ERR_INT_EN 0x0000000d
178 #define CONFIG_SYS_DDR_ERR_DIS 0x00000000
179 #define CONFIG_SYS_DDR_SBE 0x00010000
181 /* Settings that differ for "performance" mode */
182 #define CONFIG_SYS_DDR_CS0_BNDS_PERF 0x0000007F /* Interleaving Enabled */
183 #define CONFIG_SYS_DDR_CS1_BNDS_PERF 0x00000000 /* Interleaving Enabled */
184 #define CONFIG_SYS_DDR_CS1_CONFIG_PERF 0x80014202
185 #define CONFIG_SYS_DDR_TIMING_1_PERF 0x5d5b4543
186 #define CONFIG_SYS_DDR_TIMING_2_PERF 0x0fa890ce
187 #define CONFIG_SYS_DDR_CONTROL_PERF 0xC7004000 /* Type = DDR3: ECC disabled, cs0-cs1 interleaving */
189 /*
190 * The following set of values were tested for DDR2
191 * with a DDR3 to DDR2 interposer
192 *
193 #define CONFIG_SYS_DDR_TIMING_3 0x00000000
194 #define CONFIG_SYS_DDR_TIMING_0 0x00260802
195 #define CONFIG_SYS_DDR_TIMING_1 0x3935d322
196 #define CONFIG_SYS_DDR_TIMING_2 0x14904cc8
197 #define CONFIG_SYS_DDR_MODE_1 0x00480432
198 #define CONFIG_SYS_DDR_MODE_2 0x00000000
199 #define CONFIG_SYS_DDR_INTERVAL 0x06180100
200 #define CONFIG_SYS_DDR_DATA_INIT 0xdeadbeef
201 #define CONFIG_SYS_DDR_CLK_CTRL 0x03800000
202 #define CONFIG_SYS_DDR_OCD_CTRL 0x00000000
203 #define CONFIG_SYS_DDR_OCD_STATUS 0x00000000
204 #define CONFIG_SYS_DDR_CONTROL 0xC3008000
205 #define CONFIG_SYS_DDR_CONTROL2 0x04400010
206 *
207 */
209 /*
210 * Memory map
211 *
212 * 0x0000_0000 0x7fff_ffff DDR 2G Cacheable
213 * 0x8000_0000 0xbfff_ffff PCI Express Mem 1G non-cacheable
214 * 0xc000_0000 0xdfff_ffff PCI 512M non-cacheable
215 * 0xe100_0000 0xe3ff_ffff PCI IO range 4M non-cacheable
216 *
217 * Localbus cacheable (TBD)
218 * 0xXXXX_XXXX 0xXXXX_XXXX SRAM YZ M Cacheable
219 *
220 * Localbus non-cacheable
221 * 0xe000_0000 0xe80f_ffff Promjet/free 128M non-cacheable
222 * 0xe800_0000 0xefff_ffff FLASH 128M non-cacheable
223 * 0xffa0_0000 0xffaf_ffff NAND 1M non-cacheable
224 * 0xffdf_0000 0xffdf_7fff PIXIS 32K non-cacheable TLB0
225 * 0xffd0_0000 0xffd0_3fff L1 for stack 16K Cacheable TLB0
226 * 0xffe0_0000 0xffef_ffff CCSR 1M non-cacheable
227 */
229 /*
230 * Local Bus Definitions
231 */
232 #define CONFIG_SYS_FLASH_BASE 0xe0000000 /* start of FLASH 128M */
233 #ifdef CONFIG_PHYS_64BIT
234 #define CONFIG_SYS_FLASH_BASE_PHYS 0xfe0000000ull
235 #else
236 #define CONFIG_SYS_FLASH_BASE_PHYS CONFIG_SYS_FLASH_BASE
237 #endif
239 #define CONFIG_FLASH_BR_PRELIM \
240 (BR_PHYS_ADDR(CONFIG_SYS_FLASH_BASE_PHYS + 0x8000000) | BR_PS_16 | BR_V)
241 #define CONFIG_FLASH_OR_PRELIM 0xf8000ff7
243 #define CONFIG_SYS_BR1_PRELIM (BR_PHYS_ADDR(CONFIG_SYS_FLASH_BASE_PHYS) | BR_PS_16 | BR_V)
244 #define CONFIG_SYS_OR1_PRELIM 0xf8000ff7
246 #define CONFIG_SYS_FLASH_BANKS_LIST {CONFIG_SYS_FLASH_BASE_PHYS + 0x8000000, CONFIG_SYS_FLASH_BASE_PHYS}
247 #define CONFIG_SYS_FLASH_QUIET_TEST
248 #define CONFIG_FLASH_SHOW_PROGRESS 45 /* count down from 45/5: 9..1 */
250 #define CONFIG_SYS_MAX_FLASH_BANKS 2 /* number of banks */
251 #define CONFIG_SYS_MAX_FLASH_SECT 1024 /* sectors per device */
252 #define CONFIG_SYS_FLASH_ERASE_TOUT 60000 /* Flash Erase Timeout (ms) */
253 #define CONFIG_SYS_FLASH_WRITE_TOUT 500 /* Flash Write Timeout (ms) */
255 #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_TEXT_BASE /* start of monitor */
257 #define CONFIG_FLASH_CFI_DRIVER
258 #define CONFIG_SYS_FLASH_CFI
259 #define CONFIG_SYS_FLASH_EMPTY_INFO
260 #define CONFIG_SYS_FLASH_AMD_CHECK_DQ7
262 #define CONFIG_BOARD_EARLY_INIT_R /* call board_early_init_r function */
264 #define CONFIG_HWCONFIG /* enable hwconfig */
265 #define CONFIG_FSL_NGPIXIS /* use common ngPIXIS code */
267 #ifdef CONFIG_FSL_NGPIXIS
268 #define PIXIS_BASE 0xffdf0000 /* PIXIS registers */
269 #ifdef CONFIG_PHYS_64BIT
270 #define PIXIS_BASE_PHYS 0xfffdf0000ull
271 #else
272 #define PIXIS_BASE_PHYS PIXIS_BASE
273 #endif
275 #define CONFIG_SYS_BR3_PRELIM (BR_PHYS_ADDR(PIXIS_BASE_PHYS) | BR_PS_8 | BR_V)
276 #define CONFIG_SYS_OR3_PRELIM 0xffffeff7 /* 32KB but only 4k mapped */
278 #define PIXIS_LBMAP_SWITCH 7
279 #define PIXIS_LBMAP_MASK 0xf0
280 #define PIXIS_LBMAP_SHIFT 4
281 #define PIXIS_LBMAP_ALTBANK 0x20
282 #endif
284 #define CONFIG_SYS_INIT_RAM_LOCK 1
285 #define CONFIG_SYS_INIT_RAM_ADDR 0xffd00000 /* Initial L1 address */
286 #ifdef CONFIG_PHYS_64BIT
287 #define CONFIG_SYS_INIT_RAM_ADDR_PHYS_HIGH 0xf
288 #define CONFIG_SYS_INIT_RAM_ADDR_PHYS_LOW CONFIG_SYS_INIT_RAM_ADDR
289 /* The assembler doesn't like typecast */
290 #define CONFIG_SYS_INIT_RAM_ADDR_PHYS \
291 ((CONFIG_SYS_INIT_RAM_ADDR_PHYS_HIGH * 1ull << 32) | \
292 CONFIG_SYS_INIT_RAM_ADDR_PHYS_LOW)
293 #else
294 #define CONFIG_SYS_INIT_RAM_ADDR_PHYS CONFIG_SYS_INIT_RAM_ADDR /* Initial L1 address */
295 #define CONFIG_SYS_INIT_RAM_ADDR_PHYS_HIGH 0
296 #define CONFIG_SYS_INIT_RAM_ADDR_PHYS_LOW CONFIG_SYS_INIT_RAM_ADDR_PHYS
297 #endif
298 #define CONFIG_SYS_INIT_RAM_SIZE 0x00004000 /* Size of used area in RAM */
300 #define CONFIG_SYS_GBL_DATA_OFFSET (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
301 #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET
303 #define CONFIG_SYS_MONITOR_LEN (256 * 1024) /* Reserve 256 kB for Mon */
304 #define CONFIG_SYS_MALLOC_LEN (1024 * 1024) /* Reserved for malloc */
306 #define CONFIG_SYS_NAND_BASE 0xffa00000
307 #ifdef CONFIG_PHYS_64BIT
308 #define CONFIG_SYS_NAND_BASE_PHYS 0xfffa00000ull
309 #else
310 #define CONFIG_SYS_NAND_BASE_PHYS CONFIG_SYS_NAND_BASE
311 #endif
312 #define CONFIG_SYS_NAND_BASE_LIST { CONFIG_SYS_NAND_BASE,\
313 CONFIG_SYS_NAND_BASE + 0x40000, \
314 CONFIG_SYS_NAND_BASE + 0x80000,\
315 CONFIG_SYS_NAND_BASE + 0xC0000}
316 #define CONFIG_SYS_MAX_NAND_DEVICE 4
317 #define CONFIG_MTD_NAND_VERIFY_WRITE
318 #define CONFIG_CMD_NAND 1
319 #define CONFIG_NAND_FSL_ELBC 1
320 #define CONFIG_SYS_NAND_BLOCK_SIZE (128 * 1024)
322 /* NAND flash config */
323 #define CONFIG_SYS_NAND_BR_PRELIM (BR_PHYS_ADDR(CONFIG_SYS_NAND_BASE_PHYS) \
324 | (2<<BR_DECC_SHIFT) /* Use HW ECC */ \
325 | BR_PS_8 /* Port Size = 8bit */ \
326 | BR_MS_FCM /* MSEL = FCM */ \
327 | BR_V) /* valid */
328 #define CONFIG_SYS_NAND_OR_PRELIM (0xFFFC0000 /* length 256K */ \
329 | OR_FCM_PGS /* Large Page*/ \
330 | OR_FCM_CSCT \
331 | OR_FCM_CST \
332 | OR_FCM_CHT \
333 | OR_FCM_SCY_1 \
334 | OR_FCM_TRLX \
335 | OR_FCM_EHTR)
337 #define CONFIG_SYS_BR0_PRELIM CONFIG_FLASH_BR_PRELIM /* NOR Base Address */
338 #define CONFIG_SYS_OR0_PRELIM CONFIG_FLASH_OR_PRELIM /* NOR Options */
339 #define CONFIG_SYS_BR2_PRELIM CONFIG_SYS_NAND_BR_PRELIM /* NAND Base Address */
340 #define CONFIG_SYS_OR2_PRELIM CONFIG_SYS_NAND_OR_PRELIM /* NAND Options */
342 #define CONFIG_SYS_BR4_PRELIM (BR_PHYS_ADDR(CONFIG_SYS_NAND_BASE_PHYS + 0x40000) \
343 | (2<<BR_DECC_SHIFT) /* Use HW ECC */ \
344 | BR_PS_8 /* Port Size = 8bit */ \
345 | BR_MS_FCM /* MSEL = FCM */ \
346 | BR_V) /* valid */
347 #define CONFIG_SYS_OR4_PRELIM CONFIG_SYS_NAND_OR_PRELIM /* NAND Options */
348 #define CONFIG_SYS_BR5_PRELIM (BR_PHYS_ADDR(CONFIG_SYS_NAND_BASE_PHYS + 0x80000) \
349 | (2<<BR_DECC_SHIFT) /* Use HW ECC */ \
350 | BR_PS_8 /* Port Size = 8bit */ \
351 | BR_MS_FCM /* MSEL = FCM */ \
352 | BR_V) /* valid */
353 #define CONFIG_SYS_OR5_PRELIM CONFIG_SYS_NAND_OR_PRELIM /* NAND Options */
355 #define CONFIG_SYS_BR6_PRELIM (BR_PHYS_ADDR(CONFIG_SYS_NAND_BASE_PHYS + 0xc0000) \
356 | (2<<BR_DECC_SHIFT) /* Use HW ECC */ \
357 | BR_PS_8 /* Port Size = 8bit */ \
358 | BR_MS_FCM /* MSEL = FCM */ \
359 | BR_V) /* valid */
360 #define CONFIG_SYS_OR6_PRELIM CONFIG_SYS_NAND_OR_PRELIM /* NAND Options */
362 /* Serial Port - controlled on board with jumper J8
363 * open - index 2
364 * shorted - index 1
365 */
366 #define CONFIG_CONS_INDEX 1
367 #define CONFIG_SYS_NS16550
368 #define CONFIG_SYS_NS16550_SERIAL
369 #define CONFIG_SYS_NS16550_REG_SIZE 1
370 #define CONFIG_SYS_NS16550_CLK get_bus_freq(0)
372 #define CONFIG_SYS_BAUDRATE_TABLE \
373 {300, 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200}
375 #define CONFIG_SYS_NS16550_COM1 (CONFIG_SYS_CCSRBAR+0x4500)
376 #define CONFIG_SYS_NS16550_COM2 (CONFIG_SYS_CCSRBAR+0x4600)
378 /* Use the HUSH parser */
379 #define CONFIG_SYS_HUSH_PARSER
381 /*
382 * Pass open firmware flat tree
383 */
384 #define CONFIG_OF_LIBFDT 1
385 #define CONFIG_OF_BOARD_SETUP 1
386 #define CONFIG_OF_STDOUT_VIA_ALIAS 1
388 /* I2C */
389 #define CONFIG_FSL_I2C /* Use FSL common I2C driver */
390 #define CONFIG_HARD_I2C /* I2C with hardware support */
391 #define CONFIG_I2C_MULTI_BUS
392 #define CONFIG_SYS_I2C_SPEED 400000 /* I2C speed and slave address */
393 #define CONFIG_SYS_I2C_EEPROM_ADDR 0x57
394 #define CONFIG_SYS_I2C_SLAVE 0x7F
395 #define CONFIG_SYS_I2C_NOPROBES {{0,0x29}}/* Don't probe these addrs */
396 #define CONFIG_SYS_I2C_OFFSET 0x3000
397 #define CONFIG_SYS_I2C2_OFFSET 0x3100
399 /*
400 * I2C2 EEPROM
401 */
402 #define CONFIG_ID_EEPROM
403 #ifdef CONFIG_ID_EEPROM
404 #define CONFIG_SYS_I2C_EEPROM_NXID
405 #endif
406 #define CONFIG_SYS_I2C_EEPROM_ADDR 0x57
407 #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 1
408 #define CONFIG_SYS_EEPROM_BUS_NUM 0
410 /*
411 * eSPI - Enhanced SPI
412 */
413 #define CONFIG_FSL_ESPI
415 #define CONFIG_SPI_FLASH
416 #define CONFIG_SPI_FLASH_SPANSION
418 #define CONFIG_CMD_SF
419 #define CONFIG_SF_DEFAULT_SPEED 10000000
420 #define CONFIG_SF_DEFAULT_MODE SPI_MODE_0
422 /*
423 * General PCI
424 * Memory space is mapped 1-1, but I/O space must start from 0.
425 */
427 /* controller 3, Slot 1, tgtid 3, Base address b000 */
428 #define CONFIG_SYS_PCIE3_NAME "Slot 1"
429 #define CONFIG_SYS_PCIE3_MEM_VIRT 0x80000000
430 #ifdef CONFIG_PHYS_64BIT
431 #define CONFIG_SYS_PCIE3_MEM_BUS 0xe0000000
432 #define CONFIG_SYS_PCIE3_MEM_PHYS 0xc00000000ull
433 #else
434 #define CONFIG_SYS_PCIE3_MEM_BUS 0x80000000
435 #define CONFIG_SYS_PCIE3_MEM_PHYS 0x80000000
436 #endif
437 #define CONFIG_SYS_PCIE3_MEM_SIZE 0x20000000 /* 512M */
438 #define CONFIG_SYS_PCIE3_IO_VIRT 0xffc00000
439 #define CONFIG_SYS_PCIE3_IO_BUS 0x00000000
440 #ifdef CONFIG_PHYS_64BIT
441 #define CONFIG_SYS_PCIE3_IO_PHYS 0xfffc00000ull
442 #else
443 #define CONFIG_SYS_PCIE3_IO_PHYS 0xffc00000
444 #endif
445 #define CONFIG_SYS_PCIE3_IO_SIZE 0x00010000 /* 64k */
447 /* controller 2, direct to uli, tgtid 2, Base address 9000 */
448 #define CONFIG_SYS_PCIE2_NAME "ULI"
449 #define CONFIG_SYS_PCIE2_MEM_VIRT 0xa0000000
450 #ifdef CONFIG_PHYS_64BIT
451 #define CONFIG_SYS_PCIE2_MEM_BUS 0xe0000000
452 #define CONFIG_SYS_PCIE2_MEM_PHYS 0xc20000000ull
453 #else
454 #define CONFIG_SYS_PCIE2_MEM_BUS 0xa0000000
455 #define CONFIG_SYS_PCIE2_MEM_PHYS 0xa0000000
456 #endif
457 #define CONFIG_SYS_PCIE2_MEM_SIZE 0x20000000 /* 512M */
458 #define CONFIG_SYS_PCIE2_IO_VIRT 0xffc10000
459 #define CONFIG_SYS_PCIE2_IO_BUS 0x00000000
460 #ifdef CONFIG_PHYS_64BIT
461 #define CONFIG_SYS_PCIE2_IO_PHYS 0xfffc10000ull
462 #else
463 #define CONFIG_SYS_PCIE2_IO_PHYS 0xffc10000
464 #endif
465 #define CONFIG_SYS_PCIE2_IO_SIZE 0x00010000 /* 64k */
467 /* controller 1, Slot 2, tgtid 1, Base address a000 */
468 #define CONFIG_SYS_PCIE1_NAME "Slot 2"
469 #define CONFIG_SYS_PCIE1_MEM_VIRT 0xc0000000
470 #ifdef CONFIG_PHYS_64BIT
471 #define CONFIG_SYS_PCIE1_MEM_BUS 0xe0000000
472 #define CONFIG_SYS_PCIE1_MEM_PHYS 0xc40000000ull
473 #else
474 #define CONFIG_SYS_PCIE1_MEM_BUS 0xc0000000
475 #define CONFIG_SYS_PCIE1_MEM_PHYS 0xc0000000
476 #endif
477 #define CONFIG_SYS_PCIE1_MEM_SIZE 0x20000000 /* 512M */
478 #define CONFIG_SYS_PCIE1_IO_VIRT 0xffc20000
479 #define CONFIG_SYS_PCIE1_IO_BUS 0x00000000
480 #ifdef CONFIG_PHYS_64BIT
481 #define CONFIG_SYS_PCIE1_IO_PHYS 0xfffc20000ull
482 #else
483 #define CONFIG_SYS_PCIE1_IO_PHYS 0xffc20000
484 #endif
485 #define CONFIG_SYS_PCIE1_IO_SIZE 0x00010000 /* 64k */
487 #if defined(CONFIG_PCI)
489 /*PCIE video card used*/
490 #define VIDEO_IO_OFFSET CONFIG_SYS_PCIE1_IO_VIRT
492 /* video */
493 #undef CONFIG_VIDEO
495 #if defined(CONFIG_VIDEO)
496 #define CONFIG_BIOSEMU
497 #define CONFIG_CFB_CONSOLE
498 #define CONFIG_VIDEO_SW_CURSOR
499 #define CONFIG_VGA_AS_SINGLE_DEVICE
500 #define CONFIG_ATI_RADEON_FB
501 #define CONFIG_VIDEO_LOGO
502 /*#define CONFIG_CONSOLE_CURSOR*/
503 #define CONFIG_SYS_ISA_IO_BASE_ADDRESS VIDEO_IO_OFFSET
504 #endif
506 /* SRIO1 uses the same window as PCIE2 mem window */
507 #define CONFIG_SYS_SRIO1_MEM_VIRT 0xa0000000
508 #ifdef CONFIG_PHYS_64BIT
509 #define CONFIG_SYS_SRIO1_MEM_PHYS 0xc20000000ull
510 #else
511 #define CONFIG_SYS_SRIO1_MEM_PHYS 0xa0000000
512 #endif
513 #define CONFIG_SYS_SRIO1_MEM_SIZE 0x20000000 /* 512M */
515 /* SRIO2 uses the same window as PCIE1 mem window */
516 #define CONFIG_SYS_SRIO2_MEM_VIRT 0xc0000000
517 #ifdef CONFIG_PHYS_64BIT
518 #define CONFIG_SYS_SRIO2_MEM_PHYS 0xc40000000ull
519 #else
520 #define CONFIG_SYS_SRIO2_MEM_PHYS 0xc0000000
521 #endif
522 #define CONFIG_SYS_SRIO2_MEM_SIZE 0x20000000 /* 512M */
524 #define CONFIG_PCI_PNP /* do pci plug-and-play */
525 #define CONFIG_PCI_SCAN_SHOW /* show pci devices on startup */
526 #define CONFIG_DOS_PARTITION
527 #define CONFIG_SCSI_AHCI
529 #ifdef CONFIG_SCSI_AHCI
530 #define CONFIG_SATA_ULI5288
531 #define CONFIG_SYS_SCSI_MAX_SCSI_ID 4
532 #define CONFIG_SYS_SCSI_MAX_LUN 1
533 #define CONFIG_SYS_SCSI_MAX_DEVICE (CONFIG_SYS_SCSI_MAX_SCSI_ID * CONFIG_SYS_SCSI_MAX_LUN)
534 #define CONFIG_SYS_SCSI_MAXDEVICE CONFIG_SYS_SCSI_MAX_DEVICE
535 #endif /* SCSI */
537 #endif /* CONFIG_PCI */
540 #if defined(CONFIG_TSEC_ENET)
542 #define CONFIG_MII 1 /* MII PHY management */
543 #define CONFIG_MII_DEFAULT_TSEC 1 /* Allow unregistered phys */
544 #define CONFIG_TSEC1 1
545 #define CONFIG_TSEC1_NAME "eTSEC1"
546 #define CONFIG_TSEC2 1
547 #define CONFIG_TSEC2_NAME "eTSEC2"
548 #define CONFIG_TSEC3 1
549 #define CONFIG_TSEC3_NAME "eTSEC3"
551 #define CONFIG_FSL_SGMII_RISER 1
552 #define SGMII_RISER_PHY_OFFSET 0x1b
554 #ifdef CONFIG_FSL_SGMII_RISER
555 #define CONFIG_SYS_TBIPA_VALUE 0x10 /* avoid conflict with eTSEC4 paddr */
556 #endif
558 #define TSEC1_PHY_ADDR 0
559 #define TSEC2_PHY_ADDR 1
560 #define TSEC3_PHY_ADDR 2
562 #define TSEC1_FLAGS (TSEC_GIGABIT | TSEC_REDUCED)
563 #define TSEC2_FLAGS (TSEC_GIGABIT | TSEC_REDUCED)
564 #define TSEC3_FLAGS (TSEC_GIGABIT | TSEC_REDUCED)
566 #define TSEC1_PHYIDX 0
567 #define TSEC2_PHYIDX 0
568 #define TSEC3_PHYIDX 0
570 #define CONFIG_ETHPRIME "eTSEC1"
572 #define CONFIG_PHY_GIGE 1 /* Include GbE speed/duplex detection */
573 #endif /* CONFIG_TSEC_ENET */
575 /*
576 * Environment
577 */
578 #if defined(CONFIG_SDCARD)
579 #define CONFIG_ENV_IS_IN_MMC
580 #define CONFIG_FSL_FIXED_MMC_LOCATION
581 #define CONFIG_ENV_SIZE 0x2000
582 #define CONFIG_SYS_MMC_ENV_DEV 0
583 #elif defined(CONFIG_SPIFLASH)
584 #define CONFIG_ENV_IS_IN_SPI_FLASH
585 #define CONFIG_ENV_SPI_BUS 0
586 #define CONFIG_ENV_SPI_CS 0
587 #define CONFIG_ENV_SPI_MAX_HZ 10000000
588 #define CONFIG_ENV_SPI_MODE 0
589 #define CONFIG_ENV_SIZE 0x2000 /* 8KB */
590 #define CONFIG_ENV_OFFSET 0x100000 /* 1MB */
591 #define CONFIG_ENV_SECT_SIZE 0x10000
592 #else
593 #define CONFIG_ENV_IS_IN_FLASH 1
594 #if CONFIG_SYS_MONITOR_BASE > 0xfff80000
595 #define CONFIG_ENV_ADDR 0xfff80000
596 #else
597 #define CONFIG_ENV_ADDR (CONFIG_SYS_MONITOR_BASE - CONFIG_ENV_SECT_SIZE)
598 #endif
599 #define CONFIG_ENV_SIZE 0x2000
600 #define CONFIG_ENV_SECT_SIZE 0x20000 /* 128K (one sector) */
601 #endif
603 #define CONFIG_LOADS_ECHO 1 /* echo on for serial download */
604 #define CONFIG_SYS_LOADS_BAUD_CHANGE 1 /* allow baudrate change */
606 /*
607 * Command line configuration.
608 */
609 #include <config_cmd_default.h>
611 #define CONFIG_CMD_IRQ
612 #define CONFIG_CMD_PING
613 #define CONFIG_CMD_I2C
614 #define CONFIG_CMD_MII
615 #define CONFIG_CMD_ELF
616 #define CONFIG_CMD_IRQ
617 #define CONFIG_CMD_SETEXPR
618 #define CONFIG_CMD_REGINFO
620 #if defined(CONFIG_PCI)
621 #define CONFIG_CMD_PCI
622 #define CONFIG_CMD_NET
623 #define CONFIG_CMD_SCSI
624 #define CONFIG_CMD_EXT2
625 #endif
627 /*
628 * USB
629 */
630 #define CONFIG_HAS_FSL_DR_USB
631 #ifdef CONFIG_HAS_FSL_DR_USB
632 #define CONFIG_USB_EHCI
634 #ifdef CONFIG_USB_EHCI
635 #define CONFIG_CMD_USB
636 #define CONFIG_USB_STORAGE
637 #define CONFIG_USB_EHCI_FSL
638 #define CONFIG_EHCI_HCD_INIT_AFTER_RESET
639 #endif
640 #endif
642 /*
643 * SDHC/MMC
644 */
645 #define CONFIG_MMC
647 #ifdef CONFIG_MMC
648 #define CONFIG_FSL_ESDHC
649 #define CONFIG_SYS_FSL_ESDHC_ADDR CONFIG_SYS_MPC85xx_ESDHC_ADDR
650 #define CONFIG_CMD_MMC
651 #define CONFIG_GENERIC_MMC
652 #endif
654 #if defined(CONFIG_MMC) || defined(CONFIG_USB_EHCI)
655 #define CONFIG_CMD_EXT2
656 #define CONFIG_CMD_FAT
657 #define CONFIG_DOS_PARTITION
658 #endif
660 /*
661 * Miscellaneous configurable options
662 */
663 #define CONFIG_SYS_LONGHELP /* undef to save memory */
664 #define CONFIG_CMDLINE_EDITING /* Command-line editing */
665 #define CONFIG_AUTO_COMPLETE /* add autocompletion support */
666 #define CONFIG_SYS_LOAD_ADDR 0x2000000 /* default load address */
667 #define CONFIG_SYS_PROMPT "=> " /* Monitor Command Prompt */
668 #if defined(CONFIG_CMD_KGDB)
669 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */
670 #else
671 #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
672 #endif
673 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16) /* Print Buffer Size */
674 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
675 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
676 #define CONFIG_SYS_HZ 1000 /* decrementer freq: 1ms ticks */
678 /*
679 * For booting Linux, the board info and command line data
680 * have to be in the first 64 MB of memory, since this is
681 * the maximum mapped by the Linux kernel during initialization.
682 */
683 #define CONFIG_SYS_BOOTMAPSZ (64 << 20) /* Initial Memory map for Linux*/
684 #define CONFIG_SYS_BOOTM_LEN (64 << 20) /* Increase max gunzip size */
686 #if defined(CONFIG_CMD_KGDB)
687 #define CONFIG_KGDB_BAUDRATE 230400 /* speed to run kgdb serial port */
688 #define CONFIG_KGDB_SER_INDEX 2 /* which serial port to use */
689 #endif
691 /*
692 * Environment Configuration
693 */
695 /* The mac addresses for all ethernet interface */
696 #if defined(CONFIG_TSEC_ENET)
697 #define CONFIG_HAS_ETH0
698 #define CONFIG_HAS_ETH1
699 #define CONFIG_HAS_ETH2
700 #endif
702 #define CONFIG_IPADDR 192.168.1.254
704 #define CONFIG_HOSTNAME unknown
705 #define CONFIG_ROOTPATH "/opt/nfsroot"
706 #define CONFIG_BOOTFILE "uImage"
707 #define CONFIG_UBOOTPATH u-boot.bin /* U-Boot image on TFTP server */
709 #define CONFIG_SERVERIP 192.168.1.1
710 #define CONFIG_GATEWAYIP 192.168.1.1
711 #define CONFIG_NETMASK 255.255.255.0
713 /* default location for tftp and bootm */
714 #define CONFIG_LOADADDR 1000000
716 #define CONFIG_BOOTDELAY 10 /* -1 disables auto-boot */
718 #define CONFIG_BAUDRATE 115200
720 #define CONFIG_EXTRA_ENV_SETTINGS \
721 "perf_mode=performance\0" \
722 "hwconfig=fsl_ddr:ctlr_intlv=bank,bank_intlv=cs0_cs1;" \
723 "usb1:dr_mode=host,phy_type=ulpi\0" \
724 "netdev=eth0\0" \
725 "uboot=" __stringify(CONFIG_UBOOTPATH) "\0" \
726 "tftpflash=tftpboot $loadaddr $uboot; " \
727 "protect off " __stringify(CONFIG_SYS_TEXT_BASE) " +$filesize; " \
728 "erase " __stringify(CONFIG_SYS_TEXT_BASE) " +$filesize; " \
729 "cp.b $loadaddr " __stringify(CONFIG_SYS_TEXT_BASE) " $filesize; " \
730 "protect on " __stringify(CONFIG_SYS_TEXT_BASE) " +$filesize; " \
731 "cmp.b $loadaddr " __stringify(CONFIG_SYS_TEXT_BASE) " $filesize\0" \
732 "satabootcmd=setenv bootargs root=/dev/$bdev rw " \
733 "console=$consoledev,$baudrate $othbootargs;" \
734 "tftp $loadaddr $bootfile;" \
735 "tftp $fdtaddr $fdtfile;" \
736 "bootm $loadaddr - $fdtaddr" \
737 "consoledev=ttyS0\0" \
738 "ramdiskaddr=2000000\0" \
739 "ramdiskfile=p2020ds/ramdisk.uboot\0" \
740 "fdtaddr=c00000\0" \
741 "othbootargs=cache-sram-size=0x10000\0" \
742 "fdtfile=p2020ds/p2020ds.dtb\0" \
743 "bdev=sda3\0" \
744 "partition=scsi 0:0\0"
746 #define CONFIG_HDBOOT \
747 "setenv bootargs root=/dev/$bdev rw " \
748 "console=$consoledev,$baudrate $othbootargs;" \
749 "ext2load $partition $loadaddr $bootfile;" \
750 "ext2load $partition $fdtaddr $fdtfile;" \
751 "bootm $loadaddr - $fdtaddr"
753 #define CONFIG_NFSBOOTCOMMAND \
754 "setenv bootargs root=/dev/nfs rw " \
755 "nfsroot=$serverip:$rootpath " \
756 "ip=$ipaddr:$serverip:$gatewayip:$netmask:$hostname:$netdev:off " \
757 "console=$consoledev,$baudrate $othbootargs;" \
758 "tftp $loadaddr $bootfile;" \
759 "tftp $fdtaddr $fdtfile;" \
760 "bootm $loadaddr - $fdtaddr"
762 #define CONFIG_RAMBOOTCOMMAND \
763 "setenv bootargs root=/dev/ram rw " \
764 "console=$consoledev,$baudrate $othbootargs;" \
765 "tftp $ramdiskaddr $ramdiskfile;" \
766 "tftp $loadaddr $bootfile;" \
767 "tftp $fdtaddr $fdtfile;" \
768 "bootm $loadaddr $ramdiskaddr $fdtaddr"
770 #define CONFIG_BOOTCOMMAND CONFIG_HDBOOT
772 #endif /* __CONFIG_H */