1 /*
2 * (C) Copyright 2001-2004
3 * Stefan Roese, esd gmbh germany, stefan.roese@esd-electronics.com
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #ifndef __CONFIG_H
25 #define __CONFIG_H
27 /*
28 * High Level Configuration Options
29 */
31 #define CONFIG_405GP 1 /* This is a PPC405 CPU */
32 #define CONFIG_4xx 1 /* ...member of PPC4xx family */
33 #define CONFIG_PMC405 1 /* ...on a PMC405 board */
35 #define CONFIG_SYS_TEXT_BASE 0xFFF80000
37 #define CONFIG_BOARD_EARLY_INIT_F 1 /* call board_early_init_f() */
38 #define CONFIG_MISC_INIT_R 1 /* call misc_init_r() */
40 #define CONFIG_SYS_CLK_FREQ 33330000 /* external frequency to pll */
42 #define CONFIG_BAUDRATE 9600
43 #define CONFIG_BOOTDELAY 3 /* autoboot after 3 seconds */
45 /* Only interrupt boot if space is pressed. */
46 #define CONFIG_AUTOBOOT_KEYED 1
47 #define CONFIG_AUTOBOOT_PROMPT \
48 "Press SPACE to abort autoboot in %d seconds\n", bootdelay
49 #undef CONFIG_AUTOBOOT_DELAY_STR
50 #define CONFIG_AUTOBOOT_STOP_STR " "
52 #undef CONFIG_BOOTARGS
53 #undef CONFIG_BOOTCOMMAND
55 #define CONFIG_PREBOOT /* enable preboot variable */
57 #define CFG_BOOTM_LEN 0x1000000 /* support booting of huge images */
59 #define CONFIG_LOADS_ECHO 1 /* echo on for serial download */
60 #define CONFIG_SYS_LOADS_BAUD_CHANGE 1 /* allow baudrate change */
62 #undef CONFIG_HAS_ETH1
64 #define CONFIG_PPC4xx_EMAC
65 #define CONFIG_MII 1 /* MII PHY management */
66 #define CONFIG_PHY_ADDR 0 /* PHY address */
67 #define CONFIG_LXT971_NO_SLEEP 1 /* disable sleep mode in LXT971 */
68 #define CONFIG_RESET_PHY_R 1 /* use reset_phy() */
70 /*
71 * BOOTP options
72 */
73 #define CONFIG_BOOTP_BOOTFILESIZE
74 #define CONFIG_BOOTP_BOOTPATH
75 #define CONFIG_BOOTP_GATEWAY
76 #define CONFIG_BOOTP_HOSTNAME
78 /*
79 * Command line configuration.
80 */
81 #include <config_cmd_default.h>
83 #define CONFIG_CMD_BSP
84 #define CONFIG_CMD_PCI
85 #define CONFIG_CMD_IRQ
86 #define CONFIG_CMD_ELF
87 #define CONFIG_CMD_DATE
88 #define CONFIG_CMD_JFFS2
89 #define CONFIG_CMD_MII
90 #define CONFIG_CMD_I2C
91 #define CONFIG_CMD_PING
92 #define CONFIG_CMD_UNIVERSE
93 #define CONFIG_CMD_EEPROM
95 #define CONFIG_MAC_PARTITION
96 #define CONFIG_DOS_PARTITION
98 #undef CONFIG_WATCHDOG /* watchdog disabled */
100 #define CONFIG_RTC_MC146818 /* DS1685 is MC146818 compatible */
101 #define CONFIG_SYS_RTC_REG_BASE_ADDR 0xF0000500 /* RTC Base Address */
103 #define CONFIG_SDRAM_BANK0 1 /* init onboard SDRAM bank 0 */
105 /*
106 * Miscellaneous configurable options
107 */
108 #define CONFIG_SYS_LONGHELP /* undef to save memory */
109 #define CONFIG_SYS_PROMPT "=> " /* Monitor Command Prompt */
111 #undef CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
113 #if defined(CONFIG_CMD_KGDB)
114 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */
115 #else
116 #define CONFIG_SYS_CBSIZE 512 /* Console I/O Buffer Size */
117 #endif
118 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
119 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
120 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Sz */
122 #define CONFIG_SYS_DEVICE_NULLDEV 1 /* include nulldev device */
124 #define CONFIG_SYS_CONSOLE_INFO_QUIET 1 /* don't print console info */
126 #define CONFIG_AUTO_COMPLETE 1 /* add autocompletion support */
128 #define CONFIG_SYS_MEMTEST_START 0x0400000 /* memtest works on */
129 #define CONFIG_SYS_MEMTEST_END 0x0C00000 /* 4 ... 12 MB in DRAM */
131 #define CONFIG_CONS_INDEX 1 /* Use UART0 */
132 #define CONFIG_SYS_NS16550
133 #define CONFIG_SYS_NS16550_SERIAL
134 #define CONFIG_SYS_NS16550_REG_SIZE 1
135 #define CONFIG_SYS_NS16550_CLK get_serial_clock()
137 #undef CONFIG_SYS_EXT_SERIAL_CLOCK /* no external serial clock */
138 #define CONFIG_SYS_BASE_BAUD 806400
140 /* The following table includes the supported baudrates */
141 #define CONFIG_SYS_BAUDRATE_TABLE \
142 {300, 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200}
144 #define CONFIG_SYS_LOAD_ADDR 0x100000 /* default load address */
145 #define CONFIG_SYS_EXTBDINFO 1 /* To use extended board_into (bd_t) */
147 #define CONFIG_SYS_HZ 1000 /* decrementer freq: 1 ms ticks */
149 #define CONFIG_CMDLINE_EDITING 1 /* add command line history */
150 #define CONFIG_LOOPW 1 /* enable loopw command */
152 #define CONFIG_ZERO_BOOTDELAY_CHECK /* check for keypress on bootdelay==0 */
154 #define CONFIG_VERSION_VARIABLE 1 /* include version env variable */
156 #define CONFIG_SYS_RX_ETH_BUFFER 16
158 /*
159 * PCI stuff
160 */
161 #define PCI_HOST_ADAPTER 0 /* configure as pci adapter */
162 #define PCI_HOST_FORCE 1 /* configure as pci host */
163 #define PCI_HOST_AUTO 2 /* detected via arbiter enable */
165 #define CONFIG_PCI /* include pci support */
166 #define CONFIG_PCI_HOST PCI_HOST_AUTO /* select pci host function */
167 #define CONFIG_PCI_PNP /* do pci plug-and-play */
168 /* resource configuration */
170 #define CONFIG_PCI_SCAN_SHOW /* print pci devices @ startup */
172 #define CONFIG_PCI_CONFIG_HOST_BRIDGE 1 /* don't skip host bridge config */
174 #define CONFIG_SYS_PCI_SUBSYS_VENDORID 0x12FE /* PCI Vendor ID: esd gmbh */
175 #define CONFIG_SYS_PCI_SUBSYS_DEVICEID_NONMONARCH 0x0408 /* PCI Device ID */
176 #define CONFIG_SYS_PCI_SUBSYS_DEVICEID_MONARCH 0x0409 /* PCI Device ID */
177 #define CONFIG_SYS_PCI_SUBSYS_DEVICEID pmc405_pci_subsys_deviceid()
179 #define CONFIG_SYS_PCI_CLASSCODE 0x0b20 /* Processor/PPC */
181 #define CONFIG_SYS_PCI_PTM1LA (bd->bi_memstart) /* point to sdram */
182 #define CONFIG_SYS_PCI_PTM1MS (~(bd->bi_memsize - 1) | 1) /* memsize, enable */
183 #define CONFIG_SYS_PCI_PTM1PCI 0x00000000 /* Host: use this pci address */
184 #define CONFIG_SYS_PCI_PTM2LA 0xef000000 /* point to internal regs */
185 #define CONFIG_SYS_PCI_PTM2MS 0xff000001 /* 16MB, enable */
186 #define CONFIG_SYS_PCI_PTM2PCI 0x00000000 /* Host: use this pci address */
188 #define CONFIG_PCI_4xx_PTM_OVERWRITE 1 /* overwrite PTMx settings by env */
190 /*
191 * Start addresses for the final memory configuration
192 * (Set up by the startup code)
193 * Please note that CONFIG_SYS_SDRAM_BASE _must_ start at 0
194 */
195 #define CONFIG_SYS_SDRAM_BASE 0x00000000
196 #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_TEXT_BASE
197 #define CONFIG_SYS_MONITOR_LEN (~(CONFIG_SYS_TEXT_BASE) + 1)
198 #define CONFIG_SYS_MALLOC_LEN (128 * 1024) /* 128 kB for malloc() */
200 #define CONFIG_PRAM 0 /* use pram variable to overwrite */
202 /*
203 * For booting Linux, the board info and command line data
204 * have to be in the first 8 MB of memory, since this is
205 * the maximum mapped by the Linux kernel during initialization.
206 */
207 #define CONFIG_SYS_BOOTMAPSZ (8 << 20) /* Initial Memory map for Linux */
209 /*
210 * FLASH organization
211 */
212 #define CONFIG_SYS_FLASH_BASE 0xFE000000
213 #define CONFIG_SYS_FLASH_INCREMENT 0x01000000
215 #define CONFIG_SYS_FLASH_CFI 1 /* Flash is CFI conformant */
216 #define CONFIG_FLASH_CFI_DRIVER 1 /* Use the common driver */
217 #define CONFIG_SYS_FLASH_PROTECTION 1 /* don't use hardware protection */
218 #define CONFIG_SYS_FLASH_AUTOPROTECT_LIST {{0xfff80000, 0x80000}}
219 #define CONFIG_SYS_FLASH_USE_BUFFER_WRITE 1 /* use buffered writes (faster) */
220 #define CONFIG_SYS_MAX_FLASH_BANKS 2 /* max num of flash banks */
221 #define CONFIG_SYS_FLASH_BANKS_LIST {CONFIG_SYS_FLASH_BASE, \
222 CONFIG_SYS_FLASH_BASE + CONFIG_SYS_FLASH_INCREMENT}
223 #define CONFIG_SYS_MAX_FLASH_SECT 128 /* max num of sects on one chip */
224 #define CONFIG_SYS_FLASH_EMPTY_INFO /* print 'E' for empty sector on fli */
226 /*
227 * Environment Variable setup
228 */
229 #define CONFIG_ENV_IS_IN_EEPROM 1 /* use EEPROM for environment vars */
231 /* environment starts at the beginning of the EEPROM */
232 #define CONFIG_ENV_OFFSET 0x000
233 #define CONFIG_ENV_SIZE 0x800 /* 2048 bytes may be used for env vars */
235 #define CONFIG_SYS_NVRAM_BASE_ADDR 0xF0000500 /* NVRAM base address */
236 #define CONFIG_SYS_NVRAM_SIZE 242 /* NVRAM size */
238 /*
239 * I2C EEPROM (CAT24WC16) for environment
240 */
241 #define CONFIG_HARD_I2C /* I2c with hardware support */
242 #define CONFIG_PPC4XX_I2C /* use PPC4xx driver */
243 #define CONFIG_SYS_I2C_SPEED 100000 /* I2C speed and slave address */
244 #define CONFIG_SYS_I2C_SLAVE 0x7F
246 #define CONFIG_SYS_I2C_EEPROM_ADDR 0x50 /* EEPROM CAT24W16 */
247 #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 1 /* Bytes of address */
248 /* mask of address bits that overflow into the "EEPROM chip address" */
249 #define CONFIG_SYS_I2C_EEPROM_ADDR_OVERFLOW 0x07
250 #define CONFIG_SYS_EEPROM_PAGE_WRITE_BITS 4 /* The Catalyst CAT24W16 has */
251 /* 16 byte page write mode using*/
252 /* last 4 bits of the address */
254 #define CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS 10 /* and takes up to 10 msec */
256 /*
257 * External Bus Controller (EBC) Setup
258 */
259 #define FLASH0_BA 0xFF000000 /* FLASH 0 Base Address */
260 #define FLASH1_BA 0xFE000000 /* FLASH 1 Base Address */
261 #define CAN_BA 0xF0000000 /* CAN Base Addres */
262 #define RTC_BA 0xF0000500 /* RTC Base Address */
263 #define NVRAM_BA 0xF0200000 /* NVRAM Base Address */
265 /* Memory Bank 0 (Flash Bank 0) initialization */
266 #define CONFIG_SYS_EBC_PB0AP 0x92015480
267 /* BAS=0xFF0,BS=16MB,BU=R/W,BW=16bit */
268 #define CONFIG_SYS_EBC_PB0CR (FLASH0_BA | 0x9A000)
270 /* Memory Bank 1 (Flash Bank 1) initialization */
271 #define CONFIG_SYS_EBC_PB1AP 0x92015480
272 /* BAS=0xFE0,BS=16MB,BU=R/W,BW=16bit*/
273 #define CONFIG_SYS_EBC_PB1CR (FLASH1_BA | 0x9A000)
275 /* Memory Bank 2 (CAN0, 1, RTC) initialization */
276 /* TWT=5,TH=2,CSN=0,OEN=0,WBN=0,WBF=0 */
277 #define CONFIG_SYS_EBC_PB2AP 0x03000440
278 /* BAS=0xF00,BS=1MB,BU=R/W,BW=8bit */
279 #define CONFIG_SYS_EBC_PB2CR (CAN_BA | 0x18000)
281 /* Memory Bank 3 -> unused */
283 /* Memory Bank 4 (NVRAM) initialization */
284 /* TWT=5,TH=2,CSN=0,OEN=0,WBN=0,WBF=0 */
285 #define CONFIG_SYS_EBC_PB4AP 0x03000440
286 /* BAS=0xF00,BS=1MB,BU=R/W,BW=8bit */
287 #define CONFIG_SYS_EBC_PB4CR (NVRAM_BA | 0x18000)
289 /*
290 * FPGA stuff
291 */
292 /* FPGA program pin configuration */
293 #define CONFIG_SYS_FPGA_PRG 0x04000000 /* JTAG TMS pin (output) */
294 #define CONFIG_SYS_FPGA_CLK 0x02000000 /* JTAG TCK pin (output) */
295 #define CONFIG_SYS_FPGA_DATA 0x01000000 /* JTAG TDO pin (output) */
296 #define CONFIG_SYS_FPGA_INIT 0x00010000 /* unused (ppc input) */
297 #define CONFIG_SYS_FPGA_DONE 0x00008000 /* JTAG TDI pin (input) */
299 /* pass Ethernet MAC to VxWorks */
300 #define CONFIG_SYS_VXWORKS_MAC_PTR 0x00000000
302 /*
303 * GPIOs
304 */
305 #define CONFIG_SYS_VPEN (0x80000000 >> 3) /* GPIO3 */
306 #define CONFIG_SYS_NONMONARCH (0x80000000 >> 14) /* GPIO14 */
307 #define CONFIG_SYS_XEREADY (0x80000000 >> 15) /* GPIO15 */
308 #define CONFIG_SYS_INTA_FAKE (0x80000000 >> 19) /* GPIO19 */
309 #define CONFIG_SYS_SELF_RST (0x80000000 >> 21) /* GPIO21 */
310 #define CONFIG_SYS_REV1_2 (0x80000000 >> 23) /* GPIO23 */
312 /*
313 * Definitions for initial stack pointer and data area (in data cache)
314 */
316 /* use on chip memory (OCM) for temperary stack until sdram is tested */
317 #define CONFIG_SYS_TEMP_STACK_OCM 1
319 /* On Chip Memory location */
320 #define CONFIG_SYS_OCM_DATA_ADDR 0xF8000000
321 #define CONFIG_SYS_OCM_DATA_SIZE 0x1000
323 /* inside of SDRAM */
324 #define CONFIG_SYS_INIT_RAM_ADDR CONFIG_SYS_OCM_DATA_ADDR
326 /* End of used area in RAM */
327 #define CONFIG_SYS_INIT_RAM_SIZE CONFIG_SYS_OCM_DATA_SIZE
329 #define CONFIG_SYS_GBL_DATA_OFFSET (CONFIG_SYS_INIT_RAM_SIZE - \
330 GENERATED_GBL_DATA_SIZE)
331 #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET
333 #define CONFIG_OF_LIBFDT
334 #define CONFIG_OF_BOARD_SETUP
336 #endif /* __CONFIG_H */