]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/configs/RPXlite.h
Merge remote-tracking branch 'u-boot-ti/master'
[glsdk/glsdk-u-boot.git] / include / configs / RPXlite.h
1 /*
2  * (C) Copyright 2000
3  * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4  *
5  * See file CREDITS for list of people who contributed to this
6  * project.
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License as
10  * published by the Free Software Foundation; either version 2 of
11  * the License, or (at your option) any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21  * MA 02111-1307 USA
22  */
24 /* Yoo. Jonghoon, IPone, yooth@ipone.co.kr
25  * U-Boot port on RPXlite board
26  */
28 #ifndef __CONFIG_H
29 #define __CONFIG_H
31 #define RPXLite_50MHz
33 /*
34  * High Level Configuration Options
35  * (easy to change)
36  */
38 #undef CONFIG_MPC860
39 #define CONFIG_MPC850           1       /* This is a MPC850 CPU         */
40 #define CONFIG_RPXLITE          1
42 #define CONFIG_SYS_TEXT_BASE    0xfff00000
44 #define CONFIG_8xx_CONS_SMC1    1       /* Console is on SMC1           */
45 #undef  CONFIG_8xx_CONS_SMC2
46 #undef  CONFIG_8xx_CONS_NONE
47 #define CONFIG_BAUDRATE         9600    /* console baudrate = 9600bps   */
48 #if 0
49 #define CONFIG_BOOTDELAY        -1      /* autoboot disabled            */
50 #else
51 #define CONFIG_BOOTDELAY        5       /* autoboot after 5 seconds     */
52 #endif
54 #undef  CONFIG_BOOTARGS
55 #define CONFIG_BOOTCOMMAND                                                      \
56         "bootp; "                                                               \
57         "setenv bootargs root=/dev/nfs rw nfsroot=${serverip}:${rootpath} "     \
58         "ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}:${hostname}::off; "   \
59         "bootm"
61 #define CONFIG_LOADS_ECHO       1       /* echo on for serial download  */
62 #undef  CONFIG_SYS_LOADS_BAUD_CHANGE            /* don't allow baudrate change  */
64 #define CONFIG_BZIP2            /* Include support for bzip2 compressed images  */
65 #undef  CONFIG_WATCHDOG                 /* watchdog disabled            */
67 /*
68  * BOOTP options
69  */
70 #define CONFIG_BOOTP_SUBNETMASK
71 #define CONFIG_BOOTP_GATEWAY
72 #define CONFIG_BOOTP_HOSTNAME
73 #define CONFIG_BOOTP_BOOTPATH
74 #define CONFIG_BOOTP_BOOTFILESIZE
77 /*
78  * Command line configuration.
79  */
80 #include <config_cmd_default.h>
83 /*
84  * Miscellaneous configurable options
85  */
86 #define CONFIG_SYS_LONGHELP                     /* undef to save memory         */
87 #define CONFIG_SYS_PROMPT       "=> "           /* Monitor Command Prompt       */
88 #if defined(CONFIG_CMD_KGDB)
89 #define CONFIG_SYS_CBSIZE       1024            /* Console I/O Buffer Size      */
90 #else
91 #define CONFIG_SYS_CBSIZE       256             /* Console I/O Buffer Size      */
92 #endif
93 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16) /* Print Buffer Size */
94 #define CONFIG_SYS_MAXARGS      16              /* max number of command args   */
95 #define CONFIG_SYS_BARGSIZE     CONFIG_SYS_CBSIZE       /* Boot Argument Buffer Size    */
97 #define CONFIG_SYS_MEMTEST_START        0x00400000      /* memtest works on     */
98 #define CONFIG_SYS_MEMTEST_END          0x00C00000      /* 4 ... 12 MB in DRAM  */
100 #define CONFIG_SYS_RESET_ADDRESS        0x09900000
102 #define CONFIG_SYS_LOAD_ADDR            0x400000        /* default load address */
104 #define CONFIG_SYS_HZ                   1000            /* decrementer freq: 1 ms ticks */
106 /*
107  * Low Level Configuration Settings
108  * (address mappings, register initial values, etc.)
109  * You should know what you are doing if you make changes here.
110  */
111 /*-----------------------------------------------------------------------
112  * Internal Memory Mapped Register
113  */
114 #define CONFIG_SYS_IMMR         0xFA200000
116 /*-----------------------------------------------------------------------
117  * Definitions for initial stack pointer and data area (in DPRAM)
118  */
119 #define CONFIG_SYS_INIT_RAM_ADDR        CONFIG_SYS_IMMR
120 #define CONFIG_SYS_INIT_RAM_SIZE        0x2F00  /* Size of used area in DPRAM   */
121 #define CONFIG_SYS_GBL_DATA_OFFSET      (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
122 #define CONFIG_SYS_INIT_SP_OFFSET       CONFIG_SYS_GBL_DATA_OFFSET
124 /*-----------------------------------------------------------------------
125  * Start addresses for the final memory configuration
126  * (Set up by the startup code)
127  * Please note that CONFIG_SYS_SDRAM_BASE _must_ start at 0
128  */
129 #define CONFIG_SYS_SDRAM_BASE           0x00000000
130 #define CONFIG_SYS_FLASH_BASE           0xFFC00000
131 #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_TEXT_BASE
132 #define CONFIG_SYS_MONITOR_LEN          (256 << 10)     /* Reserve 256 kB for Monitor   */
133 #ifdef CONFIG_BZIP2
134 #define CONFIG_SYS_MALLOC_LEN           (4096 << 10)    /* Reserve ~4 MB for malloc()   */
135 #else
136 #define CONFIG_SYS_MALLOC_LEN           (128 << 10)     /* Reserve 128 KB for malloc()  */
137 #endif /* CONFIG_BZIP2 */
139 /*
140  * For booting Linux, the board info and command line data
141  * have to be in the first 8 MB of memory, since this is
142  * the maximum mapped by the Linux kernel during initialization.
143  */
144 #define CONFIG_SYS_BOOTMAPSZ            (8 << 20)       /* Initial Memory map for Linux */
146 /*-----------------------------------------------------------------------
147  * FLASH organization
148  */
149 #define CONFIG_SYS_MAX_FLASH_BANKS      1       /* max number of memory banks           */
150 #define CONFIG_SYS_MAX_FLASH_SECT       19      /* max number of sectors on one chip    */
152 #define CONFIG_SYS_FLASH_ERASE_TOUT     120000  /* Timeout for Flash Erase (in ms)      */
153 #define CONFIG_SYS_FLASH_WRITE_TOUT     500     /* Timeout for Flash Write (in ms)      */
155 #define CONFIG_SYS_DIRECT_FLASH_TFTP
157 #define CONFIG_ENV_IS_IN_FLASH  1
158 #define CONFIG_ENV_SECT_SIZE    0x40000 /* We use one complete sector           */
159 #define CONFIG_ENV_ADDR         (CONFIG_SYS_MONITOR_BASE + CONFIG_SYS_MONITOR_LEN)
161 #define CONFIG_ENV_OVERWRITE
163 /*-----------------------------------------------------------------------
164  * Cache Configuration
165  */
166 #define CONFIG_SYS_CACHELINE_SIZE       16      /* For all MPC8xx CPUs                  */
167 #if defined(CONFIG_CMD_KGDB)
168 #define CONFIG_SYS_CACHELINE_SHIFT      4       /* log base 2 of the above value        */
169 #endif
171 /*-----------------------------------------------------------------------
172  * SYPCR - System Protection Control                            11-9
173  * SYPCR can only be written once after reset!
174  *-----------------------------------------------------------------------
175  * Software & Bus Monitor Timer max, Bus Monitor enable, SW Watchdog freeze
176  */
177 #if defined(CONFIG_WATCHDOG)
178 #define CONFIG_SYS_SYPCR        (SYPCR_SWTC | SYPCR_BMT | SYPCR_BME | SYPCR_SWF | \
179                          SYPCR_SWE  | SYPCR_SWRI| SYPCR_SWP)
180 #else
181 #define CONFIG_SYS_SYPCR        (SYPCR_SWTC | 0x00000600 | SYPCR_BME | SYPCR_SWF | SYPCR_SWP)
182 #endif
184 /*-----------------------------------------------------------------------
185  * SIUMCR - SIU Module Configuration                            11-6
186  *-----------------------------------------------------------------------
187  * PCMCIA config., multi-function pin tri-state
188  */
189 #define CONFIG_SYS_SIUMCR       (SIUMCR_MLRC10)
191 /*-----------------------------------------------------------------------
192  * TBSCR - Time Base Status and Control                         11-26
193  *-----------------------------------------------------------------------
194  * Clear Reference Interrupt Status, Timebase freezing enabled
195  */
196 #define CONFIG_SYS_TBSCR        (TBSCR_REFA | TBSCR_REFB | TBSCR_TBF | TBSCR_TBE)
198 /*-----------------------------------------------------------------------
199  * RTCSC - Real-Time Clock Status and Control Register          11-27
200  *-----------------------------------------------------------------------
201  */
202 /*%%%#define CONFIG_SYS_RTCSC   (RTCSC_SEC | RTCSC_ALR | RTCSC_RTF| RTCSC_RTE) */
203 #define CONFIG_SYS_RTCSC        (RTCSC_SEC | RTCSC_RTE)
205 /*-----------------------------------------------------------------------
206  * PISCR - Periodic Interrupt Status and Control                11-31
207  *-----------------------------------------------------------------------
208  * Clear Periodic Interrupt Status, Interrupt Timer freezing enabled
209  */
210 #define CONFIG_SYS_PISCR (PISCR_PS | PISCR_PITF)
212 /*-----------------------------------------------------------------------
213  * PLPRCR - PLL, Low-Power, and Reset Control Register          15-30
214  *-----------------------------------------------------------------------
215  * Reset PLL lock status sticky bit, timer expired status bit and timer
216  * interrupt status bit
217  *
218  * If this is a 80 MHz CPU, set PLL multiplication factor to 5 (5*16=80)!
219  */
220 /* up to 50 MHz we use a 1:1 clock */
221 #define CONFIG_SYS_PLPRCR       ( (5 << PLPRCR_MF_SHIFT) | PLPRCR_TEXPS )
223 /*-----------------------------------------------------------------------
224  * SCCR - System Clock and reset Control Register               15-27
225  *-----------------------------------------------------------------------
226  * Set clock output, timebase and RTC source and divider,
227  * power management and some other internal clocks
228  */
229 #define SCCR_MASK       SCCR_EBDF00
230 /* up to 50 MHz we use a 1:1 clock */
231 #define CONFIG_SYS_SCCR (SCCR_COM11 | SCCR_TBS)
233 /*-----------------------------------------------------------------------
234  * PCMCIA stuff
235  *-----------------------------------------------------------------------
236  *
237  */
238 #define CONFIG_SYS_PCMCIA_MEM_ADDR      (0xE0000000)
239 #define CONFIG_SYS_PCMCIA_MEM_SIZE      ( 64 << 20 )
240 #define CONFIG_SYS_PCMCIA_DMA_ADDR      (0xE4000000)
241 #define CONFIG_SYS_PCMCIA_DMA_SIZE      ( 64 << 20 )
242 #define CONFIG_SYS_PCMCIA_ATTRB_ADDR    (0xE8000000)
243 #define CONFIG_SYS_PCMCIA_ATTRB_SIZE    ( 64 << 20 )
244 #define CONFIG_SYS_PCMCIA_IO_ADDR       (0xEC000000)
245 #define CONFIG_SYS_PCMCIA_IO_SIZE       ( 64 << 20 )
247 /*-----------------------------------------------------------------------
248  * IDE/ATA stuff (Supports IDE harddisk on PCMCIA Adapter)
249  *-----------------------------------------------------------------------
250  */
252 #define CONFIG_IDE_PREINIT      1       /* Use preinit IDE hook */
253 #define CONFIG_IDE_8xx_PCCARD   1       /* Use IDE with PC Card Adapter */
255 #undef  CONFIG_IDE_8xx_DIRECT           /* Direct IDE    not supported  */
256 #undef  CONFIG_IDE_LED                  /* LED   for ide not supported  */
257 #undef  CONFIG_IDE_RESET                /* reset for ide not supported  */
259 #define CONFIG_SYS_IDE_MAXBUS           1       /* max. 1 IDE bus               */
260 #define CONFIG_SYS_IDE_MAXDEVICE        1       /* max. 1 drive per IDE bus     */
262 #define CONFIG_SYS_ATA_IDE0_OFFSET      0x0000
264 #define CONFIG_SYS_ATA_BASE_ADDR        CONFIG_SYS_PCMCIA_MEM_ADDR
266 /* Offset for data I/O                  */
267 #define CONFIG_SYS_ATA_DATA_OFFSET      (CONFIG_SYS_PCMCIA_MEM_SIZE + 0x320)
269 /* Offset for normal register accesses  */
270 #define CONFIG_SYS_ATA_REG_OFFSET       (2 * CONFIG_SYS_PCMCIA_MEM_SIZE + 0x320)
272 /* Offset for alternate registers       */
273 #define CONFIG_SYS_ATA_ALT_OFFSET       0x0100
275 /*-----------------------------------------------------------------------
276  *
277  *-----------------------------------------------------------------------
278  *
279  */
280 /*#define       CONFIG_SYS_DER  0x2002000F*/
281 #define CONFIG_SYS_DER  0
283 /*
284  * Init Memory Controller:
285  *
286  * BR0 and OR0 (FLASH)
287  */
289 #define FLASH_BASE_PRELIM       0xFE000000      /* FLASH base */
290 #define CONFIG_SYS_PRELIM_OR_AM 0xFE000000      /* OR addr mask */
292 /* FLASH timing: ACS = 0, TRLX = 0, CSNT = 0, SCY = 4, ETHR = 0, BIH = 1 */
293 #define CONFIG_SYS_OR_TIMING_FLASH (OR_SCY_4_CLK | OR_BI)
295 #define CONFIG_SYS_OR0_PRELIM   (CONFIG_SYS_PRELIM_OR_AM | CONFIG_SYS_OR_TIMING_FLASH)
296 #define CONFIG_SYS_BR0_PRELIM   ((FLASH_BASE_PRELIM & BR_BA_MSK) | BR_V)
298 /*
299  * BR1 and OR1 (SDRAM)
300  *
301  */
302 #define SDRAM_BASE_PRELIM       0x00000000      /* SDRAM base   */
303 #define SDRAM_MAX_SIZE          0x01000000      /* max 16 MB */
305 /* SDRAM timing: Multiplexed addresses, GPL5 output to GPL5_A (don't care)      */
306 #define CONFIG_SYS_OR_TIMING_SDRAM      0x00000E00
308 #define CONFIG_SYS_OR1_PRELIM   (CONFIG_SYS_PRELIM_OR_AM | CONFIG_SYS_OR_TIMING_SDRAM )
309 #define CONFIG_SYS_BR1_PRELIM   ((SDRAM_BASE_PRELIM & BR_BA_MSK) | BR_MS_UPMA | BR_V )
311 /* RPXLITE mem setting */
312 #define CONFIG_SYS_BR3_PRELIM   0xFA400001              /* BCSR */
313 #define CONFIG_SYS_OR3_PRELIM   0xFFFF8910
314 #define CONFIG_SYS_BR4_PRELIM   0xFA000401              /* NVRAM&SRAM */
315 #define CONFIG_SYS_OR4_PRELIM   0xFFFE0970
317 /*
318  * Memory Periodic Timer Prescaler
319  */
321 /* periodic timer for refresh */
322 #define CONFIG_SYS_MAMR_PTA     58
324 /*
325  * Refresh clock Prescalar
326  */
327 #define CONFIG_SYS_MPTPR        MPTPR_PTP_DIV8
329 /*
330  * MAMR settings for SDRAM
331  */
333 /* 10 column SDRAM */
334 #define CONFIG_SYS_MAMR_10COL   ((CONFIG_SYS_MAMR_PTA << MAMR_PTA_SHIFT)  | MAMR_PTAE       |   \
335                          MAMR_AMA_TYPE_2 | MAMR_DSA_1_CYCL | MAMR_G0CLA_A12 |   \
336                          MAMR_GPL_A4DIS | MAMR_RLFA_4X | MAMR_WLFA_3X | MAMR_TLFA_16X)
338 /*%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%% */
339 /* Configuration variable added by yooth. */
340 /*%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%%% */
342 /*
343  * BCSRx
344  *
345  * Board Status and Control Registers
346  *
347  */
349 #define BCSR0 0xFA400000
350 #define BCSR1 0xFA400001
351 #define BCSR2 0xFA400002
352 #define BCSR3 0xFA400003
354 #define BCSR0_ENMONXCVR 0x01    /* Monitor XVCR Control */
355 #define BCSR0_ENNVRAM   0x02    /* CS4# Control */
356 #define BCSR0_LED5      0x04    /* LED5 control 0='on' 1='off' */
357 #define BCSR0_LED4      0x08    /* LED4 control 0='on' 1='off' */
358 #define BCSR0_FULLDPLX  0x10    /* Ethernet XCVR Control */
359 #define BCSR0_COLTEST   0x20
360 #define BCSR0_ETHLPBK   0x40
361 #define BCSR0_ETHEN     0x80
363 #define BCSR1_PCVCTL7   0x01    /* PC Slot B Control */
364 #define BCSR1_PCVCTL6   0x02
365 #define BCSR1_PCVCTL5   0x04
366 #define BCSR1_PCVCTL4   0x08
367 #define BCSR1_IPB5SEL   0x10
369 #define BCSR2_ENPA5HDR  0x08    /* USB Control */
370 #define BCSR2_ENUSBCLK  0x10
371 #define BCSR2_USBPWREN  0x20
372 #define BCSR2_USBSPD    0x40
373 #define BCSR2_USBSUSP   0x80
375 #define BCSR3_BWRTC     0x01    /* Real Time Clock Battery */
376 #define BCSR3_BWNVR     0x02    /* NVRAM Battery */
377 #define BCSR3_RDY_BSY   0x04    /* Flash Operation */
378 #define BCSR3_RPXL      0x08    /* Reserved (reads back '1') */
379 #define BCSR3_D27       0x10    /* Dip Switch settings */
380 #define BCSR3_D26       0x20
381 #define BCSR3_D25       0x40
382 #define BCSR3_D24       0x80
384 #endif  /* __CONFIG_H */