1 /*
2 * (C) Copyright 2000-2008
3 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 /*
25 * board/config.h - configuration options, board specific
26 */
28 #ifndef __CONFIG_H
29 #define __CONFIG_H
31 /*
32 * High Level Configuration Options
33 * (easy to change)
34 */
36 #define CONFIG_MPC860 1 /* This is a MPC860 CPU */
37 #define CONFIG_TQM860L 1 /* ...on a TQM8xxL module */
39 #define CONFIG_SYS_TEXT_BASE 0x40000000
41 #define CONFIG_8xx_CONS_SMC1 1 /* Console is on SMC1 */
42 #define CONFIG_SYS_SMC_RXBUFLEN 128
43 #define CONFIG_SYS_MAXIDLE 10
44 #define CONFIG_BAUDRATE 115200 /* console baudrate = 115kbps */
46 #define CONFIG_BOOTCOUNT_LIMIT
48 #define CONFIG_BOOTDELAY 5 /* autoboot after 5 seconds */
50 #define CONFIG_BOARD_TYPES 1 /* support board types */
52 #define CONFIG_PREBOOT "echo;" \
53 "echo Type \\\"run flash_nfs\\\" to mount root filesystem over NFS;" \
54 "echo"
56 #undef CONFIG_BOOTARGS
58 #define CONFIG_EXTRA_ENV_SETTINGS \
59 "netdev=eth0\0" \
60 "nfsargs=setenv bootargs root=/dev/nfs rw " \
61 "nfsroot=${serverip}:${rootpath}\0" \
62 "ramargs=setenv bootargs root=/dev/ram rw\0" \
63 "addip=setenv bootargs ${bootargs} " \
64 "ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}" \
65 ":${hostname}:${netdev}:off panic=1\0" \
66 "flash_nfs=run nfsargs addip;" \
67 "bootm ${kernel_addr}\0" \
68 "flash_self=run ramargs addip;" \
69 "bootm ${kernel_addr} ${ramdisk_addr}\0" \
70 "net_nfs=tftp 200000 ${bootfile};run nfsargs addip;bootm\0" \
71 "rootpath=/opt/eldk/ppc_8xx\0" \
72 "hostname=TQM860L\0" \
73 "bootfile=TQM860L/uImage\0" \
74 "fdt_addr=40040000\0" \
75 "kernel_addr=40060000\0" \
76 "ramdisk_addr=40200000\0" \
77 "u-boot=TQM860L/u-image.bin\0" \
78 "load=tftp 200000 ${u-boot}\0" \
79 "update=prot off 40000000 +${filesize};" \
80 "era 40000000 +${filesize};" \
81 "cp.b 200000 40000000 ${filesize};" \
82 "sete filesize;save\0" \
83 ""
84 #define CONFIG_BOOTCOMMAND "run flash_self"
86 #define CONFIG_LOADS_ECHO 1 /* echo on for serial download */
87 #undef CONFIG_SYS_LOADS_BAUD_CHANGE /* don't allow baudrate change */
89 #undef CONFIG_WATCHDOG /* watchdog disabled */
91 #define CONFIG_STATUS_LED 1 /* Status LED enabled */
93 #undef CONFIG_CAN_DRIVER /* CAN Driver support disabled */
95 /*
96 * BOOTP options
97 */
98 #define CONFIG_BOOTP_SUBNETMASK
99 #define CONFIG_BOOTP_GATEWAY
100 #define CONFIG_BOOTP_HOSTNAME
101 #define CONFIG_BOOTP_BOOTPATH
102 #define CONFIG_BOOTP_BOOTFILESIZE
105 #define CONFIG_MAC_PARTITION
106 #define CONFIG_DOS_PARTITION
108 #define CONFIG_RTC_MPC8xx /* use internal RTC of MPC8xx */
111 /*
112 * Command line configuration.
113 */
114 #include <config_cmd_default.h>
116 #define CONFIG_CMD_ASKENV
117 #define CONFIG_CMD_DATE
118 #define CONFIG_CMD_DHCP
119 #define CONFIG_CMD_ELF
120 #define CONFIG_CMD_EXT2
121 #define CONFIG_CMD_IDE
122 #define CONFIG_CMD_JFFS2
123 #define CONFIG_CMD_NFS
124 #define CONFIG_CMD_SNTP
127 #define CONFIG_NETCONSOLE
129 /*
130 * Miscellaneous configurable options
131 */
132 #define CONFIG_SYS_LONGHELP /* undef to save memory */
133 #define CONFIG_SYS_PROMPT "=> " /* Monitor Command Prompt */
135 #define CONFIG_CMDLINE_EDITING 1 /* add command line history */
136 #define CONFIG_SYS_HUSH_PARSER 1 /* Use the HUSH parser */
138 #if defined(CONFIG_CMD_KGDB)
139 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */
140 #else
141 #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
142 #endif
143 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16) /* Print Buffer Size */
144 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
145 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
147 #define CONFIG_SYS_MEMTEST_START 0x0400000 /* memtest works on */
148 #define CONFIG_SYS_MEMTEST_END 0x0C00000 /* 4 ... 12 MB in DRAM */
150 #define CONFIG_SYS_LOAD_ADDR 0x100000 /* default load address */
152 #define CONFIG_SYS_HZ 1000 /* decrementer freq: 1 ms ticks */
154 /*
155 * Low Level Configuration Settings
156 * (address mappings, register initial values, etc.)
157 * You should know what you are doing if you make changes here.
158 */
159 /*-----------------------------------------------------------------------
160 * Internal Memory Mapped Register
161 */
162 #define CONFIG_SYS_IMMR 0xFFF00000
164 /*-----------------------------------------------------------------------
165 * Definitions for initial stack pointer and data area (in DPRAM)
166 */
167 #define CONFIG_SYS_INIT_RAM_ADDR CONFIG_SYS_IMMR
168 #define CONFIG_SYS_INIT_RAM_SIZE 0x2F00 /* Size of used area in DPRAM */
169 #define CONFIG_SYS_GBL_DATA_OFFSET (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
170 #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET
172 /*-----------------------------------------------------------------------
173 * Start addresses for the final memory configuration
174 * (Set up by the startup code)
175 * Please note that CONFIG_SYS_SDRAM_BASE _must_ start at 0
176 */
177 #define CONFIG_SYS_SDRAM_BASE 0x00000000
178 #define CONFIG_SYS_FLASH_BASE 0x40000000
179 #define CONFIG_SYS_MONITOR_LEN (256 << 10) /* Reserve 256 kB for Monitor */
180 #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_FLASH_BASE
181 #define CONFIG_SYS_MALLOC_LEN (128 << 10) /* Reserve 128 kB for malloc() */
183 /*
184 * For booting Linux, the board info and command line data
185 * have to be in the first 8 MB of memory, since this is
186 * the maximum mapped by the Linux kernel during initialization.
187 */
188 #define CONFIG_SYS_BOOTMAPSZ (8 << 20) /* Initial Memory map for Linux */
190 /*-----------------------------------------------------------------------
191 * FLASH organization
192 */
194 /* use CFI flash driver */
195 #define CONFIG_SYS_FLASH_CFI 1 /* Flash is CFI conformant */
196 #define CONFIG_FLASH_CFI_DRIVER 1 /* Use the common driver */
197 #define CONFIG_SYS_FLASH_BANKS_LIST { CONFIG_SYS_FLASH_BASE, CONFIG_SYS_FLASH_BASE+flash_info[0].size }
198 #define CONFIG_SYS_FLASH_EMPTY_INFO
199 #define CONFIG_SYS_FLASH_USE_BUFFER_WRITE 1
200 #define CONFIG_SYS_MAX_FLASH_BANKS 2 /* max number of memory banks */
201 #define CONFIG_SYS_MAX_FLASH_SECT 71 /* max number of sectors on one chip */
203 #define CONFIG_ENV_IS_IN_FLASH 1
204 #define CONFIG_ENV_OFFSET 0x8000 /* Offset of Environment Sector */
205 #define CONFIG_ENV_SIZE 0x4000 /* Total Size of Environment Sector */
207 /* Address and size of Redundant Environment Sector */
208 #define CONFIG_ENV_OFFSET_REDUND (CONFIG_ENV_OFFSET+CONFIG_ENV_SIZE)
209 #define CONFIG_ENV_SIZE_REDUND (CONFIG_ENV_SIZE)
211 #define CONFIG_SYS_USE_PPCENV /* Environment embedded in sect .ppcenv */
213 #define CONFIG_MISC_INIT_R /* Make sure to remap flashes correctly */
215 /*-----------------------------------------------------------------------
216 * Dynamic MTD partition support
217 */
218 #define CONFIG_CMD_MTDPARTS
219 #define CONFIG_MTD_DEVICE /* needed for mtdparts commands */
220 #define CONFIG_FLASH_CFI_MTD
221 #define MTDIDS_DEFAULT "nor0=TQM8xxL-0"
223 #define MTDPARTS_DEFAULT "mtdparts=TQM8xxL-0:256k(u-boot)," \
224 "128k(dtb)," \
225 "1664k(kernel)," \
226 "2m(rootfs)," \
227 "4m(data)"
229 /*-----------------------------------------------------------------------
230 * Hardware Information Block
231 */
232 #define CONFIG_SYS_HWINFO_OFFSET 0x0003FFC0 /* offset of HW Info block */
233 #define CONFIG_SYS_HWINFO_SIZE 0x00000040 /* size of HW Info block */
234 #define CONFIG_SYS_HWINFO_MAGIC 0x54514D38 /* 'TQM8' */
236 /*-----------------------------------------------------------------------
237 * Cache Configuration
238 */
239 #define CONFIG_SYS_CACHELINE_SIZE 16 /* For all MPC8xx CPUs */
240 #if defined(CONFIG_CMD_KGDB)
241 #define CONFIG_SYS_CACHELINE_SHIFT 4 /* log base 2 of the above value */
242 #endif
244 /*-----------------------------------------------------------------------
245 * SYPCR - System Protection Control 11-9
246 * SYPCR can only be written once after reset!
247 *-----------------------------------------------------------------------
248 * Software & Bus Monitor Timer max, Bus Monitor enable, SW Watchdog freeze
249 */
250 #if defined(CONFIG_WATCHDOG)
251 #define CONFIG_SYS_SYPCR (SYPCR_SWTC | SYPCR_BMT | SYPCR_BME | SYPCR_SWF | \
252 SYPCR_SWE | SYPCR_SWRI| SYPCR_SWP)
253 #else
254 #define CONFIG_SYS_SYPCR (SYPCR_SWTC | SYPCR_BMT | SYPCR_BME | SYPCR_SWF | SYPCR_SWP)
255 #endif
257 /*-----------------------------------------------------------------------
258 * SIUMCR - SIU Module Configuration 11-6
259 *-----------------------------------------------------------------------
260 * PCMCIA config., multi-function pin tri-state
261 */
262 #ifndef CONFIG_CAN_DRIVER
263 #define CONFIG_SYS_SIUMCR (SIUMCR_DBGC00 | SIUMCR_DBPC00 | SIUMCR_MLRC01)
264 #else /* we must activate GPL5 in the SIUMCR for CAN */
265 #define CONFIG_SYS_SIUMCR (SIUMCR_DBGC11 | SIUMCR_DBPC00 | SIUMCR_MLRC01)
266 #endif /* CONFIG_CAN_DRIVER */
268 /*-----------------------------------------------------------------------
269 * TBSCR - Time Base Status and Control 11-26
270 *-----------------------------------------------------------------------
271 * Clear Reference Interrupt Status, Timebase freezing enabled
272 */
273 #define CONFIG_SYS_TBSCR (TBSCR_REFA | TBSCR_REFB | TBSCR_TBF)
275 /*-----------------------------------------------------------------------
276 * RTCSC - Real-Time Clock Status and Control Register 11-27
277 *-----------------------------------------------------------------------
278 */
279 #define CONFIG_SYS_RTCSC (RTCSC_SEC | RTCSC_ALR | RTCSC_RTF| RTCSC_RTE)
281 /*-----------------------------------------------------------------------
282 * PISCR - Periodic Interrupt Status and Control 11-31
283 *-----------------------------------------------------------------------
284 * Clear Periodic Interrupt Status, Interrupt Timer freezing enabled
285 */
286 #define CONFIG_SYS_PISCR (PISCR_PS | PISCR_PITF)
288 /*-----------------------------------------------------------------------
289 * PLPRCR - PLL, Low-Power, and Reset Control Register 15-30
290 *-----------------------------------------------------------------------
291 * Reset PLL lock status sticky bit, timer expired status bit and timer
292 * interrupt status bit
293 */
294 #define CONFIG_SYS_PLPRCR (PLPRCR_SPLSS | PLPRCR_TEXPS | PLPRCR_TMIST)
296 /*-----------------------------------------------------------------------
297 * SCCR - System Clock and reset Control Register 15-27
298 *-----------------------------------------------------------------------
299 * Set clock output, timebase and RTC source and divider,
300 * power management and some other internal clocks
301 */
302 #define SCCR_MASK SCCR_EBDF11
303 #define CONFIG_SYS_SCCR (SCCR_COM00 | SCCR_DFSYNC00 | SCCR_DFBRG00 | \
304 SCCR_DFNL000 | SCCR_DFNH000 | SCCR_DFLCD000 | \
305 SCCR_DFALCD00)
307 /*-----------------------------------------------------------------------
308 * PCMCIA stuff
309 *-----------------------------------------------------------------------
310 *
311 */
312 #define CONFIG_SYS_PCMCIA_MEM_ADDR (0xE0000000)
313 #define CONFIG_SYS_PCMCIA_MEM_SIZE ( 64 << 20 )
314 #define CONFIG_SYS_PCMCIA_DMA_ADDR (0xE4000000)
315 #define CONFIG_SYS_PCMCIA_DMA_SIZE ( 64 << 20 )
316 #define CONFIG_SYS_PCMCIA_ATTRB_ADDR (0xE8000000)
317 #define CONFIG_SYS_PCMCIA_ATTRB_SIZE ( 64 << 20 )
318 #define CONFIG_SYS_PCMCIA_IO_ADDR (0xEC000000)
319 #define CONFIG_SYS_PCMCIA_IO_SIZE ( 64 << 20 )
321 /*-----------------------------------------------------------------------
322 * IDE/ATA stuff (Supports IDE harddisk on PCMCIA Adapter)
323 *-----------------------------------------------------------------------
324 */
326 #define CONFIG_IDE_PREINIT 1 /* Use preinit IDE hook */
327 #define CONFIG_IDE_8xx_PCCARD 1 /* Use IDE with PC Card Adapter */
329 #undef CONFIG_IDE_8xx_DIRECT /* Direct IDE not supported */
330 #undef CONFIG_IDE_LED /* LED for ide not supported */
331 #undef CONFIG_IDE_RESET /* reset for ide not supported */
333 #define CONFIG_SYS_IDE_MAXBUS 1 /* max. 1 IDE bus */
334 #define CONFIG_SYS_IDE_MAXDEVICE 1 /* max. 1 drive per IDE bus */
336 #define CONFIG_SYS_ATA_IDE0_OFFSET 0x0000
338 #define CONFIG_SYS_ATA_BASE_ADDR CONFIG_SYS_PCMCIA_MEM_ADDR
340 /* Offset for data I/O */
341 #define CONFIG_SYS_ATA_DATA_OFFSET (CONFIG_SYS_PCMCIA_MEM_SIZE + 0x320)
343 /* Offset for normal register accesses */
344 #define CONFIG_SYS_ATA_REG_OFFSET (2 * CONFIG_SYS_PCMCIA_MEM_SIZE + 0x320)
346 /* Offset for alternate registers */
347 #define CONFIG_SYS_ATA_ALT_OFFSET 0x0100
349 /*-----------------------------------------------------------------------
350 *
351 *-----------------------------------------------------------------------
352 *
353 */
354 #define CONFIG_SYS_DER 0
356 /*
357 * Init Memory Controller:
358 *
359 * BR0/1 and OR0/1 (FLASH)
360 */
362 #define FLASH_BASE0_PRELIM 0x40000000 /* FLASH bank #0 */
363 #define FLASH_BASE1_PRELIM 0x60000000 /* FLASH bank #0 */
365 /* used to re-map FLASH both when starting from SRAM or FLASH:
366 * restrict access enough to keep SRAM working (if any)
367 * but not too much to meddle with FLASH accesses
368 */
369 #define CONFIG_SYS_REMAP_OR_AM 0x80000000 /* OR addr mask */
370 #define CONFIG_SYS_PRELIM_OR_AM 0xE0000000 /* OR addr mask */
372 /*
373 * FLASH timing:
374 */
375 #define CONFIG_SYS_OR_TIMING_FLASH (OR_ACS_DIV1 | OR_TRLX | OR_CSNT_SAM | \
376 OR_SCY_3_CLK | OR_EHTR | OR_BI)
378 #define CONFIG_SYS_OR0_REMAP (CONFIG_SYS_REMAP_OR_AM | CONFIG_SYS_OR_TIMING_FLASH)
379 #define CONFIG_SYS_OR0_PRELIM (CONFIG_SYS_PRELIM_OR_AM | CONFIG_SYS_OR_TIMING_FLASH)
380 #define CONFIG_SYS_BR0_PRELIM ((FLASH_BASE0_PRELIM & BR_BA_MSK) | BR_V )
382 #define CONFIG_SYS_OR1_REMAP CONFIG_SYS_OR0_REMAP
383 #define CONFIG_SYS_OR1_PRELIM CONFIG_SYS_OR0_PRELIM
384 #define CONFIG_SYS_BR1_PRELIM ((FLASH_BASE1_PRELIM & BR_BA_MSK) | BR_V )
386 /*
387 * BR2/3 and OR2/3 (SDRAM)
388 *
389 */
390 #define SDRAM_BASE2_PRELIM 0x00000000 /* SDRAM bank #0 */
391 #define SDRAM_BASE3_PRELIM 0x20000000 /* SDRAM bank #1 */
392 #define SDRAM_MAX_SIZE 0x04000000 /* max 64 MB per bank */
394 /* SDRAM timing: Multiplexed addresses, GPL5 output to GPL5_A (don't care) */
395 #define CONFIG_SYS_OR_TIMING_SDRAM 0x00000A00
397 #define CONFIG_SYS_OR2_PRELIM (CONFIG_SYS_PRELIM_OR_AM | CONFIG_SYS_OR_TIMING_SDRAM )
398 #define CONFIG_SYS_BR2_PRELIM ((SDRAM_BASE2_PRELIM & BR_BA_MSK) | BR_MS_UPMA | BR_V )
400 #ifndef CONFIG_CAN_DRIVER
401 #define CONFIG_SYS_OR3_PRELIM CONFIG_SYS_OR2_PRELIM
402 #define CONFIG_SYS_BR3_PRELIM ((SDRAM_BASE3_PRELIM & BR_BA_MSK) | BR_MS_UPMA | BR_V )
403 #else /* CAN uses CS3#, so we can have only one SDRAM bank anyway */
404 #define CONFIG_SYS_CAN_BASE 0xC0000000 /* CAN mapped at 0xC0000000 */
405 #define CONFIG_SYS_CAN_OR_AM 0xFFFF8000 /* 32 kB address mask */
406 #define CONFIG_SYS_OR3_CAN (CONFIG_SYS_CAN_OR_AM | OR_G5LA | OR_BI)
407 #define CONFIG_SYS_BR3_CAN ((CONFIG_SYS_CAN_BASE & BR_BA_MSK) | \
408 BR_PS_8 | BR_MS_UPMB | BR_V )
409 #endif /* CONFIG_CAN_DRIVER */
411 /*
412 * Memory Periodic Timer Prescaler
413 *
414 * The Divider for PTA (refresh timer) configuration is based on an
415 * example SDRAM configuration (64 MBit, one bank). The adjustment to
416 * the number of chip selects (NCS) and the actually needed refresh
417 * rate is done by setting MPTPR.
418 *
419 * PTA is calculated from
420 * PTA = (gclk * Trefresh) / ((2 ^ (2 * DFBRG)) * PTP * NCS)
421 *
422 * gclk CPU clock (not bus clock!)
423 * Trefresh Refresh cycle * 4 (four word bursts used)
424 *
425 * 4096 Rows from SDRAM example configuration
426 * 1000 factor s -> ms
427 * 32 PTP (pre-divider from MPTPR) from SDRAM example configuration
428 * 4 Number of refresh cycles per period
429 * 64 Refresh cycle in ms per number of rows
430 * --------------------------------------------
431 * Divider = 4096 * 32 * 1000 / (4 * 64) = 512000
432 *
433 * 50 MHz => 50.000.000 / Divider = 98
434 * 66 Mhz => 66.000.000 / Divider = 129
435 * 80 Mhz => 80.000.000 / Divider = 156
436 */
438 #define CONFIG_SYS_PTA_PER_CLK ((4096 * 32 * 1000) / (4 * 64))
439 #define CONFIG_SYS_MAMR_PTA 98
441 /*
442 * For 16 MBit, refresh rates could be 31.3 us
443 * (= 64 ms / 2K = 125 / quad bursts).
444 * For a simpler initialization, 15.6 us is used instead.
445 *
446 * #define CONFIG_SYS_MPTPR_2BK_2K MPTPR_PTP_DIV32 for 2 banks
447 * #define CONFIG_SYS_MPTPR_1BK_2K MPTPR_PTP_DIV64 for 1 bank
448 */
449 #define CONFIG_SYS_MPTPR_2BK_4K MPTPR_PTP_DIV16 /* setting for 2 banks */
450 #define CONFIG_SYS_MPTPR_1BK_4K MPTPR_PTP_DIV32 /* setting for 1 bank */
452 /* refresh rate 7.8 us (= 64 ms / 8K = 31.2 / quad bursts) for 256 MBit */
453 #define CONFIG_SYS_MPTPR_2BK_8K MPTPR_PTP_DIV8 /* setting for 2 banks */
454 #define CONFIG_SYS_MPTPR_1BK_8K MPTPR_PTP_DIV16 /* setting for 1 bank */
456 /*
457 * MAMR settings for SDRAM
458 */
460 /* 8 column SDRAM */
461 #define CONFIG_SYS_MAMR_8COL ((CONFIG_SYS_MAMR_PTA << MAMR_PTA_SHIFT) | MAMR_PTAE | \
462 MAMR_AMA_TYPE_0 | MAMR_DSA_1_CYCL | MAMR_G0CLA_A11 | \
463 MAMR_RLFA_1X | MAMR_WLFA_1X | MAMR_TLFA_4X)
464 /* 9 column SDRAM */
465 #define CONFIG_SYS_MAMR_9COL ((CONFIG_SYS_MAMR_PTA << MAMR_PTA_SHIFT) | MAMR_PTAE | \
466 MAMR_AMA_TYPE_1 | MAMR_DSA_1_CYCL | MAMR_G0CLA_A10 | \
467 MAMR_RLFA_1X | MAMR_WLFA_1X | MAMR_TLFA_4X)
469 #define CONFIG_SCC1_ENET
470 #define CONFIG_FEC_ENET
471 #define CONFIG_ETHPRIME "SCC"
473 /* pass open firmware flat tree */
474 #define CONFIG_OF_LIBFDT 1
475 #define CONFIG_OF_BOARD_SETUP 1
476 #define CONFIG_HWCONFIG 1
478 #endif /* __CONFIG_H */