1 /*
2 * (C) Copyright 2000-2008
3 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 /*
25 * board/config.h - configuration options, board specific
26 */
28 #ifndef __CONFIG_H
29 #define __CONFIG_H
31 /*
32 * High Level Configuration Options
33 * (easy to change)
34 */
36 #define CONFIG_MPC860 1 /* This is a MPC860 CPU */
37 #define CONFIG_TQM860M 1 /* ...on a TQM8xxM module */
39 #define CONFIG_SYS_TEXT_BASE 0x40000000
41 #define CONFIG_8xx_CONS_SMC1 1 /* Console is on SMC1 */
42 #define CONFIG_SYS_SMC_RXBUFLEN 128
43 #define CONFIG_SYS_MAXIDLE 10
44 #define CONFIG_BAUDRATE 115200 /* console baudrate = 115kbps */
46 #define CONFIG_BOOTCOUNT_LIMIT
48 #define CONFIG_BOOTDELAY 5 /* autoboot after 5 seconds */
50 #define CONFIG_BOARD_TYPES 1 /* support board types */
52 #define CONFIG_PREBOOT "echo;" \
53 "echo Type \\\"run flash_nfs\\\" to mount root filesystem over NFS;" \
54 "echo"
56 #undef CONFIG_BOOTARGS
58 #define CONFIG_EXTRA_ENV_SETTINGS \
59 "netdev=eth0\0" \
60 "nfsargs=setenv bootargs root=/dev/nfs rw " \
61 "nfsroot=${serverip}:${rootpath}\0" \
62 "ramargs=setenv bootargs root=/dev/ram rw\0" \
63 "addip=setenv bootargs ${bootargs} " \
64 "ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}" \
65 ":${hostname}:${netdev}:off panic=1\0" \
66 "flash_nfs=run nfsargs addip;" \
67 "bootm ${kernel_addr}\0" \
68 "flash_self=run ramargs addip;" \
69 "bootm ${kernel_addr} ${ramdisk_addr}\0" \
70 "net_nfs=tftp 200000 ${bootfile};run nfsargs addip;bootm\0" \
71 "rootpath=/opt/eldk/ppc_8xx\0" \
72 "hostname=TQM860M\0" \
73 "bootfile=TQM860M/uImage\0" \
74 "fdt_addr=400C0000\0" \
75 "kernel_addr=40100000\0" \
76 "ramdisk_addr=40280000\0" \
77 "u-boot=TQM860M/u-image.bin\0" \
78 "load=tftp 200000 ${u-boot}\0" \
79 "update=prot off 40000000 +${filesize};" \
80 "era 40000000 +${filesize};" \
81 "cp.b 200000 40000000 ${filesize};" \
82 "sete filesize;save\0" \
83 ""
84 #define CONFIG_BOOTCOMMAND "run flash_self"
86 #define CONFIG_LOADS_ECHO 1 /* echo on for serial download */
87 #undef CONFIG_SYS_LOADS_BAUD_CHANGE /* don't allow baudrate change */
89 #undef CONFIG_WATCHDOG /* watchdog disabled */
91 #define CONFIG_STATUS_LED 1 /* Status LED enabled */
93 #undef CONFIG_CAN_DRIVER /* CAN Driver support disabled */
95 /*
96 * BOOTP options
97 */
98 #define CONFIG_BOOTP_SUBNETMASK
99 #define CONFIG_BOOTP_GATEWAY
100 #define CONFIG_BOOTP_HOSTNAME
101 #define CONFIG_BOOTP_BOOTPATH
102 #define CONFIG_BOOTP_BOOTFILESIZE
105 #define CONFIG_MAC_PARTITION
106 #define CONFIG_DOS_PARTITION
108 #define CONFIG_RTC_MPC8xx /* use internal RTC of MPC8xx */
111 /*
112 * Command line configuration.
113 */
114 #include <config_cmd_default.h>
116 #define CONFIG_CMD_ASKENV
117 #define CONFIG_CMD_DATE
118 #define CONFIG_CMD_DHCP
119 #define CONFIG_CMD_ELF
120 #define CONFIG_CMD_EXT2
121 #define CONFIG_CMD_IDE
122 #define CONFIG_CMD_JFFS2
123 #define CONFIG_CMD_NFS
124 #define CONFIG_CMD_SNTP
127 #define CONFIG_NETCONSOLE
130 /*
131 * Miscellaneous configurable options
132 */
133 #define CONFIG_SYS_LONGHELP /* undef to save memory */
134 #define CONFIG_SYS_PROMPT "=> " /* Monitor Command Prompt */
136 #define CONFIG_CMDLINE_EDITING 1 /* add command line history */
137 #define CONFIG_SYS_HUSH_PARSER 1 /* Use the HUSH parser */
139 #if defined(CONFIG_CMD_KGDB)
140 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */
141 #else
142 #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
143 #endif
144 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16) /* Print Buffer Size */
145 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
146 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
148 #define CONFIG_SYS_MEMTEST_START 0x0400000 /* memtest works on */
149 #define CONFIG_SYS_MEMTEST_END 0x0C00000 /* 4 ... 12 MB in DRAM */
151 #define CONFIG_SYS_LOAD_ADDR 0x100000 /* default load address */
153 #define CONFIG_SYS_HZ 1000 /* decrementer freq: 1 ms ticks */
155 /*
156 * Low Level Configuration Settings
157 * (address mappings, register initial values, etc.)
158 * You should know what you are doing if you make changes here.
159 */
160 /*-----------------------------------------------------------------------
161 * Internal Memory Mapped Register
162 */
163 #define CONFIG_SYS_IMMR 0xFFF00000
165 /*-----------------------------------------------------------------------
166 * Definitions for initial stack pointer and data area (in DPRAM)
167 */
168 #define CONFIG_SYS_INIT_RAM_ADDR CONFIG_SYS_IMMR
169 #define CONFIG_SYS_INIT_RAM_SIZE 0x2F00 /* Size of used area in DPRAM */
170 #define CONFIG_SYS_GBL_DATA_OFFSET (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
171 #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET
173 /*-----------------------------------------------------------------------
174 * Start addresses for the final memory configuration
175 * (Set up by the startup code)
176 * Please note that CONFIG_SYS_SDRAM_BASE _must_ start at 0
177 */
178 #define CONFIG_SYS_SDRAM_BASE 0x00000000
179 #define CONFIG_SYS_FLASH_BASE 0x40000000
180 #define CONFIG_SYS_MONITOR_LEN (256 << 10) /* Reserve 256 kB for Monitor */
181 #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_FLASH_BASE
182 #define CONFIG_SYS_MALLOC_LEN (256 << 10) /* Reserve 256 kB for malloc() */
184 /*
185 * For booting Linux, the board info and command line data
186 * have to be in the first 8 MB of memory, since this is
187 * the maximum mapped by the Linux kernel during initialization.
188 */
189 #define CONFIG_SYS_BOOTMAPSZ (8 << 20) /* Initial Memory map for Linux */
191 /*-----------------------------------------------------------------------
192 * FLASH organization
193 */
194 /* use CFI flash driver */
195 #define CONFIG_SYS_FLASH_CFI 1 /* Flash is CFI conformant */
196 #define CONFIG_FLASH_CFI_DRIVER 1 /* Use the common driver */
197 #define CONFIG_SYS_FLASH_BANKS_LIST { CONFIG_SYS_FLASH_BASE }
198 #define CONFIG_SYS_FLASH_EMPTY_INFO
199 #define CONFIG_SYS_FLASH_USE_BUFFER_WRITE 1
200 #define CONFIG_SYS_MAX_FLASH_BANKS 1 /* max number of memory banks */
201 #define CONFIG_SYS_MAX_FLASH_SECT 256 /* max number of sectors on one chip */
203 #define CONFIG_ENV_IS_IN_FLASH 1
204 #define CONFIG_ENV_OFFSET 0x40000 /* Offset of Environment Sector */
205 #define CONFIG_ENV_SIZE 0x08000 /* Total Size of Environment Sector */
206 #define CONFIG_ENV_SECT_SIZE 0x40000 /* Total Size of Environment Sector */
208 /* Address and size of Redundant Environment Sector */
209 #define CONFIG_ENV_OFFSET_REDUND (CONFIG_ENV_OFFSET+CONFIG_ENV_SECT_SIZE)
210 #define CONFIG_ENV_SIZE_REDUND (CONFIG_ENV_SIZE)
212 #define CONFIG_SYS_USE_PPCENV /* Environment embedded in sect .ppcenv */
214 #define CONFIG_MISC_INIT_R /* Make sure to remap flashes correctly */
216 /*-----------------------------------------------------------------------
217 * Dynamic MTD partition support
218 */
219 #define CONFIG_CMD_MTDPARTS
220 #define CONFIG_MTD_DEVICE /* needed for mtdparts commands */
221 #define CONFIG_FLASH_CFI_MTD
222 #define MTDIDS_DEFAULT "nor0=TQM8xxM-0"
224 #define MTDPARTS_DEFAULT "mtdparts=TQM8xxM-0:512k(u-boot)," \
225 "128k(dtb)," \
226 "1920k(kernel)," \
227 "5632(rootfs)," \
228 "4m(data)"
230 /*-----------------------------------------------------------------------
231 * Hardware Information Block
232 */
233 #define CONFIG_SYS_HWINFO_OFFSET 0x0003FFC0 /* offset of HW Info block */
234 #define CONFIG_SYS_HWINFO_SIZE 0x00000040 /* size of HW Info block */
235 #define CONFIG_SYS_HWINFO_MAGIC 0x54514D38 /* 'TQM8' */
237 /*-----------------------------------------------------------------------
238 * Cache Configuration
239 */
240 #define CONFIG_SYS_CACHELINE_SIZE 16 /* For all MPC8xx CPUs */
241 #if defined(CONFIG_CMD_KGDB)
242 #define CONFIG_SYS_CACHELINE_SHIFT 4 /* log base 2 of the above value */
243 #endif
245 /*-----------------------------------------------------------------------
246 * SYPCR - System Protection Control 11-9
247 * SYPCR can only be written once after reset!
248 *-----------------------------------------------------------------------
249 * Software & Bus Monitor Timer max, Bus Monitor enable, SW Watchdog freeze
250 */
251 #if defined(CONFIG_WATCHDOG)
252 #define CONFIG_SYS_SYPCR (SYPCR_SWTC | SYPCR_BMT | SYPCR_BME | SYPCR_SWF | \
253 SYPCR_SWE | SYPCR_SWRI| SYPCR_SWP)
254 #else
255 #define CONFIG_SYS_SYPCR (SYPCR_SWTC | SYPCR_BMT | SYPCR_BME | SYPCR_SWF | SYPCR_SWP)
256 #endif
258 /*-----------------------------------------------------------------------
259 * SIUMCR - SIU Module Configuration 11-6
260 *-----------------------------------------------------------------------
261 * PCMCIA config., multi-function pin tri-state
262 */
263 #ifndef CONFIG_CAN_DRIVER
264 #define CONFIG_SYS_SIUMCR (SIUMCR_DBGC00 | SIUMCR_DBPC00 | SIUMCR_MLRC01)
265 #else /* we must activate GPL5 in the SIUMCR for CAN */
266 #define CONFIG_SYS_SIUMCR (SIUMCR_DBGC11 | SIUMCR_DBPC00 | SIUMCR_MLRC01)
267 #endif /* CONFIG_CAN_DRIVER */
269 /*-----------------------------------------------------------------------
270 * TBSCR - Time Base Status and Control 11-26
271 *-----------------------------------------------------------------------
272 * Clear Reference Interrupt Status, Timebase freezing enabled
273 */
274 #define CONFIG_SYS_TBSCR (TBSCR_REFA | TBSCR_REFB | TBSCR_TBF)
276 /*-----------------------------------------------------------------------
277 * RTCSC - Real-Time Clock Status and Control Register 11-27
278 *-----------------------------------------------------------------------
279 */
280 #define CONFIG_SYS_RTCSC (RTCSC_SEC | RTCSC_ALR | RTCSC_RTF| RTCSC_RTE)
282 /*-----------------------------------------------------------------------
283 * PISCR - Periodic Interrupt Status and Control 11-31
284 *-----------------------------------------------------------------------
285 * Clear Periodic Interrupt Status, Interrupt Timer freezing enabled
286 */
287 #define CONFIG_SYS_PISCR (PISCR_PS | PISCR_PITF)
289 /*-----------------------------------------------------------------------
290 * PLPRCR - PLL, Low-Power, and Reset Control Register 15-30
291 *-----------------------------------------------------------------------
292 * Reset PLL lock status sticky bit, timer expired status bit and timer
293 * interrupt status bit
294 */
295 #define CONFIG_SYS_PLPRCR (PLPRCR_SPLSS | PLPRCR_TEXPS | PLPRCR_TMIST)
297 /*-----------------------------------------------------------------------
298 * SCCR - System Clock and reset Control Register 15-27
299 *-----------------------------------------------------------------------
300 * Set clock output, timebase and RTC source and divider,
301 * power management and some other internal clocks
302 */
303 #define SCCR_MASK SCCR_EBDF11
304 #define CONFIG_SYS_SCCR (SCCR_COM00 | SCCR_DFSYNC00 | SCCR_DFBRG00 | \
305 SCCR_DFNL000 | SCCR_DFNH000 | SCCR_DFLCD000 | \
306 SCCR_DFALCD00)
308 /*-----------------------------------------------------------------------
309 * PCMCIA stuff
310 *-----------------------------------------------------------------------
311 *
312 */
313 #define CONFIG_SYS_PCMCIA_MEM_ADDR (0xE0000000)
314 #define CONFIG_SYS_PCMCIA_MEM_SIZE ( 64 << 20 )
315 #define CONFIG_SYS_PCMCIA_DMA_ADDR (0xE4000000)
316 #define CONFIG_SYS_PCMCIA_DMA_SIZE ( 64 << 20 )
317 #define CONFIG_SYS_PCMCIA_ATTRB_ADDR (0xE8000000)
318 #define CONFIG_SYS_PCMCIA_ATTRB_SIZE ( 64 << 20 )
319 #define CONFIG_SYS_PCMCIA_IO_ADDR (0xEC000000)
320 #define CONFIG_SYS_PCMCIA_IO_SIZE ( 64 << 20 )
322 /*-----------------------------------------------------------------------
323 * IDE/ATA stuff (Supports IDE harddisk on PCMCIA Adapter)
324 *-----------------------------------------------------------------------
325 */
327 #define CONFIG_IDE_PREINIT 1 /* Use preinit IDE hook */
328 #define CONFIG_IDE_8xx_PCCARD 1 /* Use IDE with PC Card Adapter */
330 #undef CONFIG_IDE_8xx_DIRECT /* Direct IDE not supported */
331 #undef CONFIG_IDE_LED /* LED for ide not supported */
332 #undef CONFIG_IDE_RESET /* reset for ide not supported */
334 #define CONFIG_SYS_IDE_MAXBUS 1 /* max. 1 IDE bus */
335 #define CONFIG_SYS_IDE_MAXDEVICE 1 /* max. 1 drive per IDE bus */
337 #define CONFIG_SYS_ATA_IDE0_OFFSET 0x0000
339 #define CONFIG_SYS_ATA_BASE_ADDR CONFIG_SYS_PCMCIA_MEM_ADDR
341 /* Offset for data I/O */
342 #define CONFIG_SYS_ATA_DATA_OFFSET (CONFIG_SYS_PCMCIA_MEM_SIZE + 0x320)
344 /* Offset for normal register accesses */
345 #define CONFIG_SYS_ATA_REG_OFFSET (2 * CONFIG_SYS_PCMCIA_MEM_SIZE + 0x320)
347 /* Offset for alternate registers */
348 #define CONFIG_SYS_ATA_ALT_OFFSET 0x0100
350 /*-----------------------------------------------------------------------
351 *
352 *-----------------------------------------------------------------------
353 *
354 */
355 #define CONFIG_SYS_DER 0
357 /*
358 * Init Memory Controller:
359 *
360 * BR0/1 and OR0/1 (FLASH)
361 */
363 #define FLASH_BASE0_PRELIM 0x40000000 /* FLASH bank #0 */
364 #define FLASH_BASE1_PRELIM 0x60000000 /* FLASH bank #0 */
366 /* used to re-map FLASH both when starting from SRAM or FLASH:
367 * restrict access enough to keep SRAM working (if any)
368 * but not too much to meddle with FLASH accesses
369 */
370 #define CONFIG_SYS_REMAP_OR_AM 0x80000000 /* OR addr mask */
371 #define CONFIG_SYS_PRELIM_OR_AM 0xE0000000 /* OR addr mask */
373 /*
374 * FLASH timing:
375 */
376 #define CONFIG_SYS_OR_TIMING_FLASH (OR_ACS_DIV1 | OR_TRLX | OR_CSNT_SAM | \
377 OR_SCY_3_CLK | OR_EHTR | OR_BI)
379 #define CONFIG_SYS_OR0_REMAP (CONFIG_SYS_REMAP_OR_AM | CONFIG_SYS_OR_TIMING_FLASH)
380 #define CONFIG_SYS_OR0_PRELIM (CONFIG_SYS_PRELIM_OR_AM | CONFIG_SYS_OR_TIMING_FLASH)
381 #define CONFIG_SYS_BR0_PRELIM ((FLASH_BASE0_PRELIM & BR_BA_MSK) | BR_V )
383 #define CONFIG_SYS_OR1_REMAP CONFIG_SYS_OR0_REMAP
384 #define CONFIG_SYS_OR1_PRELIM CONFIG_SYS_OR0_PRELIM
385 #define CONFIG_SYS_BR1_PRELIM ((FLASH_BASE1_PRELIM & BR_BA_MSK) | BR_V )
387 /*
388 * BR2/3 and OR2/3 (SDRAM)
389 *
390 */
391 #define SDRAM_BASE2_PRELIM 0x00000000 /* SDRAM bank #0 */
392 #define SDRAM_BASE3_PRELIM 0x20000000 /* SDRAM bank #1 */
393 #define SDRAM_MAX_SIZE 0x08000000 /* max 128 MB per bank */
395 /* SDRAM timing: Multiplexed addresses, GPL5 output to GPL5_A (don't care) */
396 #define CONFIG_SYS_OR_TIMING_SDRAM 0x00000A00
398 #define CONFIG_SYS_OR2_PRELIM (CONFIG_SYS_PRELIM_OR_AM | CONFIG_SYS_OR_TIMING_SDRAM )
399 #define CONFIG_SYS_BR2_PRELIM ((SDRAM_BASE2_PRELIM & BR_BA_MSK) | BR_MS_UPMA | BR_V )
401 #ifndef CONFIG_CAN_DRIVER
402 #define CONFIG_SYS_OR3_PRELIM CONFIG_SYS_OR2_PRELIM
403 #define CONFIG_SYS_BR3_PRELIM ((SDRAM_BASE3_PRELIM & BR_BA_MSK) | BR_MS_UPMA | BR_V )
404 #else /* CAN uses CS3#, so we can have only one SDRAM bank anyway */
405 #define CONFIG_SYS_CAN_BASE 0xC0000000 /* CAN mapped at 0xC0000000 */
406 #define CONFIG_SYS_CAN_OR_AM 0xFFFF8000 /* 32 kB address mask */
407 #define CONFIG_SYS_OR3_CAN (CONFIG_SYS_CAN_OR_AM | OR_G5LA | OR_BI)
408 #define CONFIG_SYS_BR3_CAN ((CONFIG_SYS_CAN_BASE & BR_BA_MSK) | \
409 BR_PS_8 | BR_MS_UPMB | BR_V )
410 #endif /* CONFIG_CAN_DRIVER */
412 /*
413 * Memory Periodic Timer Prescaler
414 *
415 * The Divider for PTA (refresh timer) configuration is based on an
416 * example SDRAM configuration (64 MBit, one bank). The adjustment to
417 * the number of chip selects (NCS) and the actually needed refresh
418 * rate is done by setting MPTPR.
419 *
420 * PTA is calculated from
421 * PTA = (gclk * Trefresh) / ((2 ^ (2 * DFBRG)) * PTP * NCS)
422 *
423 * gclk CPU clock (not bus clock!)
424 * Trefresh Refresh cycle * 4 (four word bursts used)
425 *
426 * 4096 Rows from SDRAM example configuration
427 * 1000 factor s -> ms
428 * 32 PTP (pre-divider from MPTPR) from SDRAM example configuration
429 * 4 Number of refresh cycles per period
430 * 64 Refresh cycle in ms per number of rows
431 * --------------------------------------------
432 * Divider = 4096 * 32 * 1000 / (4 * 64) = 512000
433 *
434 * 50 MHz => 50.000.000 / Divider = 98
435 * 66 Mhz => 66.000.000 / Divider = 129
436 * 80 Mhz => 80.000.000 / Divider = 156
437 */
439 #define CONFIG_SYS_PTA_PER_CLK ((4096 * 32 * 1000) / (4 * 64))
440 #define CONFIG_SYS_MAMR_PTA 98
442 /*
443 * For 16 MBit, refresh rates could be 31.3 us
444 * (= 64 ms / 2K = 125 / quad bursts).
445 * For a simpler initialization, 15.6 us is used instead.
446 *
447 * #define CONFIG_SYS_MPTPR_2BK_2K MPTPR_PTP_DIV32 for 2 banks
448 * #define CONFIG_SYS_MPTPR_1BK_2K MPTPR_PTP_DIV64 for 1 bank
449 */
450 #define CONFIG_SYS_MPTPR_2BK_4K MPTPR_PTP_DIV16 /* setting for 2 banks */
451 #define CONFIG_SYS_MPTPR_1BK_4K MPTPR_PTP_DIV32 /* setting for 1 bank */
453 /* refresh rate 7.8 us (= 64 ms / 8K = 31.2 / quad bursts) for 256 MBit */
454 #define CONFIG_SYS_MPTPR_2BK_8K MPTPR_PTP_DIV8 /* setting for 2 banks */
455 #define CONFIG_SYS_MPTPR_1BK_8K MPTPR_PTP_DIV16 /* setting for 1 bank */
457 /*
458 * MAMR settings for SDRAM
459 */
461 /* 8 column SDRAM */
462 #define CONFIG_SYS_MAMR_8COL ((CONFIG_SYS_MAMR_PTA << MAMR_PTA_SHIFT) | MAMR_PTAE | \
463 MAMR_AMA_TYPE_0 | MAMR_DSA_1_CYCL | MAMR_G0CLA_A11 | \
464 MAMR_RLFA_1X | MAMR_WLFA_1X | MAMR_TLFA_4X)
465 /* 9 column SDRAM */
466 #define CONFIG_SYS_MAMR_9COL ((CONFIG_SYS_MAMR_PTA << MAMR_PTA_SHIFT) | MAMR_PTAE | \
467 MAMR_AMA_TYPE_1 | MAMR_DSA_1_CYCL | MAMR_G0CLA_A10 | \
468 MAMR_RLFA_1X | MAMR_WLFA_1X | MAMR_TLFA_4X)
469 /* 10 column SDRAM */
470 #define CONFIG_SYS_MAMR_10COL ((CONFIG_SYS_MAMR_PTA << MAMR_PTA_SHIFT) | MAMR_PTAE | \
471 MAMR_AMA_TYPE_2 | MAMR_DSA_1_CYCL | MAMR_G0CLA_A9 | \
472 MAMR_RLFA_1X | MAMR_WLFA_1X | MAMR_TLFA_4X)
474 #define CONFIG_SCC1_ENET
475 #define CONFIG_FEC_ENET
476 #define CONFIG_ETHPRIME "SCC"
478 /* pass open firmware flat tree */
479 #define CONFIG_OF_LIBFDT 1
480 #define CONFIG_OF_BOARD_SETUP 1
481 #define CONFIG_HWCONFIG 1
483 #endif /* __CONFIG_H */