]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/configs/amcc-common.h
HACK: ARM: DRA7xx: Add VPE crossbar setting
[glsdk/glsdk-u-boot.git] / include / configs / amcc-common.h
1 /*
2  * (C) Copyright 2008, 2009
3  * Stefan Roese, DENX Software Engineering, sr@denx.de.
4  *
5  * Common configuration options for all AMCC boards
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License as
9  * published by the Free Software Foundation; either version 2 of
10  * the License, or (at your option) any later version.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  *
17  * You should have received a copy of the GNU General Public License
18  * along with this program; if not, write to the Free Software
19  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20  * MA 02111-1307 USA
21  */
23 #ifndef __AMCC_COMMON_H
24 #define __AMCC_COMMON_H
26 #define CONFIG_SYS_SDRAM_BASE           0x00000000      /* _must_ be 0          */
27 #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_TEXT_BASE    /* Start of U-Boot      */
28 #define CONFIG_SYS_MONITOR_LEN          (0xFFFFFFFF - CONFIG_SYS_MONITOR_BASE + 1)
29 #define CONFIG_SYS_MALLOC_LEN           (1 << 20)       /* Reserved for malloc  */
31 /*
32  * UART
33  */
34 #define CONFIG_SYS_NS16550
35 #define CONFIG_SYS_NS16550_SERIAL
36 #define CONFIG_SYS_NS16550_REG_SIZE     1
37 #define CONFIG_SYS_NS16550_CLK          get_serial_clock()
38 #define CONFIG_BAUDRATE         115200
39 #define CONFIG_SYS_BAUDRATE_TABLE  \
40     {300, 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200, 230400}
42 /*
43  * I2C
44  */
45 #define CONFIG_HARD_I2C                 /* I2C with hardware support    */
46 #define CONFIG_PPC4XX_I2C               /* use PPC4xx driver            */
47 #define CONFIG_SYS_I2C_SLAVE            0x7F
49 /*
50  * Ethernet/EMAC/PHY
51  */
52 #define CONFIG_PPC4xx_EMAC
53 #define CONFIG_MII                      /* MII PHY management           */
54 #define CONFIG_NETCONSOLE               /* include NetConsole support   */
55 #if defined(CONFIG_440)
56 #define CONFIG_SYS_RX_ETH_BUFFER        32      /* number of eth rx buffers     */
57 #else
58 #define CONFIG_SYS_RX_ETH_BUFFER        16      /* number of eth rx buffers     */
59 #endif
61 /*
62  * Commands
63  */
64 #include <config_cmd_default.h>
66 #define CONFIG_CMD_ASKENV
67 #if defined(CONFIG_440)
68 #define CONFIG_CMD_CACHE
69 #endif
70 #define CONFIG_CMD_DHCP
71 #define CONFIG_CMD_DIAG
72 #define CONFIG_CMD_EEPROM
73 #define CONFIG_CMD_ELF
74 #define CONFIG_CMD_I2C
75 #define CONFIG_CMD_IRQ
76 #define CONFIG_CMD_MII
77 #define CONFIG_CMD_NET
78 #define CONFIG_CMD_NFS
79 #define CONFIG_CMD_PING
80 #define CONFIG_CMD_REGINFO
82 /*
83  * Miscellaneous configurable options
84  */
85 #define CONFIG_BOOTDELAY        5       /* autoboot after 5 seconds     */
86 #define CONFIG_SYS_LONGHELP                     /* undef to save memory         */
87 #define CONFIG_SYS_PROMPT               "=> "   /* Monitor Command Prompt       */
88 #if defined(CONFIG_CMD_KGDB)
89 #define CONFIG_SYS_CBSIZE               1024    /* Console I/O Buffer Size      */
90 #else
91 #define CONFIG_SYS_CBSIZE               256     /* Console I/O Buffer Size      */
92 #endif
93 #define CONFIG_SYS_PBSIZE               (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16)
94 #define CONFIG_SYS_MAXARGS              16      /* max number of command args   */
95 #define CONFIG_SYS_BARGSIZE             CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size  */
97 #define CONFIG_SYS_MEMTEST_START        0x0400000 /* memtest works on           */
98 #define CONFIG_SYS_MEMTEST_END          0x0C00000 /* 4 ... 12 MB in DRAM        */
100 #define CONFIG_SYS_LOAD_ADDR            0x100000  /* default load address       */
101 #define CONFIG_SYS_EXTBDINFO                    /* To use extended board_into (bd_t) */
103 #define CONFIG_SYS_HZ                   1000    /* decrementer freq: 1 ms ticks */
105 #define CONFIG_CMDLINE_EDITING          /* add command line history     */
106 #define CONFIG_AUTO_COMPLETE            /* add autocompletion support   */
107 #define CONFIG_LOOPW                    /* enable loopw command         */
108 #define CONFIG_MX_CYCLIC                /* enable mdc/mwc commands      */
109 #define CONFIG_ZERO_BOOTDELAY_CHECK     /* check for keypress on bootdelay==0 */
110 #define CONFIG_VERSION_VARIABLE         /* include version env variable */
111 #define CONFIG_SYS_CONSOLE_INFO_QUIET           /* don't print console @ startup*/
113 #define CONFIG_SYS_HUSH_PARSER                  /* Use the HUSH parser          */
115 #define CONFIG_LOADS_ECHO               /* echo on for serial download  */
116 #define CONFIG_SYS_LOADS_BAUD_CHANGE            /* allow baudrate change        */
118 /*
119  * BOOTP options
120  */
121 #define CONFIG_BOOTP_BOOTFILESIZE
122 #define CONFIG_BOOTP_BOOTPATH
123 #define CONFIG_BOOTP_GATEWAY
124 #define CONFIG_BOOTP_HOSTNAME
125 #define CONFIG_BOOTP_SUBNETMASK
127 /*
128  * For booting Linux, the board info and command line data
129  * have to be in the first 16 MB of memory, since this is
130  * the maximum mapped by the 40x Linux kernel during initialization.
131  */
132 #define CONFIG_SYS_BOOTMAPSZ            (16 << 20) /* Initial Memory map for Linux */
133 #define CONFIG_SYS_BOOTM_LEN            (16 << 20) /* Increase max gunzip size */
135 /*
136  * Internal Definitions
137  */
138 #if defined(CONFIG_CMD_KGDB)
139 #define CONFIG_KGDB_BAUDRATE    230400  /* speed to run kgdb serial port*/
140 #define CONFIG_KGDB_SER_INDEX   2       /* which serial port to use     */
141 #endif
143 /*
144  * Pass open firmware flat tree
145  */
146 #define CONFIG_OF_LIBFDT
147 #define CONFIG_OF_BOARD_SETUP
148 /* Update size in "reg" property of NOR FLASH device tree nodes */
149 #define CONFIG_FDT_FIXUP_NOR_FLASH_SIZE
151 /*
152  * Booting and default environment
153  */
154 #define CONFIG_PREBOOT  "echo;" \
155         "echo Type \"run flash_nfs\" to mount root filesystem over NFS;" \
156         "echo"
157 #define CONFIG_BOOTCOMMAND      "run flash_self"
159 /*
160  * Only very few boards have default console not on ttyS0 (like Taishan)
161  */
162 #if !defined(CONFIG_USE_TTY)
163 #define CONFIG_USE_TTY  ttyS0
164 #endif
166 /*
167  * Only very few boards have default netdev not set to eth0 (like Arches)
168  */
169 #if !defined(CONFIG_USE_NETDEV)
170 #define CONFIG_USE_NETDEV       eth0
171 #endif
173 /*
174  * Only some 4xx PPC's are equipped with an FPU
175  */
176 #if defined(CONFIG_440EP) || defined(CONFIG_440EPX) || \
177     defined(CONFIG_460EX) || defined(CONFIG_460GT)
178 #define CONFIG_AMCC_DEF_ENV_ROOTPATH    "rootpath=/opt/eldk/ppc_4xxFP\0"
179 #else
180 #define CONFIG_AMCC_DEF_ENV_ROOTPATH    "rootpath=/opt/eldk/ppc_4xx\0"
181 #endif
183 /*
184  * Only some boards need to extend the bootargs by some additional
185  * parameters (like Makalu)
186  */
187 #if !defined(CONFIG_ADDMISC)
188 #define CONFIG_ADDMISC  "addmisc=setenv bootargs ${bootargs}\0"
189 #endif
191 /*
192  * General common environment variables shared on all AMCC eval boards
193  */
194 #define CONFIG_AMCC_DEF_ENV                                             \
195         "netdev=" __stringify(CONFIG_USE_NETDEV) "\0"                           \
196         "nfsargs=setenv bootargs root=/dev/nfs rw "                     \
197                 "nfsroot=${serverip}:${rootpath}\0"                     \
198         "ramargs=setenv bootargs root=/dev/ram rw\0"                    \
199         "addip=setenv bootargs ${bootargs} "                            \
200                 "ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}"      \
201                 ":${hostname}:${netdev}:off panic=1\0"                  \
202         "addtty=setenv bootargs ${bootargs}"                            \
203                 " console=" __stringify(CONFIG_USE_TTY) ",${baudrate}\0"        \
204         CONFIG_ADDMISC                                                  \
205         "initrd_high=30000000\0"                                        \
206         "kernel_addr_r=1000000\0"                                       \
207         "fdt_addr_r=1800000\0"                                          \
208         "ramdisk_addr_r=1900000\0"                                      \
209         "hostname=" __stringify(CONFIG_HOSTNAME) "\0"                           \
210         "bootfile=" __stringify(CONFIG_HOSTNAME) "/uImage\0"                    \
211         "ramdisk_file=" __stringify(CONFIG_HOSTNAME) "/uRamdisk\0"              \
212         CONFIG_AMCC_DEF_ENV_ROOTPATH
214 /*
215  * Default environment for arch/powerpc booting
216  * for boards that are ported to arch/powerpc
217  */
218 #define CONFIG_AMCC_DEF_ENV_POWERPC                                     \
219         "flash_self=run ramargs addip addtty addmisc;"                  \
220                 "bootm ${kernel_addr} ${ramdisk_addr} ${fdt_addr}\0"    \
221         "flash_nfs=run nfsargs addip addtty addmisc;"                   \
222                 "bootm ${kernel_addr} - ${fdt_addr}\0"                  \
223         "net_nfs=tftp ${kernel_addr_r} ${bootfile}; "                   \
224                 "tftp ${fdt_addr_r} ${fdt_file}; "                      \
225                 "run nfsargs addip addtty addmisc;"                     \
226                 "bootm ${kernel_addr_r} - ${fdt_addr_r}\0"              \
227         "net_self_load=tftp ${kernel_addr_r} ${bootfile};"              \
228                 "tftp ${fdt_addr_r} ${fdt_file};"                       \
229                 "tftp ${ramdisk_addr_r} ${ramdisk_file};\0"             \
230         "net_self=run net_self_load;"                                   \
231                 "run ramargs addip addtty addmisc;"                     \
232                 "bootm ${kernel_addr_r} ${ramdisk_addr_r} ${fdt_addr_r}\0" \
233         "fdt_file=" __stringify(CONFIG_HOSTNAME) "/" __stringify(CONFIG_HOSTNAME) ".dtb\0"
235 /*
236  * Default environment for arch/ppc booting,
237  * for boards that are not ported to arch/powerpc yet
238  */
239 #define CONFIG_AMCC_DEF_ENV_PPC                                         \
240         "flash_self=run ramargs addip addtty addmisc;"                  \
241                 "bootm ${kernel_addr} ${ramdisk_addr}\0"                \
242         "flash_nfs=run nfsargs addip addtty addmisc;"                   \
243                 "bootm ${kernel_addr}\0"                                \
244         "net_nfs=tftp ${kernel_addr_r} ${bootfile};"                    \
245                 "run nfsargs addip addtty addmisc;"                     \
246                 "bootm ${kernel_addr_r}\0"
248 /*
249  * Default environment for arch/ppc booting (old version),
250  * for boards that are ported to arch/ppc and arch/powerpc
251  */
252 #define CONFIG_AMCC_DEF_ENV_PPC_OLD                                     \
253         "flash_self_old=run ramargs addip addtty addmisc;"              \
254                 "bootm ${kernel_addr} ${ramdisk_addr}\0"                \
255         "flash_nfs_old=run nfsargs addip addtty addmisc;"               \
256                 "bootm ${kernel_addr}\0"                                \
257         "net_nfs_old=tftp ${kernel_addr_r} ${bootfile};"                \
258                 "run nfsargs addip addtty addmisc;"                     \
259                 "bootm ${kernel_addr_r}\0"
261 #define CONFIG_AMCC_DEF_ENV_NOR_UPD                                     \
262         "u-boot=" __stringify(CONFIG_HOSTNAME) "/u-boot.bin\0"          \
263         "load=tftp 200000 ${u-boot}\0"                                  \
264         "update=protect off " __stringify(CONFIG_SYS_MONITOR_BASE) " FFFFFFFF;" \
265                 "era " __stringify(CONFIG_SYS_MONITOR_BASE) " FFFFFFFF;"        \
266                 "cp.b ${fileaddr} " __stringify(CONFIG_SYS_MONITOR_BASE) " ${filesize}\0" \
267         "upd=run load update\0"                                         \
269 #define CONFIG_AMCC_DEF_ENV_NAND_UPD                                    \
270         "u-boot-nand=" __stringify(CONFIG_HOSTNAME) "/u-boot-nand.bin\0"\
271         "nload=tftp 200000 ${u-boot-nand}\0"                            \
272         "nupdate=nand erase 0 100000;nand write 200000 0 100000\0"      \
273         "nupd=run nload nupdate\0"
275 #endif /* __AMCC_COMMON_H */