1 /*
2 * Configuation settings for the Alpha Project AP-SH4A-4A board
3 *
4 * Copyright (C) 2012 Nobuhiro Iwamatsu <nobuhiro.iwamatsu.yj@renesas.com>
5 *
6 * See file CREDITS for list of people who contributed to this
7 * project.
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation; either version 2 of
12 * the License, or (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 *
19 */
21 #ifndef __AP_SH4A_4A_H
22 #define __AP_SH4A_4A_H
24 #undef DEBUG
25 #define CONFIG_SH 1
26 #define CONFIG_SH4 1
27 #define CONFIG_SH4A 1
28 #define CONFIG_CPU_SH7734 1
29 #define CONFIG_AP_SH4A_4A 1
30 #define CONFIG_400MHZ_MODE 1
31 /* #define CONFIG_533MHZ_MODE 1 */
33 #define CONFIG_BOARD_LATE_INIT
34 #define CONFIG_SYS_TEXT_BASE 0x8BFC0000
36 #define CONFIG_CMD_FLASH
37 #define CONFIG_CMD_MEMORY
38 #define CONFIG_CMD_NET
39 #define CONFIG_CMD_PING
40 #define CONFIG_CMD_MII
41 #define CONFIG_CMD_NFS
42 #define CONFIG_CMD_SDRAM
43 #define CONFIG_CMD_ENV
44 #define CONFIG_CMD_SAVEENV
46 #define CONFIG_BAUDRATE 115200
47 #define CONFIG_BOOTDELAY 3
48 #define CONFIG_BOOTARGS "console=ttySC4,115200"
50 #define CONFIG_VERSION_VARIABLE
51 #undef CONFIG_SHOW_BOOT_PROGRESS
53 /* Ether */
54 #define CONFIG_SH_ETHER 1
55 #define CONFIG_SH_ETHER_USE_PORT (0)
56 #define CONFIG_SH_ETHER_PHY_ADDR (0x0)
57 #define CONFIG_SH_ETHER_PHY_MODE (PHY_INTERFACE_MODE_GMII)
58 #define CONFIG_SH_ETHER_SH7734_MII (0x02) /* GMII */
59 #define CONFIG_PHYLIB
60 #define CONFIG_PHY_MICREL 1
61 #define CONFIG_BITBANGMII
62 #define CONFIG_BITBANGMII_MULTI
64 /* I2C */
65 #define CONFIG_CMD_I2C
66 #define CONFIG_SH_SH7734_I2C 1
67 #define CONFIG_HARD_I2C 1
68 #define CONFIG_I2C_MULTI_BUS 1
69 #define CONFIG_SYS_MAX_I2C_BUS 2
70 #define CONFIG_SYS_I2C_MODULE 0
71 #define CONFIG_SYS_I2C_SPEED 400000 /* 400 kHz */
72 #define CONFIG_SYS_I2C_SLAVE 0x50
73 #define CONFIG_SH_I2C_DATA_HIGH 4
74 #define CONFIG_SH_I2C_DATA_LOW 5
75 #define CONFIG_SH_I2C_CLOCK 500000000
76 #define CONFIG_SH_I2C_BASE0 0xFFC70000
77 #define CONFIG_SH_I2C_BASE1 0xFFC71000
79 /* undef to save memory */
80 #define CONFIG_SYS_LONGHELP
81 /* Monitor Command Prompt */
82 #define CONFIG_SYS_PROMPT "=> "
83 /* Buffer size for input from the Console */
84 #define CONFIG_SYS_CBSIZE 256
85 /* Buffer size for Console output */
86 #define CONFIG_SYS_PBSIZE 256
87 /* max args accepted for monitor commands */
88 #define CONFIG_SYS_MAXARGS 16
89 /* Buffer size for Boot Arguments passed to kernel */
90 #define CONFIG_SYS_BARGSIZE 512
91 /* List of legal baudrate settings for this board */
92 #define CONFIG_SYS_BAUDRATE_TABLE { 115200 }
94 /* SCIF */
95 #define CONFIG_SCIF_CONSOLE 1
96 #define CONFIG_SCIF 1
97 #define CONFIG_CONS_SCIF4 1
99 /* Suppress display of console information at boot */
100 #undef CONFIG_SYS_CONSOLE_INFO_QUIET
101 #undef CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE
102 #undef CONFIG_SYS_CONSOLE_ENV_OVERWRITE
104 /* SDRAM */
105 #define CONFIG_SYS_SDRAM_BASE (0x88000000)
106 #define CONFIG_SYS_SDRAM_SIZE (64 * 1024 * 1024)
107 #define CONFIG_SYS_LOAD_ADDR (CONFIG_SYS_SDRAM_BASE + 16 * 1024 * 1024)
109 #define CONFIG_SYS_MEMTEST_START (CONFIG_SYS_SDRAM_BASE)
110 #define CONFIG_SYS_MEMTEST_END (CONFIG_SYS_MEMTEST_START + CONFIG_SYS_SDRAM_SIZE)
111 /* Enable alternate, more extensive, memory test */
112 #undef CONFIG_SYS_ALT_MEMTEST
113 /* Scratch address used by the alternate memory test */
114 #undef CONFIG_SYS_MEMTEST_SCRATCH
116 /* Enable temporary baudrate change while serial download */
117 #undef CONFIG_SYS_LOADS_BAUD_CHANGE
119 /* FLASH */
120 #define CONFIG_FLASH_CFI_DRIVER 1
121 #define CONFIG_SYS_FLASH_CFI
122 #undef CONFIG_SYS_FLASH_QUIET_TEST
123 #define CONFIG_SYS_FLASH_EMPTY_INFO
124 #define CONFIG_SYS_FLASH_BASE (0xA0000000)
125 #define CONFIG_SYS_MAX_FLASH_SECT 512
127 /* if you use all NOR Flash , you change dip-switch. Please see Manual. */
128 #define CONFIG_SYS_MAX_FLASH_BANKS 1
129 #define CONFIG_SYS_FLASH_BANKS_LIST { CONFIG_SYS_FLASH_BASE }
131 /* Timeout for Flash erase operations (in ms) */
132 #define CONFIG_SYS_FLASH_ERASE_TOUT (3 * 1000)
133 /* Timeout for Flash write operations (in ms) */
134 #define CONFIG_SYS_FLASH_WRITE_TOUT (3 * 1000)
135 /* Timeout for Flash set sector lock bit operations (in ms) */
136 #define CONFIG_SYS_FLASH_LOCK_TOUT (3 * 1000)
137 /* Timeout for Flash clear lock bit operations (in ms) */
138 #define CONFIG_SYS_FLASH_UNLOCK_TOUT (3 * 1000)
140 /*
141 * Use hardware flash sectors protection instead
142 * of U-Boot software protection
143 */
144 #undef CONFIG_SYS_FLASH_PROTECTION
145 #undef CONFIG_SYS_DIRECT_FLASH_TFTP
147 /* Address of u-boot image in Flash (NOT run time address in SDRAM) ?!? */
148 #define CONFIG_SYS_MONITOR_BASE (CONFIG_SYS_FLASH_BASE)
149 /* Monitor size */
150 #define CONFIG_SYS_MONITOR_LEN (256 * 1024)
151 /* Size of DRAM reserved for malloc() use */
152 #define CONFIG_SYS_MALLOC_LEN (256 * 1024)
153 /* size in bytes reserved for initial data */
154 #define CONFIG_SYS_GBL_DATA_SIZE (256)
155 #define CONFIG_SYS_BOOTMAPSZ (8 * 1024 * 1024)
157 /* ENV setting */
158 #define CONFIG_ENV_IS_IN_FLASH
159 #define CONFIG_ENV_OVERWRITE 1
160 #define CONFIG_ENV_SECT_SIZE (128 * 1024)
161 #define CONFIG_ENV_SIZE (CONFIG_ENV_SECT_SIZE)
162 #define CONFIG_ENV_ADDR (CONFIG_SYS_FLASH_BASE + CONFIG_SYS_MONITOR_LEN)
163 /* Offset of env Flash sector relative to CONFIG_SYS_FLASH_BASE */
164 #define CONFIG_ENV_OFFSET (CONFIG_ENV_ADDR - CONFIG_SYS_FLASH_BASE)
165 #define CONFIG_ENV_SIZE_REDUND (CONFIG_ENV_SECT_SIZE)
167 /* Board Clock */
168 #if defined(CONFIG_400MHZ_MODE)
169 #define CONFIG_SYS_CLK_FREQ 50000000
170 #else
171 #define CONFIG_SYS_CLK_FREQ 44444444
172 #endif
173 #define CONFIG_SYS_TMU_CLK_DIV 4
174 #define CONFIG_SYS_HZ 1000
176 #endif /* __AP_SH4A_4A_H */