1 /*
2 * U-boot - Configuration file for BF537 PNAV board
3 */
5 #ifndef __CONFIG_BF537_PNAV_H__
6 #define __CONFIG_BF537_PNAV_H__
8 #include <asm/config-pre.h>
11 /*
12 * Processor Settings
13 */
14 #define CONFIG_BFIN_CPU bf537-0.2
15 #define CONFIG_BFIN_BOOT_MODE BFIN_BOOT_SPI_MASTER
18 /*
19 * Clock Settings
20 * CCLK = (CLKIN * VCO_MULT) / CCLK_DIV
21 * SCLK = (CLKIN * VCO_MULT) / SCLK_DIV
22 */
23 /* CONFIG_CLKIN_HZ is any value in Hz */
24 #define CONFIG_CLKIN_HZ 24576000
25 /* CLKIN_HALF controls the DF bit in PLL_CTL 0 = CLKIN */
26 /* 1 = CLKIN / 2 */
27 #define CONFIG_CLKIN_HALF 0
28 /* PLL_BYPASS controls the BYPASS bit in PLL_CTL 0 = do not bypass */
29 /* 1 = bypass PLL */
30 #define CONFIG_PLL_BYPASS 0
31 /* VCO_MULT controls the MSEL (multiplier) bits in PLL_CTL */
32 /* Values can range from 0-63 (where 0 means 64) */
33 #define CONFIG_VCO_MULT 20
34 /* CCLK_DIV controls the core clock divider */
35 /* Values can be 1, 2, 4, or 8 ONLY */
36 #define CONFIG_CCLK_DIV 1
37 /* SCLK_DIV controls the system clock divider */
38 /* Values can range from 1-15 */
39 #define CONFIG_SCLK_DIV 4
42 /*
43 * Memory Settings
44 */
45 #define CONFIG_MEM_ADD_WDTH 10
46 #define CONFIG_MEM_SIZE 64
48 #define CONFIG_EBIU_SDRRC_VAL 0x3b7
49 #define CONFIG_EBIU_SDGCTL_VAL 0x9111cd
51 #define CONFIG_EBIU_AMGCTL_VAL 0xFF
52 #define CONFIG_EBIU_AMBCTL0_VAL 0x7BB033B0
53 #define CONFIG_EBIU_AMBCTL1_VAL 0xFFC27BB0
55 #define CONFIG_SYS_MONITOR_LEN (512 * 1024)
56 #define CONFIG_SYS_MALLOC_LEN (128 * 1024)
59 /*
60 * Network Settings
61 */
62 #ifndef __ADSPBF534__
63 #define ADI_CMDS_NETWORK 1
64 #define CONFIG_BFIN_MAC
65 #define CONFIG_RMII
66 #endif
67 #define CONFIG_HOSTNAME bf537-pnav
68 /* Uncomment next line to use fixed MAC address */
69 /* #define CONFIG_ETHADDR 02:80:ad:24:21:18 */
72 /*
73 * Flash Settings
74 */
75 #define CONFIG_FLASH_CFI_DRIVER
76 #define CONFIG_SYS_FLASH_BASE 0x20000000
77 #define CONFIG_SYS_FLASH_CFI
78 #define CONFIG_SYS_MAX_FLASH_BANKS 1
79 #define CONFIG_SYS_MAX_FLASH_SECT 71
82 /*
83 * SPI Settings
84 */
85 #define CONFIG_BFIN_SPI
86 #define CONFIG_ENV_SPI_MAX_HZ 30000000
87 #define CONFIG_SF_DEFAULT_SPEED 30000000
88 #define CONFIG_SPI_FLASH
89 #define CONFIG_SPI_FLASH_STMICRO
92 /*
93 * Env Storage Settings
94 */
95 #if (CONFIG_BFIN_BOOT_MODE == BFIN_BOOT_SPI_MASTER)
96 #define CONFIG_ENV_IS_EMBEDDED_IN_LDR
97 #define CONFIG_ENV_IS_IN_SPI_FLASH
98 #define CONFIG_ENV_OFFSET 0x4000
99 #else
100 #define ENV_IS_EMBEDDED
101 #define CONFIG_ENV_IS_IN_FLASH 1
102 #define CONFIG_ENV_ADDR 0x20004000
103 #define CONFIG_ENV_OFFSET 0x4000
104 #endif
105 #define CONFIG_ENV_SIZE 0x1000
106 #define CONFIG_ENV_SECT_SIZE 0x2000
107 #ifdef ENV_IS_EMBEDDED
108 /* WARNING - the following is hand-optimized to fit within
109 * the sector before the environment sector. If it throws
110 * an error during compilation remove an object here to get
111 * it linked after the configuration sector.
112 */
113 # define LDS_BOARD_TEXT \
114 arch/blackfin/lib/libblackfin.o (.text*); \
115 arch/blackfin/cpu/libblackfin.o (.text*); \
116 . = DEFINED(env_offset) ? env_offset : .; \
117 common/env_embedded.o (.text*);
118 #endif
121 /*
122 * NAND Settings
123 */
124 #define CONFIG_NAND_PLAT
126 #define CONFIG_SYS_NAND_BASE 0x20100000
127 #define CONFIG_SYS_MAX_NAND_DEVICE 1
129 #define BFIN_NAND_CLE(chip) ((unsigned long)(chip)->IO_ADDR_W | (1 << 2))
130 #define BFIN_NAND_ALE(chip) ((unsigned long)(chip)->IO_ADDR_W | (1 << 1))
131 #define BFIN_NAND_WRITE(addr, cmd) \
132 do { \
133 bfin_write8(addr, cmd); \
134 SSYNC(); \
135 } while (0)
137 #define NAND_PLAT_WRITE_CMD(chip, cmd) BFIN_NAND_WRITE(BFIN_NAND_CLE(chip), cmd)
138 #define NAND_PLAT_WRITE_ADR(chip, cmd) BFIN_NAND_WRITE(BFIN_NAND_ALE(chip), cmd)
139 #define NAND_PLAT_GPIO_DEV_READY GPIO_PF12
142 /*
143 * I2C settings
144 */
145 #define CONFIG_BFIN_TWI_I2C 1
146 #define CONFIG_HARD_I2C 1
149 /*
150 * Misc Settings
151 */
152 #define CONFIG_BAUDRATE 115200
153 #define CONFIG_MISC_INIT_R
154 #define CONFIG_RTC_BFIN
155 #define CONFIG_UART_CONSOLE 0
157 /* JFFS Partition offset set */
158 #define CONFIG_SYS_JFFS2_FIRST_BANK 0
159 #define CONFIG_SYS_JFFS2_NUM_BANKS 1
160 /* 512k reserved for u-boot */
161 #define CONFIG_SYS_JFFS2_FIRST_SECTOR 15
163 #define CONFIG_BOOTCOMMAND "run nandboot"
164 #define CONFIG_BOOTARGS_ROOT "/dev/mtdblock1 rw rootfstype=yaffs"
167 /*
168 * Pull in common ADI header for remaining command/environment setup
169 */
170 #include <configs/bfin_adi_common.h>
172 #endif