1 /*
2 * bluestone.h - configuration for Bluestone (APM821XX)
3 *
4 * Copyright (c) 2010, Applied Micro Circuits Corporation
5 * Author: Tirumala R Marri <tmarri@apm.com>
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License as
9 * published by the Free Software Foundation; either version 2 of
10 * the License, or (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20 * MA 02111-1307 USA
21 */
23 #ifndef __CONFIG_H
24 #define __CONFIG_H
26 /*
27 * High Level Configuration Options
28 */
29 #define CONFIG_APM821XX 1 /* APM821XX series */
30 #define CONFIG_HOSTNAME bluestone
32 #define CONFIG_4xx 1 /* ... PPC4xx family */
33 #define CONFIG_440 1
35 #ifndef CONFIG_SYS_TEXT_BASE
36 #define CONFIG_SYS_TEXT_BASE 0xFFFA0000
37 #endif
39 /*
40 * Include common defines/options for all AMCC eval boards
41 */
42 #include "amcc-common.h"
43 #define CONFIG_SYS_CLK_FREQ 50000000
45 #define CONFIG_BOARD_TYPES 1 /* support board types */
46 #define CONFIG_BOARD_EARLY_INIT_F 1 /* Call board_early_init_f */
47 #define CONFIG_MISC_INIT_R 1 /* Call misc_init_r */
49 /*
50 * Base addresses -- Note these are effective addresses where the
51 * actual resources get mapped (not physical addresses)
52 */
53 /* EBC stuff */
54 /* later mapped to this addr */
55 #define CONFIG_SYS_FLASH_BASE 0xFFF00000
56 #define CONFIG_SYS_FLASH_SIZE (4 << 20) /* 1MB usable */
58 /* EBC Boot Space: 0xFF000000 */
59 #define CONFIG_SYS_BOOT_BASE_ADDR 0xFF000000
60 #define CONFIG_SYS_OCM_BASE 0xE3000000 /* OCM: 32k */
61 #define CONFIG_SYS_SRAM_BASE 0xE8000000 /* SRAM: 256k */
62 #define CONFIG_SYS_AHB_BASE 0xE2000000 /* internal AHB peripherals*/
64 #define CONFIG_SYS_SRAM_SIZE (256 << 10)
65 /*
66 * Initial RAM & stack pointer (placed in OCM)
67 */
68 #define CONFIG_SYS_INIT_RAM_ADDR CONFIG_SYS_OCM_BASE /* OCM */
69 #define CONFIG_SYS_INIT_RAM_SIZE (4 << 10)
70 #define CONFIG_SYS_GBL_DATA_OFFSET \
71 (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
72 #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET
74 /*
75 * Environment
76 */
77 /*
78 * Define here the location of the environment variables (FLASH).
79 */
80 #define CONFIG_ENV_IS_IN_FLASH 1 /* use FLASH for environment vars */
82 /*
83 * FLASH related
84 */
85 #define CONFIG_SYS_FLASH_CFI /* The flash is CFI compatible */
86 #define CONFIG_FLASH_CFI_DRIVER /* Use common CFI driver */
87 #define CONFIG_SYS_FLASH_CFI_WIDTH FLASH_CFI_8BIT
88 #define CONFIG_SYS_FLASH_BANKS_LIST {CONFIG_SYS_FLASH_BASE}
89 /* max number of memory banks */
90 #define CONFIG_SYS_MAX_FLASH_BANKS 1
91 /* max number of sectors on one chip */
92 #define CONFIG_SYS_MAX_FLASH_SECT 80
93 /* Timeout for Flash Erase (in ms) */
94 #define CONFIG_SYS_FLASH_ERASE_TOUT 120000
95 /* Timeout for Flash Write (in ms) */
96 #define CONFIG_SYS_FLASH_WRITE_TOUT 500
97 /* use buffered writes (20x faster) */
98 #define CONFIG_SYS_FLASH_USE_BUFFER_WRITE 1
99 /* print 'E' for empty sector on flinfo */
100 #define CONFIG_SYS_FLASH_EMPTY_INFO
101 #ifdef CONFIG_ENV_IS_IN_FLASH
102 #define CONFIG_ENV_SECT_SIZE 0x10000 /* size of one complete sector */
103 #define CONFIG_ENV_ADDR (CONFIG_SYS_MONITOR_BASE - CONFIG_ENV_SECT_SIZE)
104 #define CONFIG_ENV_SIZE 0x4000 /* Total Size of Environment Sector */
105 /* Address and size of Redundant Environment Sector */
106 #define CONFIG_ENV_ADDR_REDUND (CONFIG_ENV_ADDR - CONFIG_ENV_SECT_SIZE)
107 #define CONFIG_ENV_SIZE_REDUND (CONFIG_ENV_SIZE)
108 #endif /* CONFIG_ENV_IS_IN_FLASH */
110 /* SDRAM */
111 #define CONFIG_SPD_EEPROM 1 /* Use SPD EEPROM for setup */
112 #define SPD_EEPROM_ADDRESS {0x53, 0x51} /* SPD i2c spd addresses */
113 #define CONFIG_PPC4xx_DDR_AUTOCALIBRATION /* IBM DDR autocalibration */
114 #define CONFIG_AUTOCALIB "silent\0" /* default is non-verbose */
115 #define CONFIG_DDR_ECC 1 /* with ECC support */
117 /*
118 * Serial Port
119 */
120 #define CONFIG_CONS_INDEX 1 /* Use UART0 */
122 /*
123 * I2C
124 */
125 #define CONFIG_SYS_I2C_SPEED 400000 /* I2C speed */
126 #define CONFIG_SYS_I2C_MULTI_EEPROMS
127 #define CONFIG_SYS_I2C_EEPROM_ADDR 0x54
128 #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 1
129 #define CONFIG_SYS_EEPROM_PAGE_WRITE_BITS 3
130 #define CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS 5 /* Data sheet */
132 /* I2C bootstrap EEPROM */
133 #define CONFIG_4xx_CONFIG_I2C_EEPROM_ADDR 0x52
134 #define CONFIG_4xx_CONFIG_I2C_EEPROM_OFFSET 0
135 #define CONFIG_4xx_CONFIG_BLOCKSIZE 16
137 /*
138 * Ethernet
139 */
140 #define CONFIG_IBM_EMAC4_V4 1
141 #define CONFIG_EMAC_PHY_MODE EMAC_PHY_MODE_NONE_RGMII
142 #define CONFIG_HAS_ETH0
143 /* PHY address, See schematics */
144 #define CONFIG_PHY_ADDR 0x1f
145 /* reset phy upon startup */
146 #define CONFIG_PHY_RESET 1
147 /* Include GbE speed/duplex detection */
148 #define CONFIG_PHY_GIGE 1
149 #define CONFIG_PHY_DYNAMIC_ANEG 1
151 /*
152 * External Bus Controller (EBC) Setup
153 **/
154 #define CONFIG_SYS_EBC_CFG (EBC_CFG_LE_LOCK | \
155 EBC_CFG_PTD_ENABLE | \
156 EBC_CFG_RTC_2048PERCLK | \
157 EBC_CFG_ATC_HI | \
158 EBC_CFG_DTC_HI | \
159 EBC_CFG_CTC_HI | \
160 EBC_CFG_OEO_PREVIOUS)
161 /* NOR Flash */
162 #define CONFIG_SYS_EBC_PB0AP (EBC_BXAP_BME_DISABLED | \
163 EBC_BXAP_TWT_ENCODE(64) | \
164 EBC_BXAP_BCE_DISABLE | \
165 EBC_BXAP_BCT_2TRANS | \
166 EBC_BXAP_CSN_ENCODE(1) | \
167 EBC_BXAP_OEN_ENCODE(2) | \
168 EBC_BXAP_WBN_ENCODE(2) | \
169 EBC_BXAP_WBF_ENCODE(2) | \
170 EBC_BXAP_TH_ENCODE(7) | \
171 EBC_BXAP_SOR_DELAYED | \
172 EBC_BXAP_BEM_WRITEONLY | \
173 EBC_BXAP_PEN_DISABLED)
174 /* Peripheral Bank Configuration Register - EBC_BxCR */
175 #define CONFIG_SYS_EBC_PB0CR \
176 (EBC_BXCR_BAS_ENCODE(CONFIG_SYS_FLASH_BASE) | \
177 EBC_BXCR_BS_1MB | \
178 EBC_BXCR_BU_RW | \
179 EBC_BXCR_BW_8BIT)
182 #endif /* __CONFIG_H */