1 /*
2 * (C) Copyright 2011 CompuLab, Ltd.
3 * Mike Rapoport <mike@compulab.co.il>
4 * Igor Grinberg <grinberg@compulab.co.il>
5 *
6 * Based on omap3_beagle.h
7 * (C) Copyright 2006-2008
8 * Texas Instruments.
9 * Richard Woodruff <r-woodruff2@ti.com>
10 * Syed Mohammed Khasim <x0khasim@ti.com>
11 *
12 * Configuration settings for the CompuLab CM-T35 and CM-T3730 boards
13 *
14 * See file CREDITS for list of people who contributed to this
15 * project.
16 *
17 * This program is free software; you can redistribute it and/or
18 * modify it under the terms of the GNU General Public License as
19 * published by the Free Software Foundation; either version 2 of
20 * the License, or (at your option) any later version.
21 *
22 * This program is distributed in the hope that it will be useful,
23 * but WITHOUT ANY WARRANTY; without even the implied warranty of
24 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
25 * GNU General Public License for more details.
26 *
27 * You should have received a copy of the GNU General Public License
28 * along with this program; if not, write to the Free Software
29 * Foundation, Inc.
30 */
32 #ifndef __CONFIG_H
33 #define __CONFIG_H
35 /*
36 * High Level Configuration Options
37 */
38 #define CONFIG_OMAP /* in a TI OMAP core */
39 #define CONFIG_OMAP34XX /* which is a 34XX */
40 #define CONFIG_OMAP_GPIO
41 #define CONFIG_CM_T3X /* working with CM-T35 and CM-T3730 */
43 #define CONFIG_SYS_TEXT_BASE 0x80008000
45 #define CONFIG_SDRC /* The chip has SDRC controller */
47 #include <asm/arch/cpu.h> /* get chip and board defs */
48 #include <asm/arch/omap3.h>
50 /*
51 * Display CPU and Board information
52 */
53 #define CONFIG_DISPLAY_CPUINFO
54 #define CONFIG_DISPLAY_BOARDINFO
56 /* Clock Defines */
57 #define V_OSCK 26000000 /* Clock output from T2 */
58 #define V_SCLK (V_OSCK >> 1)
60 #define CONFIG_MISC_INIT_R
62 #define CONFIG_OF_LIBFDT 1
63 /*
64 * The early kernel mapping on ARM currently only maps from the base of DRAM
65 * to the end of the kernel image. The kernel is loaded at DRAM base + 0x8000.
66 * The early kernel pagetable uses DRAM base + 0x4000 to DRAM base + 0x8000,
67 * so that leaves DRAM base to DRAM base + 0x4000 available.
68 */
69 #define CONFIG_SYS_BOOTMAPSZ 0x4000
71 #define CONFIG_CMDLINE_TAG /* enable passing of ATAGs */
72 #define CONFIG_SETUP_MEMORY_TAGS
73 #define CONFIG_INITRD_TAG
74 #define CONFIG_REVISION_TAG
75 #define CONFIG_SERIAL_TAG
77 /*
78 * Size of malloc() pool
79 */
80 #define CONFIG_ENV_SIZE (16 << 10) /* 16 KiB */
81 /* Sector */
82 #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + (128 << 10))
84 /*
85 * Hardware drivers
86 */
88 /*
89 * NS16550 Configuration
90 */
91 #define V_NS16550_CLK 48000000 /* 48MHz (APLL96/2) */
93 #define CONFIG_SYS_NS16550
94 #define CONFIG_SYS_NS16550_SERIAL
95 #define CONFIG_SYS_NS16550_REG_SIZE (-4)
96 #define CONFIG_SYS_NS16550_CLK V_NS16550_CLK
98 /*
99 * select serial console configuration
100 */
101 #define CONFIG_CONS_INDEX 3
102 #define CONFIG_SYS_NS16550_COM3 OMAP34XX_UART3
103 #define CONFIG_SERIAL3 3 /* UART3 */
105 /* allow to overwrite serial and ethaddr */
106 #define CONFIG_ENV_OVERWRITE
107 #define CONFIG_BAUDRATE 115200
108 #define CONFIG_SYS_BAUDRATE_TABLE {4800, 9600, 19200, 38400, 57600,\
109 115200}
111 #define CONFIG_GENERIC_MMC
112 #define CONFIG_MMC
113 #define CONFIG_OMAP_HSMMC
114 #define CONFIG_DOS_PARTITION
116 /* USB */
117 #define CONFIG_USB_OMAP3
118 #define CONFIG_USB_EHCI
119 #define CONFIG_USB_EHCI_OMAP
120 #define CONFIG_USB_ULPI
121 #define CONFIG_USB_ULPI_VIEWPORT_OMAP
122 #define CONFIG_USB_STORAGE
123 #define CONFIG_MUSB_UDC
124 #define CONFIG_TWL4030_USB
125 #define CONFIG_CMD_USB
127 /* USB device configuration */
128 #define CONFIG_USB_DEVICE
129 #define CONFIG_USB_TTY
130 #define CONFIG_SYS_CONSOLE_IS_IN_ENV
132 /* commands to include */
133 #include <config_cmd_default.h>
135 #define CONFIG_CMD_CACHE
136 #define CONFIG_CMD_EXT2 /* EXT2 Support */
137 #define CONFIG_CMD_FAT /* FAT support */
138 #define CONFIG_CMD_JFFS2 /* JFFS2 Support */
139 #define CONFIG_CMD_MTDPARTS /* Enable MTD parts commands */
140 #define CONFIG_MTD_DEVICE /* needed for mtdparts commands */
141 #define MTDIDS_DEFAULT "nand0=nand"
142 #define MTDPARTS_DEFAULT "mtdparts=nand:512k(x-loader),"\
143 "1920k(u-boot),128k(u-boot-env),"\
144 "4m(kernel),-(fs)"
146 #define CONFIG_CMD_I2C /* I2C serial bus support */
147 #define CONFIG_CMD_MMC /* MMC support */
148 #define CONFIG_CMD_NAND /* NAND support */
149 #define CONFIG_CMD_DHCP
150 #define CONFIG_CMD_PING
152 #undef CONFIG_CMD_FLASH /* flinfo, erase, protect */
153 #undef CONFIG_CMD_FPGA /* FPGA configuration Support */
154 #undef CONFIG_CMD_IMLS /* List all found images */
156 #define CONFIG_SYS_NO_FLASH
157 #define CONFIG_HARD_I2C
158 #define CONFIG_SYS_I2C_SPEED 100000
159 #define CONFIG_SYS_I2C_SLAVE 1
160 #define CONFIG_DRIVER_OMAP34XX_I2C
161 #define CONFIG_SYS_I2C_EEPROM_ADDR 0x50
162 #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 1
163 #define CONFIG_I2C_MULTI_BUS
165 /*
166 * TWL4030
167 */
168 #define CONFIG_TWL4030_POWER
169 #define CONFIG_TWL4030_LED
171 /*
172 * Board NAND Info.
173 */
174 #define CONFIG_SYS_NAND_QUIET_TEST
175 #define CONFIG_NAND_OMAP_GPMC
176 #define CONFIG_SYS_NAND_ADDR NAND_BASE /* physical address */
177 /* to access nand */
178 #define CONFIG_SYS_NAND_BASE NAND_BASE /* physical address */
179 /* to access nand at */
180 /* CS0 */
181 #define GPMC_NAND_ECC_LP_x8_LAYOUT
183 #define CONFIG_SYS_MAX_NAND_DEVICE 1 /* Max number of NAND */
184 /* devices */
185 #define CONFIG_JFFS2_NAND
186 /* nand device jffs2 lives on */
187 #define CONFIG_JFFS2_DEV "nand0"
188 /* start of jffs2 partition */
189 #define CONFIG_JFFS2_PART_OFFSET 0x680000
190 #define CONFIG_JFFS2_PART_SIZE 0xf980000 /* size of jffs2 */
191 /* partition */
193 /* Environment information */
194 #define CONFIG_BOOTDELAY 10
195 #define CONFIG_ZERO_BOOTDELAY_CHECK
197 #define CONFIG_EXTRA_ENV_SETTINGS \
198 "loadaddr=0x82000000\0" \
199 "usbtty=cdc_acm\0" \
200 "console=ttyS2,115200n8\0" \
201 "mpurate=500\0" \
202 "vram=12M\0" \
203 "dvimode=1024x768MR-16@60\0" \
204 "defaultdisplay=dvi\0" \
205 "mmcdev=0\0" \
206 "mmcroot=/dev/mmcblk0p2 rw\0" \
207 "mmcrootfstype=ext3 rootwait\0" \
208 "nandroot=/dev/mtdblock4 rw\0" \
209 "nandrootfstype=jffs2\0" \
210 "mmcargs=setenv bootargs console=${console} " \
211 "mpurate=${mpurate} " \
212 "vram=${vram} " \
213 "omapfb.mode=dvi:${dvimode} " \
214 "omapfb.debug=y " \
215 "omapdss.def_disp=${defaultdisplay} " \
216 "root=${mmcroot} " \
217 "rootfstype=${mmcrootfstype}\0" \
218 "nandargs=setenv bootargs console=${console} " \
219 "mpurate=${mpurate} " \
220 "vram=${vram} " \
221 "omapfb.mode=dvi:${dvimode} " \
222 "omapfb.debug=y " \
223 "omapdss.def_disp=${defaultdisplay} " \
224 "root=${nandroot} " \
225 "rootfstype=${nandrootfstype}\0" \
226 "loadbootscript=fatload mmc ${mmcdev} ${loadaddr} boot.scr\0" \
227 "bootscript=echo Running bootscript from mmc ...; " \
228 "source ${loadaddr}\0" \
229 "loaduimage=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \
230 "mmcboot=echo Booting from mmc ...; " \
231 "run mmcargs; " \
232 "bootm ${loadaddr}\0" \
233 "nandboot=echo Booting from nand ...; " \
234 "run nandargs; " \
235 "nand read ${loadaddr} 280000 400000; " \
236 "bootm ${loadaddr}\0" \
238 #define CONFIG_BOOTCOMMAND \
239 "mmc dev ${mmcdev}; if mmc rescan; then " \
240 "if run loadbootscript; then " \
241 "run bootscript; " \
242 "else " \
243 "if run loaduimage; then " \
244 "run mmcboot; " \
245 "else run nandboot; " \
246 "fi; " \
247 "fi; " \
248 "else run nandboot; fi"
250 /*
251 * Miscellaneous configurable options
252 */
253 #define CONFIG_AUTO_COMPLETE
254 #define CONFIG_CMDLINE_EDITING
255 #define CONFIG_TIMESTAMP
256 #define CONFIG_SYS_AUTOLOAD "no"
257 #define CONFIG_SYS_LONGHELP /* undef to save memory */
258 #define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
259 #define CONFIG_SYS_PROMPT "CM-T3x # "
260 #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
261 /* Print Buffer Size */
262 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + \
263 sizeof(CONFIG_SYS_PROMPT) + 16)
264 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
265 /* Boot Argument Buffer Size */
266 #define CONFIG_SYS_BARGSIZE (CONFIG_SYS_CBSIZE)
268 #define CONFIG_SYS_MEMTEST_START (OMAP34XX_SDRC_CS0) /* memtest */
269 /* works on */
270 #define CONFIG_SYS_MEMTEST_END (OMAP34XX_SDRC_CS0 + \
271 0x01F00000) /* 31MB */
273 #define CONFIG_SYS_LOAD_ADDR (OMAP34XX_SDRC_CS0) /* default */
274 /* load address */
276 /*
277 * OMAP3 has 12 GP timers, they can be driven by the system clock
278 * (12/13/16.8/19.2/38.4MHz) or by 32KHz clock. We use 13MHz (V_SCLK).
279 * This rate is divided by a local divisor.
280 */
281 #define CONFIG_SYS_TIMERBASE (OMAP34XX_GPT2)
282 #define CONFIG_SYS_PTV 2 /* Divisor: 2^(PTV+1) => 8 */
283 #define CONFIG_SYS_HZ 1000
285 /*-----------------------------------------------------------------------
286 * Physical Memory Map
287 */
288 #define CONFIG_NR_DRAM_BANKS 1 /* CS1 is never populated */
289 #define PHYS_SDRAM_1 OMAP34XX_SDRC_CS0
291 /*-----------------------------------------------------------------------
292 * FLASH and environment organization
293 */
295 /* **** PISMO SUPPORT *** */
296 /* Configure the PISMO */
297 #define PISMO1_NAND_SIZE GPMC_SIZE_128M
299 /* Monitor at start of flash */
300 #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_FLASH_BASE
301 #define CONFIG_SYS_MONITOR_LEN (256 << 10) /* Reserve 2 sectors */
303 #define CONFIG_ENV_IS_IN_NAND
304 #define SMNAND_ENV_OFFSET 0x260000 /* environment starts here */
305 #define CONFIG_ENV_OFFSET SMNAND_ENV_OFFSET
306 #define CONFIG_ENV_ADDR SMNAND_ENV_OFFSET
308 #if defined(CONFIG_CMD_NET)
309 #define CONFIG_SMC911X
310 #define CONFIG_SMC911X_32_BIT
311 #define CM_T3X_SMC911X_BASE 0x2C000000
312 #define SB_T35_SMC911X_BASE (CM_T3X_SMC911X_BASE + (16 << 20))
313 #define CONFIG_SMC911X_BASE CM_T3X_SMC911X_BASE
314 #endif /* (CONFIG_CMD_NET) */
316 /* additions for new relocation code, must be added to all boards */
317 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
318 #define CONFIG_SYS_INIT_RAM_ADDR 0x4020f800
319 #define CONFIG_SYS_INIT_RAM_SIZE 0x800
320 #define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_INIT_RAM_ADDR + \
321 CONFIG_SYS_INIT_RAM_SIZE - \
322 GENERATED_GBL_DATA_SIZE)
324 /* Status LED */
325 #define CONFIG_STATUS_LED /* Status LED enabled */
326 #define CONFIG_BOARD_SPECIFIC_LED
327 #define STATUS_LED_GREEN 0
328 #define STATUS_LED_BIT STATUS_LED_GREEN
329 #define STATUS_LED_STATE STATUS_LED_ON
330 #define STATUS_LED_PERIOD (CONFIG_SYS_HZ / 2)
331 #define STATUS_LED_BOOT STATUS_LED_BIT
332 #define GREEN_LED_GPIO 186 /* CM-T35 Green LED is GPIO186 */
334 #define CONFIG_SPLASHIMAGE_GUARD
336 /* GPIO banks */
337 #ifdef CONFIG_STATUS_LED
338 #define CONFIG_OMAP3_GPIO_6 /* GPIO186 is in GPIO bank 6 */
339 #endif
341 /* Display Configuration */
342 #define CONFIG_OMAP3_GPIO_2
343 #define CONFIG_VIDEO_OMAP3
344 #define LCD_BPP LCD_COLOR16
346 #define CONFIG_LCD
348 #endif /* __CONFIG_H */