1 /*
2 * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/
3 *
4 * Based on davinci_dvevm.h. Original Copyrights follow:
5 *
6 * Copyright (C) 2007 Sergey Kubushyn <ksi@koi8.net>
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License as published by
10 * the Free Software Foundation; either version 2 of the License, or
11 * (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 675 Mass Ave, Cambridge, MA 02139, USA.
21 */
23 #ifndef __CONFIG_H
24 #define __CONFIG_H
26 /*
27 * Board
28 */
29 #define CONFIG_DRIVER_TI_EMAC
30 /* check if direct NOR boot config is used */
31 #ifndef CONFIG_DIRECT_NOR_BOOT
32 #define CONFIG_USE_SPIFLASH
33 #endif
36 /*
37 * SoC Configuration
38 */
39 #define CONFIG_MACH_DAVINCI_DA850_EVM
40 #define CONFIG_ARM926EJS /* arm926ejs CPU core */
41 #define CONFIG_SOC_DA8XX /* TI DA8xx SoC */
42 #define CONFIG_SOC_DA850 /* TI DA850 SoC */
43 #define CONFIG_SYS_EXCEPTION_VECTORS_HIGH
44 #define CONFIG_SYS_CLK_FREQ clk_get(DAVINCI_ARM_CLKID)
45 #define CONFIG_SYS_OSCIN_FREQ 24000000
46 #define CONFIG_SYS_TIMERBASE DAVINCI_TIMER0_BASE
47 #define CONFIG_SYS_HZ_CLOCK clk_get(DAVINCI_AUXCLK_CLKID)
48 #define CONFIG_SYS_HZ 1000
49 #define CONFIG_SYS_DA850_PLL_INIT
50 #define CONFIG_SYS_DA850_DDR_INIT
52 #ifdef CONFIG_DIRECT_NOR_BOOT
53 #define CONFIG_ARCH_CPU_INIT
54 #define CONFIG_DA8XX_GPIO
55 #define CONFIG_SYS_TEXT_BASE 0x60000000
56 #define CONFIG_SYS_DV_NOR_BOOT_CFG (0x11)
57 #define CONFIG_DA850_LOWLEVEL
58 #else
59 #define CONFIG_SYS_TEXT_BASE 0xc1080000
60 #endif
62 /*
63 * Memory Info
64 */
65 #define CONFIG_SYS_MALLOC_LEN (0x10000 + 1*1024*1024) /* malloc() len */
66 #define PHYS_SDRAM_1 DAVINCI_DDR_EMIF_DATA_BASE /* DDR Start */
67 #define PHYS_SDRAM_1_SIZE (64 << 20) /* SDRAM size 64MB */
68 #define CONFIG_MAX_RAM_BANK_SIZE (512 << 20) /* max size from SPRS586*/
70 /* memtest start addr */
71 #define CONFIG_SYS_MEMTEST_START (PHYS_SDRAM_1 + 0x2000000)
73 /* memtest will be run on 16MB */
74 #define CONFIG_SYS_MEMTEST_END (PHYS_SDRAM_1 + 0x2000000 + 16*1024*1024)
76 #define CONFIG_NR_DRAM_BANKS 1 /* we have 1 bank of DRAM */
78 #define CONFIG_SYS_DA850_SYSCFG_SUSPSRC ( \
79 DAVINCI_SYSCFG_SUSPSRC_TIMER0 | \
80 DAVINCI_SYSCFG_SUSPSRC_SPI1 | \
81 DAVINCI_SYSCFG_SUSPSRC_UART2 | \
82 DAVINCI_SYSCFG_SUSPSRC_EMAC | \
83 DAVINCI_SYSCFG_SUSPSRC_I2C)
85 /*
86 * PLL configuration
87 */
88 #define CONFIG_SYS_DV_CLKMODE 0
89 #define CONFIG_SYS_DA850_PLL0_POSTDIV 1
90 #define CONFIG_SYS_DA850_PLL0_PLLDIV1 0x8000
91 #define CONFIG_SYS_DA850_PLL0_PLLDIV2 0x8001
92 #define CONFIG_SYS_DA850_PLL0_PLLDIV3 0x8002
93 #define CONFIG_SYS_DA850_PLL0_PLLDIV4 0x8003
94 #define CONFIG_SYS_DA850_PLL0_PLLDIV5 0x8002
95 #define CONFIG_SYS_DA850_PLL0_PLLDIV6 CONFIG_SYS_DA850_PLL0_PLLDIV1
96 #define CONFIG_SYS_DA850_PLL0_PLLDIV7 0x8005
98 #define CONFIG_SYS_DA850_PLL1_POSTDIV 1
99 #define CONFIG_SYS_DA850_PLL1_PLLDIV1 0x8000
100 #define CONFIG_SYS_DA850_PLL1_PLLDIV2 0x8001
101 #define CONFIG_SYS_DA850_PLL1_PLLDIV3 0x8002
103 #define CONFIG_SYS_DA850_PLL0_PLLM 24
104 #define CONFIG_SYS_DA850_PLL1_PLLM 21
106 /*
107 * DDR2 memory configuration
108 */
109 #define CONFIG_SYS_DA850_DDR2_DDRPHYCR (DV_DDR_PHY_PWRDNEN | \
110 DV_DDR_PHY_EXT_STRBEN | \
111 (0x4 << DV_DDR_PHY_RD_LATENCY_SHIFT))
113 #define CONFIG_SYS_DA850_DDR2_SDBCR ( \
114 (1 << DV_DDR_SDCR_MSDRAMEN_SHIFT) | \
115 (1 << DV_DDR_SDCR_DDREN_SHIFT) | \
116 (1 << DV_DDR_SDCR_SDRAMEN_SHIFT) | \
117 (1 << DV_DDR_SDCR_BUS_WIDTH_SHIFT) | \
118 (0x3 << DV_DDR_SDCR_CL_SHIFT) | \
119 (0x2 << DV_DDR_SDCR_IBANK_SHIFT) | \
120 (0x2 << DV_DDR_SDCR_PAGESIZE_SHIFT))
122 /* SDBCR2 is only used if IBANK_POS bit in SDBCR is set */
123 #define CONFIG_SYS_DA850_DDR2_SDBCR2 0
125 #define CONFIG_SYS_DA850_DDR2_SDTIMR ( \
126 (14 << DV_DDR_SDTMR1_RFC_SHIFT) | \
127 (2 << DV_DDR_SDTMR1_RP_SHIFT) | \
128 (2 << DV_DDR_SDTMR1_RCD_SHIFT) | \
129 (1 << DV_DDR_SDTMR1_WR_SHIFT) | \
130 (5 << DV_DDR_SDTMR1_RAS_SHIFT) | \
131 (8 << DV_DDR_SDTMR1_RC_SHIFT) | \
132 (1 << DV_DDR_SDTMR1_RRD_SHIFT) | \
133 (0 << DV_DDR_SDTMR1_WTR_SHIFT))
135 #define CONFIG_SYS_DA850_DDR2_SDTIMR2 ( \
136 (7 << DV_DDR_SDTMR2_RASMAX_SHIFT) | \
137 (0 << DV_DDR_SDTMR2_XP_SHIFT) | \
138 (0 << DV_DDR_SDTMR2_ODT_SHIFT) | \
139 (17 << DV_DDR_SDTMR2_XSNR_SHIFT) | \
140 (199 << DV_DDR_SDTMR2_XSRD_SHIFT) | \
141 (0 << DV_DDR_SDTMR2_RTP_SHIFT) | \
142 (0 << DV_DDR_SDTMR2_CKE_SHIFT))
144 #define CONFIG_SYS_DA850_DDR2_SDRCR 0x00000494
145 #define CONFIG_SYS_DA850_DDR2_PBBPR 0x30
147 /*
148 * Serial Driver info
149 */
150 #define CONFIG_SYS_NS16550
151 #define CONFIG_SYS_NS16550_SERIAL
152 #define CONFIG_SYS_NS16550_REG_SIZE -4 /* NS16550 register size */
153 #define CONFIG_SYS_NS16550_COM1 DAVINCI_UART2_BASE /* Base address of UART2 */
154 #define CONFIG_SYS_NS16550_CLK clk_get(DAVINCI_UART2_CLKID)
155 #define CONFIG_CONS_INDEX 1 /* use UART0 for console */
156 #define CONFIG_BAUDRATE 115200 /* Default baud rate */
158 #define CONFIG_SPI
159 #define CONFIG_SPI_FLASH
160 #define CONFIG_SPI_FLASH_STMICRO
161 #define CONFIG_SPI_FLASH_WINBOND
162 #define CONFIG_DAVINCI_SPI
163 #define CONFIG_SYS_SPI_BASE DAVINCI_SPI1_BASE
164 #define CONFIG_SYS_SPI_CLK clk_get(DAVINCI_SPI1_CLKID)
165 #define CONFIG_SF_DEFAULT_SPEED 30000000
166 #define CONFIG_ENV_SPI_MAX_HZ CONFIG_SF_DEFAULT_SPEED
168 #ifdef CONFIG_USE_SPIFLASH
169 #define CONFIG_SPL_SPI_SUPPORT
170 #define CONFIG_SPL_SPI_FLASH_SUPPORT
171 #define CONFIG_SPL_SPI_LOAD
172 #define CONFIG_SPL_SPI_BUS 0
173 #define CONFIG_SPL_SPI_CS 0
174 #define CONFIG_SYS_SPI_U_BOOT_OFFS 0x8000
175 #define CONFIG_SYS_SPI_U_BOOT_SIZE 0x30000
176 #endif
178 /*
179 * I2C Configuration
180 */
181 #define CONFIG_HARD_I2C
182 #define CONFIG_DRIVER_DAVINCI_I2C
183 #define CONFIG_SYS_I2C_SPEED 25000
184 #define CONFIG_SYS_I2C_SLAVE 10 /* Bogus, master-only in U-Boot */
185 #define CONFIG_SYS_I2C_EXPANDER_ADDR 0x20
187 /*
188 * Flash & Environment
189 */
190 #ifdef CONFIG_USE_NAND
191 #undef CONFIG_ENV_IS_IN_FLASH
192 #define CONFIG_NAND_DAVINCI
193 #define CONFIG_SYS_NO_FLASH
194 #define CONFIG_ENV_IS_IN_NAND /* U-Boot env in NAND Flash */
195 #define CONFIG_ENV_OFFSET 0x0 /* Block 0--not used by bootcode */
196 #define CONFIG_ENV_SIZE (128 << 10)
197 #define CONFIG_SYS_NAND_USE_FLASH_BBT
198 #define CONFIG_SYS_NAND_4BIT_HW_ECC_OOBFIRST
199 #define CONFIG_SYS_NAND_PAGE_2K
200 #define CONFIG_SYS_NAND_CS 3
201 #define CONFIG_SYS_NAND_BASE DAVINCI_ASYNC_EMIF_DATA_CE3_BASE
202 #define CONFIG_SYS_NAND_MASK_CLE 0x10
203 #define CONFIG_SYS_NAND_MASK_ALE 0x8
204 #undef CONFIG_SYS_NAND_HW_ECC
205 #define CONFIG_SYS_MAX_NAND_DEVICE 1 /* Max number of NAND devices */
206 #define CONFIG_SYS_NAND_HW_ECC_OOBFIRST
207 #define CONFIG_SYS_NAND_5_ADDR_CYCLE
208 #define CONFIG_SYS_NAND_PAGE_SIZE (2 << 10)
209 #define CONFIG_SYS_NAND_BLOCK_SIZE (128 << 10)
210 #define CONFIG_SYS_NAND_U_BOOT_OFFS 0x28000
211 #define CONFIG_SYS_NAND_U_BOOT_SIZE 0x60000
212 #define CONFIG_SYS_NAND_U_BOOT_DST 0xc1080000
213 #define CONFIG_SYS_NAND_U_BOOT_START CONFIG_SYS_NAND_U_BOOT_DST
214 #define CONFIG_SYS_NAND_U_BOOT_RELOC_SP (CONFIG_SYS_NAND_U_BOOT_DST - \
215 CONFIG_SYS_NAND_U_BOOT_SIZE - \
216 CONFIG_SYS_MALLOC_LEN - \
217 GENERATED_GBL_DATA_SIZE)
218 #define CONFIG_SYS_NAND_ECCPOS { \
219 24, 25, 26, 27, 28, \
220 29, 30, 31, 32, 33, 34, 35, 36, 37, 38, \
221 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, \
222 49, 50, 51, 52, 53, 54, 55, 56, 57, 58, \
223 59, 60, 61, 62, 63 }
224 #define CONFIG_SYS_NAND_PAGE_COUNT 64
225 #define CONFIG_SYS_NAND_BAD_BLOCK_POS 0
226 #define CONFIG_SYS_NAND_ECCSIZE 512
227 #define CONFIG_SYS_NAND_ECCBYTES 10
228 #define CONFIG_SYS_NAND_OOBSIZE 64
229 #define CONFIG_SPL_NAND_SUPPORT
230 #define CONFIG_SPL_NAND_BASE
231 #define CONFIG_SPL_NAND_DRIVERS
232 #define CONFIG_SPL_NAND_ECC
233 #define CONFIG_SPL_NAND_SIMPLE
234 #define CONFIG_SPL_NAND_LOAD
235 #endif
237 /*
238 * Network & Ethernet Configuration
239 */
240 #ifdef CONFIG_DRIVER_TI_EMAC
241 #define CONFIG_MII
242 #define CONFIG_BOOTP_DEFAULT
243 #define CONFIG_BOOTP_DNS
244 #define CONFIG_BOOTP_DNS2
245 #define CONFIG_BOOTP_SEND_HOSTNAME
246 #define CONFIG_NET_RETRY_COUNT 10
247 #endif
249 #ifdef CONFIG_USE_NOR
250 #define CONFIG_ENV_IS_IN_FLASH
251 #define CONFIG_FLASH_CFI_DRIVER
252 #define CONFIG_SYS_FLASH_CFI
253 #define CONFIG_SYS_FLASH_PROTECTION
254 #define CONFIG_SYS_MAX_FLASH_BANKS 1 /* max number of flash banks */
255 #define CONFIG_SYS_FLASH_SECT_SZ (128 << 10) /* 128KB */
256 #define CONFIG_ENV_OFFSET (CONFIG_SYS_FLASH_SECT_SZ * 3)
257 #define CONFIG_ENV_SIZE (10 << 10) /* 10KB */
258 #define CONFIG_SYS_FLASH_BASE DAVINCI_ASYNC_EMIF_DATA_CE2_BASE
259 #define PHYS_FLASH_SIZE (8 << 20) /* Flash size 8MB */
260 #define CONFIG_SYS_MAX_FLASH_SECT ((PHYS_FLASH_SIZE/CONFIG_SYS_FLASH_SECT_SZ)\
261 + 3)
262 #define CONFIG_ENV_SECT_SIZE CONFIG_SYS_FLASH_SECT_SZ
263 #endif
265 #ifdef CONFIG_USE_SPIFLASH
266 #undef CONFIG_ENV_IS_IN_FLASH
267 #undef CONFIG_ENV_IS_IN_NAND
268 #define CONFIG_ENV_IS_IN_SPI_FLASH
269 #define CONFIG_ENV_SIZE (64 << 10)
270 #define CONFIG_ENV_OFFSET (256 << 10)
271 #define CONFIG_ENV_SECT_SIZE (64 << 10)
272 #define CONFIG_SYS_NO_FLASH
273 #endif
275 /*
276 * U-Boot general configuration
277 */
278 #define CONFIG_MISC_INIT_R
279 #define CONFIG_BOARD_EARLY_INIT_F
280 #define CONFIG_BOOTFILE "uImage" /* Boot file name */
281 #define CONFIG_SYS_PROMPT "U-Boot > " /* Command Prompt */
282 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */
283 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16)
284 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
285 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Args Buffer Size */
286 #define CONFIG_SYS_LOAD_ADDR (PHYS_SDRAM_1 + 0x700000)
287 #define CONFIG_VERSION_VARIABLE
288 #define CONFIG_AUTO_COMPLETE
289 #define CONFIG_SYS_HUSH_PARSER
290 #define CONFIG_CMDLINE_EDITING
291 #define CONFIG_SYS_LONGHELP
292 #define CONFIG_CRC32_VERIFY
293 #define CONFIG_MX_CYCLIC
295 /*
296 * Linux Information
297 */
298 #define LINUX_BOOT_PARAM_ADDR (PHYS_SDRAM_1 + 0x100)
299 #define CONFIG_HWCONFIG /* enable hwconfig */
300 #define CONFIG_CMDLINE_TAG
301 #define CONFIG_REVISION_TAG
302 #define CONFIG_SETUP_MEMORY_TAGS
303 #define CONFIG_BOOTARGS \
304 "mem=32M console=ttyS2,115200n8 root=/dev/mtdblock2 rw noinitrd ip=dhcp"
305 #define CONFIG_BOOTDELAY 3
306 #define CONFIG_EXTRA_ENV_SETTINGS "hwconfig=dsp:wake=yes"
308 /*
309 * U-Boot commands
310 */
311 #include <config_cmd_default.h>
312 #define CONFIG_CMD_ENV
313 #define CONFIG_CMD_ASKENV
314 #define CONFIG_CMD_DHCP
315 #define CONFIG_CMD_DIAG
316 #define CONFIG_CMD_MII
317 #define CONFIG_CMD_PING
318 #define CONFIG_CMD_SAVES
319 #define CONFIG_CMD_MEMORY
321 #ifdef CONFIG_CMD_BDI
322 #define CONFIG_CLOCKS
323 #endif
325 #ifndef CONFIG_DRIVER_TI_EMAC
326 #undef CONFIG_CMD_NET
327 #undef CONFIG_CMD_DHCP
328 #undef CONFIG_CMD_MII
329 #undef CONFIG_CMD_PING
330 #endif
332 #ifdef CONFIG_USE_NAND
333 #undef CONFIG_CMD_FLASH
334 #undef CONFIG_CMD_IMLS
335 #define CONFIG_CMD_NAND
337 #define CONFIG_CMD_MTDPARTS
338 #define CONFIG_MTD_DEVICE
339 #define CONFIG_MTD_PARTITIONS
340 #define CONFIG_LZO
341 #define CONFIG_RBTREE
342 #define CONFIG_CMD_UBI
343 #define CONFIG_CMD_UBIFS
344 #endif
346 #ifdef CONFIG_USE_SPIFLASH
347 #undef CONFIG_CMD_IMLS
348 #undef CONFIG_CMD_FLASH
349 #define CONFIG_CMD_SPI
350 #define CONFIG_CMD_SF
351 #define CONFIG_CMD_SAVEENV
352 #endif
354 #if !defined(CONFIG_USE_NAND) && \
355 !defined(CONFIG_USE_NOR) && \
356 !defined(CONFIG_USE_SPIFLASH)
357 #define CONFIG_ENV_IS_NOWHERE
358 #define CONFIG_SYS_NO_FLASH
359 #define CONFIG_ENV_SIZE (16 << 10)
360 #undef CONFIG_CMD_IMLS
361 #undef CONFIG_CMD_ENV
362 #endif
364 /* SD/MMC configuration */
365 #ifndef CONFIG_USE_NOR
366 #define CONFIG_MMC
367 #define CONFIG_DAVINCI_MMC_SD1
368 #define CONFIG_GENERIC_MMC
369 #define CONFIG_DAVINCI_MMC
370 #endif
372 /*
373 * Enable MMC commands only when
374 * MMC support is present
375 */
376 #ifdef CONFIG_MMC
377 #define CONFIG_DOS_PARTITION
378 #define CONFIG_CMD_EXT2
379 #define CONFIG_CMD_FAT
380 #define CONFIG_CMD_MMC
381 #endif
383 #ifndef CONFIG_DIRECT_NOR_BOOT
384 /* defines for SPL */
385 #define CONFIG_SPL
386 #define CONFIG_SPL_FRAMEWORK
387 #define CONFIG_SPL_BOARD_INIT
388 #define CONFIG_SYS_SPL_MALLOC_START (CONFIG_SYS_TEXT_BASE - \
389 CONFIG_SYS_MALLOC_LEN)
390 #define CONFIG_SYS_SPL_MALLOC_SIZE CONFIG_SYS_MALLOC_LEN
391 #define CONFIG_SPL_SPI_SUPPORT
392 #define CONFIG_SPL_SPI_FLASH_SUPPORT
393 #define CONFIG_SPL_SPI_LOAD
394 #define CONFIG_SPL_SPI_BUS 0
395 #define CONFIG_SPL_SPI_CS 0
396 #define CONFIG_SPL_SERIAL_SUPPORT
397 #define CONFIG_SPL_LIBCOMMON_SUPPORT
398 #define CONFIG_SPL_LIBGENERIC_SUPPORT
399 #define CONFIG_SPL_LDSCRIPT "board/$(BOARDDIR)/u-boot-spl-da850evm.lds"
400 #define CONFIG_SPL_STACK 0x8001ff00
401 #define CONFIG_SPL_TEXT_BASE 0x80000000
402 #define CONFIG_SPL_MAX_FOOTPRINT 32768
403 #endif
405 /* Load U-Boot Image From MMC */
406 #ifdef CONFIG_SPL_MMC_LOAD
407 #define CONFIG_SPL_MMC_SUPPORT
408 #define CONFIG_SPL_LIBDISK_SUPPORT
409 #define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR 0x75
410 #undef CONFIG_SPL_SPI_SUPPORT
411 #undef CONFIG_SPL_SPI_LOAD
412 #endif
414 /* additions for new relocation code, must added to all boards */
415 #define CONFIG_SYS_SDRAM_BASE 0xc0000000
417 #ifdef CONFIG_DIRECT_NOR_BOOT
418 #define CONFIG_SYS_INIT_SP_ADDR 0x8001ff00
419 #else
420 #define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_SDRAM_BASE + 0x1000 - /* Fix this */ \
421 GENERATED_GBL_DATA_SIZE)
422 #endif /* CONFIG_DIRECT_NOR_BOOT */
423 #endif /* __CONFIG_H */