]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/configs/dra7xx_evm.h
c566f127d5c3dd88cf96087a6269b18dc427944e
[glsdk/glsdk-u-boot.git] / include / configs / dra7xx_evm.h
1 /*
2  * (C) Copyright 2013
3  * Texas Instruments Incorporated.
4  * Lokesh Vutla   <lokeshvutla@ti.com>
5  *
6  * Configuration settings for the TI DRA7XX board.
7  * See omap5_common.h for omap5 common settings.
8  *
9  * See file CREDITS for list of people who contributed to this
10  * project.
11  *
12  * This program is free software; you can redistribute it and/or
13  * modify it under the terms of the GNU General Public License as
14  * published by the Free Software Foundation; either version 2 of
15  * the License, or (at your option) any later version.
16  *
17  * This program is distributed in the hope that it will be useful,
18  * but WITHOUT ANY WARRANTY; without even the implied warranty of
19  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
20  * GNU General Public License for more details.
21  *
22  * You should have received a copy of the GNU General Public License
23  * along with this program; if not, write to the Free Software
24  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
25  * MA 02111-1307 USA
26  */
28 #ifndef __CONFIG_DRA7XX_EVM_H
29 #define __CONFIG_DRA7XX_EVM_H
31 #define CONFIG_ENV_IS_NOWHERE           /* For now. */
33 #include <configs/omap5_common.h>
35 #define CONFIG_DRA7XX           /* in a TI DRA7XX core */
36 #define CONFIG_SYS_PROMPT               "DRA752 EVM # "
38 #define CONFIG_SYS_NS16550_COM1         UART1_BASE      /* Base EVM has UART0 */
39 #define CONFIG_SYS_NS16550_COM2         UART2_BASE      /* UART1 */
40 #define CONFIG_SYS_NS16550_COM3         UART3_BASE      /* UART2 */
41 #define CONFIG_BAUDRATE                 115200
43 /* Clock Defines */
44 #define V_OSCK                  20000000        /* Clock output from T2 */
46 #define NON_SECURE_SRAM_START   0x40300000
47 #define NON_SECURE_SRAM_END     0x40380000      /* Not inclusive */
49 #define CONFIG_SYS_OMAP_ABE_SYSCK
51 /* SPI */
52 #define CONFIG_TI_QSPI
53 #define CONFIG_SPI_FLASH
54 #define CONFIG_SPI_FLASH_SPANSION
55 #define CONFIG_CMD_SF
56 #define CONFIG_CMD_SPI
57 #define CONFIG_SF_QUAD_RD
58 #define CONFIG_MMAP
59 #define CONFIG_SF_DEFAULT_SPEED                48000000
60 #define CONFIG_DEFAULT_SPI_MODE                SPI_MODE_3
61 #define CONFIG_SPI_FLASH_BAR
63 /* SPI SPL */
64 #define CONFIG_SPL_SPI_SUPPORT
65 #define CONFIG_SPL_SPI_LOAD
66 #define CONFIG_SPL_SPI_FLASH_SUPPORT
67 #define CONFIG_SPL_SPI_BUS             0
68 #define CONFIG_SPL_SPI_CS              0
69 #define CONFIG_SYS_SPI_U_BOOT_OFFS     0x20000
71 #endif /* __CONFIG_DRA7XX_EVM_H */