]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/configs/ea20.h
Merge branch 'master' of git://git.denx.de/u-boot-nand-flash
[glsdk/glsdk-u-boot.git] / include / configs / ea20.h
1 /*
2  * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/
3  *
4  * Based on davinci_dvevm.h. Original Copyrights follow:
5  *
6  * Copyright (C) 2007 Sergey Kubushyn <ksi@koi8.net>
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License as published by
10  * the Free Software Foundation; either version 2 of the License, or
11  * (at your option) any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 675 Mass Ave, Cambridge, MA 02139, USA.
21  */
23 #ifndef __CONFIG_H
24 #define __CONFIG_H
26 /*
27  * Board
28  */
29 #define CONFIG_DRIVER_TI_EMAC
30 #define CONFIG_USE_SPIFLASH
31 #define CONFIG_SYS_USE_NAND
32 #define CONFIG_DRIVER_TI_EMAC_USE_RMII
33 #define CONFIG_BOARD_EARLY_INIT_F
34 #define CONFIG_BOARD_LATE_INIT
35 #define CONFIG_VIDEO
36 #define CONFIG_PREBOOT
38 /*
39  * SoC Configuration
40  */
41 #define CONFIG_MACH_DAVINCI_DA850_EVM
42 #define CONFIG_ARM926EJS                /* arm926ejs CPU core */
43 #define CONFIG_SOC_DA8XX                /* TI DA8xx SoC */
44 #define CONFIG_SYS_CLK_FREQ             clk_get(DAVINCI_ARM_CLKID)
45 #define CONFIG_SYS_OSCIN_FREQ           24000000
46 #define CONFIG_SYS_TIMERBASE            DAVINCI_TIMER0_BASE
47 #define CONFIG_SYS_HZ_CLOCK             clk_get(DAVINCI_AUXCLK_CLKID)
48 #define CONFIG_SYS_HZ                   1000
49 #define CONFIG_SKIP_LOWLEVEL_INIT
50 #define CONFIG_SYS_TEXT_BASE            0xc1080000
51 #define CONFIG_DA8XX_GPIO
53 /*
54  * Memory Info
55  */
56 #define CONFIG_SYS_MALLOC_LEN   (0x10000 + 4*1024*1024) /* malloc() len */
57 #define PHYS_SDRAM_1            DAVINCI_DDR_EMIF_DATA_BASE /* DDR Start */
58 #define PHYS_SDRAM_1_SIZE       (64 << 20) /* SDRAM size 64MB */
59 #define CONFIG_MAX_RAM_BANK_SIZE (512 << 20) /* max size from SPRS586*/
61 /* memtest start addr */
62 #define CONFIG_SYS_MEMTEST_START        (PHYS_SDRAM_1 + 0x2000000)
64 /* memtest will be run on 16MB */
65 #define CONFIG_SYS_MEMTEST_END  (PHYS_SDRAM_1 + 0x2000000 + 16*1024*1024)
67 #define CONFIG_NR_DRAM_BANKS    1 /* we have 1 bank of DRAM */
68 #define CONFIG_STACKSIZE        (256*1024) /* regular stack */
70 /*
71  * Serial Driver info
72  */
73 #define CONFIG_SYS_NS16550
74 #define CONFIG_SYS_NS16550_SERIAL
75 #define CONFIG_SYS_NS16550_REG_SIZE     -4      /* NS16550 register size */
76 #define CONFIG_SYS_NS16550_COM1 DAVINCI_UART0_BASE /* Base address of UART0 */
77 #define CONFIG_SYS_NS16550_CLK  clk_get(DAVINCI_UART2_CLKID)
78 #define CONFIG_CONS_INDEX       1               /* use UART0 for console */
79 #define CONFIG_BAUDRATE         115200          /* Default baud rate */
80 #define CONFIG_SYS_BAUDRATE_TABLE       { 9600, 19200, 38400, 57600, 115200 }
82 #define CONFIG_SPI
83 #define CONFIG_SPI_FLASH
84 #define CONFIG_SPI_FLASH_STMICRO
85 #define CONFIG_DAVINCI_SPI
86 #define CONFIG_SYS_SPI_BASE             DAVINCI_SPI1_BASE
87 #define CONFIG_SYS_SPI_CLK              clk_get(DAVINCI_SPI1_CLKID)
88 #define CONFIG_SF_DEFAULT_SPEED         30000000
89 #define CONFIG_ENV_SPI_MAX_HZ   CONFIG_SF_DEFAULT_SPEED
91 /*
92  * I2C Configuration
93  */
94 #define CONFIG_HARD_I2C
95 #define CONFIG_DRIVER_DAVINCI_I2C
96 #define CONFIG_SYS_I2C_SPEED            100000
98 /*
99  * Network & Ethernet Configuration
100  */
101 #ifdef CONFIG_DRIVER_TI_EMAC
102 #define CONFIG_MII
103 #define CONFIG_BOOTP_DEFAULT
104 #define CONFIG_BOOTP_DNS
105 #define CONFIG_BOOTP_DNS2
106 #define CONFIG_BOOTP_SEND_HOSTNAME
107 #define CONFIG_NET_RETRY_COUNT  10
108 #endif
110 #ifdef CONFIG_USE_SPIFLASH
111 #undef CONFIG_ENV_IS_IN_FLASH
112 #undef CONFIG_ENV_IS_IN_NAND
113 #define CONFIG_ENV_IS_IN_SPI_FLASH
114 #define CONFIG_ENV_SIZE                 (8 << 10)
115 #define CONFIG_ENV_OFFSET               0x80000
116 #define CONFIG_ENV_SECT_SIZE            (64 << 10)
117 #define CONFIG_SYS_NO_FLASH
118 #endif
121 #if defined(CONFIG_VIDEO)
122 #define CONFIG_VIDEO_DA8XX
123 #define CONFIG_CFB_CONSOLE
124 #define CONFIG_VGA_AS_SINGLE_DEVICE
125 #define CONFIG_SPLASH_SCREEN
126 #define CONFIG_VIDEO_LOGO
127 #define CONFIG_VIDEO_BMP_RLE8
128 #define CONFIG_CMD_BMP
129 #endif
131 /*
132  * U-Boot general configuration
133  */
134 #define CONFIG_BOOTFILE         "uImage" /* Boot file name */
135 #define CONFIG_SYS_PROMPT       "ea20 > " /* Command Prompt */
136 #define CONFIG_SYS_CBSIZE       1024 /* Console I/O Buffer Size */
137 #define CONFIG_SYS_PBSIZE       (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16)
138 #define CONFIG_SYS_MAXARGS      16 /* max number of command args */
139 #define CONFIG_SYS_BARGSIZE     CONFIG_SYS_CBSIZE /* Boot Args Buffer Size */
140 #define CONFIG_SYS_LOAD_ADDR    (PHYS_SDRAM_1 + 0x700000)
141 #define CONFIG_VERSION_VARIABLE
142 #define CONFIG_AUTO_COMPLETE
143 #define CONFIG_SYS_HUSH_PARSER
144 #define CONFIG_SYS_PROMPT_HUSH_PS2      "> "
145 #define CONFIG_CMDLINE_EDITING
146 #define CONFIG_SYS_LONGHELP
147 #define CONFIG_CRC32_VERIFY
148 #define CONFIG_MX_CYCLIC
150 /*
151  * Linux Information
152  */
153 #define LINUX_BOOT_PARAM_ADDR   (PHYS_SDRAM_1 + 0x100)
154 #define CONFIG_CMDLINE_TAG
155 #define CONFIG_SETUP_MEMORY_TAGS
156 #define CONFIG_BOOTDELAY        3
158 /*
159  * U-Boot commands
160  */
161 #include <config_cmd_default.h>
162 #define CONFIG_CMD_ENV
163 #define CONFIG_CMD_ASKENV
164 #define CONFIG_CMD_DHCP
165 #define CONFIG_CMD_DIAG
166 #define CONFIG_CMD_MII
167 #define CONFIG_CMD_PING
168 #define CONFIG_CMD_SAVES
169 #define CONFIG_CMD_MEMORY
170 #define CONFIG_CMD_I2C
171 #define CONFIG_CMD_GPIO
173 #ifdef CONFIG_CMD_BDI
174 #define CONFIG_CLOCKS
175 #endif
177 #ifndef CONFIG_DRIVER_TI_EMAC
178 #undef CONFIG_CMD_NET
179 #undef CONFIG_CMD_DHCP
180 #undef CONFIG_CMD_MII
181 #undef CONFIG_CMD_PING
182 #endif
184 /* NAND Setup */
185 #ifdef CONFIG_SYS_USE_NAND
186 #undef CONFIG_CMD_FLASH
187 #undef CONFIG_CMD_IMLS
188 #define CONFIG_CMD_NAND
190 #define CONFIG_CMD_MTDPARTS
191 #define CONFIG_MTD_DEVICE
192 #define CONFIG_MTD_PARTITIONS
193 #define CONFIG_LZO
194 #define CONFIG_RBTREE
195 #define CONFIG_CMD_UBI
196 #define CONFIG_CMD_UBIFS
198 #define CONFIG_NAND_DAVINCI
199 #define CONFIG_SYS_NAND_PAGE_2K
200 #define CONFIG_SYS_NAND_CS              2
201 #define CONFIG_SYS_NAND_BASE            DAVINCI_ASYNC_EMIF_DATA_CE2_BASE
202 #undef CONFIG_SYS_NAND_HW_ECC
203 #define CONFIG_SYS_NAND_4BIT_HW_ECC_OOBFIRST
204 #define CONFIG_SYS_NAND_USE_FLASH_BBT
205 #define CONFIG_SYS_MAX_NAND_DEVICE      1 /* Max number of NAND devices */
206 #endif
208 /* SPI Flash */
209 #ifdef CONFIG_USE_SPIFLASH
210 #undef CONFIG_CMD_IMLS
211 #undef CONFIG_CMD_FLASH
212 #define CONFIG_CMD_SPI
213 #define CONFIG_CMD_SF
214 #define CONFIG_CMD_SAVEENV
215 #endif
217 #if !defined(CONFIG_SYS_USE_NAND) && \
218         !defined(CONFIG_USE_NOR) && \
219         !defined(CONFIG_USE_SPIFLASH)
220 #define CONFIG_ENV_IS_NOWHERE
221 #define CONFIG_SYS_NO_FLASH
222 #define CONFIG_ENV_SIZE         (16 << 10)
223 #undef CONFIG_CMD_IMLS
224 #undef CONFIG_CMD_ENV
225 #endif
227 /* additions for new relocation code, must added to all boards */
228 #define CONFIG_SYS_SDRAM_BASE           0xc0000000
229 #define CONFIG_SYS_INIT_SP_ADDR         (CONFIG_SYS_SDRAM_BASE + 0x1000 - \
230                                         GENERATED_GBL_DATA_SIZE)
231 /*
232  * Default environment and default scripts
233  * to update uboot and load kernel
234  */
235 #define xstr(s) str(s)
236 #define str(s)  #s
239 #define CONFIG_HOSTNAME ea20
240 #define CONFIG_EXTRA_ENV_SETTINGS                                       \
241         "as=3\0"                                                        \
242         "netdev=eth0\0"                                                 \
243         "nfsargs=setenv bootargs root=/dev/nfs rw "                     \
244                 "nfsroot=${serverip}:${rootpath}\0"                     \
245         "rfsbargs=setenv bootargs root=/dev/nfs rw "                    \
246         "nfsroot=${serverip}:${rfsbpath}\0"                             \
247         "ramargs=setenv bootargs root=/dev/ram rw\0"                    \
248         "mtdids=nand0=davinci_nand.0\0"                                 \
249         "mtdparts=mtdparts=davinci_nand.0:8m(Settings),8m(aKernel),"    \
250         "8m(bKernel),76m(aRootfs),76m(bRootfs),-(MassSD)\0"             \
251         "nandargs=setenv bootargs rootfstype=ubifs ro chk_data_crc "    \
252         "ubi.mtd=${as} root=ubi0:rootfs\0"                              \
253         "addip_sta=setenv bootargs ${bootargs} "                        \
254                 "ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}"      \
255                 ":${hostname}:${netdev}:off panic=1\0"                  \
256         "addip_dyn=setenv bootargs ${bootargs} ip=dhcp\0"               \
257         "addip=if test -n ${ipdyn};then run addip_dyn;"                 \
258                 "else run addip_sta;fi\0"                               \
259         "addmtd=setenv bootargs ${bootargs} ${mtdparts}\0"              \
260         "addtty=setenv bootargs ${bootargs}"                            \
261                 " console=${consoledev},${baudrate}n8\0"                \
262         "addmisc=setenv bootargs ${bootargs} ${misc}\0"                 \
263         "addmem=setenv bootargs ${bootargs} mem=${memory}\0"            \
264         "consoledev=ttyS0\0"                                            \
265         "loadaddr=c0000014\0"                                           \
266         "memory=32M\0"                                                  \
267         "kernel_addr_r=c0700000\0"                                      \
268         "hostname=" xstr(CONFIG_HOSTNAME) "\0"                          \
269         "bootfile=" xstr(CONFIG_HOSTNAME) "/uImage\0"                   \
270         "ramdisk_file=" xstr(CONFIG_HOSTNAME) "/uRamdisk\0"             \
271         "flash_self=run ramargs addip addtty addmtd addmisc addmem;"    \
272                 "bootm ${kernel_addr} ${ramdisk_addr}\0"                \
273         "flash_nfs=run nfsargs addip addtty addmtd addmisc addmem;"     \
274                 "bootm ${kernel_addr}\0"                                \
275         "net_nfs=tftp ${kernel_addr_r} ${bootfile}; "                   \
276                 "run nfsargs addip addtty addmtd addmisc addmem;"       \
277                 "bootm ${kernel_addr_r}\0"                              \
278         "net_rfsb=tftp ${kernel_addr_r} ${bootfile}; "                  \
279                 "run rfsbargs addip addtty addmtd addmisc addmem; "     \
280                 "bootm ${kernel_addr_r}\0"                              \
281         "net_self_load=tftp ${kernel_addr_r} ${bootfile};"              \
282                 "tftp ${ramdisk_addr_r} ${ramdisk_file};\0"             \
283         "nand_nand=ubi part nand0,${as};ubifsmount rootfs;"             \
284                 "ubifsload ${kernel_addr_r} /boot/uImage;"              \
285                 "ubifsumount; run nandargs addip addtty "               \
286                 "addmtd addmisc addmem;bootm ${kernel_addr_r}\0"        \
287         "u-boot=" xstr(CONFIG_HOSTNAME) "/u-boot.bin\0"                 \
288         "load_magic=if sf probe 0;then sf "                             \
289                 "read c0000000 0x10000 0x60000;fi\0"                    \
290         "load_nand=ubi part nand0,${as};ubifsmount rootfs;"             \
291                 "if ubifsload c0000014 /boot/u-boot.bin;"               \
292                 "then mw c0000008 ${filesize};else echo Error reading " \
293                 "u-boot from nand!;fi\0"                                \
294         "load_net=if sf probe 0;then sf read c0000000 0x10000 0x60000;" \
295                 "tftp c0000014 ${u-boot};"                              \
296                 "mw c0000008 ${filesize};"                              \
297                 "fi\0"                                                  \
298         "upd=if sf probe 0;then sf erase 10000 60000;"                  \
299                 "sf write c0000000 10000 60000;"                        \
300                 "fi\0"                                                  \
301         "ubootupd_net=if run load_net;then echo Updating u-boot;"       \
302                 "if run upd; then echo U-Boot updated;"                 \
303                         "else echo Error updating u-boot !;"            \
304                         "echo Board without bootloader !!;"             \
305                 "fi;"                                                   \
306                 "else echo U-Boot not downloaded..exiting;fi\0"         \
307         "ubootupd_nand=echo run load_magic,run load_nand,run upd;\0"    \
308         "bootcmd=run net_nfs\0"
310 #endif /* __CONFIG_H */