1 /*
2 * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/
3 *
4 * Based on davinci_dvevm.h. Original Copyrights follow:
5 *
6 * Copyright (C) 2007 Sergey Kubushyn <ksi@koi8.net>
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License as published by
10 * the Free Software Foundation; either version 2 of the License, or
11 * (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 675 Mass Ave, Cambridge, MA 02139, USA.
21 */
23 #ifndef __CONFIG_H
24 #define __CONFIG_H
26 /*
27 * Board
28 */
29 #define CONFIG_DRIVER_TI_EMAC
30 #define CONFIG_USE_SPIFLASH
31 #define CONFIG_SYS_USE_NAND
32 #define CONFIG_DRIVER_TI_EMAC_USE_RMII
33 #define CONFIG_DRIVER_TI_EMAC_RMII_NO_NEGOTIATE
34 #define CONFIG_BOARD_EARLY_INIT_F
35 #define CONFIG_BOARD_LATE_INIT
36 #define CONFIG_VIDEO
37 #define CONFIG_PREBOOT
39 /*
40 * SoC Configuration
41 */
42 #define CONFIG_MACH_DAVINCI_DA850_EVM
43 #define CONFIG_ARM926EJS /* arm926ejs CPU core */
44 #define CONFIG_SOC_DA8XX /* TI DA8xx SoC */
45 #define CONFIG_SYS_CLK_FREQ clk_get(DAVINCI_ARM_CLKID)
46 #define CONFIG_SYS_OSCIN_FREQ 24000000
47 #define CONFIG_SYS_TIMERBASE DAVINCI_TIMER0_BASE
48 #define CONFIG_SYS_HZ_CLOCK clk_get(DAVINCI_AUXCLK_CLKID)
49 #define CONFIG_SYS_HZ 1000
50 #define CONFIG_SKIP_LOWLEVEL_INIT
51 #define CONFIG_SYS_TEXT_BASE 0xc1080000
52 #define CONFIG_DA8XX_GPIO
54 /*
55 * Memory Info
56 */
57 #define CONFIG_SYS_MALLOC_LEN (0x10000 + 4*1024*1024) /* malloc() len */
58 #define PHYS_SDRAM_1 DAVINCI_DDR_EMIF_DATA_BASE /* DDR Start */
59 #define PHYS_SDRAM_1_SIZE (64 << 20) /* SDRAM size 64MB */
60 #define CONFIG_MAX_RAM_BANK_SIZE (512 << 20) /* max size from SPRS586*/
62 /* memtest start addr */
63 #define CONFIG_SYS_MEMTEST_START (PHYS_SDRAM_1 + 0x2000000)
65 /* memtest will be run on 16MB */
66 #define CONFIG_SYS_MEMTEST_END (PHYS_SDRAM_1 + 0x2000000 + 16*1024*1024)
68 #define CONFIG_NR_DRAM_BANKS 1 /* we have 1 bank of DRAM */
70 /*
71 * Serial Driver info
72 */
73 #define CONFIG_SYS_NS16550
74 #define CONFIG_SYS_NS16550_SERIAL
75 #define CONFIG_SYS_NS16550_REG_SIZE -4 /* NS16550 register size */
76 #define CONFIG_SYS_NS16550_COM1 DAVINCI_UART0_BASE /* Base address of UART0 */
77 #define CONFIG_SYS_NS16550_CLK clk_get(DAVINCI_UART2_CLKID)
78 #define CONFIG_CONS_INDEX 1 /* use UART0 for console */
79 #define CONFIG_BAUDRATE 115200 /* Default baud rate */
81 #define CONFIG_SPI
82 #define CONFIG_SPI_FLASH
83 #define CONFIG_SPI_FLASH_STMICRO
84 #define CONFIG_DAVINCI_SPI
85 #define CONFIG_SYS_SPI_BASE DAVINCI_SPI1_BASE
86 #define CONFIG_SYS_SPI_CLK clk_get(DAVINCI_SPI1_CLKID)
87 #define CONFIG_SF_DEFAULT_SPEED 30000000
88 #define CONFIG_ENV_SPI_MAX_HZ CONFIG_SF_DEFAULT_SPEED
90 /*
91 * I2C Configuration
92 */
93 #define CONFIG_HARD_I2C
94 #define CONFIG_DRIVER_DAVINCI_I2C
95 #define CONFIG_SYS_I2C_SPEED 100000
97 /*
98 * Network & Ethernet Configuration
99 */
100 #ifdef CONFIG_DRIVER_TI_EMAC
101 #define CONFIG_EMAC_MDIO_PHY_NUM 0
102 #define CONFIG_MII
103 #define CONFIG_BOOTP_DEFAULT
104 #define CONFIG_BOOTP_DNS
105 #define CONFIG_BOOTP_DNS2
106 #define CONFIG_BOOTP_SEND_HOSTNAME
107 #define CONFIG_NET_RETRY_COUNT 10
108 #endif
110 #ifdef CONFIG_USE_SPIFLASH
111 #undef CONFIG_ENV_IS_IN_FLASH
112 #undef CONFIG_ENV_IS_IN_NAND
113 #define CONFIG_ENV_IS_IN_SPI_FLASH
114 #define CONFIG_ENV_SIZE (8 << 10)
115 #define CONFIG_ENV_OFFSET 0x80000
116 #define CONFIG_ENV_SECT_SIZE (64 << 10)
117 #define CONFIG_SYS_NO_FLASH
118 #endif
121 #if defined(CONFIG_VIDEO)
122 #define CONFIG_VIDEO_DA8XX
123 #define CONFIG_CFB_CONSOLE
124 #define CONFIG_VGA_AS_SINGLE_DEVICE
125 #define CONFIG_SPLASH_SCREEN_ALIGN
126 #define CONFIG_VIDEO_LOGO
127 #define CONFIG_SYS_CONSOLE_INFO_QUIET
128 #define CONFIG_VIDEO_BMP_RLE8
129 #define CONFIG_VIDEO_BMP_LOGO
130 #define CONFIG_CMD_BMP
131 #define CONFIG_SYS_CONSOLE_IS_IN_ENV
132 #define CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE
133 #endif
135 /*
136 * U-Boot general configuration
137 */
138 #define CONFIG_BOOTFILE "uImage" /* Boot file name */
139 #define CONFIG_SYS_PROMPT "ea20 > " /* Command Prompt */
140 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */
141 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16)
142 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
143 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Args Buffer Size */
144 #define CONFIG_SYS_LOAD_ADDR (PHYS_SDRAM_1 + 0x700000)
145 #define CONFIG_VERSION_VARIABLE
146 #define CONFIG_AUTO_COMPLETE
147 #define CONFIG_SYS_HUSH_PARSER
148 #define CONFIG_CMDLINE_EDITING
149 #define CONFIG_SYS_LONGHELP
150 #define CONFIG_CRC32_VERIFY
151 #define CONFIG_MX_CYCLIC
153 /*
154 * Linux Information
155 */
156 #define LINUX_BOOT_PARAM_ADDR (PHYS_SDRAM_1 + 0x100)
157 #define CONFIG_CMDLINE_TAG
158 #define CONFIG_SETUP_MEMORY_TAGS
159 #define CONFIG_BOOTDELAY 3
161 /*
162 * U-Boot commands
163 */
164 #include <config_cmd_default.h>
165 #define CONFIG_CMD_ENV
166 #define CONFIG_CMD_ASKENV
167 #define CONFIG_CMD_DHCP
168 #define CONFIG_CMD_DIAG
169 #define CONFIG_CMD_MII
170 #define CONFIG_CMD_PING
171 #define CONFIG_CMD_SAVES
172 #define CONFIG_CMD_MEMORY
173 #define CONFIG_CMD_I2C
174 #define CONFIG_CMD_GPIO
176 #ifdef CONFIG_CMD_BDI
177 #define CONFIG_CLOCKS
178 #endif
180 #ifndef CONFIG_DRIVER_TI_EMAC
181 #undef CONFIG_CMD_NET
182 #undef CONFIG_CMD_DHCP
183 #undef CONFIG_CMD_MII
184 #undef CONFIG_CMD_PING
185 #endif
187 /* NAND Setup */
188 #ifdef CONFIG_SYS_USE_NAND
189 #undef CONFIG_CMD_FLASH
190 #undef CONFIG_CMD_IMLS
191 #define CONFIG_CMD_NAND
193 #define CONFIG_CMD_MTDPARTS
194 #define CONFIG_MTD_DEVICE
195 #define CONFIG_MTD_PARTITIONS
196 #define CONFIG_LZO
197 #define CONFIG_RBTREE
198 #define CONFIG_CMD_UBI
199 #define CONFIG_CMD_UBIFS
201 #define CONFIG_NAND_DAVINCI
202 #define CONFIG_SYS_NAND_PAGE_2K
203 #define CONFIG_SYS_NAND_NO_SUBPAGE
204 #define CONFIG_SYS_NAND_CS 2
205 #define CONFIG_SYS_NAND_BASE DAVINCI_ASYNC_EMIF_DATA_CE2_BASE
206 #undef CONFIG_SYS_NAND_HW_ECC
207 #define CONFIG_SYS_NAND_4BIT_HW_ECC_OOBFIRST
208 #define CONFIG_SYS_NAND_USE_FLASH_BBT
209 #define CONFIG_SYS_MAX_NAND_DEVICE 1 /* Max number of NAND devices */
210 #endif
212 /* SPI Flash */
213 #ifdef CONFIG_USE_SPIFLASH
214 #undef CONFIG_CMD_IMLS
215 #undef CONFIG_CMD_FLASH
216 #define CONFIG_CMD_SPI
217 #define CONFIG_CMD_SF
218 #define CONFIG_CMD_SAVEENV
219 #endif
221 #if !defined(CONFIG_SYS_USE_NAND) && \
222 !defined(CONFIG_USE_NOR) && \
223 !defined(CONFIG_USE_SPIFLASH)
224 #define CONFIG_ENV_IS_NOWHERE
225 #define CONFIG_SYS_NO_FLASH
226 #define CONFIG_ENV_SIZE (16 << 10)
227 #undef CONFIG_CMD_IMLS
228 #undef CONFIG_CMD_ENV
229 #endif
231 /* additions for new relocation code, must added to all boards */
232 #define CONFIG_SYS_SDRAM_BASE 0xc0000000
233 #define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_SDRAM_BASE + 0x1000 - \
234 GENERATED_GBL_DATA_SIZE)
235 /*
236 * Default environment and default scripts
237 * to update uboot and load kernel
238 */
240 #define CONFIG_HOSTNAME ea20
241 #define CONFIG_EXTRA_ENV_SETTINGS \
242 "as=3\0" \
243 "netdev=eth0\0" \
244 "nfsargs=setenv bootargs root=/dev/nfs rw " \
245 "nfsroot=${serverip}:${rootpath}\0" \
246 "rfsbargs=setenv bootargs root=/dev/nfs rw " \
247 "nfsroot=${serverip}:${rfsbpath}\0" \
248 "testrfsargs=setenv bootargs root=/dev/nfs rw " \
249 "nfsroot=${serverip}:${testrfspath}\0" \
250 "ramargs=setenv bootargs root=/dev/ram rw initrd=" \
251 "0x${ramdisk_addr_r},4M\0" \
252 "mtdids=nand0=davinci_nand.0\0" \
253 "serverip=192.168.5.249\0" \
254 "ipaddr=192.168.5.248\0" \
255 "rootpath=/opt/eldk/arm\0" \
256 "splashpos=230,180\0" \
257 "testrfspath=/opt/eldk/test_arm\0" \
258 "tempmac=setenv ethaddr 02:ea:20:ff:ff:ff\0" \
259 "nandargs=setenv bootargs rootfstype=ubifs ro chk_data_crc " \
260 "ubi.mtd=${as} root=ubi0:rootfs\0" \
261 "nandrwargs=setenv bootargs rootfstype=ubifs rw chk_data_crc " \
262 "ubi.mtd=${as} root=ubi0:rootfs\0" \
263 "addip_sta=setenv bootargs ${bootargs} " \
264 "ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}" \
265 ":${hostname}:${netdev}:off panic=1\0" \
266 "addip_dyn=setenv bootargs ${bootargs} ip=dhcp\0" \
267 "addip=if test -n ${ipdyn};then run addip_dyn;" \
268 "else run addip_sta;fi\0" \
269 "addmtd=setenv bootargs ${bootargs} ${mtdparts}\0" \
270 "addtty=setenv bootargs ${bootargs}" \
271 " console=${consoledev},${baudrate}n8\0" \
272 "addmisc=setenv bootargs ${bootargs} ${misc}\0" \
273 "addmem=setenv bootargs ${bootargs} mem=${memory}\0" \
274 "consoledev=ttyS0\0" \
275 "loadaddr=c0000014\0" \
276 "memory=32M\0" \
277 "kernel_addr_r=c0700000\0" \
278 "hostname=" __stringify(CONFIG_HOSTNAME) "\0" \
279 "bootfile=" __stringify(CONFIG_HOSTNAME) "/uImage\0" \
280 "ramdisk_file=" __stringify(CONFIG_HOSTNAME) "/image.ext2\0" \
281 "flash_self=run ramargs addip addtty addmtd addmisc addmem;" \
282 "bootm ${kernel_addr_r}\0" \
283 "flash_nfs=run nfsargs addip addtty addmtd addmisc addmem;" \
284 "bootm ${kernel_addr}\0" \
285 "net_nfs=tftp ${kernel_addr_r} ${bootfile}; " \
286 "run nfsargs addip addtty addmtd addmisc addmem;" \
287 "bootm ${kernel_addr_r}\0" \
288 "net_rfsb=tftp ${kernel_addr_r} ${bootfile}; " \
289 "run rfsbargs addip addtty addmtd addmisc addmem; " \
290 "bootm ${kernel_addr_r}\0" \
291 "net_testrfs=tftp ${kernel_addr_r} ${bootfile}; " \
292 "run testrfsargs addip addtty addmtd addmisc addmem; " \
293 "bootm ${kernel_addr_r}\0" \
294 "net_self_load=tftp ${kernel_addr_r} ${bootfile};" \
295 "tftp ${ramdisk_addr_r} ${ramdisk_file};\0" \
296 "nand_nand=ubi part nand0,${as};ubifsmount rootfs;" \
297 "ubifsload ${kernel_addr_r} /boot/uImage;" \
298 "ubifsumount; run nandargs addip addtty " \
299 "addmtd addmisc addmem;clrlogo;" \
300 "bootm ${kernel_addr_r}\0" \
301 "nand_nandrw=ubi part nand0,${as};ubifsmount rootfs;" \
302 "ubifsload ${kernel_addr_r} /boot/uImage;" \
303 "ubifsumount; run nandrwargs addip addtty " \
304 "addmtd addmisc addmem;clrlogo;" \
305 "bootm ${kernel_addr_r}\0" \
306 "net_nandrw=tftp ${kernel_addr_r} ${bootfile}; run nandrwargs" \
307 " addip addtty addmtd addmisc addmem;" \
308 "clrlogo;bootm ${kernel_addr_r}\0" \
309 "u-boot=" __stringify(CONFIG_HOSTNAME) "/u-boot.bin\0" \
310 "load_magic=if sf probe 0;then sf " \
311 "read c0000000 0x10000 0x60000;fi\0" \
312 "load_nand=ubi part nand0,${as};ubifsmount rootfs;" \
313 "if ubifsload c0000014 /boot/u-boot.bin;" \
314 "then mw c0000008 ${filesize};else echo Error reading" \
315 " u-boot from nand!;fi\0" \
316 "load_net=if sf probe 0;then sf read c0000000 0x10000 " \
317 "0x60000;tftp c0000014 ${u-boot};" \
318 "mw c0000008 ${filesize};fi\0" \
319 "upd=if sf probe 0;then sf erase 10000 60000;" \
320 "sf write c0000000 10000 60000;fi\0" \
321 "ublupdate=if tftp C0700000 ${ublname};then sf probe 0; " \
322 "sf erase 0 10000;" \
323 "sf write 0xc0700000 0 ${filesize};fi\0" \
324 "ubootupd_net=if run load_net;then echo Updating u-boot;" \
325 "if run upd; then echo U-Boot updated;" \
326 "else echo Error updating u-boot !;" \
327 "echo Board without bootloader !!;" \
328 "fi;" \
329 "else echo U-Boot not downloaded..exiting;fi\0" \
330 "ubootupd_nand=echo run load_magic,run load_nand,run upd;\0" \
331 "bootcmd=run tempmac;run net_testrfs\0"
333 #endif /* __CONFIG_H */