1 /*
2 * Configuation settings for the BuS EB+CPU5283 boards (aka EB+MCF-EV123)
3 *
4 * (C) Copyright 2005-2009 BuS Elektronik GmbH & Co.KG <esw@bus-elektonik.de>
5 *
6 * See file CREDITS for list of people who contributed to this
7 * project.
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation; either version 2 of
12 * the License, or (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 *
19 * You should have received a copy of the GNU General Public License
20 * along with this program; if not, write to the Free Software
21 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
22 * MA 02111-1307 USA
23 */
25 #ifndef _CONFIG_EB_CPU5282_H_
26 #define _CONFIG_EB_CPU5282_H_
28 #undef CONFIG_SYS_HALT_BEFOR_RAM_JUMP
30 /*----------------------------------------------------------------------*
31 * High Level Configuration Options (easy to change) *
32 *----------------------------------------------------------------------*/
34 #define CONFIG_MCF52x2 /* define processor family */
35 #define CONFIG_M5282 /* define processor type */
37 #define CONFIG_MISC_INIT_R
39 #define CONFIG_MCFUART
40 #define CONFIG_SYS_UART_PORT (0)
41 #define CONFIG_BAUDRATE 115200
43 #undef CONFIG_MONITOR_IS_IN_RAM /* starts uboot direct */
45 #define CONFIG_BOOTCOMMAND "printenv"
47 /*----------------------------------------------------------------------*
48 * Options *
49 *----------------------------------------------------------------------*/
51 #define CONFIG_BOOT_RETRY_TIME -1
52 #define CONFIG_RESET_TO_RETRY
53 #define CONFIG_SPLASH_SCREEN
55 #define CONFIG_HW_WATCHDOG
57 #define CONFIG_STATUS_LED
58 #define CONFIG_BOARD_SPECIFIC_LED
59 #define STATUS_LED_ACTIVE 0
60 #define STATUS_LED_BIT 0x0008 /* Timer7 GPIO */
61 #define STATUS_LED_BOOT 0
62 #define STATUS_LED_PERIOD (CONFIG_SYS_HZ / 2)
63 #define STATUS_LED_STATE STATUS_LED_OFF
65 /*----------------------------------------------------------------------*
66 * Configuration for environment *
67 * Environment is in the second sector of the first 256k of flash *
68 *----------------------------------------------------------------------*/
70 #define CONFIG_ENV_ADDR 0xFF040000
71 #define CONFIG_ENV_SECT_SIZE 0x00020000
72 #define CONFIG_ENV_IS_IN_FLASH 1
74 /*
75 * BOOTP options
76 */
77 #define CONFIG_BOOTP_BOOTFILESIZE
78 #define CONFIG_BOOTP_BOOTPATH
79 #define CONFIG_BOOTP_GATEWAY
80 #define CONFIG_BOOTP_HOSTNAME
82 /*
83 * Command line configuration.
84 */
85 #define CONFIG_CMDLINE_EDITING
86 #include <config_cmd_default.h>
88 #undef CONFIG_CMD_LOADB
89 #define CONFIG_CMD_DATE
90 #define CONFIG_CMD_DHCP
91 #define CONFIG_CMD_I2C
92 #define CONFIG_CMD_LED
93 #define CONFIG_CMD_MII
94 #define CONFIG_CMD_NET
96 #define CONFIG_MCFTMR
98 #define CONFIG_BOOTDELAY 5
99 #define CONFIG_SYS_PROMPT "\nEB+CPU5282> "
100 #define CONFIG_SYS_LONGHELP 1
102 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */
103 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16)
104 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
105 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
107 #define CONFIG_SYS_LOAD_ADDR 0x20000
109 #define CONFIG_SYS_MEMTEST_START 0x100000
110 #define CONFIG_SYS_MEMTEST_END 0x400000
111 /*#define CONFIG_SYS_DRAM_TEST 1 */
112 #undef CONFIG_SYS_DRAM_TEST
114 /*----------------------------------------------------------------------*
115 * Clock and PLL Configuration *
116 *----------------------------------------------------------------------*/
117 #define CONFIG_SYS_HZ 1000
118 #define CONFIG_SYS_CLK 80000000 /* 8MHz * 8 */
120 /* PLL Configuration: Ext Clock * 8 (see table 9-4 of MCF user manual) */
122 #define CONFIG_SYS_MFD 0x02 /* PLL Multiplication Factor Devider */
123 #define CONFIG_SYS_RFD 0x00 /* PLL Reduce Frecuency Devider */
125 /*----------------------------------------------------------------------*
126 * Network *
127 *----------------------------------------------------------------------*/
129 #define CONFIG_MCFFEC
130 #define CONFIG_MII 1
131 #define CONFIG_MII_INIT 1
132 #define CONFIG_SYS_DISCOVER_PHY
133 #define CONFIG_SYS_RX_ETH_BUFFER 8
134 #define CONFIG_SYS_FAULT_ECHO_LINK_DOWN
136 #define CONFIG_SYS_FEC0_PINMUX 0
137 #define CONFIG_SYS_FEC0_MIIBASE CONFIG_SYS_FEC0_IOBASE
138 #define MCFFEC_TOUT_LOOP 50000
140 #define CONFIG_OVERWRITE_ETHADDR_ONCE
142 /*-------------------------------------------------------------------------
143 * Low Level Configuration Settings
144 * (address mappings, register initial values, etc.)
145 * You should know what you are doing if you make changes here.
146 *-----------------------------------------------------------------------*/
148 #define CONFIG_SYS_MBAR 0x40000000
150 /*-----------------------------------------------------------------------
151 * Definitions for initial stack pointer and data area (in DPRAM)
152 *-----------------------------------------------------------------------*/
154 #define CONFIG_SYS_INIT_RAM_ADDR 0x20000000
155 #define CONFIG_SYS_INIT_RAM_SIZE 0x10000
156 #define CONFIG_SYS_GBL_DATA_OFFSET \
157 (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
158 #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET
160 /*-----------------------------------------------------------------------
161 * Start addresses for the final memory configuration
162 * (Set up by the startup code)
163 * Please note that CONFIG_SYS_SDRAM_BASE _must_ start at 0
164 */
165 #define CONFIG_SYS_SDRAM_BASE0 0x00000000
166 #define CONFIG_SYS_SDRAM_SIZE0 16 /* SDRAM size in MB */
168 #define CONFIG_SYS_SDRAM_BASE CONFIG_SYS_SDRAM_BASE0
169 #define CONFIG_SYS_SDRAM_SIZE CONFIG_SYS_SDRAM_SIZE0
171 #define CONFIG_SYS_MONITOR_LEN 0x20000
172 #define CONFIG_SYS_MALLOC_LEN (256 << 10)
173 #define CONFIG_SYS_BOOTPARAMS_LEN 64*1024
175 /*
176 * For booting Linux, the board info and command line data
177 * have to be in the first 8 MB of memory, since this is
178 * the maximum mapped by the Linux kernel during initialization ??
179 */
180 #define CONFIG_SYS_BOOTMAPSZ (8 << 20) /* Initial Memory map for Linux */
182 /*-----------------------------------------------------------------------
183 * FLASH organization
184 */
185 #define CONFIG_FLASH_SHOW_PROGRESS 45
187 #define CONFIG_SYS_FLASH_BASE CONFIG_SYS_CS0_BASE
188 #define CONFIG_SYS_INT_FLASH_BASE 0xF0000000
189 #define CONFIG_SYS_INT_FLASH_ENABLE 0x21
191 #define CONFIG_SYS_MAX_FLASH_SECT 128
192 #define CONFIG_SYS_MAX_FLASH_BANKS 1
193 #define CONFIG_SYS_FLASH_ERASE_TOUT 10000000
194 #define CONFIG_SYS_FLASH_PROTECTION
196 #define CONFIG_SYS_FLASH_CFI
197 #define CONFIG_FLASH_CFI_DRIVER
198 #define CONFIG_SYS_FLASH_SIZE 16*1024*1024
199 #define CONFIG_SYS_FLASH_CFI_WIDTH FLASH_CFI_16BIT
201 #define CONFIG_SYS_FLASH_BANKS_LIST { CONFIG_SYS_FLASH_BASE }
203 /*-----------------------------------------------------------------------
204 * Cache Configuration
205 */
206 #define CONFIG_SYS_CACHELINE_SIZE 16
208 #define ICACHE_STATUS (CONFIG_SYS_INIT_RAM_ADDR + \
209 CONFIG_SYS_INIT_RAM_SIZE - 8)
210 #define DCACHE_STATUS (CONFIG_SYS_INIT_RAM_ADDR + \
211 CONFIG_SYS_INIT_RAM_SIZE - 4)
212 #define CONFIG_SYS_ICACHE_INV (CF_CACR_CINV + CF_CACR_DCM)
213 #define CONFIG_SYS_CACHE_ACR0 (CONFIG_SYS_SDRAM_BASE | \
214 CF_ADDRMASK(CONFIG_SYS_SDRAM_SIZE) | \
215 CF_ACR_EN | CF_ACR_SM_ALL)
216 #define CONFIG_SYS_CACHE_ICACR (CF_CACR_CENB | CF_CACR_DISD | \
217 CF_CACR_CEIB | CF_CACR_DBWE | \
218 CF_CACR_EUSP)
220 /*-----------------------------------------------------------------------
221 * Memory bank definitions
222 */
224 #define CONFIG_SYS_CS0_BASE 0xFF000000
225 #define CONFIG_SYS_CS0_CTRL 0x00001980
226 #define CONFIG_SYS_CS0_MASK 0x00FF0001
228 #define CONFIG_SYS_CS2_BASE 0xE0000000
229 #define CONFIG_SYS_CS2_CTRL 0x00001980
230 #define CONFIG_SYS_CS2_MASK 0x000F0001
232 #define CONFIG_SYS_CS3_BASE 0xE0100000
233 #define CONFIG_SYS_CS3_CTRL 0x00001980
234 #define CONFIG_SYS_CS3_MASK 0x000F0001
236 /*-----------------------------------------------------------------------
237 * Port configuration
238 */
239 #define CONFIG_SYS_PACNT 0x0000000 /* Port A D[31:24] */
240 #define CONFIG_SYS_PADDR 0x0000000
241 #define CONFIG_SYS_PADAT 0x0000000
243 #define CONFIG_SYS_PBCNT 0x0000000 /* Port B D[23:16] */
244 #define CONFIG_SYS_PBDDR 0x0000000
245 #define CONFIG_SYS_PBDAT 0x0000000
247 #define CONFIG_SYS_PCCNT 0x0000000 /* Port C D[15:08] */
248 #define CONFIG_SYS_PCDDR 0x0000000
249 #define CONFIG_SYS_PCDAT 0x0000000
251 #define CONFIG_SYS_PDCNT 0x0000000 /* Port D D[07:00] */
252 #define CONFIG_SYS_PCDDR 0x0000000
253 #define CONFIG_SYS_PCDAT 0x0000000
255 #define CONFIG_SYS_PASPAR 0x0F0F
256 #define CONFIG_SYS_PEHLPAR 0xC0
257 #define CONFIG_SYS_PUAPAR 0x0F
258 #define CONFIG_SYS_DDRUA 0x05
259 #define CONFIG_SYS_PJPAR 0xFF
261 /*-----------------------------------------------------------------------
262 * I2C
263 */
265 #define CONFIG_HARD_I2C
266 #define CONFIG_FSL_I2C
268 #define CONFIG_SYS_I2C_OFFSET 0x00000300
269 #define CONFIG_SYS_IMMR CONFIG_SYS_MBAR
271 #define CONFIG_SYS_I2C_SPEED 100000
272 #define CONFIG_SYS_I2C_SLAVE 0
274 #ifdef CONFIG_CMD_DATE
275 #define CONFIG_RTC_DS1338
276 #define CONFIG_I2C_RTC_ADDR 0x68
277 #endif
279 /*-----------------------------------------------------------------------
280 * VIDEO configuration
281 */
283 #define CONFIG_VIDEO
285 #ifdef CONFIG_VIDEO
286 #define CONFIG_VIDEO_VCXK 1
288 #define CONFIG_SYS_VCXK_DEFAULT_LINEALIGN 2
289 #define CONFIG_SYS_VCXK_DOUBLEBUFFERED 1
290 #define CONFIG_SYS_VCXK_BASE CONFIG_SYS_CS2_BASE
292 #define CONFIG_SYS_VCXK_ACKNOWLEDGE_PORT MCFGPTB_GPTPORT
293 #define CONFIG_SYS_VCXK_ACKNOWLEDGE_DDR MCFGPTB_GPTDDR
294 #define CONFIG_SYS_VCXK_ACKNOWLEDGE_PIN 0x0001
296 #define CONFIG_SYS_VCXK_ENABLE_PORT MCFGPTB_GPTPORT
297 #define CONFIG_SYS_VCXK_ENABLE_DDR MCFGPTB_GPTDDR
298 #define CONFIG_SYS_VCXK_ENABLE_PIN 0x0002
300 #define CONFIG_SYS_VCXK_REQUEST_PORT MCFGPTB_GPTPORT
301 #define CONFIG_SYS_VCXK_REQUEST_DDR MCFGPTB_GPTDDR
302 #define CONFIG_SYS_VCXK_REQUEST_PIN 0x0004
304 #define CONFIG_SYS_VCXK_INVERT_PORT MCFGPIO_PORTE
305 #define CONFIG_SYS_VCXK_INVERT_DDR MCFGPIO_DDRE
306 #define CONFIG_SYS_VCXK_INVERT_PIN MCFGPIO_PORT2
308 #endif /* CONFIG_VIDEO */
309 #endif /* _CONFIG_M5282EVB_H */
310 /*---------------------------------------------------------------------*/