1 /*
2 * iPAQ h2200 board configuration
3 *
4 * Copyright (C) 2012 Lukasz Dalek <luk0104@gmail.com>
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
19 */
21 #ifndef __CONFIG_H
22 #define __CONFIG_H
24 #define MACH_TYPE_H2200 341
25 #define CONFIG_MACH_TYPE MACH_TYPE_H2200
27 #define CONFIG_CPU_PXA25X 1
28 #define CONFIG_BOARD_H2200
30 #define CONFIG_SYS_NO_FLASH
32 #define CONFIG_SYS_HZ 1000
34 #define CONFIG_NR_DRAM_BANKS 1
35 #define PHYS_SDRAM_1 0xa0000000 /* SDRAM Bank #1 */
36 #define PHYS_SDRAM_1_SIZE 0x04000000 /* 64 MB */
38 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
39 #define CONFIG_SYS_SDRAM_SIZE PHYS_SDRAM_1_SIZE
41 #define CONFIG_SYS_INIT_SP_ADDR 0xfffff800
43 #define CONFIG_ENV_SIZE 0x00040000
44 #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 128*1024)
46 #define CONFIG_ENV_IS_NOWHERE
47 #define CONFIG_SYS_MAXARGS 16
48 #define CONFIG_SYS_LOAD_ADDR 0xa3000000 /* default load address */
50 /*
51 * iPAQ 1st stage bootloader loads 2nd stage bootloader
52 * at address 0xa0040000 but bootloader requires header
53 * which is 0x1000 long.
54 *
55 * --- Header begin ---
56 * .word 0xea0003fe ; b 0x1000
57 *
58 * .org 0x40
59 * .ascii "ECEC"
60 *
61 * .org 0x1000
62 * --- Header end ---
63 */
65 #define CONFIG_SYS_TEXT_BASE 0xa0041000
67 /*
68 * Static chips
69 */
71 #define CONFIG_SYS_MSC0_VAL 0x246c7ffc
72 #define CONFIG_SYS_MSC1_VAL 0x7ff07ff0
73 #define CONFIG_SYS_MSC2_VAL 0x7ff07ff0
75 /*
76 * PCMCIA and CF Interfaces
77 */
79 #define CONFIG_SYS_MECR_VAL 0x00000000
80 #define CONFIG_SYS_MCMEM0_VAL 0x00000000
81 #define CONFIG_SYS_MCMEM1_VAL 0x00000000
82 #define CONFIG_SYS_MCATT0_VAL 0x00000000
83 #define CONFIG_SYS_MCATT1_VAL 0x00000000
84 #define CONFIG_SYS_MCIO0_VAL 0x00000000
85 #define CONFIG_SYS_MCIO1_VAL 0x00000000
87 #define CONFIG_SYS_FLYCNFG_VAL 0x00000000
88 #define CONFIG_SYS_SXCNFG_VAL 0x00040004
90 #define CONFIG_SYS_MDREFR_VAL 0x0099E018
91 #define CONFIG_SYS_MDCNFG_VAL 0x01C801CB
92 #define CONFIG_SYS_MDMRS_VAL 0x00220022
94 #define CONFIG_SYS_PSSR_VAL 0x00000000
95 #define CONFIG_SYS_CKEN 0x00004840
96 #define CONFIG_SYS_CCCR 0x00000161
98 /*
99 * GPIOs
100 */
102 #define CONFIG_SYS_GPSR0_VAL 0x01000000
103 #define CONFIG_SYS_GPSR1_VAL 0x00000000
104 #define CONFIG_SYS_GPSR2_VAL 0x00010000
106 #define CONFIG_SYS_GPCR0_VAL 0x00000000
107 #define CONFIG_SYS_GPCR1_VAL 0x00000000
108 #define CONFIG_SYS_GPCR2_VAL 0x00000000
110 #define CONFIG_SYS_GPDR0_VAL 0xF7E38C00
111 #define CONFIG_SYS_GPDR1_VAL 0xBCFFBF83
112 #define CONFIG_SYS_GPDR2_VAL 0x000157FF
114 #define CONFIG_SYS_GAFR0_L_VAL 0x80401000
115 #define CONFIG_SYS_GAFR0_U_VAL 0x00000112
116 #define CONFIG_SYS_GAFR1_L_VAL 0x600A9550
117 #define CONFIG_SYS_GAFR1_U_VAL 0x0005AAAA
118 #define CONFIG_SYS_GAFR2_L_VAL 0x20000000
119 #define CONFIG_SYS_GAFR2_U_VAL 0x00000000
121 /*
122 * Serial port
123 */
125 #define CONFIG_PXA_SERIAL
126 #define CONFIG_FFUART
127 #define CONFIG_CONS_INDEX 3
129 #define CONFIG_BAUDRATE 115200
130 #define CONFIG_SYS_BAUDRATE_TABLE { 9600, 38400, 115200 }
132 #define CONFIG_CMD_IMPORTENV 1
133 #define CONFIG_CMD_LOADB
134 #define CONFIG_CMD_SOURCE
135 #define CONFIG_CMD_RUN
136 #define CONFIG_CMD_IMI
138 #define CONFIG_FIT
139 #define CONFIG_SETUP_MEMORY_TAGS
140 #define CONFIG_CMDLINE_TAG
141 #define CONFIG_INITRD_TAG
143 /* Monitor Command Prompt */
144 #define CONFIG_SYS_PROMPT "> "
145 #define CONFIG_SYS_HUSH_PARSER
146 #define CONFIG_SYS_PROMPT_HUSH_PS2 "$ "
148 /* Console I/O Buffer Size */
149 #define CONFIG_SYS_CBSIZE 256
151 /* Print Buffer Size */
152 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + \
153 sizeof(CONFIG_SYS_PROMPT) + 16)
155 #define CONFIG_BOOTARGS "root=/dev/ram0 ro console=ttyS0,115200n8"
157 #define CONFIG_SYS_CONSOLE_IS_IN_ENV
158 #define CONFIG_USB_DEV_PULLUP_GPIO 33
159 /* USB VBUS GPIO 3 */
161 #define CONFIG_CMD_NET
162 #define CONFIG_CMD_PING
164 #define CONFIG_BOOTDELAY 2
165 #define CONFIG_BOOTCOMMAND \
166 "setenv downloaded 0 ; while test $downloaded -eq 0 ; do " \
167 "if bootp ; then setenv downloaded 1 ; fi ; done ; " \
168 "source :script ; " \
169 "bootm ; "
171 #define CONFIG_USB_GADGET_PXA2XX
172 #define CONFIG_USB_ETHER
173 #define CONFIG_USB_ETH_SUBSET
175 #define CONFIG_USBNET_DEV_ADDR "de:ad:be:ef:00:01"
176 #define CONFIG_USBNET_HOST_ADDR "de:ad:be:ef:00:02"
177 #define CONFIG_EXTRA_ENV_SETTINGS \
178 "stdin=serial\0" \
179 "stdout=serial\0" \
180 "stderr=serial\0"
182 #endif /* __CONFIG_H */