1 /*
2 * (C) Copyright 2012
3 * Holger Brunck, Keymile GmbH Hannover, <holger.brunck@keymile.com>
4 * Christian Herzig, Keymile AG Switzerland, <christian.herzig@keymile.com>
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation; either version 2 of
9 * the License, or (at your option) any later version.
10 */
12 #ifndef __CONFIG_H
13 #define __CONFIG_H
15 /* KMBEC FPGA (PRIO) */
16 #define CONFIG_SYS_KMBEC_FPGA_BASE 0xE8000000
17 #define CONFIG_SYS_KMBEC_FPGA_SIZE 64
19 #if defined CONFIG_KMETER1
20 #define CONFIG_HOSTNAME kmeter1
21 #define CONFIG_KM_BOARD_NAME "kmeter1"
22 #define CONFIG_KM_DEF_NETDEV "netdev=eth2\0"
23 #elif defined CONFIG_KMCOGE5NE
24 #define CONFIG_HOSTNAME kmcoge5ne
25 #define CONFIG_KM_BOARD_NAME "kmcoge5ne"
26 #define CONFIG_KM_DEF_NETDEV "netdev=eth1\0"
27 #define CONFIG_CMD_NAND
28 #define CONFIG_NAND_ECC_BCH
29 #define CONFIG_BCH
30 #define CONFIG_NAND_KMETER1
31 #define CONFIG_SYS_MAX_NAND_DEVICE 1
32 #define NAND_MAX_CHIPS 1
33 #define CONFIG_SYS_NAND_BASE CONFIG_SYS_KMBEC_FPGA_BASE /* PRIO_BASE_ADDRESS */
35 #define CONFIG_KM_UBI_PARTITION_NAME_BOOT "ubi0"
36 #define CONFIG_KM_UBI_PARTITION_NAME_APP "ubi1"
37 #define MTDIDS_DEFAULT "nor0=boot,nand0=app"
39 #define MTDPARTS_DEFAULT "mtdparts=" \
40 "boot:" \
41 "768k(u-boot)," \
42 "128k(env)," \
43 "128k(envred)," \
44 "-(" CONFIG_KM_UBI_PARTITION_NAME_BOOT ");" \
45 "app:" \
46 "-(" CONFIG_KM_UBI_PARTITION_NAME_APP ");"
47 #else
48 #error ("Board not supported")
49 #endif
51 /*
52 * High Level Configuration Options
53 */
54 #define CONFIG_QE /* Has QE */
55 #define CONFIG_MPC8360 /* MPC8360 CPU specific */
57 #define CONFIG_SYS_TEXT_BASE 0xF0000000
59 /* include common defines/options for all 83xx Keymile boards */
60 #include "km/km83xx-common.h"
62 /*
63 * System IO Setup
64 */
65 #define CONFIG_SYS_SICRH (SICRH_UC1EOBI | SICRH_UC2E1OBI)
67 /*
68 * Hardware Reset Configuration Word
69 */
70 #define CONFIG_SYS_HRCW_LOW (\
71 HRCWL_CSB_TO_CLKIN_4X1 | \
72 HRCWL_CORE_TO_CSB_2X1 | \
73 HRCWL_CE_PLL_VCO_DIV_2 | \
74 HRCWL_CE_TO_PLL_1X6)
76 #define CONFIG_SYS_HRCW_HIGH (\
77 HRCWH_CORE_ENABLE | \
78 HRCWH_FROM_0X00000100 | \
79 HRCWH_BOOTSEQ_DISABLE | \
80 HRCWH_SW_WATCHDOG_DISABLE | \
81 HRCWH_ROM_LOC_LOCAL_16BIT | \
82 HRCWH_BIG_ENDIAN | \
83 HRCWH_LALE_EARLY | \
84 HRCWH_LDP_CLEAR)
86 /**
87 * DDR RAM settings
88 */
89 #define CONFIG_SYS_DDR_SDRAM_CFG (\
90 SDRAM_CFG_SDRAM_TYPE_DDR2 | \
91 SDRAM_CFG_SREN | \
92 SDRAM_CFG_HSE)
94 #define CONFIG_SYS_DDR_SDRAM_CFG2 0x00401000
96 #ifdef CONFIG_KMCOGE5NE
97 /**
98 * KMCOGE5NE has 512 MB RAM
99 */
100 #define CONFIG_SYS_DDR_CS0_CONFIG (\
101 CSCONFIG_EN | \
102 CSCONFIG_AP | \
103 CSCONFIG_ODT_RD_ONLY_CURRENT | \
104 CSCONFIG_BANK_BIT_3 | \
105 CSCONFIG_ROW_BIT_13 | \
106 CSCONFIG_COL_BIT_10)
107 #else
108 #define CONFIG_SYS_DDR_CS0_CONFIG (CSCONFIG_EN | CSCONFIG_AP | \
109 CSCONFIG_ROW_BIT_13 | \
110 CSCONFIG_COL_BIT_10 | \
111 CSCONFIG_ODT_RD_ONLY_CURRENT)
112 #endif
114 #define CONFIG_SYS_DDR_CLK_CNTL (\
115 DDR_SDRAM_CLK_CNTL_CLK_ADJUST_05)
117 #define CONFIG_SYS_DDR_INTERVAL (\
118 (0x080 << SDRAM_INTERVAL_BSTOPRE_SHIFT) | \
119 (0x203 << SDRAM_INTERVAL_REFINT_SHIFT))
121 #define CONFIG_SYS_DDR_CS0_BNDS 0x0000007f
123 #define CONFIG_SYS_DDRCDR (\
124 DDRCDR_EN | \
125 DDRCDR_Q_DRN)
126 #define CONFIG_SYS_DDR_MODE 0x47860452
127 #define CONFIG_SYS_DDR_MODE2 0x8080c000
129 #define CONFIG_SYS_DDR_TIMING_0 (\
130 (2 << TIMING_CFG0_MRS_CYC_SHIFT) | \
131 (8 << TIMING_CFG0_ODT_PD_EXIT_SHIFT) | \
132 (6 << TIMING_CFG0_PRE_PD_EXIT_SHIFT) | \
133 (2 << TIMING_CFG0_ACT_PD_EXIT_SHIFT) | \
134 (0 << TIMING_CFG0_WWT_SHIFT) | \
135 (0 << TIMING_CFG0_RRT_SHIFT) | \
136 (0 << TIMING_CFG0_WRT_SHIFT) | \
137 (0 << TIMING_CFG0_RWT_SHIFT))
139 #define CONFIG_SYS_DDR_TIMING_1 ((TIMING_CFG1_CASLAT_50) | \
140 (2 << TIMING_CFG1_WRTORD_SHIFT) | \
141 (2 << TIMING_CFG1_ACTTOACT_SHIFT) | \
142 (3 << TIMING_CFG1_WRREC_SHIFT) | \
143 (7 << TIMING_CFG1_REFREC_SHIFT) | \
144 (3 << TIMING_CFG1_ACTTORW_SHIFT) | \
145 (8 << TIMING_CFG1_ACTTOPRE_SHIFT) | \
146 (3 << TIMING_CFG1_PRETOACT_SHIFT))
148 #define CONFIG_SYS_DDR_TIMING_2 (\
149 (0xa << TIMING_CFG2_FOUR_ACT_SHIFT) | \
150 (3 << TIMING_CFG2_CKE_PLS_SHIFT) | \
151 (2 << TIMING_CFG2_WR_DATA_DELAY_SHIFT) | \
152 (2 << TIMING_CFG2_RD_TO_PRE_SHIFT) | \
153 (4 << TIMING_CFG2_WR_LAT_DELAY_SHIFT) | \
154 (5 << TIMING_CFG2_CPO_SHIFT) | \
155 (0 << TIMING_CFG2_ADD_LAT_SHIFT))
157 #define CONFIG_SYS_DDR_TIMING_3 0x00000000
159 /* EEprom support */
160 #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 2
162 /*
163 * Local Bus Configuration & Clock Setup
164 */
165 #define CONFIG_SYS_LCRR_DBYP LCRR_DBYP
166 #define CONFIG_SYS_LCRR_EADC LCRR_EADC_2
167 #define CONFIG_SYS_LCRR_CLKDIV LCRR_CLKDIV_4
169 /*
170 * PAXE on the local bus CS3
171 */
172 #define CONFIG_SYS_PAXE_BASE 0xA0000000
173 #define CONFIG_SYS_PAXE_SIZE 256
175 #define CONFIG_SYS_LBLAWBAR3_PRELIM CONFIG_SYS_PAXE_BASE
177 #define CONFIG_SYS_LBLAWAR3_PRELIM 0x8000001C /* 512MB window size */
179 #define CONFIG_SYS_BR3_PRELIM (\
180 CONFIG_SYS_PAXE_BASE | \
181 (1 << BR_PS_SHIFT) | \
182 BR_V)
184 #define CONFIG_SYS_OR3_PRELIM (\
185 MEG_TO_AM(CONFIG_SYS_PAXE_SIZE) | \
186 OR_GPCM_CSNT | \
187 OR_GPCM_ACS_DIV2 | \
188 OR_GPCM_SCY_2 | \
189 OR_GPCM_TRLX | \
190 OR_GPCM_EAD)
192 #ifdef CONFIG_KMCOGE5NE
193 /*
194 * BFTIC3 on the local bus CS4
195 */
196 #define CONFIG_SYS_BFTIC3_BASE 0xB0000000
197 #define CONFIG_SYS_BFTIC3_SIZE 256
199 #define CONFIG_SYS_BR4_PRELIM (\
200 CONFIG_SYS_BFTIC3_BASE |\
201 (1 << BR_PS_SHIFT) | \
202 BR_V)
204 #define CONFIG_SYS_OR4_PRELIM (\
205 MEG_TO_AM(CONFIG_SYS_BFTIC3_SIZE) |\
206 OR_GPCM_CSNT | \
207 OR_GPCM_ACS_DIV2 |\
208 OR_GPCM_SCY_2 |\
209 OR_GPCM_TRLX |\
210 OR_GPCM_EAD)
211 #endif
213 /*
214 * MMU Setup
215 */
217 /* PAXE: icache cacheable, but dcache-inhibit and guarded */
218 #define CONFIG_SYS_IBAT5L (\
219 CONFIG_SYS_PAXE_BASE | \
220 BATL_PP_10 | \
221 BATL_MEMCOHERENCE)
223 #define CONFIG_SYS_IBAT5U (\
224 CONFIG_SYS_PAXE_BASE | \
225 BATU_BL_256M | \
226 BATU_VS | \
227 BATU_VP)
229 #define CONFIG_SYS_DBAT5L (\
230 CONFIG_SYS_PAXE_BASE | \
231 BATL_PP_10 | \
232 BATL_CACHEINHIBIT | \
233 BATL_GUARDEDSTORAGE)
235 #define CONFIG_SYS_DBAT5U CONFIG_SYS_IBAT5U
238 #ifdef CONFIG_KMCOGE5NE
239 /* BFTIC3: icache cacheable, but dcache-inhibit and guarded */
240 #define CONFIG_SYS_IBAT6L (\
241 CONFIG_SYS_BFTIC3_BASE | \
242 BATL_PP_10 | \
243 BATL_MEMCOHERENCE)
245 #define CONFIG_SYS_IBAT6U (\
246 CONFIG_SYS_BFTIC3_BASE | \
247 BATU_BL_256M | \
248 BATU_VS | \
249 BATU_VP)
251 #define CONFIG_SYS_DBAT6L (\
252 CONFIG_SYS_BFTIC3_BASE | \
253 BATL_PP_10 | \
254 BATL_CACHEINHIBIT | \
255 BATL_GUARDEDSTORAGE)
257 #define CONFIG_SYS_DBAT6U CONFIG_SYS_IBAT6U
259 /* DDR/LBC SDRAM next 256M: cacheable */
260 #define CONFIG_SYS_IBAT7L (\
261 CONFIG_SYS_SDRAM_BASE2 |\
262 BATL_PP_10 |\
263 BATL_CACHEINHIBIT |\
264 BATL_GUARDEDSTORAGE)
266 #define CONFIG_SYS_IBAT7U (\
267 CONFIG_SYS_SDRAM_BASE2 |\
268 BATU_BL_256M |\
269 BATU_VS |\
270 BATU_VP)
271 /* enable POST tests */
272 #define CONFIG_POST (CONFIG_SYS_POST_MEMORY|CONFIG_SYS_POST_MEM_REGIONS)
273 #define CONFIG_POST_EXTERNAL_WORD_FUNCS /* use own functions, not generic */
274 #define CPM_POST_WORD_ADDR CONFIG_SYS_MEMTEST_END
275 #define CONFIG_TESTPIN_REG gprt3 /* for kmcoge5ne */
276 #define CONFIG_TESTPIN_MASK 0x20 /* for kmcoge5ne */
277 #define CONFIG_CMD_DIAG /* so that testpin is inquired for POST test */
279 #else
280 #define CONFIG_SYS_IBAT6L (0)
281 #define CONFIG_SYS_IBAT6U (0)
282 #define CONFIG_SYS_IBAT7L (0)
283 #define CONFIG_SYS_IBAT7U (0)
284 #define CONFIG_SYS_DBAT6L CONFIG_SYS_IBAT6L
285 #define CONFIG_SYS_DBAT6U CONFIG_SYS_IBAT6U
286 #endif
288 #define CONFIG_SYS_DBAT7L CONFIG_SYS_IBAT7L
289 #define CONFIG_SYS_DBAT7U CONFIG_SYS_IBAT7U
291 #endif /* CONFIG */