1 /*
2 * Copyright (C) 2012 Nobuhiro Iwamatsu <nobuhiro.iwamatsu.yj@renesas.com>
3 * Copyright (C) 2012 Renesas Solutions Corp.
4 *
5 * This program is free software; you can redistribute it and/or
6 * modify it under the terms of the GNU General Public License as
7 * published by the Free Software Foundation; either version 2 of
8 * the License, or (at your option) any later version.
9 *
10 * This program is distributed in the hope that it will be useful,
11 * but WITHOUT ANY WARRANTY; without even the implied warranty of
12 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 *
15 * You should have received a copy of the GNU General Public License
16 * along with this program; if not, write to the Free Software
17 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
18 * MA 02111-1307 USA
19 */
21 #ifndef __KZM9G_H
22 #define __KZM9G_H
24 #undef DEBUG
26 #define CONFIG_RMOBILE
27 #define CONFIG_SH73A0
28 #define CONFIG_KZM_A9_GT
29 #define CONFIG_RMOBILE_BOARD_STRING "KMC KZM-A9-GT"
30 #define CONFIG_MACH_TYPE MACH_TYPE_KZM9G
32 #include <asm/arch/rmobile.h>
34 #define CONFIG_ARCH_CPU_INIT
35 #define CONFIG_DISPLAY_CPUINFO
36 #define CONFIG_DISPLAY_BOARDINFO
37 #define CONFIG_BOARD_EARLY_INIT_F
38 #define CONFIG_L2_OFF
39 #define CONFIG_OF_LIBFDT
41 #include <config_cmd_default.h>
42 #define CONFIG_CMDLINE_TAG
43 #define CONFIG_SETUP_MEMORY_TAGS
44 #define CONFIG_INITRD_TAG
45 #define CONFIG_DOS_PARTITION
46 #define CONFIG_CMD_FAT
47 #define CONFIG_CMD_BOOTZ
49 #define CONFIG_BAUDRATE 115200
50 #define CONFIG_BOOTARGS "root=/dev/null console=ttySC4,115200"
51 #define CONFIG_BOOTDELAY 3
53 #define CONFIG_VERSION_VARIABLE
54 #undef CONFIG_SHOW_BOOT_PROGRESS
56 /* MEMORY */
57 #define KZM_SDRAM_BASE (0x40000000)
58 #define PHYS_SDRAM KZM_SDRAM_BASE
59 #define PHYS_SDRAM_SIZE (512 * 1024 * 1024)
60 #define CONFIG_NR_DRAM_BANKS (1)
62 /* NOR Flash */
63 #define KZM_FLASH_BASE (0x00000000)
64 #define CONFIG_SYS_FLASH_BASE (KZM_FLASH_BASE)
65 #define CONFIG_SYS_FLASH_CFI_WIDTH (FLASH_CFI_16BIT)
66 #define CONFIG_SYS_MAX_FLASH_BANKS (1)
67 #define CONFIG_SYS_MAX_FLASH_SECT (512)
69 /* prompt */
70 #define CONFIG_SYS_LONGHELP
71 #define CONFIG_SYS_PROMPT "KZM-A9-GT# "
72 #define CONFIG_SYS_CBSIZE 256
73 #define CONFIG_SYS_PBSIZE 256
74 #define CONFIG_SYS_MAXARGS 16
75 #define CONFIG_SYS_BARGSIZE 512
76 #define CONFIG_SYS_BAUDRATE_TABLE { 115200 }
78 /* SCIF */
79 #define CONFIG_SCIF_CONSOLE
80 #define CONFIG_CONS_SCIF4
81 #undef CONFIG_SYS_CONSOLE_INFO_QUIET
82 #undef CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE
83 #undef CONFIG_SYS_CONSOLE_ENV_OVERWRITE
85 #define CONFIG_SYS_MEMTEST_START (KZM_SDRAM_BASE)
86 #define CONFIG_SYS_MEMTEST_END \
87 (CONFIG_SYS_MEMTEST_START + (60 * 1024 * 1024))
88 #undef CONFIG_SYS_ALT_MEMTEST
89 #undef CONFIG_SYS_MEMTEST_SCRATCH
90 #undef CONFIG_SYS_LOADS_BAUD_CHANGE
92 #define CONFIG_SYS_INIT_RAM_ADDR (0xE5600000) /* on MERAM */
93 #define CONFIG_SYS_INIT_RAM_SIZE (0x10000)
94 #define LOW_LEVEL_MERAM_STACK (CONFIG_SYS_INIT_RAM_ADDR - 4)
95 #define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_INIT_RAM_ADDR + \
96 CONFIG_SYS_INIT_RAM_SIZE - \
97 GENERATED_GBL_DATA_SIZE)
98 #define CONFIG_SDRAM_OFFSET_FOR_RT (16 * 1024 * 1024)
99 #define CONFIG_SYS_SDRAM_BASE (KZM_SDRAM_BASE + CONFIG_SDRAM_OFFSET_FOR_RT)
100 #define CONFIG_SYS_SDRAM_SIZE (PHYS_SDRAM_SIZE - CONFIG_SDRAM_OFFSET_FOR_RT)
101 #define CONFIG_SYS_LOAD_ADDR (CONFIG_SYS_SDRAM_BASE + 32 * 1024 * 1024)
103 #define CONFIG_SYS_MONITOR_BASE (KZM_FLASH_BASE)
104 #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 128 * 1024)
105 #define CONFIG_SYS_GBL_DATA_SIZE (256)
106 #define CONFIG_SYS_BOOTMAPSZ (8 * 1024 * 1024)
108 #define CONFIG_SYS_TEXT_BASE 0x00000000
109 #define CONFIG_STANDALONE_LOAD_ADDR 0x41000000
111 /* FLASH */
112 #define CONFIG_FLASH_CFI_DRIVER
113 #define CONFIG_SYS_FLASH_CFI
114 #undef CONFIG_SYS_FLASH_QUIET_TEST
115 #define CONFIG_SYS_FLASH_EMPTY_INFO
116 #define FLASH_SECTOR_SIZE (256 * 1024) /* 256 KB sectors */
117 #define CONFIG_ENV_SIZE FLASH_SECTOR_SIZE
118 #define CONFIG_ENV_OFFSET FLASH_SECTOR_SIZE
119 #define CONFIG_ENV_ADDR (CONFIG_SYS_FLASH_BASE + CONFIG_ENV_OFFSET)
121 /* Timeout for Flash erase operations (in ms) */
122 #define CONFIG_SYS_FLASH_ERASE_TOUT (3 * 1000)
123 /* Timeout for Flash write operations (in ms) */
124 #define CONFIG_SYS_FLASH_WRITE_TOUT (3 * 1000)
125 /* Timeout for Flash set sector lock bit operations (in ms) */
126 #define CONFIG_SYS_FLASH_LOCK_TOUT (3 * 1000)
127 /* Timeout for Flash clear lock bit operations (in ms) */
128 #define CONFIG_SYS_FLASH_UNLOCK_TOUT (3 * 1000)
130 #undef CONFIG_SYS_FLASH_PROTECTION
131 #undef CONFIG_SYS_DIRECT_FLASH_TFTP
132 #define CONFIG_ENV_IS_IN_FLASH
134 /* GPIO / PFC */
135 #define CONFIG_SH_GPIO_PFC
137 /* Clock */
138 #define CONFIG_GLOBAL_TIMER
139 #define CONFIG_SYS_CLK_FREQ (48000000)
140 #define CONFIG_SYS_CPU_CLK (1196000000)
141 #define TMU_CLK_DIVIDER (4) /* 4 (default), 16, 64, 256 or 1024 */
142 #define CFG_HZ (1000)
143 #define CONFIG_SYS_HZ CFG_HZ
145 /* Ether */
146 #define CONFIG_NET_MULTI
147 #define CONFIG_CMD_PING
148 #define CONFIG_CMD_DHCP
149 #define CONFIG_SMC911X
150 #define CONFIG_SMC911X_BASE (0x10000000)
151 #define CONFIG_SMC911X_32_BIT
152 #define CONFIG_NFS_TIMEOUT 10000UL
154 /* I2C */
155 #define CONFIG_CMD_I2C
156 #define CONFIG_SH_I2C 1
157 #define CONFIG_SH_I2C_8BIT
158 #define CONFIG_HARD_I2C
159 #define CONFIG_I2C_MULTI_BUS
160 #define CONFIG_SYS_MAX_I2C_BUS (5)
161 #define CONFIG_SYS_I2C_MODULE
162 #define CONFIG_SYS_I2C_SPEED (100000) /* 100 kHz */
163 #define CONFIG_SYS_I2C_SLAVE (0x7F)
164 #define CONFIG_SH_I2C_DATA_HIGH (4)
165 #define CONFIG_SH_I2C_DATA_LOW (5)
166 #define CONFIG_SH_I2C_CLOCK (104000000) /* 104 MHz */
167 #define CONFIG_SH_I2C_BASE0 (0xE6820000)
168 #define CONFIG_SH_I2C_BASE1 (0xE6822000)
169 #define CONFIG_SH_I2C_BASE2 (0xE6824000)
170 #define CONFIG_SH_I2C_BASE3 (0xE6826000)
171 #define CONFIG_SH_I2C_BASE4 (0xE6828000)
173 #endif /* __KZM9G_H */