1 /*
2 * (C) Copyright 2002
3 * Kyle Harris, Nexus Technologies, Inc. kharris@nexus-tech.net
4 *
5 * (C) Copyright 2002
6 * Sysgo Real-Time Solutions, GmbH <www.elinos.com>
7 * Marius Groeger <mgroeger@sysgo.de>
8 *
9 * Configuation settings for the LUBBOCK board.
10 *
11 * See file CREDITS for list of people who contributed to this
12 * project.
13 *
14 * This program is free software; you can redistribute it and/or
15 * modify it under the terms of the GNU General Public License as
16 * published by the Free Software Foundation; either version 2 of
17 * the License, or (at your option) any later version.
18 *
19 * This program is distributed in the hope that it will be useful,
20 * but WITHOUT ANY WARRANTY; without even the implied warranty of
21 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
22 * GNU General Public License for more details.
23 *
24 * You should have received a copy of the GNU General Public License
25 * along with this program; if not, write to the Free Software
26 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
27 * MA 02111-1307 USA
28 */
30 #ifndef __CONFIG_H
31 #define __CONFIG_H
33 /*
34 * High Level Configuration Options
35 * (easy to change)
36 */
37 #define CONFIG_CPU_PXA25X 1 /* This is an PXA250 CPU */
38 #define CONFIG_LUBBOCK 1 /* on an LUBBOCK Board */
39 #define CONFIG_LCD 1
40 #ifdef CONFIG_LCD
41 #define CONFIG_SHARP_LM8V31
42 #endif
43 #define CONFIG_MMC
44 #define CONFIG_BOARD_LATE_INIT
45 #define CONFIG_DOS_PARTITION
46 #define CONFIG_SYS_TEXT_BASE 0x0
48 /* we will never enable dcache, because we have to setup MMU first */
49 #define CONFIG_SYS_DCACHE_OFF
51 /*
52 * Size of malloc() pool
53 */
54 #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 128*1024)
56 /*
57 * Hardware drivers
58 */
59 #define CONFIG_LAN91C96
60 #define CONFIG_LAN91C96_BASE 0x0C000000
62 /*
63 * select serial console configuration
64 */
65 #define CONFIG_PXA_SERIAL
66 #define CONFIG_FFUART 1 /* we use FFUART on LUBBOCK */
67 #define CONFIG_CONS_INDEX 3
69 /* allow to overwrite serial and ethaddr */
70 #define CONFIG_ENV_OVERWRITE
72 #define CONFIG_BAUDRATE 115200
75 /*
76 * BOOTP options
77 */
78 #define CONFIG_BOOTP_BOOTFILESIZE
79 #define CONFIG_BOOTP_BOOTPATH
80 #define CONFIG_BOOTP_GATEWAY
81 #define CONFIG_BOOTP_HOSTNAME
84 /*
85 * Command line configuration.
86 */
87 #include <config_cmd_default.h>
89 #define CONFIG_CMD_FAT
92 #define CONFIG_BOOTDELAY 3
93 #define CONFIG_ETHADDR 08:00:3e:26:0a:5b
94 #define CONFIG_NETMASK 255.255.0.0
95 #define CONFIG_IPADDR 192.168.0.21
96 #define CONFIG_SERVERIP 192.168.0.250
97 #define CONFIG_BOOTCOMMAND "bootm 80000"
98 #define CONFIG_BOOTARGS "root=/dev/mtdblock2 rootfstype=cramfs console=ttyS0,115200"
99 #define CONFIG_CMDLINE_TAG
100 #define CONFIG_TIMESTAMP
102 #if defined(CONFIG_CMD_KGDB)
103 #define CONFIG_KGDB_BAUDRATE 230400 /* speed to run kgdb serial port */
104 #define CONFIG_KGDB_SER_INDEX 2 /* which serial port to use */
105 #endif
107 /*
108 * Miscellaneous configurable options
109 */
110 #define CONFIG_SYS_HUSH_PARSER 1
112 #define CONFIG_SYS_LONGHELP /* undef to save memory */
113 #ifdef CONFIG_SYS_HUSH_PARSER
114 #define CONFIG_SYS_PROMPT "$ " /* Monitor Command Prompt */
115 #else
116 #define CONFIG_SYS_PROMPT "=> " /* Monitor Command Prompt */
117 #endif
118 #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
119 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16) /* Print Buffer Size */
120 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
121 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
122 #define CONFIG_SYS_DEVICE_NULLDEV 1
124 #define CONFIG_SYS_MEMTEST_START 0xa0400000 /* memtest works on */
125 #define CONFIG_SYS_MEMTEST_END 0xa0800000 /* 4 ... 8 MB in DRAM */
127 #define CONFIG_SYS_LOAD_ADDR (CONFIG_SYS_DRAM_BASE + 0x8000) /* default load address */
129 #define CONFIG_SYS_HZ 1000
130 #define CONFIG_SYS_CPUSPEED 0x161 /* set core clock to 400/200/100 MHz */
132 #ifdef CONFIG_MMC
133 #define CONFIG_GENERIC_MMC
134 #define CONFIG_PXA_MMC_GENERIC
135 #define CONFIG_CMD_MMC
136 #define CONFIG_SYS_MMC_BASE 0xF0000000
137 #endif
139 /*
140 * Physical Memory Map
141 */
142 #define CONFIG_NR_DRAM_BANKS 4 /* we have 2 banks of DRAM */
143 #define PHYS_SDRAM_1 0xa0000000 /* SDRAM Bank #1 */
144 #define PHYS_SDRAM_1_SIZE 0x04000000 /* 64 MB */
145 #define PHYS_SDRAM_2 0xa4000000 /* SDRAM Bank #2 */
146 #define PHYS_SDRAM_2_SIZE 0x00000000 /* 0 MB */
147 #define PHYS_SDRAM_3 0xa8000000 /* SDRAM Bank #3 */
148 #define PHYS_SDRAM_3_SIZE 0x00000000 /* 0 MB */
149 #define PHYS_SDRAM_4 0xac000000 /* SDRAM Bank #4 */
150 #define PHYS_SDRAM_4_SIZE 0x00000000 /* 0 MB */
152 #define PHYS_FLASH_1 0x00000000 /* Flash Bank #1 */
153 #define PHYS_FLASH_2 0x04000000 /* Flash Bank #2 */
154 #define PHYS_FLASH_SIZE 0x02000000 /* 32 MB */
155 #define PHYS_FLASH_BANK_SIZE 0x02000000 /* 32 MB Banks */
156 #define PHYS_FLASH_SECT_SIZE 0x00040000 /* 256 KB sectors (x2) */
158 #define CONFIG_SYS_DRAM_BASE 0xa0000000
159 #define CONFIG_SYS_DRAM_SIZE 0x04000000
161 #define CONFIG_SYS_FLASH_BASE PHYS_FLASH_1
163 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
164 #define CONFIG_SYS_INIT_SP_ADDR 0xfffff800
166 #define FPGA_REGS_BASE_PHYSICAL 0x08000000
168 /*
169 * GPIO settings
170 */
171 #define CONFIG_SYS_GPSR0_VAL 0x00008000
172 #define CONFIG_SYS_GPSR1_VAL 0x00FC0382
173 #define CONFIG_SYS_GPSR2_VAL 0x0001FFFF
174 #define CONFIG_SYS_GPCR0_VAL 0x00000000
175 #define CONFIG_SYS_GPCR1_VAL 0x00000000
176 #define CONFIG_SYS_GPCR2_VAL 0x00000000
177 #define CONFIG_SYS_GPDR0_VAL 0x0060A800
178 #define CONFIG_SYS_GPDR1_VAL 0x00FF0382
179 #define CONFIG_SYS_GPDR2_VAL 0x0001C000
180 #define CONFIG_SYS_GAFR0_L_VAL 0x98400000
181 #define CONFIG_SYS_GAFR0_U_VAL 0x00002950
182 #define CONFIG_SYS_GAFR1_L_VAL 0x000A9558
183 #define CONFIG_SYS_GAFR1_U_VAL 0x0005AAAA
184 #define CONFIG_SYS_GAFR2_L_VAL 0xA0000000
185 #define CONFIG_SYS_GAFR2_U_VAL 0x00000002
187 #define CONFIG_SYS_PSSR_VAL 0x20
189 #define CONFIG_SYS_CCCR CCCR_L27|CCCR_M2|CCCR_N10
190 #define CONFIG_SYS_CKEN 0x0
192 /*
193 * Memory settings
194 */
195 #define CONFIG_SYS_MSC0_VAL 0x23F223F2
196 #define CONFIG_SYS_MSC1_VAL 0x3FF1A441
197 #define CONFIG_SYS_MSC2_VAL 0x7FF97FF1
198 #define CONFIG_SYS_MDCNFG_VAL 0x00001AC9
199 #define CONFIG_SYS_MDREFR_VAL 0x00018018
200 #define CONFIG_SYS_MDMRS_VAL 0x00000000
202 #define CONFIG_SYS_FLYCNFG_VAL 0x00000000
203 #define CONFIG_SYS_SXCNFG_VAL 0x00000000
205 /*
206 * PCMCIA and CF Interfaces
207 */
208 #define CONFIG_SYS_MECR_VAL 0x00000000
209 #define CONFIG_SYS_MCMEM0_VAL 0x00010504
210 #define CONFIG_SYS_MCMEM1_VAL 0x00010504
211 #define CONFIG_SYS_MCATT0_VAL 0x00010504
212 #define CONFIG_SYS_MCATT1_VAL 0x00010504
213 #define CONFIG_SYS_MCIO0_VAL 0x00004715
214 #define CONFIG_SYS_MCIO1_VAL 0x00004715
216 #define _LED 0x08000010
217 #define LED_BLANK 0x08000040
219 /*
220 * FLASH and environment organization
221 */
222 #define CONFIG_SYS_MAX_FLASH_BANKS 2 /* max number of memory banks */
223 #define CONFIG_SYS_MAX_FLASH_SECT 128 /* max number of sectors on one chip */
225 /* timeout values are in ticks */
226 #define CONFIG_SYS_FLASH_ERASE_TOUT (25*CONFIG_SYS_HZ) /* Timeout for Flash Erase */
227 #define CONFIG_SYS_FLASH_WRITE_TOUT (25*CONFIG_SYS_HZ) /* Timeout for Flash Write */
229 /* NOTE: many default partitioning schemes assume the kernel starts at the
230 * second sector, not an environment. You have been warned!
231 */
232 #define CONFIG_SYS_MONITOR_LEN PHYS_FLASH_SECT_SIZE
233 #define CONFIG_ENV_IS_IN_FLASH 1
234 #define CONFIG_ENV_ADDR (PHYS_FLASH_1 + PHYS_FLASH_SECT_SIZE)
235 #define CONFIG_ENV_SECT_SIZE PHYS_FLASH_SECT_SIZE
236 #define CONFIG_ENV_SIZE (PHYS_FLASH_SECT_SIZE / 16)
239 /*
240 * FPGA Offsets
241 */
242 #define WHOAMI_OFFSET 0x00
243 #define HEXLED_OFFSET 0x10
244 #define BLANKLED_OFFSET 0x40
245 #define DISCRETELED_OFFSET 0x40
246 #define CNFG_SWITCHES_OFFSET 0x50
247 #define USER_SWITCHES_OFFSET 0x60
248 #define MISC_WR_OFFSET 0x80
249 #define MISC_RD_OFFSET 0x90
250 #define INT_MASK_OFFSET 0xC0
251 #define INT_CLEAR_OFFSET 0xD0
252 #define GP_OFFSET 0x100
254 #endif /* __CONFIG_H */