3f37e8430c516b3367904ab62c14c9daa12143b4
1 /*
2 * Copyright (C) 2011 Marek Vasut <marek.vasut@gmail.com>
3 * on behalf of DENX Software Engineering GmbH
4 *
5 * This program is free software; you can redistribute it and/or
6 * modify it under the terms of the GNU General Public License as
7 * published by the Free Software Foundation; either version 2 of
8 * the License, or (at your option) any later version.
9 *
10 * This program is distributed in the hope that it will be useful,
11 * but WITHOUT ANY WARRANTY; without even the implied warranty of
12 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 *
15 * You should have received a copy of the GNU General Public License
16 * along with this program; if not, write to the Free Software
17 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
18 * MA 02111-1307 USA
19 */
20 #ifndef __M28EVK_CONFIG_H__
21 #define __M28EVK_CONFIG_H__
23 /*
24 * SoC configurations
25 */
26 #define CONFIG_MX28 /* i.MX28 SoC */
27 #define CONFIG_MXS_GPIO /* GPIO control */
28 #define CONFIG_SYS_HZ 1000 /* Ticks per second */
30 /*
31 * Define M28EVK machine type by hand until it lands in mach-types
32 */
33 #define MACH_TYPE_M28EVK 3613
35 #define CONFIG_MACH_TYPE MACH_TYPE_M28EVK
37 #include <asm/arch/regs-base.h>
39 #define CONFIG_SYS_NO_FLASH
40 #define CONFIG_BOARD_EARLY_INIT_F
41 #define CONFIG_ARCH_MISC_INIT
43 /*
44 * SPL
45 */
46 #define CONFIG_SPL
47 #define CONFIG_SPL_NO_CPU_SUPPORT_CODE
48 #define CONFIG_SPL_START_S_PATH "arch/arm/cpu/arm926ejs/mxs"
49 #define CONFIG_SPL_LDSCRIPT "arch/arm/cpu/arm926ejs/mxs/u-boot-spl.lds"
50 #define CONFIG_SPL_LIBCOMMON_SUPPORT
51 #define CONFIG_SPL_LIBGENERIC_SUPPORT
52 #define CONFIG_SPL_GPIO_SUPPORT
54 /*
55 * U-Boot Commands
56 */
57 #include <config_cmd_default.h>
58 #define CONFIG_DISPLAY_CPUINFO
59 #define CONFIG_DOS_PARTITION
61 #define CONFIG_CMD_CACHE
62 #define CONFIG_CMD_DATE
63 #define CONFIG_CMD_DHCP
64 #define CONFIG_CMD_EEPROM
65 #define CONFIG_CMD_EXT2
66 #define CONFIG_CMD_FAT
67 #define CONFIG_CMD_GPIO
68 #define CONFIG_CMD_I2C
69 #define CONFIG_CMD_MII
70 #define CONFIG_CMD_MMC
71 #define CONFIG_CMD_NAND
72 #define CONFIG_CMD_NET
73 #define CONFIG_CMD_NFS
74 #define CONFIG_CMD_PING
75 #define CONFIG_CMD_SETEXPR
76 #define CONFIG_CMD_SF
77 #define CONFIG_CMD_SPI
78 #define CONFIG_CMD_USB
80 /*
81 * Memory configurations
82 */
83 #define CONFIG_NR_DRAM_BANKS 1 /* 1 bank of DRAM */
84 #define PHYS_SDRAM_1 0x40000000 /* Base address */
85 #define PHYS_SDRAM_1_SIZE 0x20000000 /* Max 512 MB RAM */
86 #define CONFIG_SYS_MALLOC_LEN 0x00400000 /* 4 MB for malloc */
87 #define CONFIG_SYS_GBL_DATA_SIZE 128 /* Initial data */
88 #define CONFIG_SYS_MEMTEST_START 0x40000000 /* Memtest start adr */
89 #define CONFIG_SYS_MEMTEST_END 0x40400000 /* 4 MB RAM test */
90 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
91 /* Point initial SP in SRAM so SPL can use it too. */
93 #define CONFIG_SYS_INIT_RAM_ADDR 0x00000000
94 #define CONFIG_SYS_INIT_RAM_SIZE (128 * 1024)
96 #define CONFIG_SYS_INIT_SP_OFFSET \
97 (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
98 #define CONFIG_SYS_INIT_SP_ADDR \
99 (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
100 /*
101 * We need to sacrifice first 4 bytes of RAM here to avoid triggering some
102 * strange BUG in ROM corrupting first 4 bytes of RAM when loading U-Boot
103 * binary. In case there was more of this mess, 0x100 bytes are skipped.
104 */
105 #define CONFIG_SYS_TEXT_BASE 0x40000100
107 /*
108 * U-Boot general configurations
109 */
110 #define CONFIG_SYS_LONGHELP
111 #define CONFIG_SYS_PROMPT "=> "
112 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O buffer size */
113 #define CONFIG_SYS_PBSIZE \
114 (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
115 /* Print buffer size */
116 #define CONFIG_SYS_MAXARGS 32 /* Max number of command args */
117 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
118 /* Boot argument buffer size */
119 #define CONFIG_VERSION_VARIABLE /* U-BOOT version */
120 #define CONFIG_AUTO_COMPLETE /* Command auto complete */
121 #define CONFIG_CMDLINE_EDITING /* Command history etc */
122 #define CONFIG_SYS_HUSH_PARSER
124 /*
125 * Serial Driver
126 */
127 #define CONFIG_PL011_SERIAL
128 #define CONFIG_PL011_CLOCK 24000000
129 #define CONFIG_PL01x_PORTS { (void *)MXS_UARTDBG_BASE }
130 #define CONFIG_CONS_INDEX 0
131 #define CONFIG_BAUDRATE 115200 /* Default baud rate */
133 /*
134 * MMC Driver
135 */
136 #ifdef CONFIG_CMD_MMC
137 #define CONFIG_MMC
138 #define CONFIG_BOUNCE_BUFFER
139 #define CONFIG_GENERIC_MMC
140 #define CONFIG_MXS_MMC
141 #endif
143 /*
144 * APBH DMA
145 */
146 #define CONFIG_APBH_DMA
148 /*
149 * NAND
150 */
151 #define CONFIG_ENV_SIZE (16 * 1024)
152 #ifdef CONFIG_CMD_NAND
153 #define CONFIG_NAND_MXS
154 #define CONFIG_SYS_MAX_NAND_DEVICE 1
155 #define CONFIG_SYS_NAND_BASE 0x60000000
156 #define CONFIG_SYS_NAND_5_ADDR_CYCLE
158 /* Environment is in NAND */
159 #define CONFIG_ENV_IS_IN_NAND
160 #define CONFIG_ENV_SIZE_REDUND CONFIG_ENV_SIZE
161 #define CONFIG_ENV_SECT_SIZE (128 * 1024)
162 #define CONFIG_ENV_RANGE (512 * 1024)
163 #define CONFIG_ENV_OFFSET 0x300000
164 #define CONFIG_ENV_OFFSET_REDUND \
165 (CONFIG_ENV_OFFSET + CONFIG_ENV_RANGE)
167 #define CONFIG_CMD_UBI
168 #define CONFIG_CMD_UBIFS
169 #define CONFIG_CMD_MTDPARTS
170 #define CONFIG_RBTREE
171 #define CONFIG_LZO
172 #define CONFIG_MTD_DEVICE
173 #define CONFIG_MTD_PARTITIONS
174 #define MTDIDS_DEFAULT "nand0=gpmi-nand"
175 #define MTDPARTS_DEFAULT \
176 "mtdparts=gpmi-nand:" \
177 "3m(bootloader)ro," \
178 "512k(environment)," \
179 "512k(redundant-environment)," \
180 "4m(kernel)," \
181 "-(filesystem)"
182 #else
183 #define CONFIG_ENV_IS_NOWHERE
184 #endif
186 /*
187 * Ethernet on SOC (FEC)
188 */
189 #ifdef CONFIG_CMD_NET
190 #define CONFIG_ETHPRIME "FEC0"
191 #define CONFIG_FEC_MXC
192 #define CONFIG_FEC_MXC_MULTI
193 #define CONFIG_MII
194 #define CONFIG_FEC_XCV_TYPE RMII
195 #endif
197 /*
198 * I2C
199 */
200 #ifdef CONFIG_CMD_I2C
201 #define CONFIG_I2C_MXS
202 #define CONFIG_HARD_I2C
203 #define CONFIG_SYS_I2C_SPEED 400000
204 #endif
206 /*
207 * EEPROM
208 */
209 #ifdef CONFIG_CMD_EEPROM
210 #define CONFIG_SYS_I2C_MULTI_EEPROMS
211 #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 2
212 #endif
214 /*
215 * RTC
216 */
217 #ifdef CONFIG_CMD_DATE
218 /* Use the internal RTC in the MXS chip */
219 #define CONFIG_RTC_INTERNAL
220 #ifdef CONFIG_RTC_INTERNAL
221 #define CONFIG_RTC_MXS
222 #else
223 #define CONFIG_RTC_M41T62
224 #define CONFIG_SYS_I2C_RTC_ADDR 0x68
225 #define CONFIG_SYS_M41T11_BASE_YEAR 2000
226 #endif
227 #endif
229 /*
230 * USB
231 */
232 #ifdef CONFIG_CMD_USB
233 #define CONFIG_USB_EHCI
234 #define CONFIG_USB_EHCI_MXS
235 #define CONFIG_EHCI_MXS_PORT 1
236 #define CONFIG_EHCI_IS_TDI
237 #define CONFIG_USB_STORAGE
238 #endif
240 /*
241 * SPI
242 */
243 #ifdef CONFIG_CMD_SPI
244 #define CONFIG_HARD_SPI
245 #define CONFIG_MXS_SPI
246 #define CONFIG_MXS_SPI_DMA_ENABLE
247 #define CONFIG_SPI_HALF_DUPLEX
248 #define CONFIG_DEFAULT_SPI_BUS 2
249 #define CONFIG_DEFAULT_SPI_CS 0
250 #define CONFIG_DEFAULT_SPI_MODE SPI_MODE_0
252 /* SPI FLASH */
253 #ifdef CONFIG_CMD_SF
254 #define CONFIG_SPI_FLASH
255 #define CONFIG_SPI_FLASH_STMICRO
256 #define CONFIG_SF_DEFAULT_BUS 2
257 #define CONFIG_SF_DEFAULT_CS 0
258 #define CONFIG_SF_DEFAULT_SPEED 40000000
259 #define CONFIG_SF_DEFAULT_MODE SPI_MODE_0
261 #define CONFIG_ENV_SPI_BUS 2
262 #define CONFIG_ENV_SPI_CS 0
263 #define CONFIG_ENV_SPI_MAX_HZ 40000000
264 #define CONFIG_ENV_SPI_MODE SPI_MODE_0
265 #endif
266 #endif
268 /*
269 * Boot Linux
270 */
271 #define CONFIG_CMDLINE_TAG
272 #define CONFIG_SETUP_MEMORY_TAGS
273 #define CONFIG_BOOTDELAY 3
274 #define CONFIG_BOOTFILE "uImage"
275 #define CONFIG_BOOTARGS "console=ttyAM0,115200n8 "
276 #define CONFIG_BOOTCOMMAND "run bootcmd_net"
277 #define CONFIG_LOADADDR 0x42000000
278 #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
279 #define CONFIG_OF_LIBFDT
281 /*
282 * Extra Environments
283 */
284 #define CONFIG_EXTRA_ENV_SETTINGS \
285 "update_nand_full_filename=u-boot.nand\0" \
286 "update_nand_firmware_filename=u-boot.sb\0" \
287 "update_sd_firmware_filename=u-boot.sd\0" \
288 "update_nand_firmware_maxsz=0x100000\0" \
289 "update_nand_stride=0x40\0" /* MX28 datasheet ch. 12.12 */ \
290 "update_nand_count=0x4\0" /* MX28 datasheet ch. 12.12 */ \
291 "update_nand_get_fcb_size=" /* Get size of FCB blocks */ \
292 "nand device 0 ; " \
293 "nand info ; " \
294 "setexpr fcb_sz ${update_nand_stride} * ${update_nand_count};" \
295 "setexpr update_nand_fcb ${fcb_sz} * ${nand_writesize}\0" \
296 "update_nand_full=" /* Update FCB, DBBT and FW */ \
297 "if tftp ${update_nand_full_filename} ; then " \
298 "run update_nand_get_fcb_size ; " \
299 "nand scrub -y 0x0 ${filesize} ; " \
300 "nand write.raw ${loadaddr} 0x0 ${fcb_sz} ; " \
301 "setexpr update_off ${loadaddr} + ${update_nand_fcb} ; " \
302 "setexpr update_sz ${filesize} - ${update_nand_fcb} ; " \
303 "nand write ${update_off} ${update_nand_fcb} ${update_sz} ; " \
304 "fi\0" \
305 "update_nand_firmware=" /* Update only firmware */ \
306 "if tftp ${update_nand_firmware_filename} ; then " \
307 "run update_nand_get_fcb_size ; " \
308 "setexpr fcb_sz ${update_nand_fcb} * 2 ; " /* FCB + DBBT */ \
309 "setexpr fw_sz ${update_nand_firmware_maxsz} * 2 ; " \
310 "setexpr fw_off ${fcb_sz} + ${update_nand_firmware_maxsz};" \
311 "nand erase ${fcb_sz} ${fw_sz} ; " \
312 "nand write ${loadaddr} ${fcb_sz} ${filesize} ; " \
313 "nand write ${loadaddr} ${fw_off} ${filesize} ; " \
314 "fi\0" \
315 "update_sd_firmware=" /* Update the SD firmware partition */ \
316 "if mmc rescan ; then " \
317 "if tftp ${update_sd_firmware_filename} ; then " \
318 "setexpr fw_sz ${filesize} / 0x200 ; " /* SD block size */ \
319 "setexpr fw_sz ${fw_sz} + 1 ; " \
320 "mmc write ${loadaddr} 0x800 ${fw_sz} ; " \
321 "fi ; " \
322 "fi\0"
324 #endif /* __M28EVK_CONFIG_H__ */