1 /*
2 * Copyright (C) 2011 Marek Vasut <marek.vasut@gmail.com>
3 * on behalf of DENX Software Engineering GmbH
4 *
5 * This program is free software; you can redistribute it and/or
6 * modify it under the terms of the GNU General Public License as
7 * published by the Free Software Foundation; either version 2 of
8 * the License, or (at your option) any later version.
9 *
10 * This program is distributed in the hope that it will be useful,
11 * but WITHOUT ANY WARRANTY; without even the implied warranty of
12 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 *
15 * You should have received a copy of the GNU General Public License
16 * along with this program; if not, write to the Free Software
17 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
18 * MA 02111-1307 USA
19 */
20 #ifndef __M28_H__
21 #define __M28_H__
23 #include <asm/arch/regs-base.h>
25 /*
26 * SoC configurations
27 */
28 #define CONFIG_MX28 /* i.MX28 SoC */
29 #define CONFIG_MXS_GPIO /* GPIO control */
30 #define CONFIG_SYS_HZ 1000 /* Ticks per second */
32 /*
33 * Define M28EVK machine type by hand until it lands in mach-types
34 */
35 #define MACH_TYPE_M28EVK 3613
37 #define CONFIG_MACH_TYPE MACH_TYPE_M28EVK
39 #define CONFIG_SYS_NO_FLASH
40 #define CONFIG_SYS_ICACHE_OFF
41 #define CONFIG_SYS_DCACHE_OFF
42 #define CONFIG_BOARD_EARLY_INIT_F
43 #define CONFIG_ARCH_CPU_INIT
44 #define CONFIG_ARCH_MISC_INIT
46 /*
47 * SPL
48 */
49 #define CONFIG_SPL
50 #define CONFIG_SPL_NO_CPU_SUPPORT_CODE
51 #define CONFIG_SPL_START_S_PATH "board/denx/m28evk"
52 #define CONFIG_SPL_LDSCRIPT "board/denx/m28evk/u-boot-spl.lds"
54 /*
55 * U-Boot Commands
56 */
57 #include <config_cmd_default.h>
58 #define CONFIG_DISPLAY_CPUINFO
59 #define CONFIG_DOS_PARTITION
61 #define CONFIG_CMD_CACHE
62 #define CONFIG_CMD_DATE
63 #define CONFIG_CMD_DHCP
64 #define CONFIG_CMD_EEPROM
65 #define CONFIG_CMD_EXT2
66 #define CONFIG_CMD_FAT
67 #define CONFIG_CMD_GPIO
68 #define CONFIG_CMD_I2C
69 #define CONFIG_CMD_MII
70 #define CONFIG_CMD_MMC
71 #define CONFIG_CMD_NAND
72 #define CONFIG_CMD_NET
73 #define CONFIG_CMD_NFS
74 #define CONFIG_CMD_PING
75 #define CONFIG_CMD_SETEXPR
76 #define CONFIG_CMD_SF
77 #define CONFIG_CMD_SPI
78 #define CONFIG_CMD_USB
80 /*
81 * Memory configurations
82 */
83 #define CONFIG_NR_DRAM_BANKS 1 /* 1 bank of DRAM */
84 #define PHYS_SDRAM_1 0x40000000 /* Base address */
85 #define PHYS_SDRAM_1_SIZE 0x40000000 /* Max 1 GB RAM */
86 #define CONFIG_STACKSIZE 0x00010000 /* 128 KB stack */
87 #define CONFIG_SYS_MALLOC_LEN 0x00400000 /* 4 MB for malloc */
88 #define CONFIG_SYS_GBL_DATA_SIZE 128 /* Initial data */
89 #define CONFIG_SYS_MEMTEST_START 0x40000000 /* Memtest start adr */
90 #define CONFIG_SYS_MEMTEST_END 0x40400000 /* 4 MB RAM test */
91 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
92 /* Point initial SP in SRAM so SPL can use it too. */
93 #define CONFIG_SYS_INIT_SP_ADDR 0x00002000
94 /*
95 * We need to sacrifice first 4 bytes of RAM here to avoid triggering some
96 * strange BUG in ROM corrupting first 4 bytes of RAM when loading U-Boot
97 * binary. In case there was more of this mess, 0x100 bytes are skipped.
98 */
99 #define CONFIG_SYS_TEXT_BASE 0x40000100
101 /*
102 * U-Boot general configurations
103 */
104 #define CONFIG_SYS_LONGHELP
105 #define CONFIG_SYS_PROMPT "=> "
106 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O buffer size */
107 #define CONFIG_SYS_PBSIZE \
108 (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
109 /* Print buffer size */
110 #define CONFIG_SYS_MAXARGS 32 /* Max number of command args */
111 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
112 /* Boot argument buffer size */
113 #define CONFIG_VERSION_VARIABLE /* U-BOOT version */
114 #define CONFIG_AUTO_COMPLETE /* Command auto complete */
115 #define CONFIG_CMDLINE_EDITING /* Command history etc */
116 #define CONFIG_SYS_HUSH_PARSER
117 #define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
119 /*
120 * Serial Driver
121 */
122 #define CONFIG_PL011_SERIAL
123 #define CONFIG_PL011_CLOCK 24000000
124 #define CONFIG_PL01x_PORTS { (void *)MXS_UARTDBG_BASE }
125 #define CONFIG_CONS_INDEX 0
126 #define CONFIG_BAUDRATE 115200 /* Default baud rate */
127 #define CONFIG_SYS_BAUDRATE_TABLE { 9600, 19200, 38400, 57600, 115200 }
129 /*
130 * MMC Driver
131 */
132 #ifdef CONFIG_CMD_MMC
133 #define CONFIG_MMC
134 #define CONFIG_GENERIC_MMC
135 #define CONFIG_MXS_MMC
136 #endif
138 /*
139 * NAND
140 */
141 #ifdef CONFIG_CMD_NAND
142 #define CONFIG_NAND_MXS
143 #define CONFIG_APBH_DMA
144 #define CONFIG_SYS_MAX_NAND_DEVICE 1
145 #define CONFIG_SYS_NAND_BASE 0x60000000
146 #define CONFIG_SYS_NAND_5_ADDR_CYCLE
147 #define NAND_MAX_CHIPS 8
149 /* Environment is in NAND */
150 #define CONFIG_ENV_IS_IN_NAND
151 #define CONFIG_ENV_SIZE (16 * 1024)
152 #define CONFIG_ENV_SIZE_REDUND CONFIG_ENV_SIZE
153 #define CONFIG_ENV_SECT_SIZE (128 * 1024)
154 #define CONFIG_ENV_RANGE (512 * 1024)
155 #define CONFIG_ENV_OFFSET 0x300000
156 #define CONFIG_ENV_OFFSET_REDUND \
157 (CONFIG_ENV_OFFSET + CONFIG_ENV_RANGE)
159 #define CONFIG_CMD_UBI
160 #define CONFIG_CMD_UBIFS
161 #define CONFIG_CMD_MTDPARTS
162 #define CONFIG_RBTREE
163 #define CONFIG_LZO
164 #define CONFIG_MTD_DEVICE
165 #define CONFIG_MTD_PARTITIONS
166 #define MTDIDS_DEFAULT "nand0=gpmi-nand.0"
167 #define MTDPARTS_DEFAULT \
168 "mtdparts=gpmi-nand.0:" \
169 "3m(bootloader)ro," \
170 "512k(environment)," \
171 "512k(redundant-environment)," \
172 "4m(kernel)," \
173 "-(filesystem)"
174 #endif
176 /*
177 * Ethernet on SOC (FEC)
178 */
179 #ifdef CONFIG_CMD_NET
180 #define CONFIG_NET_MULTI
181 #define CONFIG_ETHPRIME "FEC0"
182 #define CONFIG_FEC_MXC
183 #define CONFIG_FEC_MXC_MULTI
184 #define CONFIG_MII
185 #define CONFIG_DISCOVER_PHY
186 #define CONFIG_FEC_XCV_TYPE RMII
187 #endif
189 /*
190 * I2C
191 */
192 #ifdef CONFIG_CMD_I2C
193 #define CONFIG_I2C_MXS
194 #define CONFIG_HARD_I2C
195 #define CONFIG_SYS_I2C_SPEED 400000
196 #endif
198 /*
199 * EEPROM
200 */
201 #ifdef CONFIG_CMD_EEPROM
202 #define CONFIG_SYS_I2C_MULTI_EEPROMS
203 #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 2
204 #endif
206 /*
207 * RTC
208 */
209 #ifdef CONFIG_CMD_DATE
210 /* Use the internal RTC in the MXS chip */
211 #define CONFIG_RTC_INTERNAL
212 #ifdef CONFIG_RTC_INTERNAL
213 #define CONFIG_RTC_MXS
214 #else
215 #define CONFIG_RTC_M41T62
216 #define CONFIG_SYS_I2C_RTC_ADDR 0x68
217 #define CONFIG_SYS_M41T11_BASE_YEAR 2000
218 #endif
219 #endif
221 /*
222 * USB
223 */
224 #ifdef CONFIG_CMD_USB
225 #define CONFIG_USB_EHCI
226 #define CONFIG_USB_EHCI_MXS
227 #define CONFIG_EHCI_MXS_PORT 1
228 #define CONFIG_EHCI_IS_TDI
229 #define CONFIG_USB_STORAGE
230 #endif
232 /*
233 * SPI
234 */
235 #ifdef CONFIG_CMD_SPI
236 #define CONFIG_HARD_SPI
237 #define CONFIG_MXS_SPI
238 #define CONFIG_SPI_HALF_DUPLEX
239 #define CONFIG_DEFAULT_SPI_BUS 2
240 #define CONFIG_DEFAULT_SPI_MODE SPI_MODE_0
242 /* SPI FLASH */
243 #ifdef CONFIG_CMD_SF
244 #define CONFIG_SPI_FLASH
245 #define CONFIG_SPI_FLASH_STMICRO
246 #define CONFIG_SPI_FLASH_CS 2
247 #define CONFIG_SF_DEFAULT_MODE SPI_MODE_0
248 #define CONFIG_SF_DEFAULT_SPEED 24000000
250 #define CONFIG_ENV_SPI_CS 0
251 #define CONFIG_ENV_SPI_BUS 2
252 #define CONFIG_ENV_SPI_MAX_HZ 24000000
253 #define CONFIG_ENV_SPI_MODE SPI_MODE_0
254 #endif
255 #endif
257 /*
258 * Boot Linux
259 */
260 #define CONFIG_CMDLINE_TAG
261 #define CONFIG_SETUP_MEMORY_TAGS
262 #define CONFIG_BOOTDELAY 3
263 #define CONFIG_BOOTFILE "uImage"
264 #define CONFIG_BOOTARGS "console=ttyAM0,115200n8 "
265 #define CONFIG_BOOTCOMMAND "run bootcmd_net"
266 #define CONFIG_LOADADDR 0x42000000
267 #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
269 /*
270 * Extra Environments
271 */
272 #define CONFIG_EXTRA_ENV_SETTINGS \
273 "update_nand_full_filename=u-boot.nand\0" \
274 "update_nand_firmware_filename=u-boot.sb\0" \
275 "update_nand_firmware_maxsz=0x100000\0" \
276 "update_nand_stride=0x40\0" /* MX28 datasheet ch. 12.12 */ \
277 "update_nand_count=0x4\0" /* MX28 datasheet ch. 12.12 */ \
278 "update_nand_get_fcb_size=" /* Get size of FCB blocks */ \
279 "nand device 0 ; " \
280 "nand info ; " \
281 "setexpr fcb_sz ${update_nand_stride} * ${update_nand_count};" \
282 "setexpr update_nand_fcb ${fcb_sz} * ${nand_writesize}\0" \
283 "update_nand_full=" /* Update FCB, DBBT and FW */ \
284 "if tftp ${update_nand_full_filename} ; then " \
285 "run update_nand_get_fcb_size ; " \
286 "nand scrub -y 0x0 ${filesize} ; " \
287 "nand write.raw ${loadaddr} 0x0 ${update_nand_fcb} ; " \
288 "setexpr update_off ${loadaddr} + ${update_nand_fcb} ; " \
289 "setexpr update_sz ${filesize} - ${update_nand_fcb} ; " \
290 "nand write ${update_off} ${update_nand_fcb} ${update_sz} ; " \
291 "fi\0" \
292 "update_nand_firmware=" /* Update only firmware */ \
293 "if tftp ${update_nand_firmware_filename} ; then " \
294 "run update_nand_get_fcb_size ; " \
295 "setexpr fcb_sz ${update_nand_fcb} * 2 ; " /* FCB + DBBT */ \
296 "setexpr fw_sz ${update_nand_firmware_maxsz} * 2 ; " \
297 "setexpr fw_off ${fcb_sz} + ${update_nand_firmware_maxsz};" \
298 "nand erase ${fcb_sz} ${fw_sz} ; " \
299 "nand write ${loadaddr} ${fcb_sz} ${filesize} ; " \
300 "nand write ${loadaddr} ${fw_off} ${filesize} ; " \
301 "fi\0"
303 #endif /* __M28_H__ */