1 /*
2 * Copyright (C) 2011 Marek Vasut <marek.vasut@gmail.com>
3 * on behalf of DENX Software Engineering GmbH
4 *
5 * This program is free software; you can redistribute it and/or
6 * modify it under the terms of the GNU General Public License as
7 * published by the Free Software Foundation; either version 2 of
8 * the License, or (at your option) any later version.
9 *
10 * This program is distributed in the hope that it will be useful,
11 * but WITHOUT ANY WARRANTY; without even the implied warranty of
12 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 *
15 * You should have received a copy of the GNU General Public License
16 * along with this program; if not, write to the Free Software
17 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
18 * MA 02111-1307 USA
19 */
20 #ifndef __M28_H__
21 #define __M28_H__
23 #include <asm/arch/regs-base.h>
25 /*
26 * SoC configurations
27 */
28 #define CONFIG_MX28 /* i.MX28 SoC */
29 #define CONFIG_MXS_GPIO /* GPIO control */
30 #define CONFIG_SYS_HZ 1000 /* Ticks per second */
32 /*
33 * Define M28EVK machine type by hand until it lands in mach-types
34 */
35 #define MACH_TYPE_M28EVK 3613
37 #define CONFIG_MACH_TYPE MACH_TYPE_M28EVK
39 #define CONFIG_SYS_NO_FLASH
40 #define CONFIG_SYS_ICACHE_OFF
41 #define CONFIG_SYS_DCACHE_OFF
42 #define CONFIG_BOARD_EARLY_INIT_F
43 #define CONFIG_ARCH_CPU_INIT
44 #define CONFIG_ARCH_MISC_INIT
46 /*
47 * SPL
48 */
49 #define CONFIG_SPL
50 #define CONFIG_SPL_NO_CPU_SUPPORT_CODE
51 #define CONFIG_SPL_START_S_PATH "arch/arm/cpu/arm926ejs/mx28"
52 #define CONFIG_SPL_LDSCRIPT "arch/arm/cpu/arm926ejs/mx28/u-boot-spl.lds"
53 #define CONFIG_SPL_LIBCOMMON_SUPPORT
54 #define CONFIG_SPL_LIBGENERIC_SUPPORT
56 /*
57 * U-Boot Commands
58 */
59 #include <config_cmd_default.h>
60 #define CONFIG_DISPLAY_CPUINFO
61 #define CONFIG_DOS_PARTITION
63 #define CONFIG_CMD_CACHE
64 #define CONFIG_CMD_DATE
65 #define CONFIG_CMD_DHCP
66 #define CONFIG_CMD_EEPROM
67 #define CONFIG_CMD_EXT2
68 #define CONFIG_CMD_FAT
69 #define CONFIG_CMD_GPIO
70 #define CONFIG_CMD_I2C
71 #define CONFIG_CMD_MII
72 #define CONFIG_CMD_MMC
73 #define CONFIG_CMD_NAND
74 #define CONFIG_CMD_NET
75 #define CONFIG_CMD_NFS
76 #define CONFIG_CMD_PING
77 #define CONFIG_CMD_SETEXPR
78 #define CONFIG_CMD_SF
79 #define CONFIG_CMD_SPI
80 #define CONFIG_CMD_USB
82 /*
83 * Memory configurations
84 */
85 #define CONFIG_NR_DRAM_BANKS 1 /* 1 bank of DRAM */
86 #define PHYS_SDRAM_1 0x40000000 /* Base address */
87 #define PHYS_SDRAM_1_SIZE 0x40000000 /* Max 1 GB RAM */
88 #define CONFIG_STACKSIZE 0x00010000 /* 128 KB stack */
89 #define CONFIG_SYS_MALLOC_LEN 0x00400000 /* 4 MB for malloc */
90 #define CONFIG_SYS_GBL_DATA_SIZE 128 /* Initial data */
91 #define CONFIG_SYS_MEMTEST_START 0x40000000 /* Memtest start adr */
92 #define CONFIG_SYS_MEMTEST_END 0x40400000 /* 4 MB RAM test */
93 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
94 /* Point initial SP in SRAM so SPL can use it too. */
96 #define CONFIG_SYS_INIT_RAM_ADDR 0x00000000
97 #define CONFIG_SYS_INIT_RAM_SIZE (128 * 1024)
99 #define CONFIG_SYS_INIT_SP_OFFSET \
100 (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
101 #define CONFIG_SYS_INIT_SP_ADDR \
102 (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
103 /*
104 * We need to sacrifice first 4 bytes of RAM here to avoid triggering some
105 * strange BUG in ROM corrupting first 4 bytes of RAM when loading U-Boot
106 * binary. In case there was more of this mess, 0x100 bytes are skipped.
107 */
108 #define CONFIG_SYS_TEXT_BASE 0x40000100
110 /*
111 * U-Boot general configurations
112 */
113 #define CONFIG_SYS_LONGHELP
114 #define CONFIG_SYS_PROMPT "=> "
115 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O buffer size */
116 #define CONFIG_SYS_PBSIZE \
117 (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
118 /* Print buffer size */
119 #define CONFIG_SYS_MAXARGS 32 /* Max number of command args */
120 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
121 /* Boot argument buffer size */
122 #define CONFIG_VERSION_VARIABLE /* U-BOOT version */
123 #define CONFIG_AUTO_COMPLETE /* Command auto complete */
124 #define CONFIG_CMDLINE_EDITING /* Command history etc */
125 #define CONFIG_SYS_HUSH_PARSER
126 #define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
128 /*
129 * Serial Driver
130 */
131 #define CONFIG_PL011_SERIAL
132 #define CONFIG_PL011_CLOCK 24000000
133 #define CONFIG_PL01x_PORTS { (void *)MXS_UARTDBG_BASE }
134 #define CONFIG_CONS_INDEX 0
135 #define CONFIG_BAUDRATE 115200 /* Default baud rate */
136 #define CONFIG_SYS_BAUDRATE_TABLE { 9600, 19200, 38400, 57600, 115200 }
138 /*
139 * MMC Driver
140 */
141 #ifdef CONFIG_CMD_MMC
142 #define CONFIG_MMC
143 #define CONFIG_MMC_BOUNCE_BUFFER
144 #define CONFIG_GENERIC_MMC
145 #define CONFIG_MXS_MMC
146 #endif
148 /*
149 * NAND
150 */
151 #define CONFIG_ENV_SIZE (16 * 1024)
152 #ifdef CONFIG_CMD_NAND
153 #define CONFIG_NAND_MXS
154 #define CONFIG_APBH_DMA
155 #define CONFIG_SYS_MAX_NAND_DEVICE 1
156 #define CONFIG_SYS_NAND_BASE 0x60000000
157 #define CONFIG_SYS_NAND_5_ADDR_CYCLE
159 /* Environment is in NAND */
160 #define CONFIG_ENV_IS_IN_NAND
161 #define CONFIG_ENV_SIZE_REDUND CONFIG_ENV_SIZE
162 #define CONFIG_ENV_SECT_SIZE (128 * 1024)
163 #define CONFIG_ENV_RANGE (512 * 1024)
164 #define CONFIG_ENV_OFFSET 0x300000
165 #define CONFIG_ENV_OFFSET_REDUND \
166 (CONFIG_ENV_OFFSET + CONFIG_ENV_RANGE)
168 #define CONFIG_CMD_UBI
169 #define CONFIG_CMD_UBIFS
170 #define CONFIG_CMD_MTDPARTS
171 #define CONFIG_RBTREE
172 #define CONFIG_LZO
173 #define CONFIG_MTD_DEVICE
174 #define CONFIG_MTD_PARTITIONS
175 #define MTDIDS_DEFAULT "nand0=gpmi-nand.0"
176 #define MTDPARTS_DEFAULT \
177 "mtdparts=gpmi-nand.0:" \
178 "3m(bootloader)ro," \
179 "512k(environment)," \
180 "512k(redundant-environment)," \
181 "4m(kernel)," \
182 "-(filesystem)"
183 #else
184 #define CONFIG_ENV_IS_NOWHERE
185 #endif
187 /*
188 * Ethernet on SOC (FEC)
189 */
190 #ifdef CONFIG_CMD_NET
191 #define CONFIG_ETHPRIME "FEC0"
192 #define CONFIG_FEC_MXC
193 #define CONFIG_FEC_MXC_MULTI
194 #define CONFIG_MII
195 #define CONFIG_DISCOVER_PHY
196 #define CONFIG_FEC_XCV_TYPE RMII
197 #endif
199 /*
200 * I2C
201 */
202 #ifdef CONFIG_CMD_I2C
203 #define CONFIG_I2C_MXS
204 #define CONFIG_HARD_I2C
205 #define CONFIG_SYS_I2C_SPEED 400000
206 #endif
208 /*
209 * EEPROM
210 */
211 #ifdef CONFIG_CMD_EEPROM
212 #define CONFIG_SYS_I2C_MULTI_EEPROMS
213 #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 2
214 #endif
216 /*
217 * RTC
218 */
219 #ifdef CONFIG_CMD_DATE
220 /* Use the internal RTC in the MXS chip */
221 #define CONFIG_RTC_INTERNAL
222 #ifdef CONFIG_RTC_INTERNAL
223 #define CONFIG_RTC_MXS
224 #else
225 #define CONFIG_RTC_M41T62
226 #define CONFIG_SYS_I2C_RTC_ADDR 0x68
227 #define CONFIG_SYS_M41T11_BASE_YEAR 2000
228 #endif
229 #endif
231 /*
232 * USB
233 */
234 #ifdef CONFIG_CMD_USB
235 #define CONFIG_USB_EHCI
236 #define CONFIG_USB_EHCI_MXS
237 #define CONFIG_EHCI_MXS_PORT 1
238 #define CONFIG_EHCI_IS_TDI
239 #define CONFIG_USB_STORAGE
240 #endif
242 /*
243 * SPI
244 */
245 #ifdef CONFIG_CMD_SPI
246 #define CONFIG_HARD_SPI
247 #define CONFIG_MXS_SPI
248 #define CONFIG_SPI_HALF_DUPLEX
249 #define CONFIG_DEFAULT_SPI_BUS 2
250 #define CONFIG_DEFAULT_SPI_MODE SPI_MODE_0
252 /* SPI FLASH */
253 #ifdef CONFIG_CMD_SF
254 #define CONFIG_SPI_FLASH
255 #define CONFIG_SPI_FLASH_STMICRO
256 #define CONFIG_SF_DEFAULT_CS 2
257 #define CONFIG_SF_DEFAULT_MODE SPI_MODE_0
258 #define CONFIG_SF_DEFAULT_SPEED 24000000
260 #define CONFIG_ENV_SPI_CS 0
261 #define CONFIG_ENV_SPI_BUS 2
262 #define CONFIG_ENV_SPI_MAX_HZ 24000000
263 #define CONFIG_ENV_SPI_MODE SPI_MODE_0
264 #endif
265 #endif
267 /*
268 * Boot Linux
269 */
270 #define CONFIG_CMDLINE_TAG
271 #define CONFIG_SETUP_MEMORY_TAGS
272 #define CONFIG_BOOTDELAY 3
273 #define CONFIG_BOOTFILE "uImage"
274 #define CONFIG_BOOTARGS "console=ttyAM0,115200n8 "
275 #define CONFIG_BOOTCOMMAND "run bootcmd_net"
276 #define CONFIG_LOADADDR 0x42000000
277 #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
279 /*
280 * Extra Environments
281 */
282 #define CONFIG_EXTRA_ENV_SETTINGS \
283 "update_nand_full_filename=u-boot.nand\0" \
284 "update_nand_firmware_filename=u-boot.sb\0" \
285 "update_nand_firmware_maxsz=0x100000\0" \
286 "update_nand_stride=0x40\0" /* MX28 datasheet ch. 12.12 */ \
287 "update_nand_count=0x4\0" /* MX28 datasheet ch. 12.12 */ \
288 "update_nand_get_fcb_size=" /* Get size of FCB blocks */ \
289 "nand device 0 ; " \
290 "nand info ; " \
291 "setexpr fcb_sz ${update_nand_stride} * ${update_nand_count};" \
292 "setexpr update_nand_fcb ${fcb_sz} * ${nand_writesize}\0" \
293 "update_nand_full=" /* Update FCB, DBBT and FW */ \
294 "if tftp ${update_nand_full_filename} ; then " \
295 "run update_nand_get_fcb_size ; " \
296 "nand scrub -y 0x0 ${filesize} ; " \
297 "nand write.raw ${loadaddr} 0x0 ${update_nand_fcb} ; " \
298 "setexpr update_off ${loadaddr} + ${update_nand_fcb} ; " \
299 "setexpr update_sz ${filesize} - ${update_nand_fcb} ; " \
300 "nand write ${update_off} ${update_nand_fcb} ${update_sz} ; " \
301 "fi\0" \
302 "update_nand_firmware=" /* Update only firmware */ \
303 "if tftp ${update_nand_firmware_filename} ; then " \
304 "run update_nand_get_fcb_size ; " \
305 "setexpr fcb_sz ${update_nand_fcb} * 2 ; " /* FCB + DBBT */ \
306 "setexpr fw_sz ${update_nand_firmware_maxsz} * 2 ; " \
307 "setexpr fw_off ${fcb_sz} + ${update_nand_firmware_maxsz};" \
308 "nand erase ${fcb_sz} ${fw_sz} ; " \
309 "nand write ${loadaddr} ${fcb_sz} ${filesize} ; " \
310 "nand write ${loadaddr} ${fw_off} ${filesize} ; " \
311 "fi\0"
313 #endif /* __M28_H__ */