1 /*
2 * Copyright (C) 2011 Marek Vasut <marek.vasut@gmail.com>
3 * on behalf of DENX Software Engineering GmbH
4 *
5 * This program is free software; you can redistribute it and/or
6 * modify it under the terms of the GNU General Public License as
7 * published by the Free Software Foundation; either version 2 of
8 * the License, or (at your option) any later version.
9 *
10 * This program is distributed in the hope that it will be useful,
11 * but WITHOUT ANY WARRANTY; without even the implied warranty of
12 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 *
15 * You should have received a copy of the GNU General Public License
16 * along with this program; if not, write to the Free Software
17 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
18 * MA 02111-1307 USA
19 */
20 #ifndef __M28EVK_CONFIG_H__
21 #define __M28EVK_CONFIG_H__
23 #include <asm/arch/regs-base.h>
25 /*
26 * SoC configurations
27 */
28 #define CONFIG_MX28 /* i.MX28 SoC */
29 #define CONFIG_MXS_GPIO /* GPIO control */
30 #define CONFIG_SYS_HZ 1000 /* Ticks per second */
32 /*
33 * Define M28EVK machine type by hand until it lands in mach-types
34 */
35 #define MACH_TYPE_M28EVK 3613
37 #define CONFIG_MACH_TYPE MACH_TYPE_M28EVK
39 #define CONFIG_SYS_NO_FLASH
40 #define CONFIG_SYS_ICACHE_OFF
41 #define CONFIG_SYS_DCACHE_OFF
42 #define CONFIG_BOARD_EARLY_INIT_F
43 #define CONFIG_ARCH_CPU_INIT
44 #define CONFIG_ARCH_MISC_INIT
46 /*
47 * SPL
48 */
49 #define CONFIG_SPL
50 #define CONFIG_SPL_NO_CPU_SUPPORT_CODE
51 #define CONFIG_SPL_START_S_PATH "arch/arm/cpu/arm926ejs/mx28"
52 #define CONFIG_SPL_LDSCRIPT "arch/arm/cpu/arm926ejs/mx28/u-boot-spl.lds"
53 #define CONFIG_SPL_LIBCOMMON_SUPPORT
54 #define CONFIG_SPL_LIBGENERIC_SUPPORT
55 #define CONFIG_SPL_GPIO_SUPPORT
57 /*
58 * U-Boot Commands
59 */
60 #include <config_cmd_default.h>
61 #define CONFIG_DISPLAY_CPUINFO
62 #define CONFIG_DOS_PARTITION
64 #define CONFIG_CMD_CACHE
65 #define CONFIG_CMD_DATE
66 #define CONFIG_CMD_DHCP
67 #define CONFIG_CMD_EEPROM
68 #define CONFIG_CMD_EXT2
69 #define CONFIG_CMD_FAT
70 #define CONFIG_CMD_GPIO
71 #define CONFIG_CMD_I2C
72 #define CONFIG_CMD_MII
73 #define CONFIG_CMD_MMC
74 #define CONFIG_CMD_NAND
75 #define CONFIG_CMD_NET
76 #define CONFIG_CMD_NFS
77 #define CONFIG_CMD_PING
78 #define CONFIG_CMD_SETEXPR
79 #define CONFIG_CMD_SF
80 #define CONFIG_CMD_SPI
81 #define CONFIG_CMD_USB
83 /*
84 * Memory configurations
85 */
86 #define CONFIG_NR_DRAM_BANKS 1 /* 1 bank of DRAM */
87 #define PHYS_SDRAM_1 0x40000000 /* Base address */
88 #define PHYS_SDRAM_1_SIZE 0x20000000 /* Max 512 MB RAM */
89 #define CONFIG_STACKSIZE (128 * 1024) /* 128 KB stack */
90 #define CONFIG_SYS_MALLOC_LEN 0x00400000 /* 4 MB for malloc */
91 #define CONFIG_SYS_GBL_DATA_SIZE 128 /* Initial data */
92 #define CONFIG_SYS_MEMTEST_START 0x40000000 /* Memtest start adr */
93 #define CONFIG_SYS_MEMTEST_END 0x40400000 /* 4 MB RAM test */
94 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
95 /* Point initial SP in SRAM so SPL can use it too. */
97 #define CONFIG_SYS_INIT_RAM_ADDR 0x00000000
98 #define CONFIG_SYS_INIT_RAM_SIZE (128 * 1024)
100 #define CONFIG_SYS_INIT_SP_OFFSET \
101 (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
102 #define CONFIG_SYS_INIT_SP_ADDR \
103 (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
104 /*
105 * We need to sacrifice first 4 bytes of RAM here to avoid triggering some
106 * strange BUG in ROM corrupting first 4 bytes of RAM when loading U-Boot
107 * binary. In case there was more of this mess, 0x100 bytes are skipped.
108 */
109 #define CONFIG_SYS_TEXT_BASE 0x40000100
111 /*
112 * U-Boot general configurations
113 */
114 #define CONFIG_SYS_LONGHELP
115 #define CONFIG_SYS_PROMPT "=> "
116 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O buffer size */
117 #define CONFIG_SYS_PBSIZE \
118 (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
119 /* Print buffer size */
120 #define CONFIG_SYS_MAXARGS 32 /* Max number of command args */
121 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
122 /* Boot argument buffer size */
123 #define CONFIG_VERSION_VARIABLE /* U-BOOT version */
124 #define CONFIG_AUTO_COMPLETE /* Command auto complete */
125 #define CONFIG_CMDLINE_EDITING /* Command history etc */
126 #define CONFIG_SYS_HUSH_PARSER
128 /*
129 * Serial Driver
130 */
131 #define CONFIG_PL011_SERIAL
132 #define CONFIG_PL011_CLOCK 24000000
133 #define CONFIG_PL01x_PORTS { (void *)MXS_UARTDBG_BASE }
134 #define CONFIG_CONS_INDEX 0
135 #define CONFIG_BAUDRATE 115200 /* Default baud rate */
137 /*
138 * MMC Driver
139 */
140 #ifdef CONFIG_CMD_MMC
141 #define CONFIG_MMC
142 #define CONFIG_MMC_BOUNCE_BUFFER
143 #define CONFIG_GENERIC_MMC
144 #define CONFIG_MXS_MMC
145 #endif
147 /*
148 * APBH DMA
149 */
150 #define CONFIG_APBH_DMA
152 /*
153 * NAND
154 */
155 #define CONFIG_ENV_SIZE (16 * 1024)
156 #ifdef CONFIG_CMD_NAND
157 #define CONFIG_NAND_MXS
158 #define CONFIG_SYS_MAX_NAND_DEVICE 1
159 #define CONFIG_SYS_NAND_BASE 0x60000000
160 #define CONFIG_SYS_NAND_5_ADDR_CYCLE
162 /* Environment is in NAND */
163 #define CONFIG_ENV_IS_IN_NAND
164 #define CONFIG_ENV_SIZE_REDUND CONFIG_ENV_SIZE
165 #define CONFIG_ENV_SECT_SIZE (128 * 1024)
166 #define CONFIG_ENV_RANGE (512 * 1024)
167 #define CONFIG_ENV_OFFSET 0x300000
168 #define CONFIG_ENV_OFFSET_REDUND \
169 (CONFIG_ENV_OFFSET + CONFIG_ENV_RANGE)
171 #define CONFIG_CMD_UBI
172 #define CONFIG_CMD_UBIFS
173 #define CONFIG_CMD_MTDPARTS
174 #define CONFIG_RBTREE
175 #define CONFIG_LZO
176 #define CONFIG_MTD_DEVICE
177 #define CONFIG_MTD_PARTITIONS
178 #define MTDIDS_DEFAULT "nand0=gpmi-nand.0"
179 #define MTDPARTS_DEFAULT \
180 "mtdparts=gpmi-nand.0:" \
181 "3m(bootloader)ro," \
182 "512k(environment)," \
183 "512k(redundant-environment)," \
184 "4m(kernel)," \
185 "-(filesystem)"
186 #else
187 #define CONFIG_ENV_IS_NOWHERE
188 #endif
190 /*
191 * Ethernet on SOC (FEC)
192 */
193 #ifdef CONFIG_CMD_NET
194 #define CONFIG_ETHPRIME "FEC0"
195 #define CONFIG_FEC_MXC
196 #define CONFIG_FEC_MXC_MULTI
197 #define CONFIG_MII
198 #define CONFIG_DISCOVER_PHY
199 #define CONFIG_FEC_XCV_TYPE RMII
200 #endif
202 /*
203 * I2C
204 */
205 #ifdef CONFIG_CMD_I2C
206 #define CONFIG_I2C_MXS
207 #define CONFIG_HARD_I2C
208 #define CONFIG_SYS_I2C_SPEED 400000
209 #endif
211 /*
212 * EEPROM
213 */
214 #ifdef CONFIG_CMD_EEPROM
215 #define CONFIG_SYS_I2C_MULTI_EEPROMS
216 #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 2
217 #endif
219 /*
220 * RTC
221 */
222 #ifdef CONFIG_CMD_DATE
223 /* Use the internal RTC in the MXS chip */
224 #define CONFIG_RTC_INTERNAL
225 #ifdef CONFIG_RTC_INTERNAL
226 #define CONFIG_RTC_MXS
227 #else
228 #define CONFIG_RTC_M41T62
229 #define CONFIG_SYS_I2C_RTC_ADDR 0x68
230 #define CONFIG_SYS_M41T11_BASE_YEAR 2000
231 #endif
232 #endif
234 /*
235 * USB
236 */
237 #ifdef CONFIG_CMD_USB
238 #define CONFIG_USB_EHCI
239 #define CONFIG_USB_EHCI_MXS
240 #define CONFIG_EHCI_MXS_PORT 1
241 #define CONFIG_EHCI_IS_TDI
242 #define CONFIG_USB_STORAGE
243 #endif
245 /*
246 * SPI
247 */
248 #ifdef CONFIG_CMD_SPI
249 #define CONFIG_HARD_SPI
250 #define CONFIG_MXS_SPI
251 #define CONFIG_SPI_HALF_DUPLEX
252 #define CONFIG_DEFAULT_SPI_BUS 2
253 #define CONFIG_DEFAULT_SPI_MODE SPI_MODE_0
255 /* SPI FLASH */
256 #ifdef CONFIG_CMD_SF
257 #define CONFIG_SPI_FLASH
258 #define CONFIG_SPI_FLASH_STMICRO
259 #define CONFIG_SF_DEFAULT_CS 2
260 #define CONFIG_SF_DEFAULT_MODE SPI_MODE_0
261 #define CONFIG_SF_DEFAULT_SPEED 24000000
263 #define CONFIG_ENV_SPI_CS 0
264 #define CONFIG_ENV_SPI_BUS 2
265 #define CONFIG_ENV_SPI_MAX_HZ 24000000
266 #define CONFIG_ENV_SPI_MODE SPI_MODE_0
267 #endif
268 #endif
270 /*
271 * Boot Linux
272 */
273 #define CONFIG_CMDLINE_TAG
274 #define CONFIG_SETUP_MEMORY_TAGS
275 #define CONFIG_BOOTDELAY 3
276 #define CONFIG_BOOTFILE "uImage"
277 #define CONFIG_BOOTARGS "console=ttyAM0,115200n8 "
278 #define CONFIG_BOOTCOMMAND "run bootcmd_net"
279 #define CONFIG_LOADADDR 0x42000000
280 #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
281 #define CONFIG_OF_LIBFDT
283 /*
284 * Extra Environments
285 */
286 #define CONFIG_EXTRA_ENV_SETTINGS \
287 "update_nand_full_filename=u-boot.nand\0" \
288 "update_nand_firmware_filename=u-boot.sb\0" \
289 "update_sd_firmware_filename=u-boot.sd\0" \
290 "update_nand_firmware_maxsz=0x100000\0" \
291 "update_nand_stride=0x40\0" /* MX28 datasheet ch. 12.12 */ \
292 "update_nand_count=0x4\0" /* MX28 datasheet ch. 12.12 */ \
293 "update_nand_get_fcb_size=" /* Get size of FCB blocks */ \
294 "nand device 0 ; " \
295 "nand info ; " \
296 "setexpr fcb_sz ${update_nand_stride} * ${update_nand_count};" \
297 "setexpr update_nand_fcb ${fcb_sz} * ${nand_writesize}\0" \
298 "update_nand_full=" /* Update FCB, DBBT and FW */ \
299 "if tftp ${update_nand_full_filename} ; then " \
300 "run update_nand_get_fcb_size ; " \
301 "nand scrub -y 0x0 ${filesize} ; " \
302 "nand write.raw ${loadaddr} 0x0 ${update_nand_fcb} ; " \
303 "setexpr update_off ${loadaddr} + ${update_nand_fcb} ; " \
304 "setexpr update_sz ${filesize} - ${update_nand_fcb} ; " \
305 "nand write ${update_off} ${update_nand_fcb} ${update_sz} ; " \
306 "fi\0" \
307 "update_nand_firmware=" /* Update only firmware */ \
308 "if tftp ${update_nand_firmware_filename} ; then " \
309 "run update_nand_get_fcb_size ; " \
310 "setexpr fcb_sz ${update_nand_fcb} * 2 ; " /* FCB + DBBT */ \
311 "setexpr fw_sz ${update_nand_firmware_maxsz} * 2 ; " \
312 "setexpr fw_off ${fcb_sz} + ${update_nand_firmware_maxsz};" \
313 "nand erase ${fcb_sz} ${fw_sz} ; " \
314 "nand write ${loadaddr} ${fcb_sz} ${filesize} ; " \
315 "nand write ${loadaddr} ${fw_off} ${filesize} ; " \
316 "fi\0" \
317 "update_sd_firmware=" /* Update the SD firmware partition */ \
318 "if mmc rescan ; then " \
319 "if tftp ${update_sd_firmware_filename} ; then " \
320 "setexpr fw_sz ${filesize} / 0x200 ; " /* SD block size */ \
321 "setexpr fw_sz ${fw_sz} + 1 ; " \
322 "mmc write ${loadaddr} 0x800 ${fw_sz} ; " \
323 "fi ; " \
324 "fi\0"
326 #endif /* __M28EVK_CONFIG_H__ */