]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/configs/magnesium.h
HACK: ARM: DRA7xx: Add VPE crossbar setting
[glsdk/glsdk-u-boot.git] / include / configs / magnesium.h
1 /*
2  * Copyright (C) 2010 Heiko Schocher <hs@denx.de>
3  *
4  * based on:
5  * Copyright (C) 2009 Ilya Yanok <yanok@emcraft.com>
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License as
9  * published by the Free Software Foundation; either version 2 of
10  * the License, or (at your option) any later version.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  *
17  * You should have received a copy of the GNU General Public License
18  * along with this program; if not, write to the Free Software
19  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20  * MA 02111-1307 USA
21  */
23 #ifndef __CONFIG_H
24 #define __CONFIG_H
26 /* include common defines/options for all imx27lite related boards */
27 #include "imx27lite-common.h"
29 /*
30  * SoC Configuration
31  */
32 #define CONFIG_MAGNESIUM
33 #define CONFIG_HOSTNAME         magnesium
34 #define CONFIG_BOARDNAME        "Projectiondesign magnesium\n"
36 /*
37  * Flash & Environment
38  */
39 #define CONFIG_SYS_FLASH_SECT_SZ        0x8000  /* 64KB sect size */
40 #define CONFIG_ENV_OFFSET               (PHYS_FLASH_SIZE - 0x40000)
41 #define PHYS_FLASH_SIZE                 0x800000
42 #define CONFIG_ENV_SECT_SIZE            0x20000         /* Env sector Size */
44 /*
45  * NAND
46  */
47 #define CONFIG_SYS_NAND_LARGEPAGE
49 /*
50  * SD/MMC
51  */
52 #define CONFIG_MXC_MCI_REGS_BASE        0x10013000
54 /*
55  * MTD partitions
56  */
57 #define MTDIDS_DEFAULT          "nor0=physmap-flash.0,nand0=mxc_nand.0"
58 #define MTDPARTS_DEFAULT                        \
59         "mtdparts="                             \
60                 "physmap-flash.0:"              \
61                         "256k(U-Boot),"         \
62                         "7680k(user),"          \
63                         "128k(env1),"           \
64                         "128k(env2);"           \
65                 "mxc_nand.0:"                   \
66                         "128k(IPL-SPL),"        \
67                         "4m(kernel),"           \
68                         "22m(rootfs),"          \
69                         "-(userfs)"
71 #endif /* __CONFIG_H */