1 /*
2 * Copyright (C) 2011 Ilya Yanok, Emcraft Systems
3 *
4 * Based on omap3_evm_config.h
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc.
19 */
21 #ifndef __CONFIG_H
22 #define __CONFIG_H
24 /*
25 * High Level Configuration Options
26 */
27 #define CONFIG_OMAP /* in a TI OMAP core */
28 #define CONFIG_OMAP34XX /* which is a 34XX */
29 #define CONFIG_OMAP3_MCX /* working with mcx */
30 #define CONFIG_OMAP_GPIO
32 #define MACH_TYPE_MCX 3656
33 #define CONFIG_MACH_TYPE MACH_TYPE_MCX
34 #define CONFIG_BOARD_LATE_INIT
36 #define CONFIG_SYS_CACHELINE_SIZE 64
38 #define CONFIG_EMIF4 /* The chip has EMIF4 controller */
40 #include <asm/arch/cpu.h> /* get chip and board defs */
41 #include <asm/arch/omap3.h>
43 #define CONFIG_OF_LIBFDT
44 #define CONFIG_FIT
46 /*
47 * Leave it at 0x80008000 to allow booting new u-boot.bin with X-loader
48 * and older u-boot.bin with the new U-Boot SPL.
49 */
50 #define CONFIG_SYS_TEXT_BASE 0x80008000
52 /*
53 * Display CPU and Board information
54 */
55 #define CONFIG_DISPLAY_CPUINFO
56 #define CONFIG_DISPLAY_BOARDINFO
58 /* Clock Defines */
59 #define V_OSCK 26000000 /* Clock output from T2 */
60 #define V_SCLK (V_OSCK >> 1)
62 #define CONFIG_MISC_INIT_R
64 #define CONFIG_CMDLINE_TAG /* enable passing of ATAGs */
65 #define CONFIG_SETUP_MEMORY_TAGS
66 #define CONFIG_INITRD_TAG
67 #define CONFIG_REVISION_TAG
69 /*
70 * Size of malloc() pool
71 */
72 #define CONFIG_ENV_SIZE (128 << 10) /* 128 KiB sector */
73 #define CONFIG_SYS_MALLOC_LEN (1024 << 10)
74 /*
75 * DDR related
76 */
77 #define CONFIG_SYS_CS0_SIZE (256 * 1024 * 1024)
79 /*
80 * Hardware drivers
81 */
83 /*
84 * NS16550 Configuration
85 */
86 #define V_NS16550_CLK 48000000 /* 48MHz (APLL96/2) */
88 #define CONFIG_SYS_NS16550
89 #define CONFIG_SYS_NS16550_SERIAL
90 #define CONFIG_SYS_NS16550_REG_SIZE (-4)
91 #define CONFIG_SYS_NS16550_CLK V_NS16550_CLK
93 /*
94 * select serial console configuration
95 */
96 #define CONFIG_CONS_INDEX 3
97 #define CONFIG_SYS_NS16550_COM3 OMAP34XX_UART3
98 #define CONFIG_SERIAL3 3 /* UART3 */
100 /* allow to overwrite serial and ethaddr */
101 #define CONFIG_ENV_OVERWRITE
102 #define CONFIG_BAUDRATE 115200
103 #define CONFIG_SYS_BAUDRATE_TABLE {4800, 9600, 19200, 38400, 57600,\
104 115200}
105 #define CONFIG_MMC
106 #define CONFIG_OMAP_HSMMC
107 #define CONFIG_GENERIC_MMC
108 #define CONFIG_DOS_PARTITION
110 /* EHCI */
111 #define CONFIG_USB_STORAGE
112 #define CONFIG_OMAP3_GPIO_5
113 #define CONFIG_USB_EHCI
114 #define CONFIG_USB_EHCI_OMAP
115 #define CONFIG_USB_ULPI
116 #define CONFIG_USB_ULPI_VIEWPORT_OMAP
117 #define CONFIG_OMAP_EHCI_PHY1_RESET_GPIO 57
118 #define CONFIG_SYS_USB_EHCI_MAX_ROOT_PORTS 3
120 /* commands to include */
121 #include <config_cmd_default.h>
123 #define CONFIG_CMD_EXT2 /* EXT2 Support */
124 #define CONFIG_CMD_FAT /* FAT support */
125 #define CONFIG_CMD_JFFS2 /* JFFS2 Support */
127 #define CONFIG_CMD_DATE
128 #define CONFIG_CMD_I2C /* I2C serial bus support */
129 #define CONFIG_CMD_MMC /* MMC support */
130 #define CONFIG_CMD_FAT /* FAT support */
131 #define CONFIG_CMD_USB
132 #define CONFIG_CMD_NAND /* NAND support */
133 #define CONFIG_CMD_DHCP
134 #define CONFIG_CMD_PING
135 #define CONFIG_CMD_CACHE
136 #define CONFIG_CMD_UBI
137 #define CONFIG_CMD_UBIFS
138 #define CONFIG_RBTREE
139 #define CONFIG_LZO
140 #define CONFIG_MTD_PARTITIONS
141 #define CONFIG_MTD_DEVICE
142 #define CONFIG_CMD_MTDPARTS
143 #define CONFIG_CMD_GPIO
145 #undef CONFIG_CMD_FLASH /* flinfo, erase, protect */
146 #undef CONFIG_CMD_FPGA /* FPGA configuration Support */
147 #undef CONFIG_CMD_IMI /* iminfo */
148 #undef CONFIG_CMD_IMLS /* List all found images */
150 #define CONFIG_SYS_NO_FLASH
151 #define CONFIG_HARD_I2C
152 #define CONFIG_SYS_I2C_SPEED 100000
153 #define CONFIG_SYS_I2C_SLAVE 1
154 #define CONFIG_SYS_I2C_BUS 0
155 #define CONFIG_DRIVER_OMAP34XX_I2C
157 /* RTC */
158 #define CONFIG_RTC_DS1337
159 #define CONFIG_SYS_I2C_RTC_ADDR 0x68
161 #define CONFIG_CMD_NET
162 #define CONFIG_CMD_MII
163 #define CONFIG_CMD_NFS
164 /*
165 * Board NAND Info.
166 */
167 #define CONFIG_SYS_NAND_ADDR NAND_BASE /* physical address */
168 /* to access nand */
169 #define CONFIG_SYS_NAND_BASE NAND_BASE /* physical address */
170 /* to access */
171 /* nand at CS0 */
173 #define CONFIG_SYS_MAX_NAND_DEVICE 1 /* Max number of */
174 /* NAND devices */
175 #define CONFIG_JFFS2_NAND
176 /* nand device jffs2 lives on */
177 #define CONFIG_JFFS2_DEV "nand0"
178 /* start of jffs2 partition */
179 #define CONFIG_JFFS2_PART_OFFSET 0x680000
180 #define CONFIG_JFFS2_PART_SIZE 0xf980000 /* sz of jffs2 part */
182 /* Environment information */
183 #define CONFIG_BOOTDELAY 3
185 #define CONFIG_BOOTFILE "uImage"
187 #define xstr(s) str(s)
188 #define str(s) #s
190 /* Setup MTD for NAND on the SOM */
191 #define MTDIDS_DEFAULT "nand0=omap2-nand.0"
192 #define MTDPARTS_DEFAULT "mtdparts=omap2-nand.0:512k(MLO)," \
193 "1m(u-boot),256k(env1)," \
194 "256k(env2),6m(kernel),6m(k_recovery)," \
195 "8m(fs_recovery),-(common_data)"
197 #define CONFIG_HOSTNAME mcx
198 #define CONFIG_EXTRA_ENV_SETTINGS \
199 "adddbg=setenv bootargs ${bootargs} trace_buf_size=64M\0" \
200 "adddebug=setenv bootargs ${bootargs} earlyprintk=serial\0" \
201 "addeth=setenv bootargs ${bootargs} ethaddr=${ethaddr}\0" \
202 "addfb=setenv bootargs ${bootargs} vram=6M " \
203 "omapfb.vram=1:2M,2:2M,3:2M omapdss.def_disp=lcd\0" \
204 "addip_sta=setenv bootargs ${bootargs} " \
205 "ip=${ipaddr}:${serverip}:${gatewayip}:" \
206 "${netmask}:${hostname}:eth0:off\0" \
207 "addip_dyn=setenv bootargs ${bootargs} ip=dhcp\0" \
208 "addip=if test -n ${ipdyn};then run addip_dyn;" \
209 "else run addip_sta;fi\0" \
210 "addmisc=setenv bootargs ${bootargs} ${misc}\0" \
211 "addtty=setenv bootargs ${bootargs} " \
212 "console=${consoledev},${baudrate}\0" \
213 "addmtd=setenv bootargs ${bootargs} ${mtdparts}\0" \
214 "baudrate=115200\0" \
215 "consoledev=ttyO2\0" \
216 "hostname=" xstr(CONFIG_HOSTNAME) "\0" \
217 "loadaddr=0x82000000\0" \
218 "load=tftp ${loadaddr} ${u-boot}\0" \
219 "load_k=tftp ${loadaddr} ${bootfile}\0" \
220 "loaduimage=fatload mmc 0 ${loadaddr} uImage\0" \
221 "loadmlo=tftp ${loadaddr} ${mlo}\0" \
222 "mlo=" xstr(CONFIG_HOSTNAME) "/MLO\0" \
223 "mmcargs=root=/dev/mmcblk0p2 rw " \
224 "rootfstype=ext3 rootwait\0" \
225 "mmcboot=echo Booting from mmc ...; " \
226 "run mmcargs; " \
227 "run addip addtty addmtd addfb addeth addmisc;" \
228 "run loaduimage; " \
229 "bootm ${loadaddr}\0" \
230 "net_nfs=run load_k; " \
231 "run nfsargs; " \
232 "run addip addtty addmtd addfb addeth addmisc;" \
233 "bootm ${loadaddr}\0" \
234 "nfsargs=setenv bootargs root=/dev/nfs rw " \
235 "nfsroot=${serverip}:${rootpath}\0" \
236 "u-boot=" xstr(CONFIG_HOSTNAME) "/u-boot.img\0" \
237 "uboot_addr=0x80000\0" \
238 "update=nandecc sw;nand erase ${uboot_addr} 100000;" \
239 "nand write ${loadaddr} ${uboot_addr} 80000\0" \
240 "updatemlo=nandecc hw;nand erase 0 20000;" \
241 "nand write ${loadaddr} 0 20000\0" \
242 "upd=if run load;then echo Updating u-boot;if run update;" \
243 "then echo U-Boot updated;" \
244 "else echo Error updating u-boot !;" \
245 "echo Board without bootloader !!;" \
246 "fi;" \
247 "else echo U-Boot not downloaded..exiting;fi\0" \
248 "loadbootscript=fatload mmc 0 ${loadaddr} boot.scr\0" \
249 "bootscript=echo Running bootscript from mmc ...; " \
250 "source ${loadaddr}\0" \
251 "nandargs=setenv bootargs ubi.mtd=7 " \
252 "root=ubi0:rootfs rootfstype=ubifs\0" \
253 "nandboot=echo Booting from nand ...; " \
254 "run nandargs; " \
255 "ubi part nand0,4;" \
256 "ubi readvol ${loadaddr} kernel;" \
257 "run addtty addmtd addfb addeth addmisc;" \
258 "bootm ${loadaddr}\0" \
259 "preboot=ubi part nand0,7;" \
260 "ubi readvol ${loadaddr} splash;" \
261 "bmp display ${loadaddr};" \
262 "gpio set 55\0" \
263 "swupdate_args=setenv bootargs root=/dev/ram " \
264 "quiet loglevel=1 " \
265 "consoleblank=0 ${swupdate_misc}\0" \
266 "swupdate=echo Running Sw-Update...;" \
267 "if printenv mtdparts;then echo Starting SwUpdate...; " \
268 "else mtdparts default;fi; " \
269 "ubi part nand0,5;" \
270 "ubi readvol 0x82000000 kernel_recovery;" \
271 "ubi part nand0,6;" \
272 "ubi readvol 0x84000000 fs_recovery;" \
273 "run swupdate_args; " \
274 "setenv bootargs ${bootargs} " \
275 "${mtdparts} " \
276 "vram=6M omapfb.vram=1:2M,2:2M,3:2M " \
277 "omapdss.def_disp=lcd;" \
278 "bootm 0x82000000 0x84000000\0"
280 #define CONFIG_BOOTCOMMAND \
281 "run nandboot"
283 #define CONFIG_AUTO_COMPLETE
284 #define CONFIG_CMDLINE_EDITING
286 /*
287 * Miscellaneous configurable options
288 */
289 #define V_PROMPT "mcx # "
291 #define CONFIG_SYS_LONGHELP /* undef to save memory */
292 #define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
293 #define CONFIG_SYS_PROMPT V_PROMPT
294 #define CONFIG_SYS_CBSIZE 1024/* Console I/O Buffer Size */
295 /* Print Buffer Size */
296 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + \
297 sizeof(CONFIG_SYS_PROMPT) + 16)
298 #define CONFIG_SYS_MAXARGS 16 /* max number of command */
299 /* args */
300 /* Boot Argument Buffer Size */
301 #define CONFIG_SYS_BARGSIZE (CONFIG_SYS_CBSIZE)
302 /* memtest works on */
303 #define CONFIG_SYS_MEMTEST_START (OMAP34XX_SDRC_CS0)
304 #define CONFIG_SYS_MEMTEST_END (OMAP34XX_SDRC_CS0 + \
305 0x01F00000) /* 31MB */
307 #define CONFIG_SYS_LOAD_ADDR (OMAP34XX_SDRC_CS0) /* default load */
308 /* address */
309 #define CONFIG_PREBOOT
311 /*
312 * AM3517 has 12 GP timers, they can be driven by the system clock
313 * (12/13/16.8/19.2/38.4MHz) or by 32KHz clock. We use 13MHz (V_SCLK).
314 * This rate is divided by a local divisor.
315 */
316 #define CONFIG_SYS_TIMERBASE OMAP34XX_GPT2
317 #define CONFIG_SYS_PTV 2 /* Divisor: 2^(PTV+1) => 8 */
318 #define CONFIG_SYS_HZ 1000
320 /*
321 * Physical Memory Map
322 */
323 #define CONFIG_NR_DRAM_BANKS 2 /* CS1 may or may not be populated */
324 #define PHYS_SDRAM_1 OMAP34XX_SDRC_CS0
325 #define PHYS_SDRAM_2 OMAP34XX_SDRC_CS1
327 /*
328 * FLASH and environment organization
329 */
331 /* **** PISMO SUPPORT *** */
333 /* Configure the PISMO */
334 #define PISMO1_NAND_SIZE GPMC_SIZE_128M
336 #define CONFIG_NAND_OMAP_GPMC
337 #define GPMC_NAND_ECC_LP_x16_LAYOUT
338 #define CONFIG_ENV_IS_IN_NAND
339 #define SMNAND_ENV_OFFSET 0x180000 /* environment starts here */
341 /* Redundant Environment */
342 #define CONFIG_SYS_ENV_SECT_SIZE (128 << 10) /* 128 KiB */
343 #define CONFIG_ENV_OFFSET SMNAND_ENV_OFFSET
344 #define CONFIG_ENV_ADDR SMNAND_ENV_OFFSET
345 #define CONFIG_ENV_OFFSET_REDUND (CONFIG_ENV_OFFSET + \
346 2 * CONFIG_SYS_ENV_SECT_SIZE)
347 #define CONFIG_ENV_SIZE_REDUND CONFIG_ENV_SIZE
349 /* Flash banks JFFS2 should use */
350 #define CONFIG_SYS_MAX_MTD_BANKS (CONFIG_SYS_MAX_FLASH_BANKS + \
351 CONFIG_SYS_MAX_NAND_DEVICE)
352 #define CONFIG_SYS_JFFS2_MEM_NAND
353 /* use flash_info[2] */
354 #define CONFIG_SYS_JFFS2_FIRST_BANK CONFIG_SYS_MAX_FLASH_BANKS
355 #define CONFIG_SYS_JFFS2_NUM_BANKS 1
357 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
358 #define CONFIG_SYS_INIT_RAM_ADDR 0x4020f800
359 #define CONFIG_SYS_INIT_RAM_SIZE 0x800
360 #define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_INIT_RAM_ADDR + \
361 CONFIG_SYS_INIT_RAM_SIZE - \
362 GENERATED_GBL_DATA_SIZE)
364 /* Defines for SPL */
365 #define CONFIG_SPL
366 #define CONFIG_SPL_FRAMEWORK
367 #define CONFIG_SPL_BOARD_INIT
368 #define CONFIG_SPL_NAND_SIMPLE
369 #define CONFIG_SPL_NAND_SOFTECC
371 #define CONFIG_SPL_LIBCOMMON_SUPPORT
372 #define CONFIG_SPL_LIBDISK_SUPPORT
373 #define CONFIG_SPL_I2C_SUPPORT
374 #define CONFIG_SPL_MMC_SUPPORT
375 #define CONFIG_SPL_FAT_SUPPORT
376 #define CONFIG_SPL_LIBGENERIC_SUPPORT
377 #define CONFIG_SPL_SERIAL_SUPPORT
378 #define CONFIG_SPL_POWER_SUPPORT
379 #define CONFIG_SPL_NAND_SUPPORT
380 #define CONFIG_SPL_NAND_BASE
381 #define CONFIG_SPL_NAND_DRIVERS
382 #define CONFIG_SPL_NAND_ECC
383 #define CONFIG_SPL_LDSCRIPT "$(CPUDIR)/omap-common/u-boot-spl.lds"
385 #define CONFIG_SPL_TEXT_BASE 0x40200000 /*CONFIG_SYS_SRAM_START*/
386 #define CONFIG_SPL_MAX_SIZE (54 * 1024) /* 8 KB for stack */
387 #define CONFIG_SPL_STACK LOW_LEVEL_SRAM_STACK
389 /* move malloc and bss high to prevent clashing with the main image */
390 #define CONFIG_SYS_SPL_MALLOC_START 0x8f000000
391 #define CONFIG_SYS_SPL_MALLOC_SIZE 0x80000
392 #define CONFIG_SPL_BSS_START_ADDR 0x8f080000 /* end of RAM */
393 #define CONFIG_SPL_BSS_MAX_SIZE 0x80000
395 #define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR 0x300 /* address 0x60000 */
396 #define CONFIG_SYS_MMC_SD_FAT_BOOT_PARTITION 1
397 #define CONFIG_SPL_FAT_LOAD_PAYLOAD_NAME "u-boot.img"
399 /* NAND boot config */
400 #define CONFIG_SYS_NAND_PAGE_COUNT 64
401 #define CONFIG_SYS_NAND_PAGE_SIZE 2048
402 #define CONFIG_SYS_NAND_OOBSIZE 64
403 #define CONFIG_SYS_NAND_BLOCK_SIZE (128*1024)
404 #define CONFIG_SYS_NAND_5_ADDR_CYCLE
405 #define CONFIG_SYS_NAND_BAD_BLOCK_POS 0
406 #define CONFIG_SYS_NAND_ECCPOS {40, 41, 42, 43, 44, 45, 46, 47,\
407 48, 49, 50, 51, 52, 53, 54, 55,\
408 56, 57, 58, 59, 60, 61, 62, 63}
409 #define CONFIG_SYS_NAND_ECCSIZE 256
410 #define CONFIG_SYS_NAND_ECCBYTES 3
412 #define CONFIG_SYS_NAND_U_BOOT_START CONFIG_SYS_TEXT_BASE
414 #define CONFIG_SYS_NAND_U_BOOT_OFFS 0x80000
416 /*
417 * ethernet support
418 *
419 */
420 #if defined(CONFIG_CMD_NET)
421 #define CONFIG_DRIVER_TI_EMAC
422 #define CONFIG_DRIVER_TI_EMAC_USE_RMII
423 #define CONFIG_MII
424 #define CONFIG_BOOTP_DEFAULT
425 #define CONFIG_BOOTP_DNS
426 #define CONFIG_BOOTP_DNS2
427 #define CONFIG_BOOTP_SEND_HOSTNAME
428 #define CONFIG_NET_RETRY_COUNT 10
429 #endif
431 #define CONFIG_VIDEO
432 #define CONFIG_CFB_CONSOLE
433 #define CONFIG_VGA_AS_SINGLE_DEVICE
434 #define CONFIG_SPLASH_SCREEN
435 #define CONFIG_VIDEO_BMP_RLE8
436 #define CONFIG_CMD_BMP
437 #define CONFIG_VIDEO_OMAP3
438 #define CONFIG_SYS_CONSOLE_IS_IN_ENV
440 #endif /* __CONFIG_H */