1 /*
2 * (C) Copyright 2003-2004
3 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
25 /*************************************************************************
26 * (c) 2005 esd gmbh Hannover
27 *
28 *
29 * from IceCube.h file
30 * by Reinhard Arlt reinhard.arlt@esd-electronics.com
31 *
32 *************************************************************************/
34 #ifndef __CONFIG_H
35 #define __CONFIG_H
37 /*
38 * High Level Configuration Options
39 * (easy to change)
40 */
42 #define CONFIG_MPC5200 1 /* This is an MPC5xxx CPU */
43 #define CONFIG_MPC5xxx 1 /* This is an MPC5xxx CPU */
44 #define CONFIG_ICECUBE 1 /* ... on IceCube board */
45 #define CONFIG_MECP5200 1 /* ... on MECP5200 board */
46 #define CONFIG_MPC5200_DDR 1 /* ... use DDR RAM */
48 #ifndef CONFIG_SYS_TEXT_BASE
49 #define CONFIG_SYS_TEXT_BASE 0xFFF00000
50 #endif
52 #define CONFIG_SYS_MPC5XXX_CLKIN 33000000 /* ... running at 33.000000MHz */
54 #define CONFIG_HIGH_BATS 1 /* High BATs supported */
56 /*
57 * Serial console configuration
58 */
59 #define CONFIG_PSC_CONSOLE 1 /* console is on PSC1 */
60 #if 0 /* test-only */
61 #define CONFIG_BAUDRATE 115200 /* ... at 115200 bps */
62 #else
63 #define CONFIG_BAUDRATE 9600 /* ... at 115200 bps */
64 #endif
65 #define CONFIG_SYS_BAUDRATE_TABLE { 9600, 19200, 38400, 57600, 115200, 230400 }
67 #define CONFIG_MII
68 #if 0 /* test-only !!! */
69 #define CONFIG_EEPRO100 1
70 #define CONFIG_SYS_RX_ETH_BUFFER 8 /* use 8 rx buffer on eepro100 */
71 #define CONFIG_NS8382X 1
72 #endif
74 /* Partitions */
75 #define CONFIG_MAC_PARTITION
76 #define CONFIG_DOS_PARTITION
78 /* USB */
79 #if 0
80 #define CONFIG_USB_OHCI
81 #define CONFIG_USB_STORAGE
82 #endif
85 /*
86 * BOOTP options
87 */
88 #define CONFIG_BOOTP_BOOTFILESIZE
89 #define CONFIG_BOOTP_BOOTPATH
90 #define CONFIG_BOOTP_GATEWAY
91 #define CONFIG_BOOTP_HOSTNAME
94 /*
95 * Command line configuration.
96 */
97 #include <config_cmd_default.h>
99 #define CONFIG_CMD_EEPROM
100 #define CONFIG_CMD_FAT
101 #define CONFIG_CMD_EXT2
102 #define CONFIG_CMD_I2C
103 #define CONFIG_CMD_IDE
104 #define CONFIG_CMD_BSP
105 #define CONFIG_CMD_ELF
108 #if (CONFIG_SYS_TEXT_BASE == 0xFF000000) /* Boot low with 16 MB Flash */
109 # define CONFIG_SYS_LOWBOOT 1
110 # define CONFIG_SYS_LOWBOOT16 1
111 #endif
112 #if (CONFIG_SYS_TEXT_BASE == 0xFF800000) /* Boot low with 8 MB Flash */
113 # define CONFIG_SYS_LOWBOOT 1
114 # define CONFIG_SYS_LOWBOOT08 1
115 #endif
117 /*
118 * Autobooting
119 */
120 #define CONFIG_BOOTDELAY 3 /* autoboot after 5 seconds */
122 #define CONFIG_PREBOOT "echo;" \
123 "echo Welcome to CBX-CPU5200 (mecp5200);" \
124 "echo"
126 #undef CONFIG_BOOTARGS
128 #define CONFIG_EXTRA_ENV_SETTINGS \
129 "netdev=eth0\0" \
130 "flash_vxworks0=run ata_vxworks_args;setenv loadaddr ff000000;bootvx\0" \
131 "flash_vxworks1=run ata_vxworks_args;setenv loadaddr ff200000:bootvx\0" \
132 "net_vxworks=tftp $(loadaddr) $(image);run vxworks_args;bootvx\0" \
133 "vxworks_args=setenv bootargs fec(0,0)$(host):$(image) h=$(serverip) e=$(ipaddr) g=$(gatewayip) u=$(user) $(pass) tn=$(target) s=$(script)\0" \
134 "ata_vxworks_args=setenv bootargs /ata0/vxWorks h=$(serverip) e=$(ipaddr) g=$(gatewayip) u=$(user) $(pass) tn=$(target) s=$(script) o=fec0 \0" \
135 "loadaddr=01000000\0" \
136 "serverip=192.168.2.99\0" \
137 "gatewayip=10.0.0.79\0" \
138 "user=mu\0" \
139 "target=mecp5200.esd\0" \
140 "script=mecp5200.bat\0" \
141 "image=/tftpboot/vxWorks_mecp5200\0" \
142 "ipaddr=10.0.13.196\0" \
143 "netmask=255.255.0.0\0" \
144 ""
146 #define CONFIG_BOOTCOMMAND "run flash_vxworks0"
148 /*
149 * IPB Bus clocking configuration.
150 */
151 #undef CONFIG_SYS_IPBSPEED_133 /* define for 133MHz speed */
152 /*
153 * I2C configuration
154 */
155 #define CONFIG_HARD_I2C 1 /* I2C with hardware support */
156 #define CONFIG_SYS_I2C_MODULE 2 /* Select I2C module #1 or #2 */
158 #define CONFIG_SYS_I2C_SPEED 86000 /* 100 kHz */
159 #define CONFIG_SYS_I2C_SLAVE 0x7F
161 /*
162 * EEPROM configuration
163 */
164 #define CONFIG_SYS_I2C_EEPROM_ADDR 0x50 /* 1010000x */
165 #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 2
166 #define CONFIG_SYS_EEPROM_PAGE_WRITE_BITS 5
167 #define CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS 20
168 #define CONFIG_SYS_I2C_MULTI_EEPROMS 1
169 /*
170 * Flash configuration
171 */
172 #define CONFIG_SYS_FLASH_BASE 0xFFC00000
173 #define CONFIG_SYS_FLASH_SIZE 0x00400000
174 #define CONFIG_ENV_ADDR (CONFIG_SYS_FLASH_BASE + 0x003E0000)
175 #define CONFIG_SYS_MAX_FLASH_BANKS 1 /* max num of memory banks */
176 #define CONFIG_SYS_MAX_FLASH_SECT 512
178 #define CONFIG_SYS_FLASH_ERASE_TOUT 240000 /* Flash Erase Timeout (in ms) */
179 #define CONFIG_SYS_FLASH_WRITE_TOUT 500 /* Flash Write Timeout (in ms) */
181 /*
182 * Environment settings
183 */
184 #if 1 /* test-only */
185 #define CONFIG_ENV_IS_IN_FLASH 1
186 #define CONFIG_ENV_SIZE 0x10000
187 #define CONFIG_ENV_SECT_SIZE 0x10000
188 #define CONFIG_ENV_OVERWRITE 1
189 #else
190 #define CONFIG_ENV_IS_IN_EEPROM 1 /* use EEPROM for environment vars */
191 #define CONFIG_ENV_OFFSET 0x0000 /* environment starts at the beginning of the EEPROM */
192 #define CONFIG_ENV_SIZE 0x0400 /* 8192 bytes may be used for env vars*/
193 /* total size of a CAT24WC32 is 8192 bytes */
194 #define CONFIG_ENV_OVERWRITE 1
195 #endif
197 #define CONFIG_FLASH_CFI_DRIVER 1 /* Flash is CFI conformant */
198 #define CONFIG_SYS_FLASH_CFI 1 /* Flash is CFI conformant */
199 #define CONFIG_SYS_FLASH_PROTECTION 1 /* use hardware protection */
200 #if 0
201 #define CONFIG_SYS_FLASH_USE_BUFFER_WRITE 1 /* use buffered writes (20x faster) */
202 #endif
203 #define CONFIG_SYS_FLASH_INCREMENT 0x00400000 /* size of flash bank */
204 #define CONFIG_SYS_FLASH_BANKS_LIST { CONFIG_SYS_FLASH_BASE }
205 #define CONFIG_SYS_FLASH_EMPTY_INFO 1 /* show if bank is empty */
208 /*
209 * Memory map
210 */
211 #define CONFIG_SYS_MBAR 0xF0000000
212 #define CONFIG_SYS_SDRAM_BASE 0x00000000
213 #define CONFIG_SYS_DEFAULT_MBAR 0x80000000
215 /* Use SRAM until RAM will be available */
216 #define CONFIG_SYS_INIT_RAM_ADDR MPC5XXX_SRAM
217 #define CONFIG_SYS_INIT_RAM_SIZE MPC5XXX_SRAM_SIZE /* Size of used area in DPRAM */
220 #define CONFIG_SYS_GBL_DATA_OFFSET (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
221 #define CONFIG_SYS_INIT_SP_OFFSET CONFIG_SYS_GBL_DATA_OFFSET
223 #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_TEXT_BASE
224 #if (CONFIG_SYS_MONITOR_BASE < CONFIG_SYS_FLASH_BASE)
225 # define CONFIG_SYS_RAMBOOT 1
226 #endif
228 #define CONFIG_SYS_MONITOR_LEN (192 << 10) /* Reserve 192 kB for Monitor */
229 #define CONFIG_SYS_MALLOC_LEN (128 << 10) /* Reserve 128 kB for malloc() */
230 #define CONFIG_SYS_BOOTMAPSZ (8 << 20) /* Initial Memory map for Linux */
232 /*
233 * Ethernet configuration
234 */
235 #define CONFIG_MPC5xxx_FEC 1
236 #define CONFIG_MPC5xxx_FEC_MII100
237 /*
238 * Define CONFIG_MPC5xxx_FEC_MII10 to force FEC at 10Mb
239 */
240 /* #define CONFIG_MPC5xxx_FEC_MII10 */
241 #define CONFIG_PHY_ADDR 0x00
242 #define CONFIG_UDP_CHECKSUM 1
245 /*
246 * GPIO configuration
247 */
248 #define CONFIG_SYS_GPS_PORT_CONFIG 0x01052444
250 /*
251 * Miscellaneous configurable options
252 */
253 #define CONFIG_SYS_LONGHELP /* undef to save memory */
254 #define CONFIG_SYS_PROMPT "=> " /* Monitor Command Prompt */
255 #if defined(CONFIG_CMD_KGDB)
256 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O Buffer Size */
257 #else
258 #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
259 #endif
260 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16) /* Print Buffer Size */
261 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
262 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
264 #define CONFIG_SYS_MEMTEST_START 0x00100000 /* memtest works on */
265 #define CONFIG_SYS_MEMTEST_END 0x00f00000 /* 1 ... 15 MB in DRAM */
267 #define CONFIG_SYS_LOAD_ADDR 0x100000 /* default load address */
269 #define CONFIG_SYS_HZ 1000 /* decrementer freq: 1 ms ticks */
271 #define CONFIG_SYS_VXWORKS_MAC_PTR 0x00000000 /* Pass Ethernet MAC to VxWorks */
273 #define CONFIG_SYS_CACHELINE_SIZE 32 /* For MPC5xxx CPUs */
274 #if defined(CONFIG_CMD_KGDB)
275 # define CONFIG_SYS_CACHELINE_SHIFT 5 /* log base 2 of the above value */
276 #endif
278 /*
279 * Various low-level settings
280 */
281 #define CONFIG_SYS_HID0_INIT HID0_ICE | HID0_ICFI
282 #define CONFIG_SYS_HID0_FINAL HID0_ICE
284 #define CONFIG_SYS_BOOTCS_START CONFIG_SYS_FLASH_BASE
285 #define CONFIG_SYS_BOOTCS_SIZE CONFIG_SYS_FLASH_SIZE
286 #define CONFIG_SYS_BOOTCS_CFG 0x00085d00
288 #define CONFIG_SYS_CS0_START CONFIG_SYS_FLASH_BASE
289 #define CONFIG_SYS_CS0_SIZE CONFIG_SYS_FLASH_SIZE
291 #define CONFIG_SYS_CS1_START 0xfd000000
292 #define CONFIG_SYS_CS1_SIZE 0x00010000
293 #define CONFIG_SYS_CS1_CFG 0x10101410
295 #define CONFIG_SYS_CS_BURST 0x00000000
296 #define CONFIG_SYS_CS_DEADCYCLE 0x33333333
298 #define CONFIG_SYS_RESET_ADDRESS 0xff000000
300 /*-----------------------------------------------------------------------
301 * USB stuff
302 *-----------------------------------------------------------------------
303 */
304 #define CONFIG_USB_CLOCK 0x0001BBBB
305 #define CONFIG_USB_CONFIG 0x00001000
307 /*-----------------------------------------------------------------------
308 * IDE/ATA stuff Supports IDE harddisk
309 *-----------------------------------------------------------------------
310 */
312 #undef CONFIG_IDE_8xx_PCCARD /* Use IDE with PC Card Adapter */
314 #undef CONFIG_IDE_8xx_DIRECT /* Direct IDE not supported */
315 #undef CONFIG_IDE_LED /* LED for ide not supported */
317 #define CONFIG_IDE_RESET /* reset for ide supported */
318 #define CONFIG_IDE_PREINIT
320 #define CONFIG_SYS_IDE_MAXBUS 1 /* max. 1 IDE bus */
321 #define CONFIG_SYS_IDE_MAXDEVICE 1 /* max. 1 drive per IDE bus */
323 #define CONFIG_SYS_ATA_IDE0_OFFSET 0x0000
325 #define CONFIG_SYS_ATA_BASE_ADDR MPC5XXX_ATA
327 /* Offset for data I/O */
328 #define CONFIG_SYS_ATA_DATA_OFFSET (0x0060)
330 /* Offset for normal register accesses */
331 #define CONFIG_SYS_ATA_REG_OFFSET (CONFIG_SYS_ATA_DATA_OFFSET)
333 /* Offset for alternate registers */
334 #define CONFIG_SYS_ATA_ALT_OFFSET (0x005C)
336 /* Interval between registers */
337 #define CONFIG_SYS_ATA_STRIDE 4
339 #endif /* __CONFIG_H */