1 /*
2 * (C) Copyright 2011 Freescale Semiconductor, Inc.
3 * Author: Fabio Estevam <fabio.estevam@freescale.com>
4 *
5 * Based on m28evk.h:
6 * Copyright (C) 2011 Marek Vasut <marek.vasut@gmail.com>
7 * on behalf of DENX Software Engineering GmbH
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation; either version 2 of
12 * the License, or (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 */
19 #ifndef __CONFIG_H
20 #define __CONFIG_H
22 #include <asm/arch/regs-base.h>
24 /*
25 * SoC configurations
26 */
27 #define CONFIG_MX28 /* i.MX28 SoC */
28 #define CONFIG_MXS_GPIO /* GPIO control */
29 #define CONFIG_SYS_HZ 1000 /* Ticks per second */
31 #define CONFIG_MACH_TYPE MACH_TYPE_MX28EVK
33 #define CONFIG_SYS_NO_FLASH
34 #define CONFIG_SYS_ICACHE_OFF
35 #define CONFIG_SYS_DCACHE_OFF
36 #define CONFIG_BOARD_EARLY_INIT_F
37 #define CONFIG_ARCH_CPU_INIT
38 #define CONFIG_ARCH_MISC_INIT
40 /*
41 * SPL
42 */
43 #define CONFIG_SPL
44 #define CONFIG_SPL_NO_CPU_SUPPORT_CODE
45 #define CONFIG_SPL_START_S_PATH "arch/arm/cpu/arm926ejs/mx28"
46 #define CONFIG_SPL_LDSCRIPT "arch/arm/cpu/arm926ejs/mx28/u-boot-spl.lds"
47 #define CONFIG_SPL_LIBCOMMON_SUPPORT
48 #define CONFIG_SPL_LIBGENERIC_SUPPORT
49 #define CONFIG_SPL_GPIO_SUPPORT
51 /*
52 * U-Boot Commands
53 */
54 #include <config_cmd_default.h>
55 #define CONFIG_DISPLAY_CPUINFO
56 #define CONFIG_DOS_PARTITION
57 #define CONFIG_CMD_FAT
59 #define CONFIG_CMD_CACHE
60 #define CONFIG_CMD_DATE
61 #define CONFIG_CMD_DHCP
62 #define CONFIG_CMD_GPIO
63 #define CONFIG_CMD_MII
64 #define CONFIG_CMD_MMC
65 #define CONFIG_CMD_NET
66 #define CONFIG_CMD_NFS
67 #define CONFIG_CMD_PING
68 #define CONFIG_CMD_SF
69 #define CONFIG_CMD_SPI
70 #define CONFIG_CMD_USB
71 #define CONFIG_CMD_BOOTZ
73 /*
74 * Memory configurations
75 */
76 #define CONFIG_NR_DRAM_BANKS 1 /* 1 bank of DRAM */
77 #define PHYS_SDRAM_1 0x40000000 /* Base address */
78 #define PHYS_SDRAM_1_SIZE 0x40000000 /* Max 1 GB RAM */
79 #define CONFIG_STACKSIZE (128 * 1024) /* 128 KB stack */
80 #define CONFIG_SYS_MALLOC_LEN 0x00400000 /* 4 MB for malloc */
81 #define CONFIG_SYS_MEMTEST_START 0x40000000 /* Memtest start adr */
82 #define CONFIG_SYS_MEMTEST_END 0x40400000 /* 4 MB RAM test */
83 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
84 /* Point initial SP in SRAM so SPL can use it too. */
86 #define CONFIG_SYS_INIT_RAM_ADDR 0x00000000
87 #define CONFIG_SYS_INIT_RAM_SIZE (128 * 1024)
89 #define CONFIG_SYS_INIT_SP_OFFSET \
90 (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
91 #define CONFIG_SYS_INIT_SP_ADDR \
92 (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
94 /*
95 * We need to sacrifice first 4 bytes of RAM here to avoid triggering some
96 * strange BUG in ROM corrupting first 4 bytes of RAM when loading U-Boot
97 * binary. In case there was more of this mess, 0x100 bytes are skipped.
98 */
99 #define CONFIG_SYS_TEXT_BASE 0x40000100
101 #define CONFIG_ENV_OVERWRITE
102 /*
103 * U-Boot general configurations
104 */
105 #define CONFIG_SYS_LONGHELP
106 #define CONFIG_SYS_PROMPT "MX28EVK U-Boot > "
107 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O buffer size */
108 #define CONFIG_SYS_PBSIZE \
109 (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
110 /* Print buffer size */
111 #define CONFIG_SYS_MAXARGS 32 /* Max number of command args */
112 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
113 /* Boot argument buffer size */
114 #define CONFIG_VERSION_VARIABLE /* U-BOOT version */
115 #define CONFIG_AUTO_COMPLETE /* Command auto complete */
116 #define CONFIG_CMDLINE_EDITING /* Command history etc */
117 #define CONFIG_SYS_HUSH_PARSER
118 #define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
120 /*
121 * Serial Driver
122 */
123 #define CONFIG_PL011_SERIAL
124 #define CONFIG_PL011_CLOCK 24000000
125 #define CONFIG_PL01x_PORTS { (void *)MXS_UARTDBG_BASE }
126 #define CONFIG_CONS_INDEX 0
127 #define CONFIG_BAUDRATE 115200 /* Default baud rate */
128 #define CONFIG_SYS_BAUDRATE_TABLE { 9600, 19200, 38400, 57600, 115200 }
130 /*
131 * DMA
132 */
133 #define CONFIG_APBH_DMA
135 /*
136 * MMC Driver
137 */
138 #define CONFIG_ENV_IS_IN_MMC
139 #ifdef CONFIG_ENV_IS_IN_MMC
140 #define CONFIG_ENV_OFFSET (256 * 1024)
141 #define CONFIG_ENV_SIZE (16 * 1024)
142 #define CONFIG_SYS_MMC_ENV_DEV 0
143 #endif
144 #define CONFIG_CMD_SAVEENV
145 #ifdef CONFIG_CMD_MMC
146 #define CONFIG_MMC
147 #define CONFIG_GENERIC_MMC
148 #define CONFIG_MMC_BOUNCE_BUFFER
149 #define CONFIG_MXS_MMC
150 #endif
152 /*
153 * NAND Driver
154 */
155 #ifdef CONFIG_CMD_NAND
156 #define CONFIG_NAND_MXS
157 #define CONFIG_SYS_MAX_NAND_DEVICE 1
158 #define CONFIG_SYS_NAND_BASE 0x60000000
159 #define CONFIG_SYS_NAND_5_ADDR_CYCLE
160 #endif
162 /*
163 * Ethernet on SOC (FEC)
164 */
165 #ifdef CONFIG_CMD_NET
166 #define CONFIG_NET_MULTI
167 #define CONFIG_ETHPRIME "FEC0"
168 #define CONFIG_FEC_MXC
169 #define CONFIG_FEC_MXC_MULTI
170 #define CONFIG_MII
171 #define CONFIG_DISCOVER_PHY
172 #define CONFIG_FEC_XCV_TYPE RMII
173 #define CONFIG_MX28_FEC_MAC_IN_OCOTP
174 #endif
176 /*
177 * RTC
178 */
179 #ifdef CONFIG_CMD_DATE
180 #define CONFIG_RTC_MXS
181 #endif
183 /*
184 * USB
185 */
186 #ifdef CONFIG_CMD_USB
187 #define CONFIG_USB_EHCI
188 #define CONFIG_USB_EHCI_MXS
189 #define CONFIG_EHCI_MXS_PORT 1
190 #define CONFIG_EHCI_IS_TDI
191 #define CONFIG_USB_STORAGE
192 #endif
194 /*
195 * SPI
196 */
197 #ifdef CONFIG_CMD_SPI
198 #define CONFIG_HARD_SPI
199 #define CONFIG_MXS_SPI
200 #define CONFIG_SPI_HALF_DUPLEX
201 #define CONFIG_DEFAULT_SPI_BUS 2
202 #define CONFIG_DEFAULT_SPI_MODE SPI_MODE_0
204 /* SPI Flash */
205 #ifdef CONFIG_CMD_SF
206 #define CONFIG_SPI_FLASH
207 #define CONFIG_SF_DEFAULT_BUS 2
208 #define CONFIG_SF_DEFAULT_CS 0
209 /* this may vary and depends on the installed chip */
210 #define CONFIG_SPI_FLASH_SST
211 #define CONFIG_SF_DEFAULT_MODE SPI_MODE_0
212 #define CONFIG_SF_DEFAULT_SPEED 24000000
214 /* (redundant) environemnt in SPI flash */
215 #undef CONFIG_ENV_IS_IN_SPI_FLASH
216 #ifdef CONFIG_ENV_IS_IN_SPI_FLASH
217 #define CONFIG_SYS_REDUNDAND_ENVIRONMENT
218 #define CONFIG_ENV_SIZE 0x1000 /* 4KB */
219 #define CONFIG_ENV_OFFSET 0x40000 /* 256K */
220 #define CONFIG_ENV_OFFSET_REDUND (CONFIG_ENV_OFFSET + CONFIG_ENV_SIZE)
221 #define CONFIG_ENV_SECT_SIZE 0x1000
222 #define CONFIG_ENV_SPI_CS 0
223 #define CONFIG_ENV_SPI_BUS 2
224 #define CONFIG_ENV_SPI_MAX_HZ 24000000
225 #define CONFIG_ENV_SPI_MODE SPI_MODE_0
226 #endif
227 #endif
228 #endif
230 /*
231 * Boot Linux
232 */
233 #define CONFIG_CMDLINE_TAG
234 #define CONFIG_SETUP_MEMORY_TAGS
235 #define CONFIG_BOOTDELAY 3
236 #define CONFIG_BOOTFILE "uImage"
237 #define CONFIG_BOOTCOMMAND "run bootcmd_net"
238 #define CONFIG_LOADADDR 0x42000000
239 #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
240 #define CONFIG_OF_LIBFDT
242 /*
243 * Extra Environments
244 */
245 #define CONFIG_EXTRA_ENV_SETTINGS \
246 "console_fsl=console=ttyAM0" \
247 "console_mainline=console=ttyAMA0" \
248 "netargs=setenv bootargs console=${console_mainline}" \
249 "root=/dev/nfs " \
250 "ip=dhcp nfsroot=${serverip}:${nfsroot}\0" \
251 "bootcmd_net=echo Booting from net ...; " \
252 "run netargs; " \
253 "dhcp ${uimage}; bootm\0" \
255 #endif /* __CONFIG_H */