1 /*
2 * (C) Copyright 2011 Freescale Semiconductor, Inc.
3 * Author: Fabio Estevam <fabio.estevam@freescale.com>
4 *
5 * Based on m28evk.h:
6 * Copyright (C) 2011 Marek Vasut <marek.vasut@gmail.com>
7 * on behalf of DENX Software Engineering GmbH
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation; either version 2 of
12 * the License, or (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 */
19 #ifndef __CONFIG_H
20 #define __CONFIG_H
22 #include <asm/arch/regs-base.h>
24 /*
25 * SoC configurations
26 */
27 #define CONFIG_MX28 /* i.MX28 SoC */
28 #define CONFIG_MXS_GPIO /* GPIO control */
29 #define CONFIG_SYS_HZ 1000 /* Ticks per second */
31 #define CONFIG_MACH_TYPE MACH_TYPE_MX28EVK
33 #define CONFIG_SYS_NO_FLASH
34 #define CONFIG_SYS_ICACHE_OFF
35 #define CONFIG_SYS_DCACHE_OFF
36 #define CONFIG_BOARD_EARLY_INIT_F
37 #define CONFIG_ARCH_CPU_INIT
38 #define CONFIG_ARCH_MISC_INIT
40 /*
41 * SPL
42 */
43 #define CONFIG_SPL
44 #define CONFIG_SPL_NO_CPU_SUPPORT_CODE
45 #define CONFIG_SPL_START_S_PATH "arch/arm/cpu/arm926ejs/mx28"
46 #define CONFIG_SPL_LDSCRIPT "arch/arm/cpu/arm926ejs/mx28/u-boot-spl.lds"
47 #define CONFIG_SPL_LIBCOMMON_SUPPORT
48 #define CONFIG_SPL_LIBGENERIC_SUPPORT
50 /*
51 * U-Boot Commands
52 */
53 #include <config_cmd_default.h>
54 #define CONFIG_DISPLAY_CPUINFO
55 #define CONFIG_DOS_PARTITION
56 #define CONFIG_CMD_FAT
58 #define CONFIG_CMD_CACHE
59 #define CONFIG_CMD_DATE
60 #define CONFIG_CMD_DHCP
61 #define CONFIG_CMD_GPIO
62 #define CONFIG_CMD_MII
63 #define CONFIG_CMD_MMC
64 #define CONFIG_CMD_NET
65 #define CONFIG_CMD_NFS
66 #define CONFIG_CMD_PING
67 #define CONFIG_CMD_SF
68 #define CONFIG_CMD_SPI
69 #define CONFIG_CMD_USB
71 /*
72 * Memory configurations
73 */
74 #define CONFIG_NR_DRAM_BANKS 1 /* 1 bank of DRAM */
75 #define PHYS_SDRAM_1 0x40000000 /* Base address */
76 #define PHYS_SDRAM_1_SIZE 0x40000000 /* Max 1 GB RAM */
77 #define CONFIG_STACKSIZE (128 * 1024) /* 128 KB stack */
78 #define CONFIG_SYS_MALLOC_LEN 0x00400000 /* 4 MB for malloc */
79 #define CONFIG_SYS_MEMTEST_START 0x40000000 /* Memtest start adr */
80 #define CONFIG_SYS_MEMTEST_END 0x40400000 /* 4 MB RAM test */
81 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
82 /* Point initial SP in SRAM so SPL can use it too. */
84 #define CONFIG_SYS_INIT_RAM_ADDR 0x00002000
85 #define CONFIG_SYS_INIT_RAM_SIZE (128 * 1024)
87 #define CONFIG_SYS_INIT_SP_OFFSET \
88 (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
89 #define CONFIG_SYS_INIT_SP_ADDR \
90 (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
92 /*
93 * We need to sacrifice first 4 bytes of RAM here to avoid triggering some
94 * strange BUG in ROM corrupting first 4 bytes of RAM when loading U-Boot
95 * binary. In case there was more of this mess, 0x100 bytes are skipped.
96 */
97 #define CONFIG_SYS_TEXT_BASE 0x40000100
99 #define CONFIG_ENV_OVERWRITE
100 /*
101 * U-Boot general configurations
102 */
103 #define CONFIG_SYS_LONGHELP
104 #define CONFIG_SYS_PROMPT "MX28EVK U-Boot > "
105 #define CONFIG_SYS_CBSIZE 1024 /* Console I/O buffer size */
106 #define CONFIG_SYS_PBSIZE \
107 (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
108 /* Print buffer size */
109 #define CONFIG_SYS_MAXARGS 32 /* Max number of command args */
110 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
111 /* Boot argument buffer size */
112 #define CONFIG_VERSION_VARIABLE /* U-BOOT version */
113 #define CONFIG_AUTO_COMPLETE /* Command auto complete */
114 #define CONFIG_CMDLINE_EDITING /* Command history etc */
115 #define CONFIG_SYS_HUSH_PARSER
116 #define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
118 /*
119 * Serial Driver
120 */
121 #define CONFIG_PL011_SERIAL
122 #define CONFIG_PL011_CLOCK 24000000
123 #define CONFIG_PL01x_PORTS { (void *)MXS_UARTDBG_BASE }
124 #define CONFIG_CONS_INDEX 0
125 #define CONFIG_BAUDRATE 115200 /* Default baud rate */
126 #define CONFIG_SYS_BAUDRATE_TABLE { 9600, 19200, 38400, 57600, 115200 }
128 /*
129 * MMC Driver
130 */
131 #define CONFIG_ENV_IS_IN_MMC
132 #ifdef CONFIG_ENV_IS_IN_MMC
133 #define CONFIG_ENV_OFFSET (256 * 1024)
134 #define CONFIG_ENV_SIZE (16 * 1024)
135 #define CONFIG_SYS_MMC_ENV_DEV 0
136 #endif
137 #define CONFIG_CMD_SAVEENV
138 #ifdef CONFIG_CMD_MMC
139 #define CONFIG_MMC
140 #define CONFIG_GENERIC_MMC
141 #define CONFIG_MMC_BOUNCE_BUFFER
142 #define CONFIG_MXS_MMC
143 #endif
145 /*
146 * Ethernet on SOC (FEC)
147 */
148 #ifdef CONFIG_CMD_NET
149 #define CONFIG_NET_MULTI
150 #define CONFIG_ETHPRIME "FEC0"
151 #define CONFIG_FEC_MXC
152 #define CONFIG_FEC_MXC_MULTI
153 #define CONFIG_MII
154 #define CONFIG_DISCOVER_PHY
155 #define CONFIG_FEC_XCV_TYPE RMII
156 #define CONFIG_MX28_FEC_MAC_IN_OCOTP
157 #endif
159 /*
160 * RTC
161 */
162 #ifdef CONFIG_CMD_DATE
163 #define CONFIG_RTC_MXS
164 #endif
166 /*
167 * USB
168 */
169 #ifdef CONFIG_CMD_USB
170 #define CONFIG_USB_EHCI
171 #define CONFIG_USB_EHCI_MXS
172 #define CONFIG_EHCI_MXS_PORT 1
173 #define CONFIG_EHCI_IS_TDI
174 #define CONFIG_USB_STORAGE
175 #endif
177 /*
178 * SPI
179 */
180 #ifdef CONFIG_CMD_SPI
181 #define CONFIG_HARD_SPI
182 #define CONFIG_MXS_SPI
183 #define CONFIG_SPI_HALF_DUPLEX
184 #define CONFIG_DEFAULT_SPI_BUS 2
185 #define CONFIG_DEFAULT_SPI_MODE SPI_MODE_0
187 /* SPI Flash */
188 #ifdef CONFIG_CMD_SF
189 #define CONFIG_SPI_FLASH
190 #define CONFIG_SF_DEFAULT_BUS 2
191 #define CONFIG_SF_DEFAULT_CS 0
192 /* this may vary and depends on the installed chip */
193 #define CONFIG_SPI_FLASH_SST
194 #define CONFIG_SF_DEFAULT_MODE SPI_MODE_0
195 #define CONFIG_SF_DEFAULT_SPEED 24000000
197 /* (redundant) environemnt in SPI flash */
198 #undef CONFIG_ENV_IS_IN_SPI_FLASH
199 #ifdef CONFIG_ENV_IS_IN_SPI_FLASH
200 #define CONFIG_SYS_REDUNDAND_ENVIRONMENT
201 #define CONFIG_ENV_SIZE 0x1000 /* 4KB */
202 #define CONFIG_ENV_OFFSET 0x40000 /* 256K */
203 #define CONFIG_ENV_OFFSET_REDUND (CONFIG_ENV_OFFSET + CONFIG_ENV_SIZE)
204 #define CONFIG_ENV_SECT_SIZE 0x1000
205 #define CONFIG_ENV_SPI_CS 0
206 #define CONFIG_ENV_SPI_BUS 2
207 #define CONFIG_ENV_SPI_MAX_HZ 24000000
208 #define CONFIG_ENV_SPI_MODE SPI_MODE_0
209 #endif
210 #endif
211 #endif
213 /*
214 * Boot Linux
215 */
216 #define CONFIG_CMDLINE_TAG
217 #define CONFIG_SETUP_MEMORY_TAGS
218 #define CONFIG_BOOTDELAY 3
219 #define CONFIG_BOOTFILE "uImage"
220 #define CONFIG_BOOTCOMMAND "run bootcmd_net"
221 #define CONFIG_LOADADDR 0x42000000
222 #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
224 /*
225 * Extra Environments
226 */
227 #define CONFIG_EXTRA_ENV_SETTINGS \
228 "console_fsl=console=ttyAM0" \
229 "console_mainline=console=ttyAMA0" \
230 "netargs=setenv bootargs console=${console_mainline}" \
231 "root=/dev/nfs " \
232 "ip=dhcp nfsroot=${serverip}:${nfsroot}\0" \
233 "bootcmd_net=echo Booting from net ...; " \
234 "run netargs; " \
235 "dhcp ${uimage}; bootm\0" \
237 #endif /* __CONFIG_H */