Merge remote-tracking branch 'u-boot-imx/master'
[glsdk/glsdk-u-boot.git] / include / configs / mx51evk.h
1 /*
2  * Copyright (C) 2007, Guennadi Liakhovetski <lg@denx.de>
3  *
4  * (C) Copyright 2009 Freescale Semiconductor, Inc.
5  *
6  * Configuration settings for the MX51EVK Board
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License as
10  * published by the Free Software Foundation; either version 2 of
11  * the License, or (at your option) any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21  * MA 02111-1307 USA
22  */
24 #ifndef __CONFIG_H
25 #define __CONFIG_H
27  /* High Level Configuration Options */
29 #define CONFIG_MX51     /* in a mx51 */
31 #define CONFIG_DISPLAY_CPUINFO
32 #define CONFIG_DISPLAY_BOARDINFO
34 #define CONFIG_SYS_TEXT_BASE    0x97800000
36 #include <asm/arch/imx-regs.h>
37 /*
38  * Disabled for now due to build problems under Debian and a significant
39  * increase in the final file size: 144260 vs. 109536 Bytes.
40  */
42 #define CONFIG_CMDLINE_TAG                      /* enable passing of ATAGs */
43 #define CONFIG_SETUP_MEMORY_TAGS
44 #define CONFIG_INITRD_TAG
45 #define CONFIG_REVISION_TAG
47 #define CONFIG_OF_LIBFDT
49 #define CONFIG_MACH_TYPE        MACH_TYPE_MX51_BABBAGE
50 /*
51  * Size of malloc() pool
52  */
53 #define CONFIG_SYS_MALLOC_LEN           (10 * 1024 * 1024)
55 #define CONFIG_BOARD_LATE_INIT
57 /*
58  * Hardware drivers
59  */
60 #define CONFIG_MXC_UART
61 #define CONFIG_MXC_UART_BASE    UART1_BASE
62 #define CONFIG_MXC_GPIO
64 /*
65  * SPI Configs
66  * */
67 #define CONFIG_CMD_SPI
69 #define CONFIG_MXC_SPI
71 /* PMIC Controller */
72 #define CONFIG_PMIC
73 #define CONFIG_PMIC_SPI
74 #define CONFIG_PMIC_FSL
75 #define CONFIG_FSL_PMIC_BUS     0
76 #define CONFIG_FSL_PMIC_CS      0
77 #define CONFIG_FSL_PMIC_CLK     2500000
78 #define CONFIG_FSL_PMIC_MODE    (SPI_MODE_0 | SPI_CS_HIGH)
79 #define CONFIG_FSL_PMIC_BITLEN  32
80 #define CONFIG_RTC_MC13XXX
82 /*
83  * MMC Configs
84  * */
85 #define CONFIG_FSL_ESDHC
86 #define CONFIG_SYS_FSL_ESDHC_ADDR       0
87 #define CONFIG_SYS_FSL_ESDHC_NUM        2
89 #define CONFIG_MMC
91 #define CONFIG_CMD_MMC
92 #define CONFIG_GENERIC_MMC
93 #define CONFIG_CMD_FAT
94 #define CONFIG_DOS_PARTITION
96 /*
97  * Eth Configs
98  */
99 #define CONFIG_MII
101 #define CONFIG_FEC_MXC
102 #define IMX_FEC_BASE    FEC_BASE_ADDR
103 #define CONFIG_FEC_MXC_PHYADDR  0x1F
105 #define CONFIG_CMD_PING
106 #define CONFIG_CMD_DHCP
107 #define CONFIG_CMD_MII
108 #define CONFIG_CMD_NET
110 /* USB Configs */
111 #define CONFIG_CMD_USB
112 #define CONFIG_CMD_FAT
113 #define CONFIG_USB_EHCI
114 #define CONFIG_USB_EHCI_MX5
115 #define CONFIG_USB_STORAGE
116 #define CONFIG_USB_HOST_ETHER
117 #define CONFIG_USB_ETHER_ASIX
118 #define CONFIG_USB_ETHER_SMSC95XX
119 #define CONFIG_MXC_USB_PORT     1
120 #define CONFIG_MXC_USB_PORTSC   PORT_PTS_ULPI
121 #define CONFIG_MXC_USB_FLAGS    MXC_EHCI_POWER_PINS_ENABLED
123 /* Framebuffer and LCD */
124 #define CONFIG_PREBOOT
125 #define CONFIG_VIDEO
126 #define CONFIG_VIDEO_IPUV3
127 #define CONFIG_CFB_CONSOLE
128 #define CONFIG_VGA_AS_SINGLE_DEVICE
129 #define CONFIG_SYS_CONSOLE_IS_IN_ENV
130 #define CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE
131 #define CONFIG_VIDEO_BMP_RLE8
132 #define CONFIG_SPLASH_SCREEN
133 #define CONFIG_BMP_16BPP
134 #define CONFIG_VIDEO_LOGO
135 #define CONFIG_IPUV3_CLK        133000000
137 /* allow to overwrite serial and ethaddr */
138 #define CONFIG_ENV_OVERWRITE
139 #define CONFIG_CONS_INDEX               1
140 #define CONFIG_BAUDRATE                 115200
142 /***********************************************************
143  * Command definition
144  ***********************************************************/
146 #include <config_cmd_default.h>
148 #undef CONFIG_CMD_IMLS
150 #define CONFIG_CMD_DATE
152 #define CONFIG_BOOTDELAY        3
154 #define CONFIG_ETHPRIME         "FEC0"
156 #define CONFIG_LOADADDR         0x90800000      /* loadaddr env var */
158 #define CONFIG_EXTRA_ENV_SETTINGS \
159         "script=boot.scr\0" \
160         "uimage=uImage\0" \
161         "mmcdev=0\0" \
162         "mmcpart=2\0" \
163         "mmcroot=/dev/mmcblk0p3 rw\0" \
164         "mmcrootfstype=ext3 rootwait\0" \
165         "mmcargs=setenv bootargs console=ttymxc0,${baudrate} " \
166                 "root=${mmcroot} " \
167                 "rootfstype=${mmcrootfstype}\0" \
168         "loadbootscript=" \
169                 "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
170         "bootscript=echo Running bootscript from mmc ...; " \
171                 "source\0" \
172         "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \
173         "mmcboot=echo Booting from mmc ...; " \
174                 "run mmcargs; " \
175                 "bootm\0" \
176         "netargs=setenv bootargs console=ttymxc0,${baudrate} " \
177                 "root=/dev/nfs " \
178                 "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
179         "netboot=echo Booting from net ...; " \
180                 "run netargs; " \
181                 "dhcp ${uimage}; bootm\0" \
183 #define CONFIG_BOOTCOMMAND \
184         "mmc dev ${mmcdev}; if mmc rescan; then " \
185                 "if run loadbootscript; then " \
186                         "run bootscript; " \
187                 "else " \
188                         "if run loaduimage; then " \
189                                 "run mmcboot; " \
190                         "else run netboot; " \
191                         "fi; " \
192                 "fi; " \
193         "else run netboot; fi"
195 #define CONFIG_ARP_TIMEOUT      200UL
197 /*
198  * Miscellaneous configurable options
199  */
200 #define CONFIG_SYS_LONGHELP             /* undef to save memory */
201 #define CONFIG_SYS_HUSH_PARSER          /* use "hush" command parser */
202 #define CONFIG_SYS_PROMPT               "MX51EVK U-Boot > "
203 #define CONFIG_AUTO_COMPLETE
204 #define CONFIG_SYS_CBSIZE               256     /* Console I/O Buffer Size */
205 /* Print Buffer Size */
206 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
207 #define CONFIG_SYS_MAXARGS      16      /* max number of command args */
208 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
210 #define CONFIG_SYS_MEMTEST_START       0x90000000
211 #define CONFIG_SYS_MEMTEST_END         0x90010000
213 #define CONFIG_SYS_LOAD_ADDR            CONFIG_LOADADDR
215 #define CONFIG_SYS_HZ           1000
216 #define CONFIG_CMDLINE_EDITING
218 /*-----------------------------------------------------------------------
219  * Physical Memory Map
220  */
221 #define CONFIG_NR_DRAM_BANKS    1
222 #define PHYS_SDRAM_1            CSD0_BASE_ADDR
223 #define PHYS_SDRAM_1_SIZE       (512 * 1024 * 1024)
225 #define CONFIG_SYS_SDRAM_BASE           (PHYS_SDRAM_1)
226 #define CONFIG_SYS_INIT_RAM_ADDR        (IRAM_BASE_ADDR)
227 #define CONFIG_SYS_INIT_RAM_SIZE        (IRAM_SIZE)
229 #define CONFIG_BOARD_EARLY_INIT_F
231 #define CONFIG_SYS_INIT_SP_OFFSET \
232         (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
233 #define CONFIG_SYS_INIT_SP_ADDR \
234         (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
236 #define CONFIG_SYS_DDR_CLKSEL   0
237 #define CONFIG_SYS_CLKTL_CBCDR  0x59E35100
239 /*-----------------------------------------------------------------------
240  * FLASH and environment organization
241  */
242 #define CONFIG_SYS_NO_FLASH
244 #define CONFIG_ENV_OFFSET      (6 * 64 * 1024)
245 #define CONFIG_ENV_SIZE        (8 * 1024)
246 #define CONFIG_ENV_IS_IN_MMC
247 #define CONFIG_SYS_MMC_ENV_DEV 0
249 #endif