]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/configs/mx53ard.h
ColdFire: Add Freescale MCF54418TWR ColdFire development board support
[glsdk/glsdk-u-boot.git] / include / configs / mx53ard.h
1 /*
2  * Copyright (C) 2011 Freescale Semiconductor, Inc.
3  *
4  * Configuration settings for the MX53ARD Freescale board.
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation; either version 2 of
9  * the License, or (at your option) any later version.
10  *
11  * This program is distributed in the hope that it will be useful,
12  * but WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
14  * GNU General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public License
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
19  * MA 02111-1307 USA
20  */
22 #ifndef __CONFIG_H
23 #define __CONFIG_H
25 #define CONFIG_MX53
27 #define CONFIG_DISPLAY_CPUINFO
28 #define CONFIG_DISPLAY_BOARDINFO
30 #define CONFIG_MACH_TYPE        MACH_TYPE_MX53_ARD
32 #include <asm/arch/imx-regs.h>
34 #define CONFIG_CMDLINE_TAG                      /* enable passing of ATAGs */
35 #define CONFIG_SETUP_MEMORY_TAGS
36 #define CONFIG_INITRD_TAG
38 /* Size of malloc() pool */
39 #define CONFIG_SYS_MALLOC_LEN           (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
41 #define CONFIG_BOARD_EARLY_INIT_F
42 #define CONFIG_MXC_GPIO
44 #define CONFIG_MXC_UART
45 #define CONFIG_MXC_UART_BASE    UART1_BASE
47 /* I2C Configs */
48 #define CONFIG_CMD_I2C
49 #define CONFIG_HARD_I2C
50 #define CONFIG_I2C_MXC
51 #define CONFIG_SYS_I2C_BASE             I2C2_BASE_ADDR
52 #define CONFIG_SYS_I2C_SPEED            100000
54 /* MMC Configs */
55 #define CONFIG_FSL_ESDHC
56 #define CONFIG_SYS_FSL_ESDHC_ADDR       0
57 #define CONFIG_SYS_FSL_ESDHC_NUM        2
59 #define CONFIG_MMC
60 #define CONFIG_CMD_MMC
61 #define CONFIG_GENERIC_MMC
62 #define CONFIG_CMD_FAT
63 #define CONFIG_DOS_PARTITION
65 /* Eth Configs */
66 #define CONFIG_HAS_ETH1
67 #define CONFIG_MII
69 #define CONFIG_CMD_PING
70 #define CONFIG_CMD_DHCP
71 #define CONFIG_CMD_MII
72 #define CONFIG_CMD_NET
74 /* allow to overwrite serial and ethaddr */
75 #define CONFIG_ENV_OVERWRITE
76 #define CONFIG_CONS_INDEX               1
77 #define CONFIG_BAUDRATE                 115200
79 /* Command definition */
80 #include <config_cmd_default.h>
82 #undef CONFIG_CMD_IMLS
84 #define CONFIG_BOOTDELAY        3
86 #define CONFIG_ETHPRIME         "smc911x"
88 /*Support LAN9217*/
89 #define CONFIG_SMC911X
90 #define CONFIG_SMC911X_16_BIT
91 #define CONFIG_SMC911X_BASE CS1_BASE_ADDR
93 #define CONFIG_LOADADDR         0x70800000      /* loadaddr env var */
94 #define CONFIG_SYS_TEXT_BASE    0x77800000
96 #define CONFIG_EXTRA_ENV_SETTINGS \
97         "script=boot.scr\0" \
98         "uimage=uImage\0" \
99         "mmcdev=0\0" \
100         "mmcpart=2\0" \
101         "mmcroot=/dev/mmcblk0p3 rw\0" \
102         "mmcrootfstype=ext3 rootwait\0" \
103         "mmcargs=setenv bootargs console=ttymxc0,${baudrate} " \
104                 "root=${mmcroot} " \
105                 "rootfstype=${mmcrootfstype}\0" \
106         "loadbootscript=" \
107                 "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
108         "bootscript=echo Running bootscript from mmc ...; " \
109                 "source\0" \
110         "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \
111         "mmcboot=echo Booting from mmc ...; " \
112                 "run mmcargs; " \
113                 "bootm\0" \
114         "netargs=setenv bootargs console=ttymxc0,${baudrate} " \
115                 "root=/dev/nfs " \
116                 "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
117         "netboot=echo Booting from net ...; " \
118                 "run netargs; " \
119                 "dhcp ${uimage}; bootm\0" \
121 #define CONFIG_BOOTCOMMAND \
122         "if mmc rescan ${mmcdev}; then " \
123                 "if run loadbootscript; then " \
124                         "run bootscript; " \
125                 "else " \
126                         "if run loaduimage; then " \
127                                 "run mmcboot; " \
128                         "else run netboot; " \
129                         "fi; " \
130                 "fi; " \
131         "else run netboot; fi"
132 #define CONFIG_ARP_TIMEOUT      200UL
134 /* Miscellaneous configurable options */
135 #define CONFIG_SYS_LONGHELP             /* undef to save memory */
136 #define CONFIG_SYS_HUSH_PARSER          /* use "hush" command parser */
137 #define CONFIG_SYS_PROMPT               "MX53ARD U-Boot > "
138 #define CONFIG_AUTO_COMPLETE
139 #define CONFIG_SYS_CBSIZE               256     /* Console I/O Buffer Size */
141 /* Print Buffer Size */
142 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
143 #define CONFIG_SYS_MAXARGS      16      /* max number of command args */
144 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
146 #define CONFIG_SYS_MEMTEST_START       0x70000000
147 #define CONFIG_SYS_MEMTEST_END         0x70010000
149 #define CONFIG_SYS_LOAD_ADDR            CONFIG_LOADADDR
151 #define CONFIG_SYS_HZ           1000
152 #define CONFIG_CMDLINE_EDITING
154 /* Physical Memory Map */
155 #define CONFIG_NR_DRAM_BANKS    2
156 #define PHYS_SDRAM_1            CSD0_BASE_ADDR
157 #define PHYS_SDRAM_1_SIZE       (512 * 1024 * 1024)
158 #define PHYS_SDRAM_2            CSD1_BASE_ADDR
159 #define PHYS_SDRAM_2_SIZE       (512 * 1024 * 1024)
160 #define PHYS_SDRAM_SIZE         (PHYS_SDRAM_1_SIZE + PHYS_SDRAM_2_SIZE)
162 #define CONFIG_SYS_SDRAM_BASE           (PHYS_SDRAM_1)
163 #define CONFIG_SYS_INIT_RAM_ADDR        (IRAM_BASE_ADDR)
164 #define CONFIG_SYS_INIT_RAM_SIZE        (IRAM_SIZE)
166 #define CONFIG_SYS_INIT_SP_OFFSET \
167         (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
168 #define CONFIG_SYS_INIT_SP_ADDR \
169         (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
171 /* FLASH and environment organization */
172 #define CONFIG_SYS_NO_FLASH
174 #define CONFIG_ENV_OFFSET      (6 * 64 * 1024)
175 #define CONFIG_ENV_SIZE        (8 * 1024)
176 #define CONFIG_ENV_IS_IN_MMC
177 #define CONFIG_SYS_MMC_ENV_DEV  0
179 #define CONFIG_OF_LIBFDT
181 #define MX53ARD_CS1GCR1         (CSEN | DSZ(2))
182 #define MX53ARD_CS1RCR1         (RCSN(2) | OEN (1) | RWSC(22))
183 #define MX53ARD_CS1RCR2         RBEN(2)
184 #define MX53ARD_CS1WCR1         (WCSN(2) | WEN(2) | WBEN(2) | WWSC(22))
186 #endif                          /* __CONFIG_H */