]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/configs/mx53evk.h
mx53evk: add boot_mode support
[glsdk/glsdk-u-boot.git] / include / configs / mx53evk.h
1 /*
2  * Copyright (C) 2010 Freescale Semiconductor, Inc.
3  *
4  * Configuration settings for the MX53-EVK Freescale board.
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation; either version 2 of
9  * the License, or (at your option) any later version.
10  *
11  * This program is distributed in the hope that it will be useful,
12  * but WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
14  * GNU General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public License
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
19  * MA 02111-1307 USA
20  */
22 #ifndef __CONFIG_H
23 #define __CONFIG_H
25 #define CONFIG_MX53
27 #define CONFIG_SYS_MX5_HCLK     24000000
28 #define CONFIG_SYS_MX5_CLK32            32768
29 #define CONFIG_DISPLAY_CPUINFO
30 #define CONFIG_DISPLAY_BOARDINFO
32 #define CONFIG_MACH_TYPE        MACH_TYPE_MX53_EVK
34 #include <asm/arch/imx-regs.h>
36 #define CONFIG_CMDLINE_TAG                      /* enable passing of ATAGs */
37 #define CONFIG_SETUP_MEMORY_TAGS
38 #define CONFIG_INITRD_TAG
40 #define CONFIG_OF_LIBFDT
42 /* Size of malloc() pool */
43 #define CONFIG_SYS_MALLOC_LEN           (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
45 #define CONFIG_BOARD_EARLY_INIT_F
46 #define CONFIG_BOARD_LATE_INIT
47 #define CONFIG_MXC_GPIO
49 #define CONFIG_MXC_UART
50 #define CONFIG_MXC_UART_BASE    UART1_BASE
52 /* I2C Configs */
53 #define CONFIG_CMD_I2C
54 #define CONFIG_HARD_I2C
55 #define CONFIG_I2C_MXC
56 #define CONFIG_SYS_I2C_BASE             I2C2_BASE_ADDR
57 #define CONFIG_SYS_I2C_SPEED            100000
59 /* PMIC Configs */
60 #define CONFIG_PMIC
61 #define CONFIG_PMIC_I2C
62 #define CONFIG_PMIC_FSL
63 #define CONFIG_SYS_FSL_PMIC_I2C_ADDR    8
64 #define CONFIG_RTC_MC13XXX
66 /* MMC Configs */
67 #define CONFIG_FSL_ESDHC
68 #define CONFIG_SYS_FSL_ESDHC_ADDR       0
69 #define CONFIG_SYS_FSL_ESDHC_NUM        2
71 #define CONFIG_MMC
72 #define CONFIG_CMD_MMC
73 #define CONFIG_GENERIC_MMC
74 #define CONFIG_CMD_FAT
75 #define CONFIG_DOS_PARTITION
77 /* Eth Configs */
78 #define CONFIG_HAS_ETH1
79 #define CONFIG_MII
81 #define CONFIG_FEC_MXC
82 #define IMX_FEC_BASE    FEC_BASE_ADDR
83 #define CONFIG_FEC_MXC_PHYADDR  0x1F
85 #define CONFIG_CMD_PING
86 #define CONFIG_CMD_DHCP
87 #define CONFIG_CMD_MII
88 #define CONFIG_CMD_NET
89 #define CONFIG_CMD_DATE
91 /* Miscellaneous commands */
92 #define CONFIG_CMD_BMODE
94 /* allow to overwrite serial and ethaddr */
95 #define CONFIG_ENV_OVERWRITE
96 #define CONFIG_CONS_INDEX               1
97 #define CONFIG_BAUDRATE                 115200
99 /* Command definition */
100 #include <config_cmd_default.h>
102 #undef CONFIG_CMD_IMLS
104 #define CONFIG_BOOTDELAY        3
106 #define CONFIG_ETHPRIME         "FEC0"
108 #define CONFIG_LOADADDR         0x70800000      /* loadaddr env var */
109 #define CONFIG_SYS_TEXT_BASE    0x77800000
111 #define CONFIG_EXTRA_ENV_SETTINGS \
112         "script=boot.scr\0" \
113         "uimage=uImage\0" \
114         "mmcdev=0\0" \
115         "mmcpart=2\0" \
116         "mmcroot=/dev/mmcblk0p3 rw\0" \
117         "mmcrootfstype=ext3 rootwait\0" \
118         "mmcargs=setenv bootargs console=ttymxc0,${baudrate} " \
119                 "root=${mmcroot} " \
120                 "rootfstype=${mmcrootfstype}\0" \
121         "loadbootscript=" \
122                 "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
123         "bootscript=echo Running bootscript from mmc ...; " \
124                 "source\0" \
125         "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \
126         "mmcboot=echo Booting from mmc ...; " \
127                 "run mmcargs; " \
128                 "bootm\0" \
129         "netargs=setenv bootargs console=ttymxc0,${baudrate} " \
130                 "root=/dev/nfs " \
131                 "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
132         "netboot=echo Booting from net ...; " \
133                 "run netargs; " \
134                 "dhcp ${uimage}; bootm\0" \
136 #define CONFIG_BOOTCOMMAND \
137         "if mmc rescan ${mmcdev}; then " \
138                 "if run loadbootscript; then " \
139                         "run bootscript; " \
140                 "else " \
141                         "if run loaduimage; then " \
142                                 "run mmcboot; " \
143                         "else run netboot; " \
144                         "fi; " \
145                 "fi; " \
146         "else run netboot; fi"
148 #define CONFIG_ARP_TIMEOUT      200UL
150 /* Miscellaneous configurable options */
151 #define CONFIG_SYS_LONGHELP             /* undef to save memory */
152 #define CONFIG_SYS_HUSH_PARSER          /* use "hush" command parser */
153 #define CONFIG_SYS_PROMPT               "MX53EVK U-Boot > "
154 #define CONFIG_AUTO_COMPLETE
155 #define CONFIG_SYS_CBSIZE               256     /* Console I/O Buffer Size */
157 /* Print Buffer Size */
158 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
159 #define CONFIG_SYS_MAXARGS      16      /* max number of command args */
160 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
162 #define CONFIG_SYS_MEMTEST_START       0x70000000
163 #define CONFIG_SYS_MEMTEST_END         0x70010000
165 #define CONFIG_SYS_LOAD_ADDR            CONFIG_LOADADDR
167 #define CONFIG_SYS_HZ           1000
168 #define CONFIG_CMDLINE_EDITING
170 /* Physical Memory Map */
171 #define CONFIG_NR_DRAM_BANKS    1
172 #define PHYS_SDRAM_1            CSD0_BASE_ADDR
173 #define PHYS_SDRAM_1_SIZE       (512 * 1024 * 1024)
175 #define CONFIG_SYS_SDRAM_BASE           (PHYS_SDRAM_1)
176 #define CONFIG_SYS_INIT_RAM_ADDR        (IRAM_BASE_ADDR)
177 #define CONFIG_SYS_INIT_RAM_SIZE        (IRAM_SIZE)
179 #define CONFIG_SYS_INIT_SP_OFFSET \
180         (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
181 #define CONFIG_SYS_INIT_SP_ADDR \
182         (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
184 /* FLASH and environment organization */
185 #define CONFIG_SYS_NO_FLASH
187 #define CONFIG_ENV_OFFSET      (6 * 64 * 1024)
188 #define CONFIG_ENV_SIZE        (8 * 1024)
189 #define CONFIG_ENV_IS_IN_MMC
190 #define CONFIG_SYS_MMC_ENV_DEV 0
192 #endif                          /* __CONFIG_H */