]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/configs/mx53evk.h
cosmetic: s/BOARD_LATE_INIT/CONFIG_BOARD_LATE_INIT
[glsdk/glsdk-u-boot.git] / include / configs / mx53evk.h
1 /*
2  * Copyright (C) 2010 Freescale Semiconductor, Inc.
3  *
4  * Configuration settings for the MX53-EVK Freescale board.
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation; either version 2 of
9  * the License, or (at your option) any later version.
10  *
11  * This program is distributed in the hope that it will be useful,
12  * but WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
14  * GNU General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public License
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
19  * MA 02111-1307 USA
20  */
22 #ifndef __CONFIG_H
23 #define __CONFIG_H
25 #define CONFIG_MX53
27 #define CONFIG_SYS_MX5_HCLK     24000000
28 #define CONFIG_SYS_MX5_CLK32            32768
29 #define CONFIG_DISPLAY_CPUINFO
30 #define CONFIG_DISPLAY_BOARDINFO
32 #define CONFIG_MACH_TYPE        MACH_TYPE_MX53_EVK
34 #include <asm/arch/imx-regs.h>
36 #define CONFIG_CMDLINE_TAG              1       /* enable passing of ATAGs */
37 #define CONFIG_REVISION_TAG             1
38 #define CONFIG_SETUP_MEMORY_TAGS        1
39 #define CONFIG_INITRD_TAG               1
41 #define CONFIG_OF_LIBFDT                1
43 /* Size of malloc() pool */
44 #define CONFIG_SYS_MALLOC_LEN           (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
46 #define CONFIG_BOARD_EARLY_INIT_F
47 #define CONFIG_BOARD_LATE_INIT
48 #define CONFIG_MXC_GPIO
50 #define CONFIG_MXC_UART
51 #define CONFIG_SYS_MX53_UART1
53 /* I2C Configs */
54 #define CONFIG_CMD_I2C          1
55 #define CONFIG_HARD_I2C         1
56 #define CONFIG_I2C_MXC          1
57 #define CONFIG_SYS_I2C_MX53_PORT2       1
58 #define CONFIG_SYS_I2C_SPEED            100000
59 #define CONFIG_SYS_I2C_SLAVE            0xfe
61 /* PMIC Configs */
62 #define CONFIG_FSL_PMIC
63 #define CONFIG_FSL_PMIC_I2C
64 #define CONFIG_SYS_FSL_PMIC_I2C_ADDR    8
66 /* MMC Configs */
67 #define CONFIG_FSL_ESDHC
68 #define CONFIG_SYS_FSL_ESDHC_ADDR       0
69 #define CONFIG_SYS_FSL_ESDHC_NUM        2
71 #define CONFIG_MMC
72 #define CONFIG_CMD_MMC
73 #define CONFIG_GENERIC_MMC
74 #define CONFIG_CMD_FAT
75 #define CONFIG_DOS_PARTITION
77 /* Eth Configs */
78 #define CONFIG_HAS_ETH1
79 #define CONFIG_MII
80 #define CONFIG_DISCOVER_PHY
82 #define CONFIG_FEC_MXC
83 #define IMX_FEC_BASE    FEC_BASE_ADDR
84 #define CONFIG_FEC_MXC_PHYADDR  0x1F
86 #define CONFIG_CMD_PING
87 #define CONFIG_CMD_DHCP
88 #define CONFIG_CMD_MII
89 #define CONFIG_CMD_NET
91 /* allow to overwrite serial and ethaddr */
92 #define CONFIG_ENV_OVERWRITE
93 #define CONFIG_CONS_INDEX               1
94 #define CONFIG_BAUDRATE                 115200
95 #define CONFIG_SYS_BAUDRATE_TABLE       {9600, 19200, 38400, 57600, 115200}
97 /* Command definition */
98 #include <config_cmd_default.h>
100 #undef CONFIG_CMD_IMLS
102 #define CONFIG_BOOTDELAY        3
104 #define CONFIG_PRIME    "FEC0"
106 #define CONFIG_LOADADDR         0x70800000      /* loadaddr env var */
107 #define CONFIG_SYS_TEXT_BASE    0x77800000
109 #define CONFIG_EXTRA_ENV_SETTINGS \
110         "script=boot.scr\0" \
111         "uimage=uImage\0" \
112         "mmcdev=0\0" \
113         "mmcpart=2\0" \
114         "mmcroot=/dev/mmcblk0p3 rw\0" \
115         "mmcrootfstype=ext3 rootwait\0" \
116         "mmcargs=setenv bootargs console=ttymxc0,${baudrate} " \
117                 "root=${mmcroot} " \
118                 "rootfstype=${mmcrootfstype}\0" \
119         "loadbootscript=" \
120                 "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
121         "bootscript=echo Running bootscript from mmc ...; " \
122                 "source\0" \
123         "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \
124         "mmcboot=echo Booting from mmc ...; " \
125                 "run mmcargs; " \
126                 "bootm\0" \
127         "netargs=setenv bootargs console=ttymxc0,${baudrate} " \
128                 "root=/dev/nfs " \
129                 "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
130         "netboot=echo Booting from net ...; " \
131                 "run netargs; " \
132                 "dhcp ${uimage}; bootm\0" \
134 #define CONFIG_BOOTCOMMAND \
135         "if mmc rescan ${mmcdev}; then " \
136                 "if run loadbootscript; then " \
137                         "run bootscript; " \
138                 "else " \
139                         "if run loaduimage; then " \
140                                 "run mmcboot; " \
141                         "else run netboot; " \
142                         "fi; " \
143                 "fi; " \
144         "else run netboot; fi"
146 #define CONFIG_ARP_TIMEOUT      200UL
148 /* Miscellaneous configurable options */
149 #define CONFIG_SYS_LONGHELP             /* undef to save memory */
150 #define CONFIG_SYS_HUSH_PARSER          /* use "hush" command parser */
151 #define CONFIG_SYS_PROMPT_HUSH_PS2      "> "
152 #define CONFIG_SYS_PROMPT               "MX53EVK U-Boot > "
153 #define CONFIG_AUTO_COMPLETE
154 #define CONFIG_SYS_CBSIZE               256     /* Console I/O Buffer Size */
156 /* Print Buffer Size */
157 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
158 #define CONFIG_SYS_MAXARGS      16      /* max number of command args */
159 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
161 #define CONFIG_SYS_MEMTEST_START       0x70000000
162 #define CONFIG_SYS_MEMTEST_END         0x10000
164 #define CONFIG_SYS_LOAD_ADDR            CONFIG_LOADADDR
166 #define CONFIG_SYS_HZ           1000
167 #define CONFIG_CMDLINE_EDITING
169 /* Stack sizes */
170 #define CONFIG_STACKSIZE        (128 * 1024)    /* regular stack */
172 /* Physical Memory Map */
173 #define CONFIG_NR_DRAM_BANKS    1
174 #define PHYS_SDRAM_1            CSD0_BASE_ADDR
175 #define PHYS_SDRAM_1_SIZE       (512 * 1024 * 1024)
177 #define CONFIG_SYS_SDRAM_BASE           (PHYS_SDRAM_1)
178 #define CONFIG_SYS_INIT_RAM_ADDR        (IRAM_BASE_ADDR)
179 #define CONFIG_SYS_INIT_RAM_SIZE        (IRAM_SIZE)
181 #define CONFIG_SYS_INIT_SP_OFFSET \
182         (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
183 #define CONFIG_SYS_INIT_SP_ADDR \
184         (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
186 /* FLASH and environment organization */
187 #define CONFIG_SYS_NO_FLASH
189 #define CONFIG_ENV_OFFSET      (6 * 64 * 1024)
190 #define CONFIG_ENV_SIZE        (8 * 1024)
191 #define CONFIG_ENV_IS_IN_MMC
192 #define CONFIG_SYS_MMC_ENV_DEV 0
194 #endif                          /* __CONFIG_H */