1 /*
2 * Copyright (C) 2010 Freescale Semiconductor, Inc.
3 *
4 * Configuration settings for the MX53-EVK Freescale board.
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation; either version 2 of
9 * the License, or (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
19 * MA 02111-1307 USA
20 */
22 #ifndef __CONFIG_H
23 #define __CONFIG_H
25 #define CONFIG_MX53
27 #define CONFIG_SYS_MX5_HCLK 24000000
28 #define CONFIG_SYS_MX5_CLK32 32768
29 #define CONFIG_DISPLAY_CPUINFO
30 #define CONFIG_DISPLAY_BOARDINFO
32 #define CONFIG_L2_OFF
34 #include <asm/arch/imx-regs.h>
36 #define CONFIG_CMDLINE_TAG 1 /* enable passing of ATAGs */
37 #define CONFIG_REVISION_TAG 1
38 #define CONFIG_SETUP_MEMORY_TAGS 1
39 #define CONFIG_INITRD_TAG 1
41 #define CONFIG_OF_LIBFDT 1
43 /* Size of malloc() pool */
44 #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
46 #define CONFIG_BOARD_EARLY_INIT_F
47 #define BOARD_LATE_INIT
48 #define CONFIG_MXC_GPIO
50 #define CONFIG_MXC_UART
51 #define CONFIG_SYS_MX53_UART1
53 /* I2C Configs */
54 #define CONFIG_CMD_I2C 1
55 #define CONFIG_HARD_I2C 1
56 #define CONFIG_I2C_MXC 1
57 #define CONFIG_SYS_I2C_MX53_PORT2 1
58 #define CONFIG_SYS_I2C_SPEED 100000
59 #define CONFIG_SYS_I2C_SLAVE 0xfe
61 /* PMIC Configs */
62 #define CONFIG_FSL_PMIC
63 #define CONFIG_FSL_PMIC_I2C
64 #define CONFIG_SYS_FSL_PMIC_I2C_ADDR 8
66 /* MMC Configs */
67 #define CONFIG_FSL_ESDHC
68 #define CONFIG_SYS_FSL_ESDHC_ADDR 0
69 #define CONFIG_SYS_FSL_ESDHC_NUM 2
71 #define CONFIG_MMC
72 #define CONFIG_CMD_MMC
73 #define CONFIG_GENERIC_MMC
74 #define CONFIG_CMD_FAT
75 #define CONFIG_DOS_PARTITION
77 /* Eth Configs */
78 #define CONFIG_HAS_ETH1
79 #define CONFIG_NET_MULTI
80 #define CONFIG_MII
81 #define CONFIG_DISCOVER_PHY
83 #define CONFIG_FEC_MXC
84 #define IMX_FEC_BASE FEC_BASE_ADDR
85 #define CONFIG_FEC_MXC_PHYADDR 0x1F
87 #define CONFIG_CMD_PING
88 #define CONFIG_CMD_DHCP
89 #define CONFIG_CMD_MII
90 #define CONFIG_CMD_NET
92 /* allow to overwrite serial and ethaddr */
93 #define CONFIG_ENV_OVERWRITE
94 #define CONFIG_CONS_INDEX 1
95 #define CONFIG_BAUDRATE 115200
96 #define CONFIG_SYS_BAUDRATE_TABLE {9600, 19200, 38400, 57600, 115200}
98 /* Command definition */
99 #include <config_cmd_default.h>
101 #undef CONFIG_CMD_IMLS
103 #define CONFIG_BOOTDELAY 3
105 #define CONFIG_PRIME "FEC0"
107 #define CONFIG_LOADADDR 0x70800000 /* loadaddr env var */
108 #define CONFIG_SYS_TEXT_BASE 0x77800000
110 #define CONFIG_EXTRA_ENV_SETTINGS \
111 "script=boot.scr\0" \
112 "uimage=uImage\0" \
113 "mmcdev=0\0" \
114 "mmcpart=2\0" \
115 "mmcroot=/dev/mmcblk0p3 rw\0" \
116 "mmcrootfstype=ext3 rootwait\0" \
117 "mmcargs=setenv bootargs console=ttymxc0,${baudrate} " \
118 "root=${mmcroot} " \
119 "rootfstype=${mmcrootfstype}\0" \
120 "loadbootscript=" \
121 "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
122 "bootscript=echo Running bootscript from mmc ...; " \
123 "source\0" \
124 "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \
125 "mmcboot=echo Booting from mmc ...; " \
126 "run mmcargs; " \
127 "bootm\0" \
128 "netargs=setenv bootargs console=ttymxc0,${baudrate} " \
129 "root=/dev/nfs " \
130 "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
131 "netboot=echo Booting from net ...; " \
132 "run netargs; " \
133 "dhcp ${uimage}; bootm\0" \
135 #define CONFIG_BOOTCOMMAND \
136 "if mmc rescan ${mmcdev}; then " \
137 "if run loadbootscript; then " \
138 "run bootscript; " \
139 "else " \
140 "if run loaduimage; then " \
141 "run mmcboot; " \
142 "else run netboot; " \
143 "fi; " \
144 "fi; " \
145 "else run netboot; fi"
147 #define CONFIG_ARP_TIMEOUT 200UL
149 /* Miscellaneous configurable options */
150 #define CONFIG_SYS_LONGHELP /* undef to save memory */
151 #define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
152 #define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
153 #define CONFIG_SYS_PROMPT "MX53EVK U-Boot > "
154 #define CONFIG_AUTO_COMPLETE
155 #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
157 /* Print Buffer Size */
158 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
159 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
160 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
162 #define CONFIG_SYS_MEMTEST_START 0x70000000
163 #define CONFIG_SYS_MEMTEST_END 0x10000
165 #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
167 #define CONFIG_SYS_HZ 1000
168 #define CONFIG_CMDLINE_EDITING
170 /* Stack sizes */
171 #define CONFIG_STACKSIZE (128 * 1024) /* regular stack */
173 /* Physical Memory Map */
174 #define CONFIG_NR_DRAM_BANKS 1
175 #define PHYS_SDRAM_1 CSD0_BASE_ADDR
176 #define PHYS_SDRAM_1_SIZE (512 * 1024 * 1024)
178 #define CONFIG_SYS_SDRAM_BASE (PHYS_SDRAM_1)
179 #define CONFIG_SYS_INIT_RAM_ADDR (IRAM_BASE_ADDR)
180 #define CONFIG_SYS_INIT_RAM_SIZE (IRAM_SIZE)
182 #define CONFIG_SYS_INIT_SP_OFFSET \
183 (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
184 #define CONFIG_SYS_INIT_SP_ADDR \
185 (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
187 /* FLASH and environment organization */
188 #define CONFIG_SYS_NO_FLASH
190 #define CONFIG_ENV_OFFSET (6 * 64 * 1024)
191 #define CONFIG_ENV_SIZE (8 * 1024)
192 #define CONFIG_ENV_IS_IN_MMC
193 #define CONFIG_SYS_MMC_ENV_DEV 0
195 #define CONFIG_OF_LIBFDT
197 #endif /* __CONFIG_H */