Merge remote-tracking branch 'u-boot-imx/master'
[glsdk/glsdk-u-boot.git] / include / configs / mx53loco.h
1 /*
2  * Copyright (C) 2011 Freescale Semiconductor, Inc.
3  * Jason Liu <r64343@freescale.com>
4  *
5  * Configuration settings for Freescale MX53 low cost board.
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License as
9  * published by the Free Software Foundation; either version 2 of
10  * the License, or (at your option) any later version.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  *
17  * You should have received a copy of the GNU General Public License
18  * along with this program; if not, write to the Free Software
19  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20  * MA 02111-1307 USA
21  */
23 #ifndef __CONFIG_H
24 #define __CONFIG_H
26 #define CONFIG_MX53
28 #define CONFIG_DISPLAY_BOARDINFO
30 #define CONFIG_MACH_TYPE        MACH_TYPE_MX53_LOCO
32 #include <asm/arch/imx-regs.h>
34 #define CONFIG_CMDLINE_TAG
35 #define CONFIG_SETUP_MEMORY_TAGS
36 #define CONFIG_INITRD_TAG
38 /* Size of malloc() pool */
39 #define CONFIG_SYS_MALLOC_LEN           (10 * 1024 * 1024)
41 #define CONFIG_BOARD_EARLY_INIT_F
42 #define CONFIG_MXC_GPIO
43 #define CONFIG_REVISION_TAG
45 #define CONFIG_MXC_UART
46 #define CONFIG_MXC_UART_BASE    UART1_BASE
48 /* MMC Configs */
49 #define CONFIG_FSL_ESDHC
50 #define CONFIG_SYS_FSL_ESDHC_ADDR       0
51 #define CONFIG_SYS_FSL_ESDHC_NUM        2
53 #define CONFIG_MMC
54 #define CONFIG_CMD_MMC
55 #define CONFIG_GENERIC_MMC
56 #define CONFIG_CMD_FAT
57 #define CONFIG_CMD_EXT2
58 #define CONFIG_DOS_PARTITION
60 /* Eth Configs */
61 #define CONFIG_MII
63 #define CONFIG_FEC_MXC
64 #define IMX_FEC_BASE    FEC_BASE_ADDR
65 #define CONFIG_FEC_MXC_PHYADDR  0x1F
67 #define CONFIG_CMD_PING
68 #define CONFIG_CMD_DHCP
69 #define CONFIG_CMD_MII
70 #define CONFIG_CMD_NET
72 /* USB Configs */
73 #define CONFIG_CMD_USB
74 #define CONFIG_CMD_FAT
75 #define CONFIG_USB_EHCI
76 #define CONFIG_USB_EHCI_MX5
77 #define CONFIG_USB_STORAGE
78 #define CONFIG_USB_HOST_ETHER
79 #define CONFIG_USB_ETHER_ASIX
80 #define CONFIG_USB_ETHER_SMSC95XX
81 #define CONFIG_MXC_USB_PORT     1
82 #define CONFIG_MXC_USB_PORTSC   (PORT_PTS_UTMI | PORT_PTS_PTW)
83 #define CONFIG_MXC_USB_FLAGS    0
85 /* I2C Configs */
86 #define CONFIG_HARD_I2C
87 #define CONFIG_I2C_MXC
88 #define CONFIG_SYS_I2C_BASE             I2C1_BASE_ADDR
89 #define CONFIG_SYS_I2C_SPEED            100000
91 /* PMIC Controller */
92 #define CONFIG_PMIC
93 #define CONFIG_PMIC_I2C
94 #define CONFIG_DIALOG_PMIC
95 #define CONFIG_PMIC_FSL
96 #define CONFIG_SYS_DIALOG_PMIC_I2C_ADDR 0x48
97 #define CONFIG_SYS_FSL_PMIC_I2C_ADDR    0x8
99 /* allow to overwrite serial and ethaddr */
100 #define CONFIG_ENV_OVERWRITE
101 #define CONFIG_CONS_INDEX               1
102 #define CONFIG_BAUDRATE                 115200
104 /* Command definition */
105 #include <config_cmd_default.h>
107 #undef CONFIG_CMD_IMLS
109 #define CONFIG_BOOTDELAY        3
111 #define CONFIG_ETHPRIME         "FEC0"
113 #define CONFIG_LOADADDR         0x70800000      /* loadaddr env var */
114 #define CONFIG_SYS_TEXT_BASE    0x77800000
116 #define CONFIG_EXTRA_ENV_SETTINGS \
117         "script=boot.scr\0" \
118         "uimage=uImage\0" \
119         "mmcdev=0\0" \
120         "mmcpart=2\0" \
121         "mmcroot=/dev/mmcblk0p3 rw\0" \
122         "mmcrootfstype=ext3 rootwait\0" \
123         "mmcargs=setenv bootargs console=ttymxc0,${baudrate} " \
124                 "root=${mmcroot} " \
125                 "rootfstype=${mmcrootfstype}\0" \
126         "loadbootscript=" \
127                 "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
128         "bootscript=echo Running bootscript from mmc ...; " \
129                 "source\0" \
130         "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \
131         "mmcboot=echo Booting from mmc ...; " \
132                 "run mmcargs; " \
133                 "bootm\0" \
134         "netargs=setenv bootargs console=ttymxc0,${baudrate} " \
135                 "root=/dev/nfs " \
136                 "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
137         "netboot=echo Booting from net ...; " \
138                 "run netargs; " \
139                 "dhcp ${uimage}; bootm\0" \
141 #define CONFIG_BOOTCOMMAND \
142         "mmc dev ${mmcdev}; if mmc rescan; then " \
143                 "if run loadbootscript; then " \
144                         "run bootscript; " \
145                 "else " \
146                         "if run loaduimage; then " \
147                                 "run mmcboot; " \
148                         "else run netboot; " \
149                         "fi; " \
150                 "fi; " \
151         "else run netboot; fi"
153 #define CONFIG_ARP_TIMEOUT      200UL
155 /* Miscellaneous configurable options */
156 #define CONFIG_SYS_LONGHELP             /* undef to save memory */
157 #define CONFIG_SYS_HUSH_PARSER          /* use "hush" command parser */
158 #define CONFIG_SYS_PROMPT               "MX53LOCO U-Boot > "
159 #define CONFIG_AUTO_COMPLETE
160 #define CONFIG_SYS_CBSIZE               256     /* Console I/O Buffer Size */
162 /* Print Buffer Size */
163 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
164 #define CONFIG_SYS_MAXARGS      16      /* max number of command args */
165 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
167 #define CONFIG_SYS_MEMTEST_START       0x70000000
168 #define CONFIG_SYS_MEMTEST_END         0x70010000
170 #define CONFIG_SYS_LOAD_ADDR            CONFIG_LOADADDR
172 #define CONFIG_SYS_HZ           1000
173 #define CONFIG_CMDLINE_EDITING
175 /* Physical Memory Map */
176 #define CONFIG_NR_DRAM_BANKS    2
177 #define PHYS_SDRAM_1            CSD0_BASE_ADDR
178 #define PHYS_SDRAM_1_SIZE       (512 * 1024 * 1024)
179 #define PHYS_SDRAM_2            CSD1_BASE_ADDR
180 #define PHYS_SDRAM_2_SIZE       (512 * 1024 * 1024)
181 #define PHYS_SDRAM_SIZE         (PHYS_SDRAM_1_SIZE + PHYS_SDRAM_2_SIZE)
183 #define CONFIG_SYS_SDRAM_BASE           (PHYS_SDRAM_1)
184 #define CONFIG_SYS_INIT_RAM_ADDR        (IRAM_BASE_ADDR)
185 #define CONFIG_SYS_INIT_RAM_SIZE        (IRAM_SIZE)
187 #define CONFIG_SYS_INIT_SP_OFFSET \
188         (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
189 #define CONFIG_SYS_INIT_SP_ADDR \
190         (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
192 /* FLASH and environment organization */
193 #define CONFIG_SYS_NO_FLASH
195 #define CONFIG_ENV_OFFSET      (6 * 64 * 1024)
196 #define CONFIG_ENV_SIZE        (8 * 1024)
197 #define CONFIG_ENV_IS_IN_MMC
198 #define CONFIG_SYS_MMC_ENV_DEV 0
200 #define CONFIG_OF_LIBFDT
202 #define CONFIG_CMD_SATA
203 #ifdef CONFIG_CMD_SATA
204         #define CONFIG_DWC_AHSATA
205         #define CONFIG_SYS_SATA_MAX_DEVICE      1
206         #define CONFIG_DWC_AHSATA_PORT_ID       0
207         #define CONFIG_DWC_AHSATA_BASE_ADDR     SATA_BASE_ADDR
208         #define CONFIG_LBA48
209         #define CONFIG_LIBATA
210 #endif
212 /* Framebuffer and LCD */
213 #define CONFIG_PREBOOT
214 #define CONFIG_VIDEO
215 #define CONFIG_VIDEO_IPUV3
216 #define CONFIG_CFB_CONSOLE
217 #define CONFIG_VGA_AS_SINGLE_DEVICE
218 #define CONFIG_SYS_CONSOLE_IS_IN_ENV
219 #define CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE
220 #define CONFIG_VIDEO_BMP_RLE8
221 #define CONFIG_SPLASH_SCREEN
222 #define CONFIG_BMP_16BPP
223 #define CONFIG_VIDEO_LOGO
224 #define CONFIG_IPUV3_CLK        200000000
226 #endif                          /* __CONFIG_H */