1 /*
2 * Copyright (C) 2011 Freescale Semiconductor, Inc.
3 * Jason Liu <r64343@freescale.com>
4 *
5 * Configuration settings for Freescale MX53 low cost board.
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License as
9 * published by the Free Software Foundation; either version 2 of
10 * the License, or (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20 * MA 02111-1307 USA
21 */
23 #ifndef __CONFIG_H
24 #define __CONFIG_H
26 #define CONFIG_MX53
28 #define CONFIG_SYS_MX5_HCLK 24000000
29 #define CONFIG_SYS_MX5_CLK32 32768
30 #define CONFIG_DISPLAY_CPUINFO
31 #define CONFIG_DISPLAY_BOARDINFO
33 #define CONFIG_MACH_TYPE MACH_TYPE_MX53_LOCO
35 #include <asm/arch/imx-regs.h>
37 #define CONFIG_CMDLINE_TAG
38 #define CONFIG_SETUP_MEMORY_TAGS
39 #define CONFIG_INITRD_TAG
41 /* Size of malloc() pool */
42 #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
44 #define CONFIG_BOARD_EARLY_INIT_F
45 #define CONFIG_MXC_GPIO
47 #define CONFIG_MXC_UART
48 #define CONFIG_MXC_UART_BASE UART1_BASE
50 /* MMC Configs */
51 #define CONFIG_FSL_ESDHC
52 #define CONFIG_SYS_FSL_ESDHC_ADDR 0
53 #define CONFIG_SYS_FSL_ESDHC_NUM 2
55 #define CONFIG_MMC
56 #define CONFIG_CMD_MMC
57 #define CONFIG_GENERIC_MMC
58 #define CONFIG_CMD_FAT
59 #define CONFIG_CMD_EXT2
60 #define CONFIG_DOS_PARTITION
62 /* Eth Configs */
63 #define CONFIG_HAS_ETH1
64 #define CONFIG_MII
65 #define CONFIG_DISCOVER_PHY
67 #define CONFIG_FEC_MXC
68 #define IMX_FEC_BASE FEC_BASE_ADDR
69 #define CONFIG_FEC_MXC_PHYADDR 0x1F
71 #define CONFIG_CMD_PING
72 #define CONFIG_CMD_DHCP
73 #define CONFIG_CMD_MII
74 #define CONFIG_CMD_NET
76 /* USB Configs */
77 #define CONFIG_CMD_USB
78 #define CONFIG_CMD_FAT
79 #define CONFIG_USB_EHCI
80 #define CONFIG_USB_EHCI_MX5
81 #define CONFIG_USB_STORAGE
82 #define CONFIG_USB_HOST_ETHER
83 #define CONFIG_USB_ETHER_ASIX
84 #define CONFIG_USB_ETHER_SMSC95XX
85 #define CONFIG_MXC_USB_PORT 1
86 #define CONFIG_MXC_USB_PORTSC (PORT_PTS_UTMI | PORT_PTS_PTW)
87 #define CONFIG_MXC_USB_FLAGS 0
89 /* allow to overwrite serial and ethaddr */
90 #define CONFIG_ENV_OVERWRITE
91 #define CONFIG_CONS_INDEX 1
92 #define CONFIG_BAUDRATE 115200
93 #define CONFIG_SYS_BAUDRATE_TABLE {9600, 19200, 38400, 57600, 115200}
95 /* Command definition */
96 #include <config_cmd_default.h>
98 #undef CONFIG_CMD_IMLS
100 #define CONFIG_BOOTDELAY 3
102 #define CONFIG_ETHPRIME "FEC0"
104 #define CONFIG_LOADADDR 0x70800000 /* loadaddr env var */
105 #define CONFIG_SYS_TEXT_BASE 0x77800000
107 #define CONFIG_EXTRA_ENV_SETTINGS \
108 "script=boot.scr\0" \
109 "uimage=uImage\0" \
110 "mmcdev=0\0" \
111 "mmcpart=2\0" \
112 "mmcroot=/dev/mmcblk0p3 rw\0" \
113 "mmcrootfstype=ext3 rootwait\0" \
114 "mmcargs=setenv bootargs console=ttymxc0,${baudrate} " \
115 "root=${mmcroot} " \
116 "rootfstype=${mmcrootfstype}\0" \
117 "loadbootscript=" \
118 "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
119 "bootscript=echo Running bootscript from mmc ...; " \
120 "source\0" \
121 "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \
122 "mmcboot=echo Booting from mmc ...; " \
123 "run mmcargs; " \
124 "bootm\0" \
125 "netargs=setenv bootargs console=ttymxc0,${baudrate} " \
126 "root=/dev/nfs " \
127 "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
128 "netboot=echo Booting from net ...; " \
129 "run netargs; " \
130 "dhcp ${uimage}; bootm\0" \
132 #define CONFIG_BOOTCOMMAND \
133 "if mmc rescan ${mmcdev}; then " \
134 "if run loadbootscript; then " \
135 "run bootscript; " \
136 "else " \
137 "if run loaduimage; then " \
138 "run mmcboot; " \
139 "else run netboot; " \
140 "fi; " \
141 "fi; " \
142 "else run netboot; fi"
144 #define CONFIG_ARP_TIMEOUT 200UL
146 /* Miscellaneous configurable options */
147 #define CONFIG_SYS_LONGHELP /* undef to save memory */
148 #define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
149 #define CONFIG_SYS_PROMPT_HUSH_PS2 "> "
150 #define CONFIG_SYS_PROMPT "MX53LOCO U-Boot > "
151 #define CONFIG_AUTO_COMPLETE
152 #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
154 /* Print Buffer Size */
155 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
156 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
157 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE /* Boot Argument Buffer Size */
159 #define CONFIG_SYS_MEMTEST_START 0x70000000
160 #define CONFIG_SYS_MEMTEST_END 0x70010000
162 #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
164 #define CONFIG_SYS_HZ 1000
165 #define CONFIG_CMDLINE_EDITING
167 /* Stack sizes */
168 #define CONFIG_STACKSIZE (128 * 1024) /* regular stack */
170 /* Physical Memory Map */
171 #define CONFIG_NR_DRAM_BANKS 2
172 #define PHYS_SDRAM_1 CSD0_BASE_ADDR
173 #define PHYS_SDRAM_1_SIZE (512 * 1024 * 1024)
174 #define PHYS_SDRAM_2 CSD1_BASE_ADDR
175 #define PHYS_SDRAM_2_SIZE (512 * 1024 * 1024)
176 #define PHYS_SDRAM_SIZE (PHYS_SDRAM_1_SIZE + PHYS_SDRAM_2_SIZE)
178 #define CONFIG_SYS_SDRAM_BASE (PHYS_SDRAM_1)
179 #define CONFIG_SYS_INIT_RAM_ADDR (IRAM_BASE_ADDR)
180 #define CONFIG_SYS_INIT_RAM_SIZE (IRAM_SIZE)
182 #define CONFIG_SYS_INIT_SP_OFFSET \
183 (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
184 #define CONFIG_SYS_INIT_SP_ADDR \
185 (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
187 /* FLASH and environment organization */
188 #define CONFIG_SYS_NO_FLASH
190 #define CONFIG_ENV_OFFSET (6 * 64 * 1024)
191 #define CONFIG_ENV_SIZE (8 * 1024)
192 #define CONFIG_ENV_IS_IN_MMC
193 #define CONFIG_SYS_MMC_ENV_DEV 0
195 #define CONFIG_OF_LIBFDT
197 #define CONFIG_CMD_SATA
198 #ifdef CONFIG_CMD_SATA
199 #define CONFIG_DWC_AHSATA
200 #define CONFIG_SYS_SATA_MAX_DEVICE 1
201 #define CONFIG_DWC_AHSATA_PORT_ID 0
202 #define CONFIG_DWC_AHSATA_BASE_ADDR SATA_BASE_ADDR
203 #define CONFIG_LBA48
204 #define CONFIG_LIBATA
205 #endif
207 #endif /* __CONFIG_H */