1 /*
2 * Copyright (C) 2010-2011 Freescale Semiconductor, Inc.
3 *
4 * Configuration settings for the Freescale i.MX6Q Armadillo2 board.
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation; either version 2 of
9 * the License, or (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
19 * MA 02111-1307 USA
20 */
22 #ifndef __CONFIG_H
23 #define __CONFIG_H
25 #define CONFIG_MX6Q
26 #define CONFIG_SYS_MX6_HCLK 24000000
27 #define CONFIG_SYS_MX6_CLK32 32768
28 #define CONFIG_DISPLAY_CPUINFO
29 #define CONFIG_DISPLAY_BOARDINFO
31 #include <asm/arch/imx-regs.h>
33 #define CONFIG_CMDLINE_TAG
34 #define CONFIG_SETUP_MEMORY_TAGS
35 #define CONFIG_INITRD_TAG
37 /* Size of malloc() pool */
38 #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
40 #define CONFIG_BOARD_EARLY_INIT_F
41 #define CONFIG_MXC_GPIO
43 #define CONFIG_MXC_UART
44 #define CONFIG_MXC_UART_BASE UART4_BASE
46 /* MMC Configs */
47 #define CONFIG_FSL_ESDHC
48 #define CONFIG_FSL_USDHC
49 #define CONFIG_SYS_FSL_ESDHC_ADDR 0
50 #define CONFIG_SYS_FSL_USDHC_NUM 2
52 #define CONFIG_MMC
53 #define CONFIG_CMD_MMC
54 #define CONFIG_GENERIC_MMC
55 #define CONFIG_CMD_FAT
56 #define CONFIG_DOS_PARTITION
58 #define CONFIG_CMD_PING
59 #define CONFIG_CMD_DHCP
60 #define CONFIG_CMD_MII
61 #define CONFIG_CMD_NET
62 #define CONFIG_FEC_MXC
63 #define CONFIG_MII
64 #define IMX_FEC_BASE ENET_BASE_ADDR
65 #define CONFIG_FEC_XCV_TYPE RGMII
66 #define CONFIG_FEC_MXC_PHYADDR 0
68 /* allow to overwrite serial and ethaddr */
69 #define CONFIG_ENV_OVERWRITE
70 #define CONFIG_CONS_INDEX 1
71 #define CONFIG_BAUDRATE 115200
73 /* Command definition */
74 #include <config_cmd_default.h>
76 #undef CONFIG_CMD_IMLS
78 #define CONFIG_BOOTDELAY 3
80 #define CONFIG_LOADADDR 0x10800000
81 #define CONFIG_SYS_TEXT_BASE 0x17800000
83 #define CONFIG_EXTRA_ENV_SETTINGS \
84 "script=boot.scr\0" \
85 "uimage=uImage\0" \
86 "console=ttymxc3\0" \
87 "fdt_high=0xffffffff\0" \
88 "initrd_high=0xffffffff\0" \
89 "mmcdev=1\0" \
90 "mmcpart=2\0" \
91 "mmcroot=/dev/mmcblk0p3 rootwait rw\0" \
92 "mmcargs=setenv bootargs console=${console},${baudrate} " \
93 "root=${mmcroot}\0" \
94 "loadbootscript=" \
95 "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
96 "bootscript=echo Running bootscript from mmc ...; " \
97 "source\0" \
98 "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \
99 "mmcboot=echo Booting from mmc ...; " \
100 "run mmcargs; " \
101 "bootm\0" \
102 "netargs=setenv bootargs console=${console},${baudrate} " \
103 "root=/dev/nfs " \
104 "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
105 "netboot=echo Booting from net ...; " \
106 "run netargs; " \
107 "dhcp ${uimage}; bootm\0" \
109 #define CONFIG_BOOTCOMMAND \
110 "mmc dev ${mmcdev};" \
111 "if mmc rescan ${mmcdev}; then " \
112 "if run loadbootscript; then " \
113 "run bootscript; " \
114 "else " \
115 "if run loaduimage; then " \
116 "run mmcboot; " \
117 "else run netboot; " \
118 "fi; " \
119 "fi; " \
120 "else run netboot; fi"
122 #define CONFIG_ARP_TIMEOUT 200UL
124 /* Miscellaneous configurable options */
125 #define CONFIG_SYS_LONGHELP
126 #define CONFIG_SYS_HUSH_PARSER
127 #define CONFIG_SYS_PROMPT "MX6QARM2 U-Boot > "
128 #define CONFIG_AUTO_COMPLETE
129 #define CONFIG_SYS_CBSIZE 256
131 /* Print Buffer Size */
132 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
133 #define CONFIG_SYS_MAXARGS 16
134 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
136 #define CONFIG_SYS_MEMTEST_START 0x10000000
137 #define CONFIG_SYS_MEMTEST_END 0x10010000
139 #define CONFIG_SYS_LOAD_ADDR CONFIG_LOADADDR
140 #define CONFIG_SYS_HZ 1000
142 #define CONFIG_CMDLINE_EDITING
144 /* Physical Memory Map */
145 #define CONFIG_NR_DRAM_BANKS 1
146 #define PHYS_SDRAM MMDC0_ARB_BASE_ADDR
147 #define PHYS_SDRAM_SIZE (2u * 1024 * 1024 * 1024)
149 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM
150 #define CONFIG_SYS_INIT_RAM_ADDR IRAM_BASE_ADDR
151 #define CONFIG_SYS_INIT_RAM_SIZE IRAM_SIZE
153 #define CONFIG_SYS_INIT_SP_OFFSET \
154 (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
155 #define CONFIG_SYS_INIT_SP_ADDR \
156 (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
158 /* FLASH and environment organization */
159 #define CONFIG_SYS_NO_FLASH
161 #define CONFIG_ENV_OFFSET (6 * 64 * 1024)
162 #define CONFIG_ENV_SIZE (8 * 1024)
163 #define CONFIG_ENV_IS_IN_MMC
164 #define CONFIG_SYS_MMC_ENV_DEV 1
166 #define CONFIG_OF_LIBFDT
167 #define CONFIG_CMD_BOOTZ
169 #define CONFIG_SYS_DCACHE_OFF
171 #endif /* __CONFIG_H */