]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/configs/mx6qarm2.h
Merge branch 'sf' of git://git.denx.de/u-boot-blackfin
[glsdk/glsdk-u-boot.git] / include / configs / mx6qarm2.h
1 /*
2  * Copyright (C) 2010-2011 Freescale Semiconductor, Inc.
3  *
4  * Configuration settings for the Freescale i.MX6Q Armadillo2 board.
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation; either version 2 of
9  * the License, or (at your option) any later version.
10  *
11  * This program is distributed in the hope that it will be useful,
12  * but WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
14  * GNU General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public License
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
19  * MA 02111-1307 USA
20  */
22 #ifndef __CONFIG_H
23 #define __CONFIG_H
25 #define CONFIG_MX6Q
26 #define CONFIG_SYS_MX6_HCLK             24000000
27 #define CONFIG_SYS_MX6_CLK32            32768
28 #define CONFIG_DISPLAY_CPUINFO
29 #define CONFIG_DISPLAY_BOARDINFO
31 #include <asm/arch/imx-regs.h>
33 #define CONFIG_CMDLINE_TAG
34 #define CONFIG_SETUP_MEMORY_TAGS
35 #define CONFIG_INITRD_TAG
37 /* Size of malloc() pool */
38 #define CONFIG_SYS_MALLOC_LEN           (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
40 #define CONFIG_ARCH_CPU_INIT
41 #define CONFIG_BOARD_EARLY_INIT_F
42 #define CONFIG_MXC_GPIO
44 #define CONFIG_MXC_UART
45 #define CONFIG_MXC_UART_BASE            UART4_BASE
47 /* MMC Configs */
48 #define CONFIG_FSL_ESDHC
49 #define CONFIG_FSL_USDHC
50 #define CONFIG_SYS_FSL_ESDHC_ADDR       0
51 #define CONFIG_SYS_FSL_USDHC_NUM        2
53 #define CONFIG_MMC
54 #define CONFIG_CMD_MMC
55 #define CONFIG_GENERIC_MMC
56 #define CONFIG_CMD_FAT
57 #define CONFIG_DOS_PARTITION
59 #define CONFIG_CMD_PING
60 #define CONFIG_CMD_DHCP
61 #define CONFIG_CMD_MII
62 #define CONFIG_CMD_NET
63 #define CONFIG_FEC_MXC
64 #define CONFIG_MII
65 #define IMX_FEC_BASE                    ENET_BASE_ADDR
66 #define CONFIG_FEC_XCV_TYPE             RGMII
67 #define CONFIG_FEC_MXC_PHYADDR          0
69 /* allow to overwrite serial and ethaddr */
70 #define CONFIG_ENV_OVERWRITE
71 #define CONFIG_CONS_INDEX               1
72 #define CONFIG_BAUDRATE                 115200
73 #define CONFIG_SYS_BAUDRATE_TABLE       {9600, 19200, 38400, 57600, 115200}
75 /* Command definition */
76 #include <config_cmd_default.h>
78 #undef CONFIG_CMD_IMLS
80 #define CONFIG_BOOTDELAY                3
82 #define CONFIG_LOADADDR                 0x10800000
83 #define CONFIG_SYS_TEXT_BASE            0x17800000
85 #define CONFIG_EXTRA_ENV_SETTINGS \
86         "script=boot.scr\0" \
87         "uimage=uImage\0" \
88         "console=ttymxc3\0" \
89         "fdt_high=0xffffffff\0" \
90         "initrd_high=0xffffffff\0" \
91         "mmcdev=1\0" \
92         "mmcpart=2\0" \
93         "mmcroot=/dev/mmcblk0p3 rootwait rw\0" \
94         "mmcargs=setenv bootargs console=${console},${baudrate} " \
95                 "root=${mmcroot}\0" \
96         "loadbootscript=" \
97                 "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
98         "bootscript=echo Running bootscript from mmc ...; " \
99                 "source\0" \
100         "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \
101         "mmcboot=echo Booting from mmc ...; " \
102                 "run mmcargs; " \
103                 "bootm\0" \
104         "netargs=setenv bootargs console=${console},${baudrate} " \
105                 "root=/dev/nfs " \
106                 "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
107         "netboot=echo Booting from net ...; " \
108                 "run netargs; " \
109                 "dhcp ${uimage}; bootm\0" \
111 #define CONFIG_BOOTCOMMAND \
112         "mmc dev ${mmcdev};" \
113         "if mmc rescan ${mmcdev}; then " \
114                 "if run loadbootscript; then " \
115                         "run bootscript; " \
116                 "else " \
117                         "if run loaduimage; then " \
118                                 "run mmcboot; " \
119                         "else run netboot; " \
120                         "fi; " \
121                 "fi; " \
122         "else run netboot; fi"
124 #define CONFIG_ARP_TIMEOUT      200UL
126 /* Miscellaneous configurable options */
127 #define CONFIG_SYS_LONGHELP
128 #define CONFIG_SYS_HUSH_PARSER
129 #define CONFIG_SYS_PROMPT_HUSH_PS2      "> "
130 #define CONFIG_SYS_PROMPT               "MX6QARM2 U-Boot > "
131 #define CONFIG_AUTO_COMPLETE
132 #define CONFIG_SYS_CBSIZE               256
134 /* Print Buffer Size */
135 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
136 #define CONFIG_SYS_MAXARGS              16
137 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
139 #define CONFIG_SYS_MEMTEST_START        0x10000000
140 #define CONFIG_SYS_MEMTEST_END          0x10010000
142 #define CONFIG_SYS_LOAD_ADDR            CONFIG_LOADADDR
143 #define CONFIG_SYS_HZ                   1000
145 #define CONFIG_CMDLINE_EDITING
146 #define CONFIG_STACKSIZE                (128 * 1024)
148 /* Physical Memory Map */
149 #define CONFIG_NR_DRAM_BANKS            1
150 #define PHYS_SDRAM                      MMDC0_ARB_BASE_ADDR
151 #define PHYS_SDRAM_SIZE                 (2u * 1024 * 1024 * 1024)
153 #define CONFIG_SYS_SDRAM_BASE           PHYS_SDRAM
154 #define CONFIG_SYS_INIT_RAM_ADDR        IRAM_BASE_ADDR
155 #define CONFIG_SYS_INIT_RAM_SIZE        IRAM_SIZE
157 #define CONFIG_SYS_INIT_SP_OFFSET \
158         (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
159 #define CONFIG_SYS_INIT_SP_ADDR \
160         (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
162 /* FLASH and environment organization */
163 #define CONFIG_SYS_NO_FLASH
165 #define CONFIG_ENV_OFFSET               (6 * 64 * 1024)
166 #define CONFIG_ENV_SIZE                 (8 * 1024)
167 #define CONFIG_ENV_IS_IN_MMC
168 #define CONFIG_SYS_MMC_ENV_DEV          1
170 #define CONFIG_OF_LIBFDT
172 #endif                          /* __CONFIG_H */