1 /*
2 * Copyright (C) 2012 Freescale Semiconductor, Inc.
3 *
4 * Configuration settings for the Freescale i.MX6Q SabreAuto board.
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation; either version 2 of
9 * the License, or (at your option) any later version.
10 */
12 #ifndef __MX6QSABREAUTO_CONFIG_H
13 #define __MX6QSABREAUTO_CONFIG_H
15 #define CONFIG_MACH_TYPE 3529
16 #define CONFIG_MXC_UART_BASE UART4_BASE
17 #define CONFIG_CONSOLE_DEV "ttymxc3"
18 #define CONFIG_MMCROOT "/dev/mmcblk0p2"
19 #define PHYS_SDRAM_SIZE (2u * 1024 * 1024 * 1024)
21 #include "mx6qsabre_common.h"
23 #define CONFIG_SYS_FSL_USDHC_NUM 2
24 #if defined(CONFIG_ENV_IS_IN_MMC)
25 #define CONFIG_SYS_MMC_ENV_DEV 0
26 #endif
28 #endif /* __MX6QSABREAUTO_CONFIG_H */