]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - include/configs/mx6qsabrelite.h
ColdFire: Add Freescale MCF54418TWR ColdFire development board support
[glsdk/glsdk-u-boot.git] / include / configs / mx6qsabrelite.h
1 /*
2  * Copyright (C) 2010-2011 Freescale Semiconductor, Inc.
3  *
4  * Configuration settings for the Freescale i.MX6Q Sabre Lite board.
5  *
6  * This program is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU General Public License as
8  * published by the Free Software Foundation; either version 2 of
9  * the License, or (at your option) any later version.
10  *
11  * This program is distributed in the hope that it will be useful,
12  * but WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.         See the
14  * GNU General Public License for more details.
15  *
16  * You should have received a copy of the GNU General Public License
17  * along with this program; if not, write to the Free Software
18  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
19  * MA 02111-1307 USA
20  */
22 #ifndef __CONFIG_H
23 #define __CONFIG_H
25 #define CONFIG_MX6Q
26 #define CONFIG_DISPLAY_CPUINFO
27 #define CONFIG_DISPLAY_BOARDINFO
29 #define CONFIG_MACH_TYPE        3769
31 #include <asm/arch/imx-regs.h>
32 #include <asm/imx-common/gpio.h>
34 #define CONFIG_CMDLINE_TAG
35 #define CONFIG_SETUP_MEMORY_TAGS
36 #define CONFIG_INITRD_TAG
37 #define CONFIG_REVISION_TAG
39 /* Size of malloc() pool */
40 #define CONFIG_SYS_MALLOC_LEN          (CONFIG_ENV_SIZE + 2 * 1024 * 1024)
42 #define CONFIG_BOARD_EARLY_INIT_F
43 #define CONFIG_MISC_INIT_R
44 #define CONFIG_MXC_GPIO
46 #define CONFIG_MXC_UART
47 #define CONFIG_MXC_UART_BASE           UART2_BASE
49 #define CONFIG_CMD_SF
50 #ifdef CONFIG_CMD_SF
51 #define CONFIG_SPI_FLASH
52 #define CONFIG_SPI_FLASH_SST
53 #define CONFIG_MXC_SPI
54 #define CONFIG_SF_DEFAULT_BUS  0
55 #define CONFIG_SF_DEFAULT_CS   (0|(IMX_GPIO_NR(3, 19)<<8))
56 #define CONFIG_SF_DEFAULT_SPEED 25000000
57 #define CONFIG_SF_DEFAULT_MODE (SPI_MODE_0)
58 #endif
60 /* I2C Configs */
61 #define CONFIG_CMD_I2C
62 #define CONFIG_I2C_MULTI_BUS
63 #define CONFIG_I2C_MXC
64 #define CONFIG_SYS_I2C_SPEED            100000
66 /* MMC Configs */
67 #define CONFIG_FSL_ESDHC
68 #define CONFIG_FSL_USDHC
69 #define CONFIG_SYS_FSL_ESDHC_ADDR      0
70 #define CONFIG_SYS_FSL_USDHC_NUM       2
72 #define CONFIG_MMC
73 #define CONFIG_CMD_MMC
74 #define CONFIG_GENERIC_MMC
75 #define CONFIG_CMD_EXT2
76 #define CONFIG_CMD_FAT
77 #define CONFIG_DOS_PARTITION
79 #define CONFIG_CMD_SATA
80 /*
81  * SATA Configs
82  */
83 #ifdef CONFIG_CMD_SATA
84 #define CONFIG_DWC_AHSATA
85 #define CONFIG_SYS_SATA_MAX_DEVICE      1
86 #define CONFIG_DWC_AHSATA_PORT_ID       0
87 #define CONFIG_DWC_AHSATA_BASE_ADDR     SATA_ARB_BASE_ADDR
88 #define CONFIG_LBA48
89 #define CONFIG_LIBATA
90 #endif
92 #define CONFIG_CMD_PING
93 #define CONFIG_CMD_DHCP
94 #define CONFIG_CMD_MII
95 #define CONFIG_CMD_NET
96 #define CONFIG_FEC_MXC
97 #define CONFIG_MII
98 #define IMX_FEC_BASE                    ENET_BASE_ADDR
99 #define CONFIG_FEC_XCV_TYPE             RGMII
100 #define CONFIG_ETHPRIME                 "FEC"
101 #define CONFIG_FEC_MXC_PHYADDR          6
102 #define CONFIG_PHYLIB
103 #define CONFIG_PHY_MICREL
104 #define CONFIG_PHY_MICREL_KSZ9021
106 /* USB Configs */
107 #define CONFIG_CMD_USB
108 #define CONFIG_CMD_FAT
109 #define CONFIG_USB_EHCI
110 #define CONFIG_USB_EHCI_MX6
111 #define CONFIG_USB_STORAGE
112 #define CONFIG_USB_HOST_ETHER
113 #define CONFIG_USB_ETHER_ASIX
114 #define CONFIG_USB_ETHER_SMSC95XX
115 #define CONFIG_MXC_USB_PORT     1
116 #define CONFIG_MXC_USB_PORTSC   (PORT_PTS_UTMI | PORT_PTS_PTW)
117 #define CONFIG_MXC_USB_FLAGS    0
119 /* Miscellaneous commands */
120 #define CONFIG_CMD_BMODE
122 /* allow to overwrite serial and ethaddr */
123 #define CONFIG_ENV_OVERWRITE
124 #define CONFIG_CONS_INDEX              1
125 #define CONFIG_BAUDRATE                        115200
127 /* Command definition */
128 #include <config_cmd_default.h>
130 #undef CONFIG_CMD_IMLS
132 #define CONFIG_BOOTDELAY               3
134 #define CONFIG_PREBOOT                 ""
136 #define CONFIG_LOADADDR                        0x10800000
137 #define CONFIG_SYS_TEXT_BASE           0x17800000
139 #define CONFIG_EXTRA_ENV_SETTINGS \
140        "script=boot.scr\0" \
141        "uimage=uImage\0" \
142         "console=ttymxc1\0" \
143         "fdt_high=0xffffffff\0"   \
144         "initrd_high=0xffffffff\0" \
145        "mmcdev=0\0" \
146        "mmcpart=2\0" \
147        "mmcroot=/dev/mmcblk0p3 rootwait rw\0" \
148        "mmcargs=setenv bootargs console=${console},${baudrate} " \
149                "root=${mmcroot}\0" \
150        "loadbootscript=" \
151                "fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${script};\0" \
152        "bootscript=echo Running bootscript from mmc ...; " \
153                "source\0" \
154        "loaduimage=fatload mmc ${mmcdev}:${mmcpart} ${loadaddr} ${uimage}\0" \
155        "mmcboot=echo Booting from mmc ...; " \
156                "run mmcargs; " \
157                "bootm\0" \
158        "netargs=setenv bootargs console=${console},${baudrate} " \
159                "root=/dev/nfs " \
160                "ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp\0" \
161        "netboot=echo Booting from net ...; " \
162                "run netargs; " \
163                "dhcp ${uimage}; bootm\0" \
165 #define CONFIG_BOOTCOMMAND \
166        "mmc dev ${mmcdev};" \
167        "if mmc rescan ${mmcdev}; then " \
168                "if run loadbootscript; then " \
169                        "run bootscript; " \
170                "else " \
171                        "if run loaduimage; then " \
172                                "run mmcboot; " \
173                        "else run netboot; " \
174                        "fi; " \
175                "fi; " \
176        "else run netboot; fi"
178 #define CONFIG_ARP_TIMEOUT     200UL
180 /* Miscellaneous configurable options */
181 #define CONFIG_SYS_LONGHELP
182 #define CONFIG_SYS_HUSH_PARSER
183 #define CONFIG_SYS_PROMPT              "MX6QSABRELITE U-Boot > "
184 #define CONFIG_AUTO_COMPLETE
185 #define CONFIG_SYS_CBSIZE              256
187 /* Print Buffer Size */
188 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + sizeof(CONFIG_SYS_PROMPT) + 16)
189 #define CONFIG_SYS_MAXARGS             16
190 #define CONFIG_SYS_BARGSIZE CONFIG_SYS_CBSIZE
192 #define CONFIG_SYS_MEMTEST_START       0x10000000
193 #define CONFIG_SYS_MEMTEST_END         0x10010000
195 #define CONFIG_SYS_LOAD_ADDR           CONFIG_LOADADDR
196 #define CONFIG_SYS_HZ                  1000
198 #define CONFIG_CMDLINE_EDITING
200 /* Physical Memory Map */
201 #define CONFIG_NR_DRAM_BANKS           1
202 #define PHYS_SDRAM                     MMDC0_ARB_BASE_ADDR
203 #define PHYS_SDRAM_SIZE                        (1u * 1024 * 1024 * 1024)
205 #define CONFIG_SYS_SDRAM_BASE          PHYS_SDRAM
206 #define CONFIG_SYS_INIT_RAM_ADDR       IRAM_BASE_ADDR
207 #define CONFIG_SYS_INIT_RAM_SIZE       IRAM_SIZE
209 #define CONFIG_SYS_INIT_SP_OFFSET \
210        (CONFIG_SYS_INIT_RAM_SIZE - GENERATED_GBL_DATA_SIZE)
211 #define CONFIG_SYS_INIT_SP_ADDR \
212        (CONFIG_SYS_INIT_RAM_ADDR + CONFIG_SYS_INIT_SP_OFFSET)
214 /* FLASH and environment organization */
215 #define CONFIG_SYS_NO_FLASH
217 #define CONFIG_ENV_SIZE                 (8 * 1024)
219 #define CONFIG_ENV_IS_IN_MMC
220 /* #define CONFIG_ENV_IS_IN_SPI_FLASH */
222 #if defined(CONFIG_ENV_IS_IN_MMC)
223 #define CONFIG_ENV_OFFSET               (6 * 64 * 1024)
224 #define CONFIG_SYS_MMC_ENV_DEV          0
225 #elif defined(CONFIG_ENV_IS_IN_SPI_FLASH)
226 #define CONFIG_ENV_OFFSET               (768 * 1024)
227 #define CONFIG_ENV_SECT_SIZE            (8 * 1024)
228 #define CONFIG_ENV_SPI_BUS              CONFIG_SF_DEFAULT_BUS
229 #define CONFIG_ENV_SPI_CS               CONFIG_SF_DEFAULT_CS
230 #define CONFIG_ENV_SPI_MODE             CONFIG_SF_DEFAULT_MODE
231 #define CONFIG_ENV_SPI_MAX_HZ           CONFIG_SF_DEFAULT_SPEED
232 #endif
234 #define CONFIG_OF_LIBFDT
235 #define CONFIG_CMD_BOOTZ
237 #define CONFIG_SYS_DCACHE_OFF
239 #ifndef CONFIG_SYS_DCACHE_OFF
240 #define CONFIG_CMD_CACHE
241 #endif
243 #endif                         /* __CONFIG_H */