1 /*
2 * (C) Copyright 2012
3 * DENX Software Engineering, Anatolij Gustschin <agust@denx.de>
4 *
5 * This program is free software; you can redistribute it and/or
6 * modify it under the terms of the GNU General Public License as
7 * published by the Free Software Foundation; either version 2 of
8 * the License, or (at your option) any later version.
9 */
11 /*
12 * Valid values for CONFIG_SYS_TEXT_BASE are:
13 * 0xFC000000 boot low boot high (standard configuration)
14 * 0x00100000 boot from RAM (for testing only)
15 */
16 #ifndef CONFIG_SYS_TEXT_BASE
17 #define CONFIG_SYS_TEXT_BASE 0xfc000000 /* Standard: boot low */
18 #endif
20 /* Board specific flash config */
21 #define CONFIG_SYS_FLASH_BASE 0xfc000000
22 #define CONFIG_SYS_FLASH_SIZE 0x04000000 /* maximum 64MB */
23 /* max number of sectors on one chip */
24 #define CONFIG_SYS_MAX_FLASH_SECT 512
26 /*
27 * Include common defines for all ifm boards
28 */
29 #include "o2dnt-common.h"
31 /* additional commands */
32 #define CONFIG_CMD_ITEST
34 /*
35 * GPIO configuration:
36 * CS1 SDRAM activate + no CAN + no PCI
37 */
38 #define CONFIG_SYS_GPS_PORT_CONFIG 0x8000A004
40 /* Other board specific configs */
41 #define CONFIG_SYS_BOOTCS_CFG 0x00057d01
42 #define CONFIG_SYS_RESET_ADDRESS 0xfc000000
44 #define CONFIG_SYS_MEMTEST_START 0x00100000 /* memtest works on */
45 #define CONFIG_SYS_MEMTEST_END 0x07f00000 /* 1 - 127 MB in DRAM */
47 #define CONFIG_BOARD_NAME "o2d"
48 #define CONFIG_BOARD_BOOTCMD "run dhcp_boot"
49 #define CONFIG_BOARD_MEM_LIMIT xstr(126)
50 #define BOARD_POST_CRC32_END xstr(0x01000000)
52 #define CONFIG_EXTRA_ENV_SETTINGS \
53 CONFIG_IFM_DEFAULT_ENV_SETTINGS \
54 CONFIG_IFM_DEFAULT_ENV_OLD \
55 CONFIG_IFM_DEFAULT_ENV_NEW \
56 "linbot=fc060000\0" \
57 "lintop=fc15ffff\0" \
58 "rambot=fc160000\0" \
59 "ramtop=fc55ffff\0" \
60 "jffbot=fc560000\0" \
61 "jfftop=fcffffff\0" \
62 "ubobot=" xstr(CONFIG_SYS_FLASH_BASE) "\0" \
63 "ubotop=fc03ffff\0" \
64 "kernel_addr=0xfc060000\0" \
65 "ramdisk_addr=0xfc160000\0" \
66 "progCram=tftp ${fileaddr} ${cramfsname};" \
67 "erase ${rambot} ${ramtop};" \
68 "cp.b ${fileaddr} ${rambot} ${filesize}\0" \
69 "flash_for_configs=22396\0" \
70 "flash_mtd=run mtd_args addip addmem;" \
71 "bootm ${kernel_addr}\0" \
72 "mtd_args=setenv bootargs root=/dev/mtdblock3 " \
73 "rw rootfstype=cramfs\0" \
74 "master=mw f0000b00 0x8005A006;mw f0000b0c ${IOpin};" \
75 "mw f0000b04 ${IOpin};mw f0000b10 0x20\0" \
76 "dhcp_boot=run dhcpcmd;run flash_mtd\0" \
77 "hostname=IFM_SENSOR\0" \
78 "netretry=once\0" \
79 "autoload=no\0" \
80 "sensorType=O2D222AG\0"