1 /*
2 * MATRIX VISION GmbH mvBlueLYNX-X
3 *
4 * Derived from omap3_beagle.h:
5 * (C) Copyright 2006-2008
6 * Texas Instruments.
7 * Richard Woodruff <r-woodruff2@ti.com>
8 * Syed Mohammed Khasim <x0khasim@ti.com>
9 *
10 * Configuration settings for the TI OMAP3530 Beagle board.
11 *
12 * See file CREDITS for list of people who contributed to this
13 * project.
14 *
15 * This program is free software; you can redistribute it and/or
16 * modify it under the terms of the GNU General Public License as
17 * published by the Free Software Foundation; either version 2 of
18 * the License, or (at your option) any later version.
19 *
20 * This program is distributed in the hope that it will be useful,
21 * but WITHOUT ANY WARRANTY; without even the implied warranty of
22 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
23 * GNU General Public License for more details.
24 *
25 * You should have received a copy of the GNU General Public License
26 * along with this program; if not, write to the Free Software
27 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
28 * MA 02111-1307 USA
29 */
31 #ifndef __CONFIG_H
32 #define __CONFIG_H
34 /*
35 * High Level Configuration Options
36 */
37 #define CONFIG_ARMV7 1 /* This is an ARM V7 CPU core */
38 #define CONFIG_OMAP 1 /* in a TI OMAP core */
39 #define CONFIG_OMAP34XX 1 /* which is a 34XX */
40 #define CONFIG_MVBLX 1 /* working with mvBlueLYNX-X */
41 #define CONFIG_MACH_TYPE MACH_TYPE_MVBLX
42 #define CONFIG_OMAP_GPIO
44 #define CONFIG_SDRC /* The chip has SDRC controller */
46 #include <asm/arch/cpu.h> /* get chip and board defs */
47 #include <asm/arch/omap3.h>
49 /*
50 * Display CPU and Board information
51 */
52 #define CONFIG_DISPLAY_CPUINFO 1
53 #define CONFIG_DISPLAY_BOARDINFO 1
55 /* Clock Defines */
56 #define V_OSCK 26000000 /* Clock output from T2 */
57 #define V_SCLK (V_OSCK >> 1)
59 #define CONFIG_MISC_INIT_R
61 #define CONFIG_OF_LIBFDT 1
63 #define CONFIG_CMDLINE_TAG 1 /* enable passing of ATAGs */
64 #define CONFIG_SETUP_MEMORY_TAGS 1
65 #define CONFIG_INITRD_TAG 1
66 #define CONFIG_REVISION_TAG 1
67 #define CONFIG_SERIAL_TAG 1
69 /*
70 * Size of malloc() pool
71 */
72 #define CONFIG_ENV_SIZE (2 << 10) /* 2 KiB */
73 /* Sector */
74 #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + (128 << 10))
76 /*
77 * Hardware drivers
78 */
80 /*
81 * NS16550 Configuration
82 */
83 #define V_NS16550_CLK 48000000 /* 48MHz (APLL96/2) */
85 #define CONFIG_SYS_NS16550
86 #define CONFIG_SYS_NS16550_SERIAL
87 #define CONFIG_SYS_NS16550_REG_SIZE (-4)
88 #define CONFIG_SYS_NS16550_CLK V_NS16550_CLK
90 /*
91 * select serial console configuration
92 */
93 #define CONFIG_CONS_INDEX 1
94 #define CONFIG_SYS_NS16550_COM1 OMAP34XX_UART1
95 #define CONFIG_SERIAL1 1 /* UART1 */
97 #define CONFIG_BAUDRATE 115200
98 #define CONFIG_SYS_BAUDRATE_TABLE {4800, 9600, 19200, 38400, 57600,\
99 115200}
100 #define CONFIG_GENERIC_MMC 1
101 #define CONFIG_MMC 1
102 #define CONFIG_OMAP_HSMMC 1
103 #define CONFIG_DOS_PARTITION 1
105 /* silent console by default */
106 #define CONFIG_SYS_DEVICE_NULLDEV 1
107 #define CONFIG_SILENT_CONSOLE 1
109 /* USB */
110 #define CONFIG_MUSB_UDC 1
111 #define CONFIG_USB_OMAP3 1
112 #define CONFIG_TWL4030_USB 1
114 /* USB device configuration */
115 #define CONFIG_USB_DEVICE 1
116 #define CONFIG_USB_TTY 1
117 #define CONFIG_SYS_CONSOLE_IS_IN_ENV 1
118 #define CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE 1
119 #define CONFIG_SYS_CONSOLE_ENV_OVERWRITE 1
120 #define CONFIG_USBD_VENDORID 0x164c
121 #define CONFIG_USBD_PRODUCTID_GSERIAL 0x0201
122 #define CONFIG_USBD_PRODUCTID_CDCACM 0x0201
123 #define CONFIG_USBD_MANUFACTURER "MATRIX VISION GmbH"
124 #define CONFIG_USBD_PRODUCT_NAME "mvBlueLYNX-X"
126 /* no FLASH available */
127 #define CONFIG_SYS_NO_FLASH
129 /* commands to include */
130 #include <config_cmd_default.h>
132 #define CONFIG_CMD_CACHE
133 #define CONFIG_CMD_EXT2 /* EXT2 Support */
134 #define CONFIG_CMD_FAT /* FAT support */
135 #define CONFIG_CMD_I2C /* I2C serial bus support */
136 #define CONFIG_CMD_MMC /* MMC support */
137 #define CONFIG_CMD_EEPROM
138 #define CONFIG_CMD_IMI /* iminfo */
139 #undef CONFIG_CMD_IMLS /* List all found images */
140 #define CONFIG_CMD_NET /* bootp, tftpboot, rarpboot */
141 #define CONFIG_CMD_NFS /* NFS support */
142 #define CONFIG_CMD_DHCP
143 #define CONFIG_CMD_PING
144 #define CONFIG_CMD_FPGA
146 #define CONFIG_HARD_I2C 1
147 #define CONFIG_SYS_I2C_SPEED 100000
148 #define CONFIG_SYS_I2C_SLAVE 0
149 #define CONFIG_DRIVER_OMAP34XX_I2C 1
150 #define CONFIG_I2C_MULTI_BUS 1
152 /*
153 * TWL4030
154 */
155 #define CONFIG_TWL4030_POWER 1
157 /* Environment information */
158 #undef CONFIG_ENV_OVERWRITE /* disallow overwriting serial# and ethaddr */
159 #define CONFIG_BOOTDELAY 0
160 #define CONFIG_ZERO_BOOTDELAY_CHECK
161 #define CONFIG_AUTOBOOT_KEYED
162 #define CONFIG_AUTOBOOT_STOP_STR "S"
164 #define CONFIG_EXTRA_ENV_SETTINGS \
165 "silent=true\0" \
166 "loadaddr=0x82000000\0" \
167 "usbtty=cdc_acm\0" \
168 "console=ttyO0,115200n8\0" \
169 "mpurate=600\0" \
170 "vram=12M\0" \
171 "dvimode=1024x768-24@60\0" \
172 "defaultdisplay=dvi\0" \
173 "loadfpga=if ext2load mmc ${mmcdev}:2 ${loadaddr} "\
174 "/lib/firmware/mvblx/${fpgafilename}; then " \
175 "fpga load 0 ${loadaddr} ${filesize}; " \
176 "fi;\0" \
177 "mmcdev=0\0" \
178 "mmcroot=/dev/mmcblk0p2 rw\0" \
179 "mmcrootfstype=ext3 rootwait\0" \
180 "mmcargs=setenv bootargs console=${console} " \
181 "mpurate=${mpurate} " \
182 "vram=${vram} " \
183 "omapfb.mode=dvi:${dvimode} " \
184 "omapfb.debug=y " \
185 "omapdss.def_disp=${defaultdisplay} " \
186 "root=${mmcroot} " \
187 "rootfstype=${mmcrootfstype} " \
188 "mvfw.fpgavers=${fpgavers} " \
189 "${cmdline_suffix}\0" \
190 "loadbootenv=fatload mmc ${mmcdev} ${loadaddr} uEnv.txt\0" \
191 "importbootenv=echo Importing environment from mmc ...; " \
192 "env import -t $loadaddr $filesize\0" \
193 "loaduimage=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \
194 "mmcboot=echo Booting from mmc ...; " \
195 "run mmcargs; " \
196 "bootm ${loadaddr}\0" \
197 "mmcbootcmd= " \
198 "echo Trying mmc${mmcdev}; " \
199 "mmc dev ${mmcdev}; " \
200 "if mmc rescan; then " \
201 "setenv mmcroot /dev/mmcblk${mmcdev}p2 rw; " \
202 "echo SD/MMC found on device ${mmcdev};" \
203 "if run loadbootenv; then " \
204 "echo Loading boot environment from mmc${mmcdev}; " \
205 "run importbootenv; " \
206 "fi;" \
207 "run loadfpga; " \
208 "if test -n $uenvcmd; then " \
209 "echo Running uenvcmd ...;" \
210 "run uenvcmd;" \
211 "fi;" \
212 "if run loaduimage; then " \
213 "run mmcboot; " \
214 "fi;" \
215 "fi\0"
217 #define CONFIG_BOOTCOMMAND \
218 "setenv mmcdev 1;" \
219 "run mmcbootcmd || " \
220 "setenv mmcdev 0;" \
221 "run mmcbootcmd"
224 #define CONFIG_AUTO_COMPLETE 1
225 /*
226 * Miscellaneous configurable options
227 */
228 #define CONFIG_SYS_LONGHELP /* undef to save memory */
229 #define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
230 #define CONFIG_SYS_PROMPT "mvblx # "
231 #define CONFIG_SYS_CBSIZE 256 /* Console I/O Buffer Size */
232 /* Print Buffer Size */
233 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + \
234 sizeof(CONFIG_SYS_PROMPT) + 16)
235 #define CONFIG_SYS_MAXARGS 16 /* max number of command args */
236 /* Boot Argument Buffer Size */
237 #define CONFIG_SYS_BARGSIZE (CONFIG_SYS_CBSIZE)
239 #define CONFIG_SYS_ALT_MEMTEST 1 /* alternative memtest with looping */
240 #define CONFIG_SYS_MEMTEST_START (0x82000000) /* memtest works on */
241 #define CONFIG_SYS_MEMTEST_END (0x9dffffff) /* end = 448 MB */
242 #define CONFIG_SYS_MEMTEST_SCRATCH (0x81000000) /* dummy address */
244 /* default load address */
245 #define CONFIG_SYS_LOAD_ADDR (OMAP34XX_SDRC_CS0)
247 /*
248 * OMAP3 has 12 GP timers, they can be driven by the system clock
249 * (12/13/16.8/19.2/38.4MHz) or by 32KHz clock. We use 13MHz (V_SCLK).
250 * This rate is divided by a local divisor.
251 */
252 #define CONFIG_SYS_TIMERBASE (OMAP34XX_GPT2)
253 #define CONFIG_SYS_PTV 2 /* Divisor: 2^(PTV+1) => 8 */
254 #define CONFIG_SYS_HZ 1000
256 /*-----------------------------------------------------------------------
257 * Physical Memory Map
258 */
259 #define CONFIG_NR_DRAM_BANKS 1
260 #define PHYS_SDRAM_1 OMAP34XX_SDRC_CS0
261 #define PHYS_SDRAM_2 OMAP34XX_SDRC_CS1
263 #define CONFIG_ENV_IS_NOWHERE 1
265 /*----------------------------------------------------------------------------
266 * Network Subsystem (SMSC9211 Ethernet from SMSC9118 family)
267 *----------------------------------------------------------------------------
268 */
269 #if defined(CONFIG_CMD_NET)
270 #define CONFIG_SMC911X 1
271 #define CONFIG_SMC911X_32_BIT
272 #define CONFIG_SMC911X_BASE 0x2C000000
273 #endif /* (CONFIG_CMD_NET) */
275 #define CONFIG_FPGA_COUNT 1
276 #define CONFIG_FPGA CONFIG_SYS_ALTERA_CYCLON2
277 #define CONFIG_FPGA_ALTERA
278 #define CONFIG_FPGA_CYCLON2
279 #define CONFIG_SYS_FPGA_PROG_FEEDBACK
280 #define CONFIG_SYS_FPGA_DONT_USE_CONF_DONE
282 #define CONFIG_SYS_I2C_EEPROM_ADDR 0x50 /* 0xA0>>1 */
283 #define CONFIG_SYS_I2C_EEPROM_ADDR_LEN 1
284 #define CONFIG_SYS_EEPROM_PAGE_WRITE_BITS 4 /* 2^4 = 16-byte pages */
285 #define CONFIG_SYS_EEPROM_PAGE_WRITE_DELAY_MS 5
286 #define CONFIG_SYS_EEPROM_SIZE 256 /* Bytes */
287 #define CONFIG_ID_EEPROM
288 #define CONFIG_SYS_EEPROM_BUS_NUM 2
290 #define CONFIG_SYS_SDRAM_BASE PHYS_SDRAM_1
291 #define CONFIG_SYS_INIT_RAM_ADDR 0x4020f800
292 #define CONFIG_SYS_INIT_RAM_SIZE 0x800
293 #define CONFIG_SYS_INIT_SP_ADDR (CONFIG_SYS_INIT_RAM_ADDR + \
294 CONFIG_SYS_INIT_RAM_SIZE - \
295 GENERATED_GBL_DATA_SIZE)
297 #define CONFIG_OMAP3_SPI
299 #define CONFIG_SYS_CACHELINE_SIZE 64
301 #endif /* __CONFIG_H */