1 /*
2 * (C) Copyright 2013
3 * Texas Instruments Incorporated.
4 * Sricharan R <r.sricharan@ti.com>
5 *
6 * Derived from OMAP4 done by:
7 * Aneesh V <aneesh@ti.com>
8 *
9 * TI OMAP5 AND DRA7XX common configuration settings
10 *
11 * See file CREDITS for list of people who contributed to this
12 * project.
13 *
14 * This program is free software; you can redistribute it and/or
15 * modify it under the terms of the GNU General Public License as
16 * published by the Free Software Foundation; either version 2 of
17 * the License, or (at your option) any later version.
18 *
19 * This program is distributed in the hope that it will be useful,
20 * but WITHOUT ANY WARRANTY; without even the implied warranty of
21 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
22 * GNU General Public License for more details.
23 *
24 * You should have received a copy of the GNU General Public License
25 * along with this program; if not, write to the Free Software
26 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
27 * MA 02111-1307 USA
28 */
30 #ifndef __CONFIG_OMAP5_COMMON_H
31 #define __CONFIG_OMAP5_COMMON_H
33 /*
34 * High Level Configuration Options
35 */
36 #define CONFIG_OMAP /* in a TI OMAP core */
37 #define CONFIG_OMAP54XX /* which is a 54XX */
38 #define CONFIG_OMAP_GPIO
40 /* Get CPU defs */
41 #include <asm/arch/cpu.h>
42 #include <asm/arch/omap.h>
44 /* Display CPU and Board Info */
45 #define CONFIG_DISPLAY_CPUINFO
46 #define CONFIG_DISPLAY_BOARDINFO
48 /* Clock Defines */
49 #define V_OSCK 19200000 /* Clock output from T2 */
50 #define V_SCLK V_OSCK
52 #define CONFIG_MISC_INIT_R
54 #define CONFIG_OF_LIBFDT
55 #define CONFIG_CMD_BOOTZ
57 #define CONFIG_CMDLINE_TAG /* enable passing of ATAGs */
58 #define CONFIG_SETUP_MEMORY_TAGS
59 #define CONFIG_INITRD_TAG
61 /*
62 * Size of malloc() pool
63 * Total Size Environment - 128k
64 * Malloc - add 256k
65 */
66 #define CONFIG_ENV_SIZE (128 << 10)
67 #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + (256 << 10))
68 /* Vector Base */
69 #define CONFIG_SYS_CA9_VECTOR_BASE SRAM_ROM_VECT_BASE
71 /*
72 * Hardware drivers
73 */
75 /*
76 * serial port - NS16550 compatible
77 */
78 #define V_NS16550_CLK 48000000
80 #define CONFIG_SYS_NS16550
81 #define CONFIG_SYS_NS16550_SERIAL
82 #define CONFIG_SYS_NS16550_REG_SIZE (-4)
83 #define CONFIG_SYS_NS16550_CLK V_NS16550_CLK
84 #define CONFIG_CONS_INDEX 3
85 #define CONFIG_SYS_NS16550_COM3 UART3_BASE
87 #define CONFIG_BAUDRATE 115200
88 #define CONFIG_SYS_BAUDRATE_TABLE {4800, 9600, 19200, 38400, 57600,\
89 115200}
90 /* I2C */
91 #define CONFIG_HARD_I2C
92 #define CONFIG_SYS_I2C_SPEED 100000
93 #define CONFIG_SYS_I2C_SLAVE 1
94 #define CONFIG_DRIVER_OMAP34XX_I2C
95 #define CONFIG_I2C_MULTI_BUS
98 /* MMC */
99 #define CONFIG_GENERIC_MMC
100 #define CONFIG_MMC
101 #define CONFIG_OMAP_HSMMC
102 #define CONFIG_DOS_PARTITION
104 /* MMC ENV related defines */
105 #define CONFIG_ENV_IS_IN_MMC
106 #define CONFIG_SYS_MMC_ENV_DEV 1 /* SLOT2: eMMC(1) */
107 #define CONFIG_ENV_OFFSET 0xE0000
108 #define CONFIG_CMD_SAVEENV
110 #define CONFIG_SYS_CONSOLE_IS_IN_ENV
112 /* Flash */
113 #define CONFIG_SYS_NO_FLASH
115 /* Cache */
116 #define CONFIG_SYS_CACHELINE_SIZE 64
117 #define CONFIG_SYS_CACHELINE_SHIFT 6
119 /* commands to include */
120 #include <config_cmd_default.h>
122 /* Enabled commands */
123 #define CONFIG_CMD_EXT2 /* EXT2 Support */
124 #define CONFIG_CMD_FAT /* FAT support */
125 #define CONFIG_CMD_I2C /* I2C serial bus support */
126 #define CONFIG_CMD_MMC /* MMC support */
127 #define CONFIG_CMD_SAVEENV
129 /* Disabled commands */
130 #undef CONFIG_CMD_NET
131 #undef CONFIG_CMD_NFS
132 #undef CONFIG_CMD_FPGA /* FPGA configuration Support */
133 #undef CONFIG_CMD_IMLS /* List all found images */
135 /*
136 * Environment setup
137 */
139 #define CONFIG_BOOTDELAY 3
141 #define CONFIG_ENV_OVERWRITE
143 #define CONFIG_EXTRA_ENV_SETTINGS \
144 "loadaddr=0x82000000\0" \
145 "console=ttyO2,115200n8\0" \
146 "usbtty=cdc_acm\0" \
147 "vram=16M\0" \
148 "mmcdev=0\0" \
149 "mmcroot=/dev/mmcblk0p2 rw\0" \
150 "mmcrootfstype=ext3 rootwait\0" \
151 "mmcargs=setenv bootargs console=${console} " \
152 "vram=${vram} " \
153 "root=${mmcroot} " \
154 "rootfstype=${mmcrootfstype}\0" \
155 "loadbootscript=fatload mmc ${mmcdev} ${loadaddr} boot.scr\0" \
156 "bootscript=echo Running bootscript from mmc${mmcdev} ...; " \
157 "source ${loadaddr}\0" \
158 "loaduimage=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \
159 "mmcboot=echo Booting from mmc${mmcdev} ...; " \
160 "run mmcargs; " \
161 "bootm ${loadaddr}\0" \
163 #define CONFIG_BOOTCOMMAND \
164 "mmc dev ${mmcdev}; if mmc rescan; then " \
165 "if run loadbootscript; then " \
166 "run bootscript; " \
167 "else " \
168 "if run loaduimage; then " \
169 "run mmcboot; " \
170 "fi; " \
171 "fi; " \
172 "fi"
174 #define CONFIG_AUTO_COMPLETE 1
176 /*
177 * Miscellaneous configurable options
178 */
180 #define CONFIG_SYS_LONGHELP /* undef to save memory */
181 #define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
182 #define CONFIG_SYS_CBSIZE 256
183 /* Print Buffer Size */
184 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + \
185 sizeof(CONFIG_SYS_PROMPT) + 16)
186 #define CONFIG_SYS_MAXARGS 16
187 /* Boot Argument Buffer Size */
188 #define CONFIG_SYS_BARGSIZE (CONFIG_SYS_CBSIZE)
190 /*
191 * memtest setup
192 */
193 #define CONFIG_SYS_MEMTEST_START 0x80000000
194 #define CONFIG_SYS_MEMTEST_END (CONFIG_SYS_MEMTEST_START + (32 << 20))
196 /* Default load address */
197 #define CONFIG_SYS_LOAD_ADDR 0x80000000
199 /* Use General purpose timer 1 */
200 #define CONFIG_SYS_TIMERBASE GPT2_BASE
201 #define CONFIG_SYS_PTV 2 /* Divisor: 2^(PTV+1) => 8 */
202 #define CONFIG_SYS_HZ 1000
204 /*
205 * SDRAM Memory Map
206 * Even though we use two CS all the memory
207 * is mapped to one contiguous block
208 */
209 #define CONFIG_NR_DRAM_BANKS 1
211 #define CONFIG_SYS_SDRAM_BASE 0x80000000
212 #define CONFIG_SYS_INIT_SP_ADDR (NON_SECURE_SRAM_END - \
213 GENERATED_GBL_DATA_SIZE)
215 #define CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
217 /* Defines for SDRAM init */
218 #ifndef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
219 #define CONFIG_SYS_AUTOMATIC_SDRAM_DETECTION
220 #define CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS
221 #endif
223 /* Defines for SPL */
224 #define CONFIG_SPL
225 #define CONFIG_SPL_FRAMEWORK
226 #define CONFIG_SPL_TEXT_BASE 0x40300350
227 #define CONFIG_SPL_MAX_SIZE 0x19000 /* 100K */
228 #define CONFIG_SPL_STACK CONFIG_SYS_INIT_SP_ADDR
229 #define CONFIG_SPL_DISPLAY_PRINT
231 #define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR 0x300 /* address 0x60000 */
232 #define CONFIG_SYS_U_BOOT_MAX_SIZE_SECTORS 0x200 /* 256 KB */
233 #define CONFIG_SYS_MMC_SD_FAT_BOOT_PARTITION 1
234 #define CONFIG_SPL_FAT_LOAD_PAYLOAD_NAME "u-boot.img"
236 #define CONFIG_SPL_LIBCOMMON_SUPPORT
237 #define CONFIG_SPL_LIBDISK_SUPPORT
238 #define CONFIG_SPL_I2C_SUPPORT
239 #define CONFIG_SPL_MMC_SUPPORT
240 #define CONFIG_SPL_FAT_SUPPORT
241 #define CONFIG_SPL_LIBGENERIC_SUPPORT
242 #define CONFIG_SPL_SERIAL_SUPPORT
243 #define CONFIG_SPL_LDSCRIPT "$(CPUDIR)/omap-common/u-boot-spl.lds"
245 /*
246 * 64 bytes before this address should be set aside for u-boot.img's
247 * header. That is 80E7FFC0--0x80E80000 should not be used for any
248 * other needs.
249 */
250 #define CONFIG_SYS_TEXT_BASE 0x80E80000
252 /*
253 * BSS and malloc area 64MB into memory to allow enough
254 * space for the kernel at the beginning of memory
255 */
256 #define CONFIG_SPL_BSS_START_ADDR 0x84000000
257 #define CONFIG_SPL_BSS_MAX_SIZE 0x100000 /* 1 MB */
258 #define CONFIG_SYS_SPL_MALLOC_START 0x84100000
259 #define CONFIG_SYS_SPL_MALLOC_SIZE 0x100000 /* 1 MB */
260 #define CONFIG_SPL_GPIO_SUPPORT
262 #endif /* __CONFIG_OMAP5_COMMON_H */