1 /*
2 * (C) Copyright 2010
3 * Texas Instruments Incorporated.
4 * Sricharan R <r.sricharan@ti.com>
5 *
6 * Derived from OMAP4 done by:
7 * Aneesh V <aneesh@ti.com>
8 *
9 * Configuration settings for the TI EVM5430 board.
10 *
11 * See file CREDITS for list of people who contributed to this
12 * project.
13 *
14 * This program is free software; you can redistribute it and/or
15 * modify it under the terms of the GNU General Public License as
16 * published by the Free Software Foundation; either version 2 of
17 * the License, or (at your option) any later version.
18 *
19 * This program is distributed in the hope that it will be useful,
20 * but WITHOUT ANY WARRANTY; without even the implied warranty of
21 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
22 * GNU General Public License for more details.
23 *
24 * You should have received a copy of the GNU General Public License
25 * along with this program; if not, write to the Free Software
26 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
27 * MA 02111-1307 USA
28 */
30 #ifndef __CONFIG_H
31 #define __CONFIG_H
33 /*
34 * High Level Configuration Options
35 */
36 #define CONFIG_ARMV7 /* This is an ARM V7 CPU core */
37 #define CONFIG_OMAP /* in a TI OMAP core */
38 #define CONFIG_OMAP54XX /* which is a 54XX */
39 #define CONFIG_OMAP5430 /* which is in a 5430 */
40 #define CONFIG_5430EVM /* working with EVM */
41 #define CONFIG_OMAP_GPIO
43 /* Get CPU defs */
44 #include <asm/arch/cpu.h>
45 #include <asm/arch/omap.h>
47 /* Display CPU and Board Info */
48 #define CONFIG_DISPLAY_CPUINFO
49 #define CONFIG_DISPLAY_BOARDINFO
51 /* Clock Defines */
52 #define V_OSCK 19200000 /* Clock output from T2 */
53 #define V_SCLK V_OSCK
55 #define CONFIG_MISC_INIT_R
57 #define CONFIG_OF_LIBFDT
59 #define CONFIG_CMDLINE_TAG /* enable passing of ATAGs */
60 #define CONFIG_SETUP_MEMORY_TAGS
61 #define CONFIG_INITRD_TAG
63 /*
64 * Size of malloc() pool
65 * Total Size Environment - 128k
66 * Malloc - add 256k
67 */
68 #define CONFIG_ENV_SIZE (128 << 10)
69 #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + (256 << 10))
70 /* Vector Base */
71 #define CONFIG_SYS_CA9_VECTOR_BASE SRAM_ROM_VECT_BASE
73 /*
74 * Hardware drivers
75 */
77 /*
78 * serial port - NS16550 compatible
79 */
80 #define V_NS16550_CLK 48000000
82 #define CONFIG_SYS_NS16550
83 #define CONFIG_SYS_NS16550_SERIAL
84 #define CONFIG_SYS_NS16550_REG_SIZE (-4)
85 #define CONFIG_SYS_NS16550_CLK V_NS16550_CLK
86 #define CONFIG_CONS_INDEX 3
87 #define CONFIG_SYS_NS16550_COM3 UART3_BASE
89 #define CONFIG_BAUDRATE 115200
90 #define CONFIG_SYS_BAUDRATE_TABLE {4800, 9600, 19200, 38400, 57600,\
91 115200}
92 /* I2C */
93 #define CONFIG_HARD_I2C
94 #define CONFIG_SYS_I2C_SPEED 100000
95 #define CONFIG_SYS_I2C_SLAVE 1
96 #define CONFIG_DRIVER_OMAP34XX_I2C
97 #define CONFIG_I2C_MULTI_BUS
99 /* TWL6035 */
100 #ifndef CONFIG_SPL_BUILD
101 #define CONFIG_TWL6035_POWER
102 #endif
104 /* MMC */
105 #define CONFIG_GENERIC_MMC
106 #define CONFIG_MMC
107 #define CONFIG_OMAP_HSMMC
108 #define CONFIG_DOS_PARTITION
110 /* MMC ENV related defines */
111 #define CONFIG_ENV_IS_IN_MMC
112 #define CONFIG_SYS_MMC_ENV_DEV 1 /* SLOT2: eMMC(1) */
113 #define CONFIG_ENV_OFFSET 0xE0000
114 #define CONFIG_CMD_SAVEENV
116 #define CONFIG_SYS_CONSOLE_IS_IN_ENV
118 /* Flash */
119 #define CONFIG_SYS_NO_FLASH
121 /* Cache */
122 #define CONFIG_SYS_CACHELINE_SIZE 64
123 #define CONFIG_SYS_CACHELINE_SHIFT 6
125 /* commands to include */
126 #include <config_cmd_default.h>
128 /* Enabled commands */
129 #define CONFIG_CMD_EXT2 /* EXT2 Support */
130 #define CONFIG_CMD_FAT /* FAT support */
131 #define CONFIG_CMD_I2C /* I2C serial bus support */
132 #define CONFIG_CMD_MMC /* MMC support */
133 #define CONFIG_CMD_SAVEENV
135 /* Disabled commands */
136 #undef CONFIG_CMD_NET
137 #undef CONFIG_CMD_NFS
138 #undef CONFIG_CMD_FPGA /* FPGA configuration Support */
139 #undef CONFIG_CMD_IMLS /* List all found images */
141 /*
142 * Environment setup
143 */
145 #define CONFIG_BOOTDELAY 3
147 #define CONFIG_ENV_OVERWRITE
149 #define CONFIG_EXTRA_ENV_SETTINGS \
150 "loadaddr=0x82000000\0" \
151 "console=ttyO2,115200n8\0" \
152 "usbtty=cdc_acm\0" \
153 "vram=16M\0" \
154 "mmcdev=0\0" \
155 "mmcroot=/dev/mmcblk0p2 rw\0" \
156 "mmcrootfstype=ext3 rootwait\0" \
157 "mmcargs=setenv bootargs console=${console} " \
158 "vram=${vram} " \
159 "root=${mmcroot} " \
160 "rootfstype=${mmcrootfstype}\0" \
161 "loadbootscript=fatload mmc ${mmcdev} ${loadaddr} boot.scr\0" \
162 "bootscript=echo Running bootscript from mmc${mmcdev} ...; " \
163 "source ${loadaddr}\0" \
164 "loaduimage=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \
165 "mmcboot=echo Booting from mmc${mmcdev} ...; " \
166 "run mmcargs; " \
167 "bootm ${loadaddr}\0" \
169 #define CONFIG_BOOTCOMMAND \
170 "if mmc rescan ${mmcdev}; then " \
171 "if run loadbootscript; then " \
172 "run bootscript; " \
173 "else " \
174 "if run loaduimage; then " \
175 "run mmcboot; " \
176 "fi; " \
177 "fi; " \
178 "fi"
180 #define CONFIG_AUTO_COMPLETE 1
182 /*
183 * Miscellaneous configurable options
184 */
186 #define CONFIG_SYS_LONGHELP /* undef to save memory */
187 #define CONFIG_SYS_HUSH_PARSER /* use "hush" command parser */
188 #define CONFIG_SYS_PROMPT "OMAP5430 EVM # "
189 #define CONFIG_SYS_CBSIZE 256
190 /* Print Buffer Size */
191 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE + \
192 sizeof(CONFIG_SYS_PROMPT) + 16)
193 #define CONFIG_SYS_MAXARGS 16
194 /* Boot Argument Buffer Size */
195 #define CONFIG_SYS_BARGSIZE (CONFIG_SYS_CBSIZE)
197 /*
198 * memtest setup
199 */
200 #define CONFIG_SYS_MEMTEST_START 0x80000000
201 #define CONFIG_SYS_MEMTEST_END (CONFIG_SYS_MEMTEST_START + (32 << 20))
203 /* Default load address */
204 #define CONFIG_SYS_LOAD_ADDR 0x80000000
206 /* Use General purpose timer 1 */
207 #define CONFIG_SYS_TIMERBASE GPT2_BASE
208 #define CONFIG_SYS_PTV 2 /* Divisor: 2^(PTV+1) => 8 */
209 #define CONFIG_SYS_HZ 1000
211 /*
212 * SDRAM Memory Map
213 * Even though we use two CS all the memory
214 * is mapped to one contiguous block
215 */
216 #define CONFIG_NR_DRAM_BANKS 1
218 #define CONFIG_SYS_SDRAM_BASE 0x80000000
219 #define CONFIG_SYS_INIT_SP_ADDR (NON_SECURE_SRAM_END - \
220 GENERATED_GBL_DATA_SIZE)
222 #define CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
224 /* Defines for SDRAM init */
225 #ifndef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
226 #define CONFIG_SYS_AUTOMATIC_SDRAM_DETECTION
227 #define CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS
228 #endif
230 /* Defines for SPL */
231 #define CONFIG_SPL
232 #define CONFIG_SPL_FRAMEWORK
233 #define CONFIG_SPL_TEXT_BASE 0x40300350
234 #define CONFIG_SPL_MAX_SIZE 0x19000 /* 100K */
235 #define CONFIG_SPL_STACK CONFIG_SYS_INIT_SP_ADDR
236 #define CONFIG_SPL_DISPLAY_PRINT
238 #define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR 0x300 /* address 0x60000 */
239 #define CONFIG_SYS_U_BOOT_MAX_SIZE_SECTORS 0x200 /* 256 KB */
240 #define CONFIG_SYS_MMC_SD_FAT_BOOT_PARTITION 1
241 #define CONFIG_SPL_FAT_LOAD_PAYLOAD_NAME "u-boot.img"
243 #define CONFIG_SPL_LIBCOMMON_SUPPORT
244 #define CONFIG_SPL_LIBDISK_SUPPORT
245 #define CONFIG_SPL_I2C_SUPPORT
246 #define CONFIG_SPL_MMC_SUPPORT
247 #define CONFIG_SPL_FAT_SUPPORT
248 #define CONFIG_SPL_LIBGENERIC_SUPPORT
249 #define CONFIG_SPL_SERIAL_SUPPORT
250 #define CONFIG_SPL_LDSCRIPT "$(CPUDIR)/omap-common/u-boot-spl.lds"
252 /*
253 * 64 bytes before this address should be set aside for u-boot.img's
254 * header. That is 80E7FFC0--0x80E80000 should not be used for any
255 * other needs.
256 */
257 #define CONFIG_SYS_TEXT_BASE 0x80E80000
259 /*
260 * BSS and malloc area 64MB into memory to allow enough
261 * space for the kernel at the beginning of memory
262 */
263 #define CONFIG_SPL_BSS_START_ADDR 0x84000000
264 #define CONFIG_SPL_BSS_MAX_SIZE 0x100000 /* 1 MB */
265 #define CONFIG_SYS_SPL_MALLOC_START 0x84100000
266 #define CONFIG_SYS_SPL_MALLOC_SIZE 0x100000 /* 1 MB */
268 #endif /* __CONFIG_H */