1 /*
2 * (C) Copyright 2003
3 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 /*
25 * This file contains the configuration parameters for qemu-mips64 target.
26 */
28 #ifndef __CONFIG_H
29 #define __CONFIG_H
31 #define CONFIG_MIPS64 /* MIPS64 CPU core */
32 #define CONFIG_QEMU_MIPS
33 #define CONFIG_MISC_INIT_R
35 #define CONFIG_BOOTDELAY 10 /* autoboot after 10 seconds */
37 #define CONFIG_BAUDRATE 115200
39 #define CONFIG_TIMESTAMP /* Print image info with timestamp */
40 #undef CONFIG_BOOTARGS
42 #define CONFIG_EXTRA_ENV_SETTINGS \
43 "addmisc=setenv bootargs ${bootargs} " \
44 "console=ttyS0,${baudrate} " \
45 "panic=1\0" \
46 "bootfile=/tftpboot/vmlinux\0" \
47 "load=tftp ffffffff80500000 ${u-boot}\0" \
48 ""
50 #define CONFIG_BOOTCOMMAND "bootp;bootelf"
52 /*
53 * BOOTP options
54 */
55 #define CONFIG_BOOTP_BOOTFILESIZE
56 #define CONFIG_BOOTP_BOOTPATH
57 #define CONFIG_BOOTP_GATEWAY
58 #define CONFIG_BOOTP_HOSTNAME
60 /*
61 * Command line configuration.
62 */
63 #include <config_cmd_default.h>
65 #define CONFIG_CMD_ELF
66 #define CONFIG_CMD_FAT
67 #define CONFIG_CMD_EXT2
68 #undef CONFIG_CMD_LOADB
69 #undef CONFIG_CMD_LOADS
70 #define CONFIG_CMD_DHCP
72 #define CONFIG_DRIVER_NE2000
73 #define CONFIG_DRIVER_NE2000_BASE 0xffffffffb4000300
75 #define CONFIG_SYS_NS16550
76 #define CONFIG_SYS_NS16550_SERIAL
77 #define CONFIG_SYS_NS16550_REG_SIZE 1
78 #define CONFIG_SYS_NS16550_CLK 115200
79 #define CONFIG_SYS_NS16550_COM1 0xffffffffb40003f8
80 #define CONFIG_CONS_INDEX 1
82 #define CONFIG_CMD_IDE
83 #define CONFIG_DOS_PARTITION
85 #define CONFIG_SYS_IDE_MAXBUS 2
86 #define CONFIG_SYS_ATA_IDE0_OFFSET 0x1f0
87 #define CONFIG_SYS_ATA_IDE1_OFFSET 0x170
88 #define CONFIG_SYS_ATA_DATA_OFFSET 0
89 #define CONFIG_SYS_ATA_REG_OFFSET 0
90 #define CONFIG_SYS_ATA_BASE_ADDR 0xffffffffb4000000
92 #define CONFIG_SYS_IDE_MAXDEVICE 4
94 #define CONFIG_CMD_RARP
96 /*
97 * Miscellaneous configurable options
98 */
99 #define CONFIG_SYS_LONGHELP /* undef to save memory */
101 /* Monitor Command Prompt */
102 #if defined(CONFIG_SYS_LITTLE_ENDIAN)
103 #define CONFIG_SYS_PROMPT "qemu-mips64el # "
104 #else
105 #define CONFIG_SYS_PROMPT "qemu-mips64 # "
106 #endif
108 #define CONFIG_AUTO_COMPLETE
109 #define CONFIG_CMDLINE_EDITING
110 #define CONFIG_SYS_HUSH_PARSER
112 /* Console I/O Buffer Size */
113 #define CONFIG_SYS_CBSIZE 256
114 /* Print Buffer Size */
115 #define CONFIG_SYS_PBSIZE (CONFIG_SYS_CBSIZE+sizeof(CONFIG_SYS_PROMPT)+16)
116 /* max number of command args */
117 #define CONFIG_SYS_MAXARGS 16
119 #define CONFIG_SYS_MALLOC_LEN 128*1024
121 #define CONFIG_SYS_BOOTPARAMS_LEN 128*1024
123 #define CONFIG_SYS_MHZ 132
125 #define CONFIG_SYS_MIPS_TIMER_FREQ (CONFIG_SYS_MHZ * 1000000)
127 #define CONFIG_SYS_HZ 1000
129 /* Cached addr */
130 #define CONFIG_SYS_SDRAM_BASE 0xffffffff80000000
132 /* default load address */
133 #define CONFIG_SYS_LOAD_ADDR 0xffffffff81000000
135 #define CONFIG_SYS_MEMTEST_START 0xffffffff80100000
136 #define CONFIG_SYS_MEMTEST_END 0xffffffff80800000
138 /*-----------------------------------------------------------------------
139 * FLASH and environment organization
140 */
141 /* The following #defines are needed to get flash environment right */
142 #define CONFIG_SYS_TEXT_BASE 0xffffffffbfc00000 /* Rom version */
143 #define CONFIG_SYS_MONITOR_BASE CONFIG_SYS_TEXT_BASE
144 #define CONFIG_SYS_MONITOR_LEN (192 << 10)
146 #define CONFIG_SYS_INIT_SP_OFFSET 0x400000
148 /* We boot from this flash, selected with dip switch */
149 #define CONFIG_SYS_FLASH_BASE 0xffffffffbfc00000
150 #define CONFIG_SYS_MAX_FLASH_BANKS 1
151 #define CONFIG_SYS_MAX_FLASH_SECT 128
152 #define CONFIG_SYS_FLASH_CFI
153 #define CONFIG_FLASH_CFI_DRIVER
154 #define CONFIG_SYS_FLASH_USE_BUFFER_WRITE
156 #define CONFIG_ENV_IS_IN_FLASH
157 #define CONFIG_ENV_ADDR (CONFIG_SYS_FLASH_BASE + CONFIG_SYS_MONITOR_LEN)
159 /* Address and size of Primary Environment Sector */
160 #define CONFIG_ENV_SIZE 0x8000
162 #define CONFIG_ENV_OVERWRITE 1
164 #define MEM_SIZE 128
166 #define CONFIG_LZMA
168 /*-----------------------------------------------------------------------
169 * Cache Configuration
170 */
171 #define CONFIG_SYS_DCACHE_SIZE 16384
172 #define CONFIG_SYS_ICACHE_SIZE 16384
173 #define CONFIG_SYS_CACHELINE_SIZE 32
175 #endif /* __CONFIG_H */