1 /*
2 * Configuation settings for the Renesas Solutions r0p7734 board
3 *
4 * Copyright (C) 2010, 2011 Nobuhiro Iwamatsu <nobuhiro.iwamatsu.yj@renesas.com>
5 *
6 * See file CREDITS for list of people who contributed to this
7 * project.
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation; either version 2 of
12 * the License, or (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 *
19 * You should have received a copy of the GNU General Public License
20 * along with this program; if not, write to the Free Software
21 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
22 * MA 02111-1307 USA
23 */
25 #ifndef __R0P7734_H
26 #define __R0P7734_H
28 #undef DEBUG
29 #define CONFIG_SH 1
30 #define CONFIG_SH4 1
31 #define CONFIG_SH4A 1
32 #define CONFIG_CPU_SH7734 1
33 #define CONFIG_R0P7734 1
34 #define CONFIG_400MHZ_MODE 1
35 /* #define CONFIG_533MHZ_MODE 1 */
37 #define CONFIG_BOARD_LATE_INIT
38 #define CONFIG_SYS_TEXT_BASE 0x8FFC0000
40 #define CONFIG_CMD_FLASH
41 #define CONFIG_CMD_MEMORY
42 #define CONFIG_CMD_NET
43 #define CONFIG_CMD_PING
44 #define CONFIG_CMD_MII
45 #define CONFIG_CMD_NFS
46 #define CONFIG_CMD_SDRAM
47 #define CONFIG_CMD_ENV
48 #define CONFIG_CMD_SAVEENV
50 #define CONFIG_BAUDRATE 115200
51 #define CONFIG_BOOTDELAY 3
52 #define CONFIG_BOOTARGS "console=ttySC3,115200"
54 #define CONFIG_VERSION_VARIABLE
55 #undef CONFIG_SHOW_BOOT_PROGRESS
57 /* Ether */
58 #define CONFIG_SH_ETHER 1
59 #define CONFIG_SH_ETHER_USE_PORT (0)
60 #define CONFIG_SH_ETHER_PHY_ADDR (0x0)
61 #define CONFIG_PHYLIB
62 #define CONFIG_PHY_SMSC 1
63 #define CONFIG_BITBANGMII
64 #define CONFIG_BITBANGMII_MULTI
65 #define CONFIG_SH_ETHER_SH7734_MII (0x00) /* MII */
66 #define CONFIG_SH_ETHER_PHY_MODE PHY_INTERFACE_MODE_MII
67 #ifndef CONFIG_SH_ETHER
68 # define CONFIG_SMC911X
69 # define CONFIG_SMC911X_16_BIT
70 # define CONFIG_SMC911X_BASE (0x84000000)
71 #endif
74 /* I2C */
75 #define CONFIG_CMD_I2C
76 #define CONFIG_SH_SH7734_I2C 1
77 #define CONFIG_HARD_I2C 1
78 #define CONFIG_I2C_MULTI_BUS 1
79 #define CONFIG_SYS_MAX_I2C_BUS 2
80 #define CONFIG_SYS_I2C_MODULE 0
81 #define CONFIG_SYS_I2C_SPEED 100000 /* 100 kHz */
82 #define CONFIG_SYS_I2C_SLAVE 0x50
83 #define CONFIG_SH_I2C_DATA_HIGH 4
84 #define CONFIG_SH_I2C_DATA_LOW 5
85 #define CONFIG_SH_I2C_CLOCK 500000000
86 #define CONFIG_SH_I2C_BASE0 0xFFC70000
87 #define CONFIG_SH_I2C_BASE1 0xFFC7100
89 /* undef to save memory */
90 #define CONFIG_SYS_LONGHELP
91 /* Monitor Command Prompt */
92 #define CONFIG_SYS_PROMPT "=> "
93 /* Buffer size for input from the Console */
94 #define CONFIG_SYS_CBSIZE 256
95 /* Buffer size for Console output */
96 #define CONFIG_SYS_PBSIZE 256
97 /* max args accepted for monitor commands */
98 #define CONFIG_SYS_MAXARGS 16
99 /* Buffer size for Boot Arguments passed to kernel */
100 #define CONFIG_SYS_BARGSIZE 512
101 /* List of legal baudrate settings for this board */
102 #define CONFIG_SYS_BAUDRATE_TABLE { 115200 }
104 /* SCIF */
105 #define CONFIG_SCIF_CONSOLE 1
106 #define CONFIG_SCIF 1
107 #define CONFIG_CONS_SCIF3 1
109 /* Suppress display of console information at boot */
110 #undef CONFIG_SYS_CONSOLE_INFO_QUIET
111 #undef CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE
112 #undef CONFIG_SYS_CONSOLE_ENV_OVERWRITE
114 /* SDRAM */
115 #define CONFIG_SYS_SDRAM_BASE (0x88000000)
116 #define CONFIG_SYS_SDRAM_SIZE (128 * 1024 * 1024)
117 #define CONFIG_SYS_LOAD_ADDR (CONFIG_SYS_SDRAM_BASE + 16 * 1024 * 1024)
119 #define CONFIG_SYS_MEMTEST_START (CONFIG_SYS_SDRAM_BASE)
120 #define CONFIG_SYS_MEMTEST_END (CONFIG_SYS_MEMTEST_START + 100 * 1024 * 1024)
121 /* Enable alternate, more extensive, memory test */
122 #undef CONFIG_SYS_ALT_MEMTEST
123 /* Scratch address used by the alternate memory test */
124 #undef CONFIG_SYS_MEMTEST_SCRATCH
126 /* Enable temporary baudrate change while serial download */
127 #undef CONFIG_SYS_LOADS_BAUD_CHANGE
129 /* FLASH */
130 #define CONFIG_FLASH_CFI_DRIVER 1
131 #define CONFIG_SYS_FLASH_CFI
132 #undef CONFIG_SYS_FLASH_QUIET_TEST
133 #define CONFIG_SYS_FLASH_EMPTY_INFO
134 #define CONFIG_SYS_FLASH_BASE (0xA0000000)
135 #define CONFIG_SYS_MAX_FLASH_SECT 512
137 /* if you use all NOR Flash , you change dip-switch. Please see Manual. */
138 #define CONFIG_SYS_MAX_FLASH_BANKS 1
139 #define CONFIG_SYS_FLASH_BANKS_LIST { CONFIG_SYS_FLASH_BASE }
141 /* Timeout for Flash erase operations (in ms) */
142 #define CONFIG_SYS_FLASH_ERASE_TOUT (3 * 1000)
143 /* Timeout for Flash write operations (in ms) */
144 #define CONFIG_SYS_FLASH_WRITE_TOUT (3 * 1000)
145 /* Timeout for Flash set sector lock bit operations (in ms) */
146 #define CONFIG_SYS_FLASH_LOCK_TOUT (3 * 1000)
147 /* Timeout for Flash clear lock bit operations (in ms) */
148 #define CONFIG_SYS_FLASH_UNLOCK_TOUT (3 * 1000)
150 /*
151 * Use hardware flash sectors protection instead
152 * of U-Boot software protection
153 */
154 #undef CONFIG_SYS_FLASH_PROTECTION
155 #undef CONFIG_SYS_DIRECT_FLASH_TFTP
157 /* Address of u-boot image in Flash (NOT run time address in SDRAM) ?!? */
158 #define CONFIG_SYS_MONITOR_BASE (CONFIG_SYS_FLASH_BASE)
159 /* Monitor size */
160 #define CONFIG_SYS_MONITOR_LEN (256 * 1024)
161 /* Size of DRAM reserved for malloc() use */
162 #define CONFIG_SYS_MALLOC_LEN (256 * 1024)
163 /* size in bytes reserved for initial data */
164 #define CONFIG_SYS_GBL_DATA_SIZE (256)
165 #define CONFIG_SYS_BOOTMAPSZ (8 * 1024 * 1024)
167 /* ENV setting */
168 #define CONFIG_ENV_IS_IN_FLASH
169 #define CONFIG_ENV_OVERWRITE 1
170 #define CONFIG_ENV_SECT_SIZE (128 * 1024)
171 #define CONFIG_ENV_SIZE (CONFIG_ENV_SECT_SIZE)
172 #define CONFIG_ENV_ADDR (CONFIG_SYS_FLASH_BASE + CONFIG_SYS_MONITOR_LEN)
173 /* Offset of env Flash sector relative to CONFIG_SYS_FLASH_BASE */
174 #define CONFIG_ENV_OFFSET (CONFIG_ENV_ADDR - CONFIG_SYS_FLASH_BASE)
175 #define CONFIG_ENV_SIZE_REDUND (CONFIG_ENV_SECT_SIZE)
177 /* Board Clock */
178 #if defined(CONFIG_400MHZ_MODE)
179 #define CONFIG_SYS_CLK_FREQ 50000000
180 #else
181 #define CONFIG_SYS_CLK_FREQ 44444444
182 #endif
183 #define CONFIG_SYS_TMU_CLK_DIV 4
184 #define CONFIG_SYS_HZ 1000
186 #endif /* __R0P7734_H */